Engineer Column
Motor NotesMotor Current and Regeneration Current When Using a Single MOSFET in PWM Driving
2024.01.22
This article concerns motor currents and regeneration currents when using one MOSFET in PWM driving of a brushed DC motor. There are a number of methods that can be used for PWM driving of a motor; among these is a simple method in which the MOSFET is inserted between the motor and ground and is switched. In this case, a regeneration current flows in the diode connected in parallel with the motor. Below is explained the relationship between the motor current flowing in the motor and this regeneration current.
Motor Current and Regeneration Current When Using a Single MOSFET in PWM Driving
We begin by reviewing the circuit and current paths when a single MOSFET is used in PWM driving of a brushed DC motor.

The diagram on the left is the circuit when one MOSFET Q1 is used in PWM driving. The MOSFET is inserted between the motor and ground, and is switched to perform PWM driving.
The center diagram shows the path on which the motor current flows, from the power supply through the MOSFET Q1, when Q1 is on.
The diagram on the right shows the path of the regeneration current, through the diode connected parallel to the motor, when the MOSFET Q1 is off.
The relationship between the motor current and the regeneration current in this PWM driving is as follows.
- ・When Q1 turns on, the motor current flows through Q1 and increases, reaching its maximum just before Q1 turns off.
- ・When Q1 turns off, the motor acts as if to continue passing a current, and so a regeneration current flows through the diode connected in parallel with the motor.
- ・The regeneration current is maximum at the time Q1 turns off; in other words, it is the same as the motor current, which is at maximum just before Q1 shuts off. Thereafter, the regeneration current gradually decreases.
- ・When Q1 turns on again, the motor current begins to increase, and the above-described series of actions repeats.
Thus in PWM driving using a single MOSFET, the maximum value of the regeneration current flowing in the diode is equal to the maximum value of the current flowing in the motor.
Please refer to the following waveform diagram.

From these facts, we see that the absolute maximum rating for the forward current of the diode connected in parallel must be chosen so as to be higher than the largest motor current. Also, power is consumed by the regeneration current flowing in the diode and the forward voltage (VF) of the diode, and so a diode must be selected having a package with an allowable power dissipation greater than this power consumption.
【Download Documents】 Basics of Brushed DC Motors and Drive Methods
Brushed DC motors are the most versatile motors and are used in a great many applications. This handbook provides the basics of brushed DC motors, explaining their construction, principle of operation, characteristics, and driving methods.
Engineer Column
-
Motor Current and Regeneration Current When Using a Single MOSFET in PWM Driving
-
Five Engineers Talk About New Medium-Power Device Products: Part 1 Development of Bipolar Transistors for Gate Driving in Inverter Circuits for xEVs
- Part 2 Fifth-Generation -40 V/-60 V P-channel Power MOSFETs with Greatly Reduced On-Resistance
- Part 3 Super junction MOSFETs Achieve Low On-Resistance, Fast Switching with High 650 V Voltage Rating
- Part 4 Power Diodes Achieve Improved Heat Dissipation Performance, Compactness through Adoption of PMDE Package
- Part 5 The DFN2020WF Package, Developed for External MOSFETs for Automotive Primary Power Supply ICs
-
Evolution and Kinds of Motors
- Features and Selective Use of Sensored and Sensorless Driving of Brushless Motors
- The Role of Brushless Motor Position Sensors and Notes on Their Placement
- Absolute Maximum Ratings of Motor Drivers
- Output Current of Motor Drivers in Actual Use
- Method of Calculating the Power Consumption of a Brushed Motor Driver: Part 1
- Method of Calculating the Power Consumption of a Brushed Motor Driver: Part 2
- Methods for Easily Driving Brushed DC Motors
- Motor Constant-Current Operation through PWM Driving
- Methods and Differences in Current Regeneration for PWM Driving of Brushed Motors
- Conditions for the Maximum Flow of Current in a Motor
- Power Consumption when Current is Regenerated in a Parasitic Diode of a Motor Driver Output Transistor
- Relations between Load Torque, Rotation Rate, and Motor Current of Brushed DC Motors
- PWM Driving of Motors: Relationship between PWM Period and Electrical Time Constant of the Motor
-
Highly Efficient Motor Driving is the Key to the EV Revolution
-
Harmonizing Circuit Design and EMC Design: Introduction
- Part 2 Summary of Semiconductors (2) Semiconductor Integrated Circuits (LSIs, ICs)
- Part 3 Summary of Semiconductors (3) Semiconductor Integrated Circuit (LSI, IC) Modules
- Part 4 Product Specifications (1) Product Specifications of Semiconductor Integrated Circuits
- Part 5 Product Specifications (2) ?How to Read Product Specifications
- Part 6 Product Specifications (3) Examples of General EMC Evaluation Indexes
- Part 7 Evaluation Circuits and Boards (1) Using Evaluation Boards
- Part 8 Evaluation Circuits and Boards (2) Handling of Ground Wires (GND)
- Part 9 Evaluation Circuits and Boards (3) Electromagnetic Interference (EMI) and Electromagnetic Susceptibility (EMS)
- Part 10 Websites (1) The Latest Information, Introduction of Major Products, Product Specs
- Part 11 Websites (2) Application Notes and Design Models
- Part 12 Websites (3) Design Support Tools
- Part 13 EMC Overview (1) What is Electromagnetic Compatibility?
- Part 14 EMC Overview (2) What is Electromagnetic Compatibility?
- Part 15 EMC Overview (3) What is Electromagnetic Compatibility?
- Part 16 EMC Calculation Methods and EMC Simulations (1): Overview of Calculation Methods
- Part 17 EMC Calculation Methods and EMC Simulations (2): Trial Calculation of Conducted Emissions (CE)
- Part 18 EMC Calculation Methods and EMC Simulations (3): Trial Calculation of Radiated Emissions (RE)
- Part 19 EMC Calculation Methods and EMC Simulations (4): Trial Calculation of Conducted Immunity (CI)
- Part 20 EMC Calculation Methods and EMC Simulations (5): Trial Calculation of Conducted Immunity (CI)
- Part 21 EMC Calculation Methods and EMC Simulations (6): Trial Calculation of Radiated Immunity (RI)
- Part 22 EMC Calculation Methods and EMC Simulations (7): Graphical User Interfaces (GUIs)
- Part 23 EMC Calculation Methods and EMC Simulations (8): Three-Dimensional (3D) Plots
- Part 24 EMC Calculation Methods and EMC Simulations (9): GNU Tools Used in Calculation Methods
- Part 1 Summary of Semiconductors (1) Transistors and Diodes