Engineer Column
Harmonizing Circuit Design and EMC DesignPart 3 Summary of Semiconductors (3) Semiconductor Integrated Circuit (LSI, IC) Modules
2021.06.23
Hello! Inagaki of ROHM here.
This third article is about semiconductor integrated circuit (LSI, IC) modules. In general, there are two types of products referred to as “modules”. One is semiconductor integrated circuits (LSI, IC) and their peripheral components (mainly passive components) are mounted on a small printed circuit board (PCB), or the PCB is placed in a resin or metal enclosure, and provided with specific functions. The other one is silicon chips of semiconductor integrated circuits (LSI/IC) and their peripheral components (mainly passive elements, etc.) are encapsulated in resin (molded), and provided with specific functions.
The main development background for such modules was the need for even semiconductor manufacturers to promote further function design, and even another level of function design, in consideration of cases where it was difficult for equipment manufacturers to achieve sophisticated production functionality all by themselves.
Among ROHM products are 18 SiC (silicon carbide) power modules, 22 intelligent power modules (IGBT or insulated gate bipolar transistors and the like), 34 power modules (AC-DC, DC-DC), and nine wireless communication modules, for a total of 83 module products.
Modules have the following features and advantages.
- ① A module incorporates peripheral components (mainly passive devices), so that the number of components on the printed circuit board (PCB) of a product can be reduced, for improved reliability, making modules particular advantageous in automotive applications. Modules are also less affected by the PCB artwork (component layout and wiring between components) of a product.
- ② Multiple chips using different manufacturing processes, for example analog ICs and digital ICs, or controller ICs and drivers (discrete semiconductor elements), can be incorporated.
- ③ The modules are functionally complete and so can be handled as black boxes, so that shortened product development cycles can be expected.
- ④ Optimization of the values of peripheral components (mainly passive components) and of wiring layout is completed, so that top-level electrical characteristics (performance) can be obtained even from so-called “bolt-on” modules.
In particular, where electromagnetic compatibility (EMC) is concerned, EMC evaluations and judgment of conformance to EMC standards is performed for modules as single functional products including peripheral components (mainly passive components), and so there is the major advantage that modules can be used safely and securely. Products incorporating π (pi) filters comprising one inductive element (L) and two capacitive elements (C) for dealing with electromagnetic interference (EMI), or incorporating capacitive elements (C) as components for dealing with electromagnetic susceptibility (EMS), are today the mainstream. By physically combining smallest-unit basic electronic components, modules can offer more benefits such as reliability, functionality, convenience, and performance. There is increasing demand for modules that offer such advantages, and development is underway to produce modules for use in applications with such requirements as enhanced functionality, compactness, and improved robustness.
Thank you for your kind attention.
【Download Documents】 Switching Power Supply Basic of EMC and Noise Countermeasures
This is a handbook on the basics of EMC (electromagnetic compatibility) and noise countermeasures for switching power supplies. Based on the understanding of the basics of noise, it explains the noise countermeasures using capacitors and inductors in switching power supplies.
Engineer Column
-
Motor Current and Regeneration Current When Using a Single MOSFET in PWM Driving
-
Five Engineers Talk About New Medium-Power Device Products: Part 1 Development of Bipolar Transistors for Gate Driving in Inverter Circuits for xEVs
- Part 2 Fifth-Generation -40 V/-60 V P-channel Power MOSFETs with Greatly Reduced On-Resistance
- Part 3 Super junction MOSFETs Achieve Low On-Resistance, Fast Switching with High 650 V Voltage Rating
- Part 4 Power Diodes Achieve Improved Heat Dissipation Performance, Compactness through Adoption of PMDE Package
- Part 5 The DFN2020WF Package, Developed for External MOSFETs for Automotive Primary Power Supply ICs
-
Evolution and Kinds of Motors
- Features and Selective Use of Sensored and Sensorless Driving of Brushless Motors
- The Role of Brushless Motor Position Sensors and Notes on Their Placement
- Absolute Maximum Ratings of Motor Drivers
- Output Current of Motor Drivers in Actual Use
- Method of Calculating the Power Consumption of a Brushed Motor Driver: Part 1
- Method of Calculating the Power Consumption of a Brushed Motor Driver: Part 2
- Methods for Easily Driving Brushed DC Motors
- Motor Constant-Current Operation through PWM Driving
- Methods and Differences in Current Regeneration for PWM Driving of Brushed Motors
- Conditions for the Maximum Flow of Current in a Motor
- Power Consumption when Current is Regenerated in a Parasitic Diode of a Motor Driver Output Transistor
- Relations between Load Torque, Rotation Rate, and Motor Current of Brushed DC Motors
- PWM Driving of Motors: Relationship between PWM Period and Electrical Time Constant of the Motor
-
Highly Efficient Motor Driving is the Key to the EV Revolution
-
Harmonizing Circuit Design and EMC Design: Introduction
- Part 2 Summary of Semiconductors (2) Semiconductor Integrated Circuits (LSIs, ICs)
- Part 3 Summary of Semiconductors (3) Semiconductor Integrated Circuit (LSI, IC) Modules
- Part 4 Product Specifications (1) Product Specifications of Semiconductor Integrated Circuits
- Part 5 Product Specifications (2) ?How to Read Product Specifications
- Part 6 Product Specifications (3) Examples of General EMC Evaluation Indexes
- Part 7 Evaluation Circuits and Boards (1) Using Evaluation Boards
- Part 8 Evaluation Circuits and Boards (2) Handling of Ground Wires (GND)
- Part 9 Evaluation Circuits and Boards (3) Electromagnetic Interference (EMI) and Electromagnetic Susceptibility (EMS)
- Part 10 Websites (1) The Latest Information, Introduction of Major Products, Product Specs
- Part 11 Websites (2) Application Notes and Design Models
- Part 12 Websites (3) Design Support Tools
- Part 13 EMC Overview (1) What is Electromagnetic Compatibility?
- Part 14 EMC Overview (2) What is Electromagnetic Compatibility?
- Part 15 EMC Overview (3) What is Electromagnetic Compatibility?
- Part 16 EMC Calculation Methods and EMC Simulations (1): Overview of Calculation Methods
- Part 17 EMC Calculation Methods and EMC Simulations (2): Trial Calculation of Conducted Emissions (CE)
- Part 18 EMC Calculation Methods and EMC Simulations (3): Trial Calculation of Radiated Emissions (RE)
- Part 19 EMC Calculation Methods and EMC Simulations (4): Trial Calculation of Conducted Immunity (CI)
- Part 20 EMC Calculation Methods and EMC Simulations (5): Trial Calculation of Conducted Immunity (CI)
- Part 21 EMC Calculation Methods and EMC Simulations (6): Trial Calculation of Radiated Immunity (RI)
- Part 22 EMC Calculation Methods and EMC Simulations (7): Graphical User Interfaces (GUIs)
- Part 23 EMC Calculation Methods and EMC Simulations (8): Three-Dimensional (3D) Plots
- Part 24 EMC Calculation Methods and EMC Simulations (9): GNU Tools Used in Calculation Methods
- Part 1 Summary of Semiconductors (1) Transistors and Diodes