Engineer Column
Five Engineers Talk About New Medium-Power Device ProductsPart 4 Power Diodes Achieve Improved Heat Dissipation Performance, Compactness through Adoption of PMDE Package
2022.02.24
Good day, everyone. My name is Katagiri, and I’m with ROHM. This fourth article is about new power diode products adopting the PMDE package.
I’ll begin by briefly discussing the development background and history of the PMDE package. It goes without saying that demands for compact and energy-efficient electronic devices extend to all the components that make up the devices. Of course, this is true for diodes as well, and compact packages with better heat dissipation ability have been sought.
At ROHM, the PMDS package (DO-214AC/SMA package: 5.0×2.6×2.0 mm) and the PMDU package (SOD-123FL package: 3.5×1.6×0.8 mm) have long been used for power diodes with an average rectified current IO of 1 to 2 A. In order to boost heat dissipation performance, ROHM has adopted the even more compact PMDE package (2.5×1.3×0.95 mm), to assemble a full lineup of diode products even more appealing than the previous models.

Fig. 1 PMDE package is far more compact even with the same current rating due to improved heat dissipation performance
The heat dissipation performance of the PMDE package is enhanced by a backside electrode structure, achieving heat dissipation comparable to the PMDU package that is currently the mainstream with an IO of approx. 1 A. As a result, while maintaining the dissipation characteristics of the PMDU package, it was possible to reduce the footprint by 40%. New Schottky barrier diode (SBD), fast recovery diode (FRD), and transient voltage suppressor (TVS) products adopting the compact, high-performance PMDE package were developed, and are here introduced.
Power Diode Products Adopting the PMDE Package
| Device | Series name | Features/Applications | Main ratings |
|---|---|---|---|
| SBD | RBxx8 series |
|
IO=1A to 2A VR=30V to 150V |
| RBR series |
|
IO=1A to 2A VR=30V to 60V |
|
| FRD | RFN1VWM2S |
|
IO=1A VR=200V |
| TVS | VSxxVUA1VWM series |
|
Voltage rank 5 to 33V Development mainly of 33 to 150V products |
These are, at present, the power diode products that use the PMDE package; hereafter a broader variety of models will be offered. In future, compactness and higher efficiency will be pursued simultaneously, continuing product development leading to energy savings. They will meet your expectations.
Thank you for your time today.
<Related Information>
Advantages of PMDE Compact Package with High Heat Dissipation for Automotive SBDs
(https://fscdn.rohm.com/en/products/databook/applinote/discrete/diodes/pmde_in_sbd_automotive_an-e.pdf)
【Download Documents】 Silicon Power Devices Application Examples Utilizing the Merits
ROHM’s seminar materials provided at the seminar venue. Silicon base power devices continue its evolution for the market demands of product power saving and efficiency enhancing. Basic knowledge to selection methods for diodes and MOSFETs, the latest device properties, and application examples are described.
Engineer Column
-
Motor Current and Regeneration Current When Using a Single MOSFET in PWM Driving
-
Five Engineers Talk About New Medium-Power Device Products: Part 1 Development of Bipolar Transistors for Gate Driving in Inverter Circuits for xEVs
- Part 2 Fifth-Generation -40 V/-60 V P-channel Power MOSFETs with Greatly Reduced On-Resistance
- Part 3 Super junction MOSFETs Achieve Low On-Resistance, Fast Switching with High 650 V Voltage Rating
- Part 4 Power Diodes Achieve Improved Heat Dissipation Performance, Compactness through Adoption of PMDE Package
- Part 5 The DFN2020WF Package, Developed for External MOSFETs for Automotive Primary Power Supply ICs
-
Evolution and Kinds of Motors
- Features and Selective Use of Sensored and Sensorless Driving of Brushless Motors
- The Role of Brushless Motor Position Sensors and Notes on Their Placement
- Absolute Maximum Ratings of Motor Drivers
- Output Current of Motor Drivers in Actual Use
- Method of Calculating the Power Consumption of a Brushed Motor Driver: Part 1
- Method of Calculating the Power Consumption of a Brushed Motor Driver: Part 2
- Methods for Easily Driving Brushed DC Motors
- Motor Constant-Current Operation through PWM Driving
- Methods and Differences in Current Regeneration for PWM Driving of Brushed Motors
- Conditions for the Maximum Flow of Current in a Motor
- Power Consumption when Current is Regenerated in a Parasitic Diode of a Motor Driver Output Transistor
- Relations between Load Torque, Rotation Rate, and Motor Current of Brushed DC Motors
- PWM Driving of Motors: Relationship between PWM Period and Electrical Time Constant of the Motor
-
Highly Efficient Motor Driving is the Key to the EV Revolution
-
Harmonizing Circuit Design and EMC Design: Introduction
- Part 2 Summary of Semiconductors (2) Semiconductor Integrated Circuits (LSIs, ICs)
- Part 3 Summary of Semiconductors (3) Semiconductor Integrated Circuit (LSI, IC) Modules
- Part 4 Product Specifications (1) Product Specifications of Semiconductor Integrated Circuits
- Part 5 Product Specifications (2) ?How to Read Product Specifications
- Part 6 Product Specifications (3) Examples of General EMC Evaluation Indexes
- Part 7 Evaluation Circuits and Boards (1) Using Evaluation Boards
- Part 8 Evaluation Circuits and Boards (2) Handling of Ground Wires (GND)
- Part 9 Evaluation Circuits and Boards (3) Electromagnetic Interference (EMI) and Electromagnetic Susceptibility (EMS)
- Part 10 Websites (1) The Latest Information, Introduction of Major Products, Product Specs
- Part 11 Websites (2) Application Notes and Design Models
- Part 12 Websites (3) Design Support Tools
- Part 13 EMC Overview (1) What is Electromagnetic Compatibility?
- Part 14 EMC Overview (2) What is Electromagnetic Compatibility?
- Part 15 EMC Overview (3) What is Electromagnetic Compatibility?
- Part 16 EMC Calculation Methods and EMC Simulations (1): Overview of Calculation Methods
- Part 17 EMC Calculation Methods and EMC Simulations (2): Trial Calculation of Conducted Emissions (CE)
- Part 18 EMC Calculation Methods and EMC Simulations (3): Trial Calculation of Radiated Emissions (RE)
- Part 19 EMC Calculation Methods and EMC Simulations (4): Trial Calculation of Conducted Immunity (CI)
- Part 20 EMC Calculation Methods and EMC Simulations (5): Trial Calculation of Conducted Immunity (CI)
- Part 21 EMC Calculation Methods and EMC Simulations (6): Trial Calculation of Radiated Immunity (RI)
- Part 22 EMC Calculation Methods and EMC Simulations (7): Graphical User Interfaces (GUIs)
- Part 23 EMC Calculation Methods and EMC Simulations (8): Three-Dimensional (3D) Plots
- Part 24 EMC Calculation Methods and EMC Simulations (9): GNU Tools Used in Calculation Methods
- Part 1 Summary of Semiconductors (1) Transistors and Diodes