Engineer Column
Motor NotesHighly Efficient Motor Driving is the Key to the EV Revolution
2025.01.20
The following four items regarding motors, which are important parts of EVs (electric vehicles), will be discussed in the articles that follow.
| ・Basics of EV motor driving | Rotating magnetic fields and driver circuits |
| ・Types of motors for EVs | Induction motors, synchronous motors, and winding field motors |
| ・What is regenerative braking? | Back EMFs and energy regeneration methods |
| ・Highly efficient driving | Highly efficient driving technology for EV motors |
In 2022, with the launch of new subcompact EVs in Japan, we can say that EVs from companies around the world are now available. The following goals have been announced, with 2030 as a milestone year:
-
2030:
Over 50% of the world’s vehicles will be EVs (Volkswagen)
-
2035:
100% of new cars will be electric* (Japanese Government)
* Including plug-in hybrids (PHVs), hybrids (HEVs), and fuel cell vehicles (FCVs)
As for cruising range, which has been a major bottleneck, 80-kWh class batteries have extended ranges to more than 500 km in WLTC mode. Charging infrastructure has also been promoted by the Japanese government, setting a target of 150,000 charging stations by 2030.
The selling price is no longer a disadvantage when fuel efficiency and maintenance costs are taken into account.
In fact, EVs have many advantages over gasoline vehicles. For example, the use of a motor instead of an internal combustion engine enables better electrical controllability and superior driving performance, especially when accelerating from a standstill. This is due to the motor’s unique torque performance.
Now we will discuss motors, which are indispensable to the evolution of EVs.
Basics of EV Motor Driving
Principle of motor rotation
A motor is rotated by using magnetic force. When outer magnets rotate around a permanent magnet having a rotation axis, the N and S poles attract and repel each other. This magnetic force causes the magnets to rotate.
Figure 1: Principle of motor rotation using permanent magnets
In an actual motor, however, instead of rotating outer magnets, an outer magnetic field is rotated.
A magnetic field exists in a region within which a magnetic force acts. There is a magnetic field around a permanent magnet (Fig. 2). The magnetic field can also be generated by supplying an electric current through a conductor (Fig. 3a). To visualize the direction of magnetic field, magnetic field lines are used.
The directions of current and magnetic field lines are based on the right-hand screw rule. When current flows in the direction of advance of a screw, a magnetic field will appear in the direction in which the screw turns.
The unit of magnetic field strength (magnetic flux density) is the Tesla (T), which is also the name of a well-known EV manufacturer.
Figure 2: Magnetic field
Figure 3a Figure 3b
We have so far described the magnetic field formed around a conductor (Fig. 3a), but a magnetic field is also generated when a coil with conductors wound in a loop is used (Fig. 3b). When a current is applied to the coil, the respective magnetic field lines are combined to form a large bundle of magnetic field lines (magnetic flux), i.e., high magnetic flux density, which generates N and S poles.
To further increase the magnetic force, there are three methods: (1) increase the number of windings, (2) apply a larger current, or (3) insert an iron rod (iron core) in the center of the coil. The reason for (3) is that iron allows magnetic flux to pass through more easily than air. A material’s ability to allow magnetic flux to pass through is called its magnetic permeability. As Figure 3b also suggests, changing the direction of the current causes the N and S poles to switch.
Generating a rotating magnetic field to rotate a motor
Rotating magnetic fields are explained using a three-phase motor with a basic motor structure. A 3-phase motor has three coils (U-phase, V-phase, and W-phase). These coils are connected in a Y-connection, and currents flow in six directions (Fig. 4).
Figure 4: Y-connected 3-phase motor
First, current flows (1) from the U-phase to the W-phase, then (2) from the V-phase to the W-phase. By repeating this for the currents (1) through (6), a rotating magnetic field is generated and the permanent magnet is rotated. This phenomenon is illustrated in Figure 5.
Figure 5: Magnetic field and magnet position due to coil currents
In Figure 5, note that the angle between the magnetic field axis and the magnets axis is 90°. The S pole is not in front of the N pole as shown in Figure 1. This is the key to highly efficient motor driving.
In the next article, we will discuss the EV driver circuit configuration that produces the rotating magnetic field.
Engineer Column
-
Motor Current and Regeneration Current When Using a Single MOSFET in PWM Driving
-
Five Engineers Talk About New Medium-Power Device Products: Part 1 Development of Bipolar Transistors for Gate Driving in Inverter Circuits for xEVs
- Part 2 Fifth-Generation -40 V/-60 V P-channel Power MOSFETs with Greatly Reduced On-Resistance
- Part 3 Super junction MOSFETs Achieve Low On-Resistance, Fast Switching with High 650 V Voltage Rating
- Part 4 Power Diodes Achieve Improved Heat Dissipation Performance, Compactness through Adoption of PMDE Package
- Part 5 The DFN2020WF Package, Developed for External MOSFETs for Automotive Primary Power Supply ICs
-
Evolution and Kinds of Motors
- Features and Selective Use of Sensored and Sensorless Driving of Brushless Motors
- The Role of Brushless Motor Position Sensors and Notes on Their Placement
- Absolute Maximum Ratings of Motor Drivers
- Output Current of Motor Drivers in Actual Use
- Method of Calculating the Power Consumption of a Brushed Motor Driver: Part 1
- Method of Calculating the Power Consumption of a Brushed Motor Driver: Part 2
- Methods for Easily Driving Brushed DC Motors
- Motor Constant-Current Operation through PWM Driving
- Methods and Differences in Current Regeneration for PWM Driving of Brushed Motors
- Conditions for the Maximum Flow of Current in a Motor
- Power Consumption when Current is Regenerated in a Parasitic Diode of a Motor Driver Output Transistor
- Relations between Load Torque, Rotation Rate, and Motor Current of Brushed DC Motors
- PWM Driving of Motors: Relationship between PWM Period and Electrical Time Constant of the Motor
-
Highly Efficient Motor Driving is the Key to the EV Revolution
-
Harmonizing Circuit Design and EMC Design: Introduction
- Part 2 Summary of Semiconductors (2) Semiconductor Integrated Circuits (LSIs, ICs)
- Part 3 Summary of Semiconductors (3) Semiconductor Integrated Circuit (LSI, IC) Modules
- Part 4 Product Specifications (1) Product Specifications of Semiconductor Integrated Circuits
- Part 5 Product Specifications (2) ?How to Read Product Specifications
- Part 6 Product Specifications (3) Examples of General EMC Evaluation Indexes
- Part 7 Evaluation Circuits and Boards (1) Using Evaluation Boards
- Part 8 Evaluation Circuits and Boards (2) Handling of Ground Wires (GND)
- Part 9 Evaluation Circuits and Boards (3) Electromagnetic Interference (EMI) and Electromagnetic Susceptibility (EMS)
- Part 10 Websites (1) The Latest Information, Introduction of Major Products, Product Specs
- Part 11 Websites (2) Application Notes and Design Models
- Part 12 Websites (3) Design Support Tools
- Part 13 EMC Overview (1) What is Electromagnetic Compatibility?
- Part 14 EMC Overview (2) What is Electromagnetic Compatibility?
- Part 15 EMC Overview (3) What is Electromagnetic Compatibility?
- Part 16 EMC Calculation Methods and EMC Simulations (1): Overview of Calculation Methods
- Part 17 EMC Calculation Methods and EMC Simulations (2): Trial Calculation of Conducted Emissions (CE)
- Part 18 EMC Calculation Methods and EMC Simulations (3): Trial Calculation of Radiated Emissions (RE)
- Part 19 EMC Calculation Methods and EMC Simulations (4): Trial Calculation of Conducted Immunity (CI)
- Part 20 EMC Calculation Methods and EMC Simulations (5): Trial Calculation of Conducted Immunity (CI)
- Part 21 EMC Calculation Methods and EMC Simulations (6): Trial Calculation of Radiated Immunity (RI)
- Part 22 EMC Calculation Methods and EMC Simulations (7): Graphical User Interfaces (GUIs)
- Part 23 EMC Calculation Methods and EMC Simulations (8): Three-Dimensional (3D) Plots
- Part 24 EMC Calculation Methods and EMC Simulations (9): GNU Tools Used in Calculation Methods
- Part 1 Summary of Semiconductors (1) Transistors and Diodes