Engineer Column
Motor NotesMethods for Easily Driving Brushed DC Motors
2022.09.21
Methods for Easily Driving Brushed DC Motors
In this column, we will explain, starting from the basics, methods for driving brushed DC motors. It is likely that nearly all readers have connected a battery to a motor and run the motor, perhaps in a grade-school science experiment or in shop class, for example. And not a few people have probably built a circuit that is turned on and off with a switch, or have build a model, toy, or the like that can be turned on and off. I’ll begin with these kinds of circuits and devices.
When a Motor is Connected to a Power Supply, It Runs; When Disconnected, It Stops
First, we consider a case in which a brushed DC motor in only rotated one direction and then stopped. When the brushed DC motor is connected to a power supply, it rotates, and when they are disconnected, after idle rotation, the motor stops. But, this of course will not suffice, so instead please imagine that a mechanical switch is inserted in the power supply line connected to the motor to manually turn the motor on and off. Such a circuit appears on the left in Fig. 1.

In order to upgrade this electronically, the switch (SW1) can be replaced with a transistor. An example of this appears on the right in Fig. 1, where the transistor is an N-channel MOSFET. By applying a voltage to the gate of the MOSFET Q1, to turn the MOSFET on and off, the brushed DC motor can similarly be rotated and stopped.
A Simple but Important Point
Here, a word of caution. In both of these circuits, at a moment when the switch is turned off, a high voltage (a back emf) occurs so as to cause current to continue to flow in the motor coils. In particular, when a transistor is used, if a voltage exceeding the maximum rating for the transistor is applied, transistor degradation or destruction occurs. Hence such voltages must be suppressed. To do so, a diode must be connected in parallel with the motor, as shown in the circuit diagram. This gives us something that looks a bit more like an electronic circuit.
The Switch May be Inserted on Either the Positive (+) or the Negative (-) Side
In this way, by using a single switch we can achieve our initial goal of operation of only “rotating the motor in one direction and stopping the motor.” In this case, the switch may be on either the positive (+) or the negative (-) side of the power supply. Examples of these appear in Fig. 2. When using a MOSFET, to facilitate transistor driving (turning on/off), a P-channel MOSFET is used on the (+) side, and an N-channel MOSFET is used on the (-) side.

As previously explained, regardless of the side of the power supply on which the switch is inserted, the inductance (coils) of the motor causes a current to continue flowing immediately after turn-off; when the switch is on the (-) side, the (-) terminal of the motor falls below the (-) side voltage (in general, below GND potential), and when the switch is on the (+) side, the (+) terminal of the motor rises above the (+) side voltage (the power supply voltage). In other words, the voltage occurring at turn-off is higher than the power supply voltage. For this reason, in both cases a diode must be connected in parallel with the motor when using a MOSFET, as shown in the circuit diagrams, to suppress (clamp) the back emf that occurs in the diode forward direction.
These circuit configurations are easy and simple, using only a single transistor, but on the other hand rotation is only possible in one direction, and when turned off, some time passes during idle rotation before the motor stops. And there is the further matter that a diode is needed for back emf clamping.
In contrast, there are driving methods using H bridges that can provide further functions such as the ability to select the rotation direction and the ability to brake when stopping the motor. There are also PWM driving methods that enable control of the rotation rate (these methods can be used in both single-switch driving and in H-bridge driving). Explanations of these are provided in the Tech Web Motor “Basic Knowledge” section, available here.
【Download Documents】 Basics of Brushed DC Motors and Drive Methods
Brushed DC motors are the most versatile motors and are used in a great many applications. This handbook provides the basics of brushed DC motors, explaining their construction, principle of operation, characteristics, and driving methods.
Engineer Column
-
Motor Current and Regeneration Current When Using a Single MOSFET in PWM Driving
-
Five Engineers Talk About New Medium-Power Device Products: Part 1 Development of Bipolar Transistors for Gate Driving in Inverter Circuits for xEVs
- Part 2 Fifth-Generation -40 V/-60 V P-channel Power MOSFETs with Greatly Reduced On-Resistance
- Part 3 Super junction MOSFETs Achieve Low On-Resistance, Fast Switching with High 650 V Voltage Rating
- Part 4 Power Diodes Achieve Improved Heat Dissipation Performance, Compactness through Adoption of PMDE Package
- Part 5 The DFN2020WF Package, Developed for External MOSFETs for Automotive Primary Power Supply ICs
-
Evolution and Kinds of Motors
- Features and Selective Use of Sensored and Sensorless Driving of Brushless Motors
- The Role of Brushless Motor Position Sensors and Notes on Their Placement
- Absolute Maximum Ratings of Motor Drivers
- Output Current of Motor Drivers in Actual Use
- Method of Calculating the Power Consumption of a Brushed Motor Driver: Part 1
- Method of Calculating the Power Consumption of a Brushed Motor Driver: Part 2
- Methods for Easily Driving Brushed DC Motors
- Motor Constant-Current Operation through PWM Driving
- Methods and Differences in Current Regeneration for PWM Driving of Brushed Motors
- Conditions for the Maximum Flow of Current in a Motor
- Power Consumption when Current is Regenerated in a Parasitic Diode of a Motor Driver Output Transistor
- Relations between Load Torque, Rotation Rate, and Motor Current of Brushed DC Motors
- PWM Driving of Motors: Relationship between PWM Period and Electrical Time Constant of the Motor
-
Highly Efficient Motor Driving is the Key to the EV Revolution
-
Harmonizing Circuit Design and EMC Design: Introduction
- Part 2 Summary of Semiconductors (2) Semiconductor Integrated Circuits (LSIs, ICs)
- Part 3 Summary of Semiconductors (3) Semiconductor Integrated Circuit (LSI, IC) Modules
- Part 4 Product Specifications (1) Product Specifications of Semiconductor Integrated Circuits
- Part 5 Product Specifications (2) ?How to Read Product Specifications
- Part 6 Product Specifications (3) Examples of General EMC Evaluation Indexes
- Part 7 Evaluation Circuits and Boards (1) Using Evaluation Boards
- Part 8 Evaluation Circuits and Boards (2) Handling of Ground Wires (GND)
- Part 9 Evaluation Circuits and Boards (3) Electromagnetic Interference (EMI) and Electromagnetic Susceptibility (EMS)
- Part 10 Websites (1) The Latest Information, Introduction of Major Products, Product Specs
- Part 11 Websites (2) Application Notes and Design Models
- Part 12 Websites (3) Design Support Tools
- Part 13 EMC Overview (1) What is Electromagnetic Compatibility?
- Part 14 EMC Overview (2) What is Electromagnetic Compatibility?
- Part 15 EMC Overview (3) What is Electromagnetic Compatibility?
- Part 16 EMC Calculation Methods and EMC Simulations (1): Overview of Calculation Methods
- Part 17 EMC Calculation Methods and EMC Simulations (2): Trial Calculation of Conducted Emissions (CE)
- Part 18 EMC Calculation Methods and EMC Simulations (3): Trial Calculation of Radiated Emissions (RE)
- Part 19 EMC Calculation Methods and EMC Simulations (4): Trial Calculation of Conducted Immunity (CI)
- Part 20 EMC Calculation Methods and EMC Simulations (5): Trial Calculation of Conducted Immunity (CI)
- Part 21 EMC Calculation Methods and EMC Simulations (6): Trial Calculation of Radiated Immunity (RI)
- Part 22 EMC Calculation Methods and EMC Simulations (7): Graphical User Interfaces (GUIs)
- Part 23 EMC Calculation Methods and EMC Simulations (8): Three-Dimensional (3D) Plots
- Part 24 EMC Calculation Methods and EMC Simulations (9): GNU Tools Used in Calculation Methods
- Part 1 Summary of Semiconductors (1) Transistors and Diodes