Engineer Column
Motor NotesFeatures and Selective Use of Sensored and Sensorless Driving of Brushless Motors
2021.12.08
All around us there are a multitude of motors being used. Innumerable motors are active in places where we do not see or notice them–in air conditioners, washing machines, vacuum cleaners, and other household appliances; in the cooling fans, hard disk drives, DVD players, and other devices in our personal computers; and in automobiles, trains, buildings, factories, and many other places.
Among these, many motors operate under rotation rate or torque control. Motor startup and driving methods can be broadly divided into two types: ① driving with a position sensor, and ② driving without a position sensor.
- ①Position sensored driving: A motor driving method requiring a sensor that detects the motor rotation speed and rotation position
- ②Position sensorless driving: A motor driving method not requiring such a sensor

The advantages of ① sensored driving are that it ensures position and rotation detection during motor startup and driving, and smooth motor driving and rotation control are possible from lower to higher speeds using a motor driver that incorporates a hard logic controller. Disadvantages include the need to consider the precision of the sensor mounting position due to the need to mount a sensor such as Hall element/Hall IC in the motor, and the need for wiring to connect the sensor to the motor controller.
The advantages of ② sensorless driving are the ability to drive motors in which it is not physically possible to install a sensor, and the ability to drive motors subjected to harsh environments such as high temperatures and the presence of water, oil, and the like. Disadvantages include poorer performance at low speeds due to the use of the speed electromotive voltage, so that the rotation position is determined by computational estimation by an MCU, and overall responsiveness is worsened. Moreover, in place of a position and rotation detection sensor, the motor current, voltage, and motor parameters (R and L of the motor windings) are used in the computational estimation, so that the result is affected by differences between individual motors. In sensorless driving, there are also methods in which a hard logic dedicated controller other than an MCU causes startup by an external forced commutation signal, and thereafter the speed electromotive voltage is used as a position signal.
Thus each type of method has strong and weak points. Therefore, a motor driving method must be selected according to the environment in which the motor will be used, the degree of reliability sought, the type of motor load (constant torque, constant output, square of the rotation rate), and other requirements.
![]()
- Hall element/Hall IC:
- A magnetic sensor utilizing the Hall effect that outputs a voltage according to a magnetic flux density. The Hall effect is a phenomenon in which, when an electric current is passed through a solid and a magnetic field is applied perpendicularly to a surface of the solid, a voltage occurs in the direction perpendicular (orthogonal) to both the direction of current flow and the magnetic field direction. A Hall IC (also called a Hall sensor) combines an op-amp, a digitizer, and other elements.
- Speed electromotive voltage:
- The voltage corresponding to the speed electromotive force, which is the time derivative of a magnetic flux. One parameter used in position and speed estimation in sensorless control.
- External forced commutation:
- When a motor is in the stopped state, an induced voltage does not occur; hence in order to detect the motor position, at the time of motor startup the motor is forcibly rotated from outside in order to cause an induced voltage to occur. This is called forced commutation.
【Download Documents】 Basics of 3-Phase Full-Wave Brushless DC Motors and Driving Methods
3-phase full-wave brushless DC motors do not have brushes, and so have the advantages of low noise and long lifetimes. As the fundamentals of 3-phase full-wave brushless DC motors, this handbook explains their structure, principles of operation, position detection, and driving methods, among other matters.
Engineer Column
-
Motor Current and Regeneration Current When Using a Single MOSFET in PWM Driving
-
Five Engineers Talk About New Medium-Power Device Products: Part 1 Development of Bipolar Transistors for Gate Driving in Inverter Circuits for xEVs
- Part 2 Fifth-Generation -40 V/-60 V P-channel Power MOSFETs with Greatly Reduced On-Resistance
- Part 3 Super junction MOSFETs Achieve Low On-Resistance, Fast Switching with High 650 V Voltage Rating
- Part 4 Power Diodes Achieve Improved Heat Dissipation Performance, Compactness through Adoption of PMDE Package
- Part 5 The DFN2020WF Package, Developed for External MOSFETs for Automotive Primary Power Supply ICs
-
Evolution and Kinds of Motors
- Features and Selective Use of Sensored and Sensorless Driving of Brushless Motors
- The Role of Brushless Motor Position Sensors and Notes on Their Placement
- Absolute Maximum Ratings of Motor Drivers
- Output Current of Motor Drivers in Actual Use
- Method of Calculating the Power Consumption of a Brushed Motor Driver: Part 1
- Method of Calculating the Power Consumption of a Brushed Motor Driver: Part 2
- Methods for Easily Driving Brushed DC Motors
- Motor Constant-Current Operation through PWM Driving
- Methods and Differences in Current Regeneration for PWM Driving of Brushed Motors
- Conditions for the Maximum Flow of Current in a Motor
- Power Consumption when Current is Regenerated in a Parasitic Diode of a Motor Driver Output Transistor
- Relations between Load Torque, Rotation Rate, and Motor Current of Brushed DC Motors
- PWM Driving of Motors: Relationship between PWM Period and Electrical Time Constant of the Motor
-
Highly Efficient Motor Driving is the Key to the EV Revolution
-
Harmonizing Circuit Design and EMC Design: Introduction
- Part 2 Summary of Semiconductors (2) Semiconductor Integrated Circuits (LSIs, ICs)
- Part 3 Summary of Semiconductors (3) Semiconductor Integrated Circuit (LSI, IC) Modules
- Part 4 Product Specifications (1) Product Specifications of Semiconductor Integrated Circuits
- Part 5 Product Specifications (2) ?How to Read Product Specifications
- Part 6 Product Specifications (3) Examples of General EMC Evaluation Indexes
- Part 7 Evaluation Circuits and Boards (1) Using Evaluation Boards
- Part 8 Evaluation Circuits and Boards (2) Handling of Ground Wires (GND)
- Part 9 Evaluation Circuits and Boards (3) Electromagnetic Interference (EMI) and Electromagnetic Susceptibility (EMS)
- Part 10 Websites (1) The Latest Information, Introduction of Major Products, Product Specs
- Part 11 Websites (2) Application Notes and Design Models
- Part 12 Websites (3) Design Support Tools
- Part 13 EMC Overview (1) What is Electromagnetic Compatibility?
- Part 14 EMC Overview (2) What is Electromagnetic Compatibility?
- Part 15 EMC Overview (3) What is Electromagnetic Compatibility?
- Part 16 EMC Calculation Methods and EMC Simulations (1): Overview of Calculation Methods
- Part 17 EMC Calculation Methods and EMC Simulations (2): Trial Calculation of Conducted Emissions (CE)
- Part 18 EMC Calculation Methods and EMC Simulations (3): Trial Calculation of Radiated Emissions (RE)
- Part 19 EMC Calculation Methods and EMC Simulations (4): Trial Calculation of Conducted Immunity (CI)
- Part 20 EMC Calculation Methods and EMC Simulations (5): Trial Calculation of Conducted Immunity (CI)
- Part 21 EMC Calculation Methods and EMC Simulations (6): Trial Calculation of Radiated Immunity (RI)
- Part 22 EMC Calculation Methods and EMC Simulations (7): Graphical User Interfaces (GUIs)
- Part 23 EMC Calculation Methods and EMC Simulations (8): Three-Dimensional (3D) Plots
- Part 24 EMC Calculation Methods and EMC Simulations (9): GNU Tools Used in Calculation Methods
- Part 1 Summary of Semiconductors (1) Transistors and Diodes