Engineer Column
Harmonizing Circuit Design and EMC DesignPart 11 Websites (2) Application Notes and Design Models
2022.04.27
Hello! I’m Inagaki, at ROHM.
This 11th column is our second on websites. Systematically organizing the information obtained from ROHM’s website, we obtain something like the following.
- ・Websites can be used to learn about current events.
- ・Websites can be used to study.
- ・Websites can be used to obtain product information.
- ・Websites can be used to obtain calculation models.
- ・Calculations can be performed on websites.
- ・Products can be purchased from websites.
- ・Questions can be asked from websites.
One is not limited to mere collection of information; it is possible to actively utilize websites–learning, calculating, asking questions.
Let’s have a look at “Application Notes and Design Models“, accessed by selecting “Design Support” in the “Technical Support” menu item on the top page.

This corresponds to “obtain product information” and “obtain calculation models” in the above list. Specifically, the following structure is used. As the Document Type, the page is divided into five categories: 1. Technical Document, 2. Design Model, 3. 3D Data, 4. Symbol/Footprint, and 5. Simulation (circuit simulations); relevant documents are made available by category. Upon clicking on a document name in the index, a list of the relevant documents appears in a table. Moreover, a search function is provided, so a particular product name or a document to which a keyword applies can be found as well.

Among these documents, the SPICE* models and the IBIS models in the second of the above, Design Models, may be the resources that people are most likely to use of late.
SPICE models are files of numerical values (in a text format) used to obtain equivalent electrical characteristics by analyzing (simulating) a circuit on a computer, without even the need to perform measurements of an actual LSI. The overall operations of a SPICE simulation are the circuit analyses that can be performed by a SPICE simulator (representative commercial products include PspiceR and LTspiceR), which can be broadly categorized as direct current (DC) analyses, alternating current (AC) analyses, and transient (TRAN) analyses. In a SPICE simulator, the physical characteristics (electrical characteristics) of transistors and diodes are numerically approximated, and the formulas for these approximations are incorporated within (and cannot be changed by users). A SPICE model collects only the coefficients of these formulas, and by changing the numerical values of the coefficients, various transistors and diodes can be represented (values can be changed by users).
The formulas and formats incorporated into SPICE simulators differ slightly depending on the commercial product, and so the corresponding SPICE models also differ with the product. That, is, SPICE models also have something akin to “dialects”. For example, the SPICE models used with PspiceR and the SPICE models for use with LTspiceR are different in this way. Incidentally, SPICE simulators and SPICE models were developed by students at the University of California at Berkeley in 1973, and these are the ancestors of today’s commercial products.
*SPICE (Simulation Program with Integrated Circuit Emphasis)
Moreover, at a “Spice Community” website, there are over 5,000 SPICE models for such ROHM products as LSIs (integrated circuits), transistors, and diodes (individual semiconductors), which can easily be downloaded. They can be accessed from the following URL.
https://www.pspice.com/models/rohm
Thank you very much for your attention.
【Download Documents】 Switching Power Supply Basic of EMC and Noise Countermeasures
This is a handbook on the basics of EMC (electromagnetic compatibility) and noise countermeasures for switching power supplies. Based on the understanding of the basics of noise, it explains the noise countermeasures using capacitors and inductors in switching power supplies.
Engineer Column
-
Motor Current and Regeneration Current When Using a Single MOSFET in PWM Driving
-
Five Engineers Talk About New Medium-Power Device Products: Part 1 Development of Bipolar Transistors for Gate Driving in Inverter Circuits for xEVs
- Part 2 Fifth-Generation -40 V/-60 V P-channel Power MOSFETs with Greatly Reduced On-Resistance
- Part 3 Super junction MOSFETs Achieve Low On-Resistance, Fast Switching with High 650 V Voltage Rating
- Part 4 Power Diodes Achieve Improved Heat Dissipation Performance, Compactness through Adoption of PMDE Package
- Part 5 The DFN2020WF Package, Developed for External MOSFETs for Automotive Primary Power Supply ICs
-
Evolution and Kinds of Motors
- Features and Selective Use of Sensored and Sensorless Driving of Brushless Motors
- The Role of Brushless Motor Position Sensors and Notes on Their Placement
- Absolute Maximum Ratings of Motor Drivers
- Output Current of Motor Drivers in Actual Use
- Method of Calculating the Power Consumption of a Brushed Motor Driver: Part 1
- Method of Calculating the Power Consumption of a Brushed Motor Driver: Part 2
- Methods for Easily Driving Brushed DC Motors
- Motor Constant-Current Operation through PWM Driving
- Methods and Differences in Current Regeneration for PWM Driving of Brushed Motors
- Conditions for the Maximum Flow of Current in a Motor
- Power Consumption when Current is Regenerated in a Parasitic Diode of a Motor Driver Output Transistor
- Relations between Load Torque, Rotation Rate, and Motor Current of Brushed DC Motors
- PWM Driving of Motors: Relationship between PWM Period and Electrical Time Constant of the Motor
-
Highly Efficient Motor Driving is the Key to the EV Revolution
-
Harmonizing Circuit Design and EMC Design: Introduction
- Part 2 Summary of Semiconductors (2) Semiconductor Integrated Circuits (LSIs, ICs)
- Part 3 Summary of Semiconductors (3) Semiconductor Integrated Circuit (LSI, IC) Modules
- Part 4 Product Specifications (1) Product Specifications of Semiconductor Integrated Circuits
- Part 5 Product Specifications (2) ?How to Read Product Specifications
- Part 6 Product Specifications (3) Examples of General EMC Evaluation Indexes
- Part 7 Evaluation Circuits and Boards (1) Using Evaluation Boards
- Part 8 Evaluation Circuits and Boards (2) Handling of Ground Wires (GND)
- Part 9 Evaluation Circuits and Boards (3) Electromagnetic Interference (EMI) and Electromagnetic Susceptibility (EMS)
- Part 10 Websites (1) The Latest Information, Introduction of Major Products, Product Specs
- Part 11 Websites (2) Application Notes and Design Models
- Part 12 Websites (3) Design Support Tools
- Part 13 EMC Overview (1) What is Electromagnetic Compatibility?
- Part 14 EMC Overview (2) What is Electromagnetic Compatibility?
- Part 15 EMC Overview (3) What is Electromagnetic Compatibility?
- Part 16 EMC Calculation Methods and EMC Simulations (1): Overview of Calculation Methods
- Part 17 EMC Calculation Methods and EMC Simulations (2): Trial Calculation of Conducted Emissions (CE)
- Part 18 EMC Calculation Methods and EMC Simulations (3): Trial Calculation of Radiated Emissions (RE)
- Part 19 EMC Calculation Methods and EMC Simulations (4): Trial Calculation of Conducted Immunity (CI)
- Part 20 EMC Calculation Methods and EMC Simulations (5): Trial Calculation of Conducted Immunity (CI)
- Part 21 EMC Calculation Methods and EMC Simulations (6): Trial Calculation of Radiated Immunity (RI)
- Part 22 EMC Calculation Methods and EMC Simulations (7): Graphical User Interfaces (GUIs)
- Part 23 EMC Calculation Methods and EMC Simulations (8): Three-Dimensional (3D) Plots
- Part 24 EMC Calculation Methods and EMC Simulations (9): GNU Tools Used in Calculation Methods
- Part 1 Summary of Semiconductors (1) Transistors and Diodes