Engineer Column
Harmonizing Circuit Design and EMC DesignPart 7 Evaluation Circuits and Boards (1) Using Evaluation Boards
2022.02.09
Hello! I’m Inagaki, at ROHM.
It’s 2021. I want to redouble my efforts in this column, and I hope you’ll bear with me.
This is the first article in “Evaluation Circuits and Boards”. When actually confirming the operation and performance of semiconductor integrated circuits (LSIs, ICs), evaluation boards provided by the manufacturer can be used. The product specifications and application notes will include measurement circuit diagrams, artwork (PCB layout diagrams), matters to be noted, and the like, and these should be referenced.
To use such a board or circuit, the power supplies, input signals, control signals, and so on are connected, and the output signals are observed using an oscilloscope, a spectrum analyzer, or some other instrument. The first thing is to confirm that the semiconductor integrated circuit (LSI, IC) operates as desired. When confirming logic operations, in the case of parallel control a High signal (H voltage) and a Low signal (L voltage) are applied to control pins. In the case of serial control, a separate data generator or the like is used to create and input a serial control signal. Once basic operation has been confirmed, the electrical characteristics are next checked. From confirmation of input and output signals (large signals), which are principal parameters of the product specifications, through to examination of noise levels, crosstalk (extremely small signals) etc., measurements are made as necessary.
The best values of the electrical characteristics of a semiconductor integrated circuit (LSI or IC) are exhibited when measurements are made using an evaluation board provided by the manufacturer. Moreover, the values are those stated in the product specifications. Hence to determine the characteristics of a product (set), it is sufficient to consult values measured using the evaluation board and the typical values of the product specifications. On an evaluation board, the artwork for the power supply and ground lines, as well as the input/output signal line artwork, are all ideally drawn. Thorough consideration has been devoted to the routing of the wiring and the wire widths and lengths, and so these should be considered when fabricating a product (set) board.
As a rule, only one semiconductor integrated circuit (LSI or IC) is mounted on an evaluation board, and so the electrical characteristics in a variety of cases can be measured. For example, these may be the change in characteristics when the power supply voltage is raised or lowered from the standard value (within the recommended operating voltage range), or the change in characteristics when the device is put into a temperature chamber and the ambient temperature is made high or low (when the temperature is low, care must be taken to prevent pin shorting due to frost!). In addition, multiple different evaluation boards may be connected and used in the manufacture of simple product prototypes, and so on.
What about the case of a product (set) board? Because customers are always seeking smaller, thinner, lighter, lower-cost products, the density of artwork (PCB layout diagrams) increases. In particular, power supply lines and ground lines are likely to be greatly different. It is difficult to design ideal wiring and board layout, as in evaluation boards. When there is a change from a complete ground to an incomplete ground, differences occur in the electrical characteristics, and so caution must be used. Techniques are also needed when connecting ground lines for analog systems, digital systems, power systems, and the like.
Where electromagnetic compatibility (EMC) is concerned, it is recommended that EMC be confirmed in advance in various evaluation board states. This is because, in measurements using a product (set) board, an overall determination of conformance to EMC standards can be made, but if conformance is not achieved, it is difficult to determine which semiconductor integrated circuit (LSI, IC) is the cause. By checking these characteristics in advance, it is possible to add the countermeasure components or circuits ahead of time, and so the need for re-prototyping due to EMC after fabrication
of the product (set) board is reduced. This may appear to be an inconvenient detour, but such measures result in advance prevention of EMC problems.
Thank you very much for your attention.
【Download Documents】 Switching Power Supply Basic of EMC and Noise Countermeasures
This is a handbook on the basics of EMC (electromagnetic compatibility) and noise countermeasures for switching power supplies. Based on the understanding of the basics of noise, it explains the noise countermeasures using capacitors and inductors in switching power supplies.
Engineer Column
-
Motor Current and Regeneration Current When Using a Single MOSFET in PWM Driving
-
Five Engineers Talk About New Medium-Power Device Products: Part 1 Development of Bipolar Transistors for Gate Driving in Inverter Circuits for xEVs
- Part 2 Fifth-Generation -40 V/-60 V P-channel Power MOSFETs with Greatly Reduced On-Resistance
- Part 3 Super junction MOSFETs Achieve Low On-Resistance, Fast Switching with High 650 V Voltage Rating
- Part 4 Power Diodes Achieve Improved Heat Dissipation Performance, Compactness through Adoption of PMDE Package
- Part 5 The DFN2020WF Package, Developed for External MOSFETs for Automotive Primary Power Supply ICs
-
Evolution and Kinds of Motors
- Features and Selective Use of Sensored and Sensorless Driving of Brushless Motors
- The Role of Brushless Motor Position Sensors and Notes on Their Placement
- Absolute Maximum Ratings of Motor Drivers
- Output Current of Motor Drivers in Actual Use
- Method of Calculating the Power Consumption of a Brushed Motor Driver: Part 1
- Method of Calculating the Power Consumption of a Brushed Motor Driver: Part 2
- Methods for Easily Driving Brushed DC Motors
- Motor Constant-Current Operation through PWM Driving
- Methods and Differences in Current Regeneration for PWM Driving of Brushed Motors
- Conditions for the Maximum Flow of Current in a Motor
- Power Consumption when Current is Regenerated in a Parasitic Diode of a Motor Driver Output Transistor
- Relations between Load Torque, Rotation Rate, and Motor Current of Brushed DC Motors
- PWM Driving of Motors: Relationship between PWM Period and Electrical Time Constant of the Motor
-
Highly Efficient Motor Driving is the Key to the EV Revolution
-
Harmonizing Circuit Design and EMC Design: Introduction
- Part 2 Summary of Semiconductors (2) Semiconductor Integrated Circuits (LSIs, ICs)
- Part 3 Summary of Semiconductors (3) Semiconductor Integrated Circuit (LSI, IC) Modules
- Part 4 Product Specifications (1) Product Specifications of Semiconductor Integrated Circuits
- Part 5 Product Specifications (2) ?How to Read Product Specifications
- Part 6 Product Specifications (3) Examples of General EMC Evaluation Indexes
- Part 7 Evaluation Circuits and Boards (1) Using Evaluation Boards
- Part 8 Evaluation Circuits and Boards (2) Handling of Ground Wires (GND)
- Part 9 Evaluation Circuits and Boards (3) Electromagnetic Interference (EMI) and Electromagnetic Susceptibility (EMS)
- Part 10 Websites (1) The Latest Information, Introduction of Major Products, Product Specs
- Part 11 Websites (2) Application Notes and Design Models
- Part 12 Websites (3) Design Support Tools
- Part 13 EMC Overview (1) What is Electromagnetic Compatibility?
- Part 14 EMC Overview (2) What is Electromagnetic Compatibility?
- Part 15 EMC Overview (3) What is Electromagnetic Compatibility?
- Part 16 EMC Calculation Methods and EMC Simulations (1): Overview of Calculation Methods
- Part 17 EMC Calculation Methods and EMC Simulations (2): Trial Calculation of Conducted Emissions (CE)
- Part 18 EMC Calculation Methods and EMC Simulations (3): Trial Calculation of Radiated Emissions (RE)
- Part 19 EMC Calculation Methods and EMC Simulations (4): Trial Calculation of Conducted Immunity (CI)
- Part 20 EMC Calculation Methods and EMC Simulations (5): Trial Calculation of Conducted Immunity (CI)
- Part 21 EMC Calculation Methods and EMC Simulations (6): Trial Calculation of Radiated Immunity (RI)
- Part 22 EMC Calculation Methods and EMC Simulations (7): Graphical User Interfaces (GUIs)
- Part 23 EMC Calculation Methods and EMC Simulations (8): Three-Dimensional (3D) Plots
- Part 24 EMC Calculation Methods and EMC Simulations (9): GNU Tools Used in Calculation Methods
- Part 1 Summary of Semiconductors (1) Transistors and Diodes