Engineer Column
Harmonizing Circuit Design and EMC DesignPart 23 EMC Calculation Methods and EMC Simulations (8): Three-Dimensional (3D) Plots
2024.04.10
Hello! Inagaki of ROHM here.
In this 23rd installment I will again change the focus a bit, to talk about three-dimensional (3D) plots that are actually used in simulations and calculations of electromagnetic compatibility (EMC).
In order to execute circuit analysis and electromagnetic field analysis and ultimately determine conformance to an electromagnetic compatibility (EMC) standard, I think we will need to use two-dimensional plots to compare standard limiting values with calculated predictive values. For example, when an EMC countermeasure has been implemented, the frequency bands in which there is conformance to the limit values can be identified at a glance. However, in order to determine the frequency bands in which an EMC countermeasure is effective, and the extent of the effect, it will be necessary to compare a two-dimensional plot from prior to the EMC countermeasure with the two-dimensional plot that results after the EMC countermeasure has been applied. A three-dimensional plot (fence plot) is one method of displaying both these at once. Let’s take a look at an actual plot, programmed using GnuPlot (open source)!

(a)

(b)
Three-dimensional (3D) plot obtained using GnuPlot, and 3 meters method of the CISPR32 (formerly 22) standard
This is a calculated prediction result using the CISPR32 (formerly 22) standard 3 meters method.
In the plot screen in (a), red denotes calculated values and white indicates measured values; the two sequences in the background are results prior to an EMC countermeasure, and the two sequences in the foreground are for after applying the EMC countermeasure; green lines indicate standard limit values. All the necessary data can be displayed on a single plot. The screen can be freely rotated using mouse operations, so that the plots can be studied from any desired angle.
The plot in (b) is shown shifted once from the frequency axis by 90°. The thin red lines (calculated values) and thin white lines (measured values) are results prior to the EMC countermeasure, while the thick red lines (calculated) and thick white lines (measured) are results after EMC countermeasure application. In this example, we see that the EMC countermeasure is more effective at lower frequencies.
In this way, calculated predictions can be variously inspected in their entirety, and can be used to examine the directionality of an EMC countermeasure. Three-dimensional (3D) plots are automatically displayed for each calculated prediction of an electromagnetic compatibility (EMC) standard.
The GnuPlot tool is often used for two-dimensional (2D) plots, but the three-dimensional (3D) plot command is also a standard feature. Shell scripts can be utilized to expand the range of application by very simple means; an example is presented below.
Example of three-dimensional (3D) plot generation using GnuPlot
(click on the image to enlarge)
In this script example, the set command declares detailed settings for display options. A three-dimensional (3D) plot is generated using the splot command. It may seem that the script has many lines, but if one understands the syntax, it will probably just look like a collection of simple commands. Simply by providing these commands in such a shell script, plots can be displayed instantly and effortlessly. Please give shell scripts a try.
Thank you again for your kind attention.
【Download Documents】 Elementary EMC for Circuit Designers Working on EMC Issues
This handbook is designed to give designers who are going to work on EMC an idea of what EMC is. It promotes a sensible understanding of the relationship between EMC and the three perspectives of semiconductor devices, product specifications, and circuits and boards.
Engineer Column
-
Motor Current and Regeneration Current When Using a Single MOSFET in PWM Driving
-
Five Engineers Talk About New Medium-Power Device Products: Part 1 Development of Bipolar Transistors for Gate Driving in Inverter Circuits for xEVs
- Part 2 Fifth-Generation -40 V/-60 V P-channel Power MOSFETs with Greatly Reduced On-Resistance
- Part 3 Super junction MOSFETs Achieve Low On-Resistance, Fast Switching with High 650 V Voltage Rating
- Part 4 Power Diodes Achieve Improved Heat Dissipation Performance, Compactness through Adoption of PMDE Package
- Part 5 The DFN2020WF Package, Developed for External MOSFETs for Automotive Primary Power Supply ICs
-
Evolution and Kinds of Motors
- Features and Selective Use of Sensored and Sensorless Driving of Brushless Motors
- The Role of Brushless Motor Position Sensors and Notes on Their Placement
- Absolute Maximum Ratings of Motor Drivers
- Output Current of Motor Drivers in Actual Use
- Method of Calculating the Power Consumption of a Brushed Motor Driver: Part 1
- Method of Calculating the Power Consumption of a Brushed Motor Driver: Part 2
- Methods for Easily Driving Brushed DC Motors
- Motor Constant-Current Operation through PWM Driving
- Methods and Differences in Current Regeneration for PWM Driving of Brushed Motors
- Conditions for the Maximum Flow of Current in a Motor
- Power Consumption when Current is Regenerated in a Parasitic Diode of a Motor Driver Output Transistor
- Relations between Load Torque, Rotation Rate, and Motor Current of Brushed DC Motors
- PWM Driving of Motors: Relationship between PWM Period and Electrical Time Constant of the Motor
-
Highly Efficient Motor Driving is the Key to the EV Revolution
-
Harmonizing Circuit Design and EMC Design: Introduction
- Part 2 Summary of Semiconductors (2) Semiconductor Integrated Circuits (LSIs, ICs)
- Part 3 Summary of Semiconductors (3) Semiconductor Integrated Circuit (LSI, IC) Modules
- Part 4 Product Specifications (1) Product Specifications of Semiconductor Integrated Circuits
- Part 5 Product Specifications (2) ?How to Read Product Specifications
- Part 6 Product Specifications (3) Examples of General EMC Evaluation Indexes
- Part 7 Evaluation Circuits and Boards (1) Using Evaluation Boards
- Part 8 Evaluation Circuits and Boards (2) Handling of Ground Wires (GND)
- Part 9 Evaluation Circuits and Boards (3) Electromagnetic Interference (EMI) and Electromagnetic Susceptibility (EMS)
- Part 10 Websites (1) The Latest Information, Introduction of Major Products, Product Specs
- Part 11 Websites (2) Application Notes and Design Models
- Part 12 Websites (3) Design Support Tools
- Part 13 EMC Overview (1) What is Electromagnetic Compatibility?
- Part 14 EMC Overview (2) What is Electromagnetic Compatibility?
- Part 15 EMC Overview (3) What is Electromagnetic Compatibility?
- Part 16 EMC Calculation Methods and EMC Simulations (1): Overview of Calculation Methods
- Part 17 EMC Calculation Methods and EMC Simulations (2): Trial Calculation of Conducted Emissions (CE)
- Part 18 EMC Calculation Methods and EMC Simulations (3): Trial Calculation of Radiated Emissions (RE)
- Part 19 EMC Calculation Methods and EMC Simulations (4): Trial Calculation of Conducted Immunity (CI)
- Part 20 EMC Calculation Methods and EMC Simulations (5): Trial Calculation of Conducted Immunity (CI)
- Part 21 EMC Calculation Methods and EMC Simulations (6): Trial Calculation of Radiated Immunity (RI)
- Part 22 EMC Calculation Methods and EMC Simulations (7): Graphical User Interfaces (GUIs)
- Part 23 EMC Calculation Methods and EMC Simulations (8): Three-Dimensional (3D) Plots
- Part 24 EMC Calculation Methods and EMC Simulations (9): GNU Tools Used in Calculation Methods
- Part 1 Summary of Semiconductors (1) Transistors and Diodes
