Engineer Column
Five Engineers Talk About New Medium-Power Device ProductsPart 3 Super junction MOSFETs Achieve Low On-Resistance, Fast Switching with High 650 V Voltage Rating
2022.02.24
Hello! I am Onodera of ROHM. I’m in charge of the development of new high-voltage MOSFET products. In this article, I’d like to talk about our newly developed high-voltage super junction MOSFETs.
First, a few words about high-voltage MOSFETs. At ROHM, MOSFETs having a drain-source voltage rating between 500 V and 900 V are classified as high-voltage MOSFETs. High-voltage MOSFETs are mainly used as switching elements in the power supply circuits of various electrical products such as home appliances and personal computers, and in inverter circuits for refrigerators, washing machines, air conditioners, and the like. They are a key item in the switching-type power conversion circuits that can be said to be essential for the trend toward power saving of recent years.
The elements we have just developed are a lineup of 650 V super junction MOSFETs that we call the “R65xxKNX3 series”. As the package, they use the TO-220AB, which is the standard package type for power MOSFETs. The TO-220AB package affords superior heat dissipation because the metal pad (heat-dissipating fins) on which the element sits is exposed on the rear side of the package, and is well-suited to power supply applications handling large amounts of power such as server power supplies with their considerable heat generation.

Fig. 1. A TO-220AB package
Features of the R65xxKNX3 series include the achievement of a low on-resistance and fast switching, even with a 650 V voltage rating. This is due to the adoption of a super junction structure. Discrete components such as MOSFETs are individual elements, and so performance depends directly on the processes and structures used. Here the discussion turns to element processes and structures; we will use diagrams to explain the most important points. On the left in Fig. 2 is the planar structure used in conventional elements; shown on the right is the super junction structure used in these new elements.

Fig. 2. Planar structure (left) and super junction structure (right)
Next, Fig. 3 shows the difference in the widening of the depletion layer when a voltage is applied in each case. The depletion layer is closely related to the rated voltage.
Fig. 3. Difference in the widening of the depletion layer for a planar structure (left) and a super junction structure (right)
In a planar-structure device, the depletion layer expands in the depth direction when a voltage is applied, and so if the impurity concentration is raised in order to lower the on-resistance, the depletion layer width is decreased, and a high rated voltage cannot be maintained. In contrast, in an element with a super junction structure, column-shape P layers are arranged in the drift layer, which is an N layer, so that when a voltage is applied the depletion layer widens laterally, and a depletion layer can be formed over the depth of the column-shape P layers (called P columns). As a result, a high rated voltage can be maintained even when the impurity concentration in the drift layer is raised in order to lower the on-resistance, so that a high rated voltage and a low on-resistance can both be attained.
Further, a super junction structure is less capacitive than a planar structure, so that switching losses can also be reduced. Well then, let’s introduce the actual product lineup. Five models are provided, with on-resistances of from 98 mΩ to 280 mΩ (Typ.), enabling use in a wide range of applications. (Click on part numbers in the table to access pages with details for the product in question.)

Finally, a few words about future plans. ROHM has just released a new series of products, but we are already working to develop next-generation products. We are aiming at next-generation product with even lower on-resistances, and have set a target of an on-resistance that is 40% lower per unit chip area. In order to protect our global environment, greater energy conservation and enhanced efficiency are needed; and as one step in this direction, I think that, as mentioned at the outset, improved performance for switching elements is extremely important.
I hope you will find time for the next article in this series.
【Download Documents】 Silicon Power Devices Application Examples Utilizing the Merits
ROHM’s seminar materials provided at the seminar venue. Silicon base power devices continue its evolution for the market demands of product power saving and efficiency enhancing. Basic knowledge to selection methods for diodes and MOSFETs, the latest device properties, and application examples are described.
Engineer Column
-
Motor Current and Regeneration Current When Using a Single MOSFET in PWM Driving
-
Five Engineers Talk About New Medium-Power Device Products: Part 1 Development of Bipolar Transistors for Gate Driving in Inverter Circuits for xEVs
- Part 2 Fifth-Generation -40 V/-60 V P-channel Power MOSFETs with Greatly Reduced On-Resistance
- Part 3 Super junction MOSFETs Achieve Low On-Resistance, Fast Switching with High 650 V Voltage Rating
- Part 4 Power Diodes Achieve Improved Heat Dissipation Performance, Compactness through Adoption of PMDE Package
- Part 5 The DFN2020WF Package, Developed for External MOSFETs for Automotive Primary Power Supply ICs
-
Evolution and Kinds of Motors
- Features and Selective Use of Sensored and Sensorless Driving of Brushless Motors
- The Role of Brushless Motor Position Sensors and Notes on Their Placement
- Absolute Maximum Ratings of Motor Drivers
- Output Current of Motor Drivers in Actual Use
- Method of Calculating the Power Consumption of a Brushed Motor Driver: Part 1
- Method of Calculating the Power Consumption of a Brushed Motor Driver: Part 2
- Methods for Easily Driving Brushed DC Motors
- Motor Constant-Current Operation through PWM Driving
- Methods and Differences in Current Regeneration for PWM Driving of Brushed Motors
- Conditions for the Maximum Flow of Current in a Motor
- Power Consumption when Current is Regenerated in a Parasitic Diode of a Motor Driver Output Transistor
- Relations between Load Torque, Rotation Rate, and Motor Current of Brushed DC Motors
- PWM Driving of Motors: Relationship between PWM Period and Electrical Time Constant of the Motor
-
Highly Efficient Motor Driving is the Key to the EV Revolution
-
Harmonizing Circuit Design and EMC Design: Introduction
- Part 2 Summary of Semiconductors (2) Semiconductor Integrated Circuits (LSIs, ICs)
- Part 3 Summary of Semiconductors (3) Semiconductor Integrated Circuit (LSI, IC) Modules
- Part 4 Product Specifications (1) Product Specifications of Semiconductor Integrated Circuits
- Part 5 Product Specifications (2) ?How to Read Product Specifications
- Part 6 Product Specifications (3) Examples of General EMC Evaluation Indexes
- Part 7 Evaluation Circuits and Boards (1) Using Evaluation Boards
- Part 8 Evaluation Circuits and Boards (2) Handling of Ground Wires (GND)
- Part 9 Evaluation Circuits and Boards (3) Electromagnetic Interference (EMI) and Electromagnetic Susceptibility (EMS)
- Part 10 Websites (1) The Latest Information, Introduction of Major Products, Product Specs
- Part 11 Websites (2) Application Notes and Design Models
- Part 12 Websites (3) Design Support Tools
- Part 13 EMC Overview (1) What is Electromagnetic Compatibility?
- Part 14 EMC Overview (2) What is Electromagnetic Compatibility?
- Part 15 EMC Overview (3) What is Electromagnetic Compatibility?
- Part 16 EMC Calculation Methods and EMC Simulations (1): Overview of Calculation Methods
- Part 17 EMC Calculation Methods and EMC Simulations (2): Trial Calculation of Conducted Emissions (CE)
- Part 18 EMC Calculation Methods and EMC Simulations (3): Trial Calculation of Radiated Emissions (RE)
- Part 19 EMC Calculation Methods and EMC Simulations (4): Trial Calculation of Conducted Immunity (CI)
- Part 20 EMC Calculation Methods and EMC Simulations (5): Trial Calculation of Conducted Immunity (CI)
- Part 21 EMC Calculation Methods and EMC Simulations (6): Trial Calculation of Radiated Immunity (RI)
- Part 22 EMC Calculation Methods and EMC Simulations (7): Graphical User Interfaces (GUIs)
- Part 23 EMC Calculation Methods and EMC Simulations (8): Three-Dimensional (3D) Plots
- Part 24 EMC Calculation Methods and EMC Simulations (9): GNU Tools Used in Calculation Methods
- Part 1 Summary of Semiconductors (1) Transistors and Diodes