Transistors|Evaluation
Guidelines Relating to Operation of Switching Elements Under Heavy Loading
2021.10.27
Points of this article
・Under heavy loading, when trr is long, there is the possibility of erroneous turn-on of a parasitic bipolar transistor upon turn-off of a leading leg, resulting in MOSFET failure.
・In a PSFB circuit, the bias on a body diode during recovery is substantially 0 V, so that discharging of charge is slow, and consequently trr is longer.
・In a PSFB circuit, it is important that MOSFETs with small trr values be used.
・Even fast-recovery type SJ MOSFETs have different performance parameters depending on the manufacturer and the series, so careful examination is necessary when selecting a device.
When, under heavy loading, the recovery time trr of the body diode of a MOSFET is long and current remains, there is the possibility that a parasitic bipolar transistor may erroneously turn on while the MOSFET in a leading leg is turned off, causing failure of the MOSFET. This occurs because the parasitic bipolar transistor spontaneously turns on (erroneous turn-on) due to a charging current flowing to the drain-source capacitance CDS that occurs at turn-off, so that a large current flows momentarily.
In inverters and other circuits, in a state in which a forward current is flowing through the body diode of a MOSFET, by applying a high-voltage reverse bias, the charge in the body diode (Qrr) can be forcibly discharged rapidly. The time required for this discharge is trr, and so as a result, trr is shortened.
On the other hand, in a PSFB circuit, because the bias applied to a body diode during recovery is substantially 0 V, discharging of charge is slow, and consequently trr is longer. The diagram below shows in summary the VDS, ID, and recovery current of a leading-leg MOSFET.
When trr becomes longer, the current occurring due to recovery shifts as indicated by the red dashed line in the diagram. That is, charge remains in the MOSFET when turned off, current flows more readily, and erroneous turn-on of the parasitic bipolar transistor tends to occur.

| t0 to t1: | Discharge from MOSFET output capacitor, forward current begins to flow through body diode |
|---|---|
| t1 to t3: | Interval during which body diode is conducting |
| t1 to t5: | MOSFET turns on, on state interval |
| t3 to t4: | Interval during which body diode recovery current flows; When trr is long, this interval is longer |
| t5 to t6: | MOSFET turns off. At this time, if trr is long, erroneous turn-on of the parasitic bipolar transistor tends to occur, and the MOSFET fails |
For reasons such as this, MOSFETs with a short trr must be used in a PSFB circuit. Quite simply, the smaller the value of trr, the more effective. SJ MOSFETs are devices on the market with a short trr and which feature fast recovery, but parameters relating to trr differ depending on the manufacturer and the series, and so thorough study is required to select an appropriate device.
Even in lagging-leg MOSFETs, there is the possibility of erroneous turn-on of the parasitic bipolar transistor occurring at turn-off. However, as explained when discussing PSFB circuit operation, because the interval during which ID is positive is long compared with leading legs, the effect of trr is not so great, and MOSFET failure due to erroneous turn-on of the parasitic bipolar transistor occurs less readily in lagging legs. A summary diagram of the recovery current similar to that for a leading leg is shown below.

| t0 to t1: | Discharge from MOSFET output capacitor, forward current begins to flow through body diode |
|---|---|
| t0 to t2: | Interval during which body diode is conducting |
| t1 to t4: | MOSFET turns on, on state interval |
| t2 to t3: | Interval during which body diode recovery current flows; When trr is long, this interval is longer |
| t4 to t5: | MOSFET turns off. Compared with leading legs, there is little influence from recovery, so that erroneous turn-on of the parasitic bipolar transistor does not readily occur. |
\
Transistors
Basic
-
Basics of Transistors
- Transistor Fundamentals: Structure, Types, and Operating Principles
- Bipolar Junction Transistor (BJT) Basics: Operation and Applications (NPN & PNP)
- NPN Transistor: Low-Side Switch Fundamentals
- PNP Transistor: High-Side Switch Fundamentals
- MOSFET Basics: Parasitic Capacitance, Gate Charge, Miller Region, and Threshold Voltage
- What is a Digital Transistor?
- Digital Transistor Selection
- ON Resistance
- How to select<Selecting Transistors to Ensure Safe Operation>
- Junction Temperature <Calculating Transistor Chip Temperature>
- What is a Load Switch?
-
Basics of MOSFETs
- What are MOSFETs? – MOSFET Switching Characteristics and Temperature Characteristics
- What are MOSFETs? – Super-junction MOSFET
- What are MOSFETs? – Types and Features of High Voltage Super-Junction MOSFET
- What are MOSFETs? – Fast trr SJ-MOSFET:PrestoMOS™
- MOSFET Thermal Resistance and Power Dissipation: Packages Capable of Back-Surface Heat Dissipation
- Introduction
-
Confirming the Suitability of a Transistor in Actual Operation – Introduction
- Confirmation of the Chip Temperature
- Confirmation of Suitability in Actual Operation and Preparations
- Confirmation that Absolute Maximum Ratings are Satisfied
- Confirmation that Operation is within the SOA (Safe Operating Area)
- Confirmation that Operation is within the SOA Derated at the Actual Operating Temperature
- Confirmation that Average Power Consumption is within the Rated Power
- Summary
- Summary
Evaluation
-
The Importance of the Recovery Characteristics of Primary-side Switching Elements in LLC Converters -Introduction-
- Basic Configuration of an LLC Converter
- Features of LLC Converter Operation
- Basic Operation of LLC Converters
- Importance of MOSFET Recovery Characteristics for Off-Resonance of LLC Converters
- The Importance of the Recovery Characteristics of Primary-side Switching Elements in LLC Converters ーSummaryー
-
The Importance of the Reverse Recovery Characteristics of Switching Elements in Inverter Circuits -Introduction-
- Types of Inverter Circuits and Energization Methods
- Basic Operation of 3-Phase Modulation Inverter Circuits
- Comparison of Losses in a PrestoMOS™ MOSFET and a Standard SJ MOSFET Using Double-Pulse Tests (Actual Measurement Results)
- Comparison of Efficiency of a PrestoMOS™ MOSFET and a Standard SJ MOSFET in a 3-Phase Modulation Inverter Circuit (Simulations)
- The Importance of the Reverse Recovery Characteristics of Switching Elements in Inverter Circuits -Summary-
- Mechanisms of MOSFET Destruction
- About Double-Pulse Tests
-
Improving the Power Conversion Efficiency of Phase Shift Full Bridge Circuits – Introduction
- Basic Configuration of a PSFB Circuit
- Basic Operation of PSFB Circuits
- Guidelines Relating to Operation of Switching Elements Under Light Loading
- Guidelines Relating to Operation of Switching Elements Under Heavy Loading
- Evaluation of Efficiency
- Improving the Power Conversion Efficiency of Phase Shift Full Bridge Circuit – Summary –