Transistors|Evaluation
Improving the Power Conversion Efficiency of Phase Shift Full Bridge Circuits – Introduction
2022.04.22
In recent years, power supplies for servers and on-board chargers have been required to deliver even higher power. Full bridge circuits are often used for such high-power power supplies, and in particular, phase shift full bridge (PSFB) circuits are capable of zero voltage switching (ZVS) operation when switching devices such as super junction MOSFETs (SJ MOSFETs) and IGBTs are turned on. Zero Voltage Switching (ZVS) operation is possible to reduce switching losses and thus handle higher power. However, as power supplies become more powerful, improving efficiency becomes a major issue. Generally, even if the efficiency is the same, the loss itself will be higher for high-power power supplies, so as high efficiency as possible is desirable.
The following sections of this chapter explain the necessity of a high-speed recovery type SJ MOSFET based on the circuit operation when an SJ MOSFET is used in a PSFB circuit. In addition, efficiency comparisons of SJ MOSFETs with different recovery characteristics will be performed to confirm the importance of recovery characteristics in PSFB circuits.
- ・Basic Configuration of a PSFB Circuit
- ・Basic Operation of PSFB Circuits
- ・Guidelines Relating to Operation of Switching Elements Under Light Loading
- ・Guidelines Relating to Operation of Switching Elements Under Heavy Loading
- ・Evaluation of Efficiency
- ・Improving the Power Conversion Efficiency of Phase Shift Full Bridge Circuit – Summary –
Transistors
Basic
-
Basics of Transistors
- Transistor Fundamentals: Structure, Types, and Operating Principles
- Bipolar Junction Transistor (BJT) Basics: Operation and Applications (NPN & PNP)
- NPN Transistor: Low-Side Switch Fundamentals
- PNP Transistor: High-Side Switch Fundamentals
- What is a Digital Transistor?
- Digital Transistor Selection
- ON Resistance
- Total Gate Charge
- How to select<Selecting Transistors to Ensure Safe Operation>
- Junction Temperature <Calculating Transistor Chip Temperature>
- What is a Load Switch?
-
Basics of MOSFETs
- What are MOSFETs? – MOSFET Parasitic Capacitance and Its Temperature Characteristic
- What are MOSFETs? – MOSFET Switching Characteristics and Temperature Characteristics
- What are MOSFETs? – MOSFET Threshold Values, ID-VGS Characteristics, and Temperature Characteristics
- What are MOSFETs? – Super-junction MOSFET
- What are MOSFETs? – Types and Features of High Voltage Super-Junction MOSFET
- What are MOSFETs? – Fast trr SJ-MOSFET:PrestoMOS™
- MOSFET Thermal Resistance and Power Dissipation: Packages Capable of Back-Surface Heat Dissipation
- Introduction
-
Confirming the Suitability of a Transistor in Actual Operation – Introduction
- Confirmation of the Chip Temperature
- Confirmation of Suitability in Actual Operation and Preparations
- Confirmation that Absolute Maximum Ratings are Satisfied
- Confirmation that Operation is within the SOA (Safe Operating Area)
- Confirmation that Operation is within the SOA Derated at the Actual Operating Temperature
- Confirmation that Average Power Consumption is within the Rated Power
- Summary
- Summary
Evaluation
-
The Importance of the Recovery Characteristics of Primary-side Switching Elements in LLC Converters -Introduction-
- Basic Configuration of an LLC Converter
- Features of LLC Converter Operation
- Basic Operation of LLC Converters
- Importance of MOSFET Recovery Characteristics for Off-Resonance of LLC Converters
- The Importance of the Recovery Characteristics of Primary-side Switching Elements in LLC Converters ーSummaryー
-
The Importance of the Reverse Recovery Characteristics of Switching Elements in Inverter Circuits -Introduction-
- Types of Inverter Circuits and Energization Methods
- Basic Operation of 3-Phase Modulation Inverter Circuits
- Comparison of Losses in a PrestoMOS™ MOSFET and a Standard SJ MOSFET Using Double-Pulse Tests (Actual Measurement Results)
- Comparison of Efficiency of a PrestoMOS™ MOSFET and a Standard SJ MOSFET in a 3-Phase Modulation Inverter Circuit (Simulations)
- The Importance of the Reverse Recovery Characteristics of Switching Elements in Inverter Circuits -Summary-
- Mechanisms of MOSFET Destruction
- About Double-Pulse Tests
-
Improving the Power Conversion Efficiency of Phase Shift Full Bridge Circuits – Introduction
- Basic Configuration of a PSFB Circuit
- Basic Operation of PSFB Circuits
- Guidelines Relating to Operation of Switching Elements Under Light Loading
- Guidelines Relating to Operation of Switching Elements Under Heavy Loading
- Evaluation of Efficiency
- Improving the Power Conversion Efficiency of Phase Shift Full Bridge Circuit – Summary –