Transistors|Basic
What are MOSFETs? – MOSFET Switching Characteristics and Temperature Characteristics
2017.03.09
Points of this article
・MOSFET switching characteristics that are generally provided include the turn-on delay time, rise time, turn-off delay time, and fall time.
・Switching characteristics are greatly affected by the measurement conditions and measurement circuit, and so the suggested conditions should be confirmed.
・Switching characteristics are affected hardly at all by changes in temperature.
In the previous session, we explained MOSFET parasitic capacitances. This time, we will discuss the switching characteristics of MOSFETs.
MOSFET Switching Characteristics
In power conversion, a MOSFET is essentially used as a switch. As MOSFET switching characteristics, the turn-on delay time Td(on), rise time tr, turn-off delay time td(off), and fall time tf are generally indicated. The following data is excerpted from the datasheet for the Nch 600V 4A MOSFET F6004KNX, which features a low turn-on resistance and fast switching. The names and symbols of these parameters may differ somewhat among manufacturers. For example, the turn-on/off delay time may be called the on/off delay time, and the rise/fall time may be the rising/falling time, and so on.

These parameters related to switching are greatly affected by the signal source impedance and drain load resistance RL of the measurement circuit. Hence, reference measurement conditions are stipulated and a measurement circuit is suggested. In general, as in the example above, the conditions for VDD, VGS, ID, RL, and RG are indicated on the datasheet. The suggested measurement circuit adopts the stipulated conditions.
In addition, there are time-related parameters as well; these parameters may stipulate the time from one event to another.
>Turn-on delay time: Time from 10% of the rise of VGS until 10% of the rise of VDS
>Rise time: Time from 10% to 90% of the rise of VDS
>Turn-off delay time: Time from 90% of the fall of VGS until 90% of the fall of VDS
>Fall time: Time from 90% to 10% of the fall of VDS
Here, the expressions “rise/fall” of VDS may seem reversed when thinking of a waveform, but the output is inverted, and so these expressions are used. For example, the turn-on time may be interpreted as “the time from when VGS has risen to 10%, until the MOSFET is 10% turned on”.
Temperature Characteristic of the Switching Characteristic
These switching times tend to increase slightly as the temperature rises, but since a temperature increase of 100°C results in a switching time increase of about 10%, the temperature dependence can be thought of as almost nil. Actual measurement examples are shown below.

Next, an explanation of ID-VGS characteristics is scheduled.
【Download Documents】 Basics of Si Power Devices
In this handbook, although there are so many types of power devices using Si semiconductors, the basic points are explained, focusing mainly on diodes and transistors for power supply applications. It also introduces the procedure and decision method for transistor selection when designing circuits, as well as application examples that utilize each characteristic and feature.
Transistors
Basic
-
Basics of Transistors
- Transistor Fundamentals: Structure, Types, and Operating Principles
- Bipolar Junction Transistor (BJT) Basics: Operation and Applications (NPN & PNP)
- NPN Transistor: Low-Side Switch Fundamentals
- PNP Transistor: High-Side Switch Fundamentals
- MOSFET Basics: Parasitic Capacitance, Gate Charge, Miller Region, and Threshold Voltage
- MOSFET On-Resistance (RDS(on))
- Super junction MOSFET (SJ MOSFET) Basics
- What is a Digital Transistor?
- Digital Transistor Selection
- Low-Side Switch Design: NPN Transistor Circuit Design
- How to select<Selecting Transistors to Ensure Safe Operation>
- Junction Temperature <Calculating Transistor Chip Temperature>
- What is a Load Switch?
- Basics of MOSFETs
- Introduction
-
Confirming the Suitability of a Transistor in Actual Operation – Introduction
- Confirmation of the Chip Temperature
- Confirmation of Suitability in Actual Operation and Preparations
- Confirmation that Absolute Maximum Ratings are Satisfied
- Confirmation that Operation is within the SOA (Safe Operating Area)
- Confirmation that Operation is within the SOA Derated at the Actual Operating Temperature
- Confirmation that Average Power Consumption is within the Rated Power
- Summary
- Summary
Evaluation
-
The Importance of the Recovery Characteristics of Primary-side Switching Elements in LLC Converters -Introduction-
- Basic Configuration of an LLC Converter
- Features of LLC Converter Operation
- Basic Operation of LLC Converters
- Importance of MOSFET Recovery Characteristics for Off-Resonance of LLC Converters
- The Importance of the Recovery Characteristics of Primary-side Switching Elements in LLC Converters ーSummaryー
-
The Importance of the Reverse Recovery Characteristics of Switching Elements in Inverter Circuits -Introduction-
- Types of Inverter Circuits and Energization Methods
- Basic Operation of 3-Phase Modulation Inverter Circuits
- Comparison of Losses in a PrestoMOS™ MOSFET and a Standard SJ MOSFET Using Double-Pulse Tests (Actual Measurement Results)
- Comparison of Efficiency of a PrestoMOS™ MOSFET and a Standard SJ MOSFET in a 3-Phase Modulation Inverter Circuit (Simulations)
- The Importance of the Reverse Recovery Characteristics of Switching Elements in Inverter Circuits -Summary-
- Mechanisms of MOSFET Destruction
- About Double-Pulse Tests
-
Improving the Power Conversion Efficiency of Phase Shift Full Bridge Circuits – Introduction
- Basic Configuration of a PSFB Circuit
- Basic Operation of PSFB Circuits
- Guidelines Relating to Operation of Switching Elements Under Light Loading
- Guidelines Relating to Operation of Switching Elements Under Heavy Loading
- Evaluation of Efficiency
- Improving the Power Conversion Efficiency of Phase Shift Full Bridge Circuit – Summary –