Transistors|Basic
ON Resistance
What is ON Resistance in Drain to Source?
The resistance value between the Drain and Source of a MOSFET during operation (ON) is called the ON Resistance (RDS(ON)). RDS(ON) is measured by evaluating the voltage drop from drain to source under specific conditions. The smaller this value is, the lower the (power) loss.
Electrical Characteristics Related to ON Resistance
In the case of a transistor, the power consumed is expressed by multiplying the Collector saturation voltage (VCE(sat)) by the Collector current (IC).
(Collector Loss PC) = (Collector Saturation Voltage VCE(sat)) x (Collector Current IC)
In contrast, the power consumption of a MOSFET involves the ON Resistance (RDS(on)) between the Drain and Source.
As a result, the power consumed by the MOSFET (PD) is expressed as the ON Resistance multiplied by the square of the Drain current (ID).
(Power Consumption PD) = (ON Resistance RDS(on)) x (Drain Current ID)2
This power is dissipated as heat. In general, the ON Resistance of a MOSFET is on the order of Ω or less, and the power consumed is typically lower than a conventional transistor. In other words, the amount of heat generated is less, making it easier to implement heat dissipation measures.

As shown on the graph at left (above), ON Resistance decreases as the Gate-Source voltage increases. The same Gate-Source voltage also changes with current.
Therefore, to calculate power loss it is necessary to use the ON Resistance after taking into consideration the Gate-Source voltage and Drain current. As can be seen from the graph at right (above), the ON Resistance also varies with the temperature, so care must be taken. According to Ohm’s Law, a lower RDS(ON) results in greater power efficiency, as less power is lost due to resistance.
ON Resistance Comparison and Positive Temperature Coefficient
Generally, the larger the chip size (surface area) of the MOSFET the smaller the ON resistance. The figure below compares the lowest level of ON Resistance for various compact packages. As the package size increases, the possible chip size also increases, resulting in lower ON resistance. ROHM offers a broad lineup of low ON-resistance products in a variety of package sizes. When selecting, please keep in mind that the larger the package size the lower the ON resistance.
It is important to note that RDS(ON) has a positive temperature coefficient, meaning it increases with rising temperature.

Click on the links below for the parametric search page for each package
DFN0604 (0.6×0.4mm)
DFN1006 (1.0×0.6mm)
DFN2020 (2.0×2.0mm)
It is important to note that the threshold voltage (VGS(th)) is critical for ensuring proper MOSFET operation in these packages. The gate-to-source voltage must be sufficiently exceeded to properly measure the device’s on-state resistance (RDS(on)).
【Download Documents】 Silicon Power Devices Application Examples Utilizing the Merits
ROHM's seminar materials provided at the seminar venue. Silicon base power devices continue its evolution for the market demands of product power saving and efficiency enhancing. Basic knowledge to selection methods for diodes and MOSFETs, the latest device properties, and application examples are described.
Transistors
Basic
-
Basics of Transistors
- Transistor Fundamentals: Structure, Types, and Operating Principles
- Bipolar Junction Transistor (BJT) Basics: Operation and Applications (NPN & PNP)
- NPN Transistor: Low-Side Switch Fundamentals
- PNP Transistor: High-Side Switch Fundamentals
- What is a Digital Transistor?
- Digital Transistor Selection
- ON Resistance
- Total Gate Charge
- How to select<Selecting Transistors to Ensure Safe Operation>
- Junction Temperature <Calculating Transistor Chip Temperature>
- What is a Load Switch?
-
Basics of MOSFETs
- What are MOSFETs? – MOSFET Parasitic Capacitance and Its Temperature Characteristic
- What are MOSFETs? – MOSFET Switching Characteristics and Temperature Characteristics
- What are MOSFETs? – MOSFET Threshold Values, ID-VGS Characteristics, and Temperature Characteristics
- What are MOSFETs? – Super-junction MOSFET
- What are MOSFETs? – Types and Features of High Voltage Super-Junction MOSFET
- What are MOSFETs? – Fast trr SJ-MOSFET:PrestoMOS™
- MOSFET Thermal Resistance and Power Dissipation: Packages Capable of Back-Surface Heat Dissipation
- Introduction
-
Confirming the Suitability of a Transistor in Actual Operation – Introduction
- Confirmation of the Chip Temperature
- Confirmation of Suitability in Actual Operation and Preparations
- Confirmation that Absolute Maximum Ratings are Satisfied
- Confirmation that Operation is within the SOA (Safe Operating Area)
- Confirmation that Operation is within the SOA Derated at the Actual Operating Temperature
- Confirmation that Average Power Consumption is within the Rated Power
- Summary
- Summary
Evaluation
-
The Importance of the Recovery Characteristics of Primary-side Switching Elements in LLC Converters -Introduction-
- Basic Configuration of an LLC Converter
- Features of LLC Converter Operation
- Basic Operation of LLC Converters
- Importance of MOSFET Recovery Characteristics for Off-Resonance of LLC Converters
- The Importance of the Recovery Characteristics of Primary-side Switching Elements in LLC Converters ーSummaryー
-
The Importance of the Reverse Recovery Characteristics of Switching Elements in Inverter Circuits -Introduction-
- Types of Inverter Circuits and Energization Methods
- Basic Operation of 3-Phase Modulation Inverter Circuits
- Comparison of Losses in a PrestoMOS™ MOSFET and a Standard SJ MOSFET Using Double-Pulse Tests (Actual Measurement Results)
- Comparison of Efficiency of a PrestoMOS™ MOSFET and a Standard SJ MOSFET in a 3-Phase Modulation Inverter Circuit (Simulations)
- The Importance of the Reverse Recovery Characteristics of Switching Elements in Inverter Circuits -Summary-
- Mechanisms of MOSFET Destruction
- About Double-Pulse Tests
-
Improving the Power Conversion Efficiency of Phase Shift Full Bridge Circuits – Introduction
- Basic Configuration of a PSFB Circuit
- Basic Operation of PSFB Circuits
- Guidelines Relating to Operation of Switching Elements Under Light Loading
- Guidelines Relating to Operation of Switching Elements Under Heavy Loading
- Evaluation of Efficiency
- Improving the Power Conversion Efficiency of Phase Shift Full Bridge Circuit – Summary –