Transistors|Evaluation
The Importance of the Recovery Characteristics of Primary-side Switching Elements in LLC Converters ーSummaryー
2024.06.12
The Importance of the Recovery Characteristics of Primary-side Switching Elements in LLC Converters ーSummaryー
LLC converters are normally in ZVS operation during turn-on, so that switching losses can be reduced. However, if off-resonance occurs, a shoot-through current flows due to the recovery current, so that switching losses increase, and in the worst case MOSFET destruction may result. In order to reduce the risk of such destruction, it is effective to select MOSFETs with excellent body diode recovery characteristics for use as primary-side switching elements, so as to reduce shoot-through currents.
Below are summarized the key points explained in the articles in this series, together with links to the articles.
Key Points of This Article
・LLC converters can be used to construct soft switching circuits using comparatively few components, and switching losses and voltage ringing can be reduced compared with hard switching methods.
・However, depending on the circuit input/output conditions, there is the concern that MOSFET switching elements may ultimately be destroyed.
・In this section, LLC converter circuit configurations and basic operation are first explained, and the importance of the recovery characteristics of primary-side MOSFETs in relation to off-resonance, which is a problem specific to LLC circuits, is described.
Basic Configuration of an LLC Converter
Key Points of This Article
・In an LLC converter, a series circuit of two inductors (L) and a capacitor (C) is formed.
・Because of the ZCS operation of the diodes used on the secondary side, recovery losses do not occur.
・As a result, when diodes with a low forward voltage VF are selected, losses can be reduced.
Features of LLC Converter Operation
Key Points of This Article
・Reduced switching losses are one advantage of LLC converters, but off-resonance may cause increased switching losses, possibly leading to MOSFET destruction.
・LLC converters use a PFM method to control the output voltage. Because the gain-frequency characteristic of an LLC has two resonance frequencies, operation is classified by the fsw into three operating regions.
Basic Operation of LLC Converters
Key Points of This Article
・LLC converters generally operate in region (2) where the gain is greater than 1 and MOSFET turn-on ZVS operation occurs.
・Circuit operation of an LLC converter in region (2) is divided into ten modes.
Importance of MOSFET Recovery Characteristics for Off-Resonance of LLC Converters
Key Points of This Article
・In an LLC converter, when there is deviation from the anticipated resonance condition, a shoot-through current occurs due to the recovery current in the MOSFET body diode, thus increasing switching losses and, in the worst case, culminating in MOSFET destruction.
・In order to reduce the risk of such destruction, a MOSFET having a body diode with excellent recovery characteristics should be selected, to reduce the shoot-through current value.
References
- ・Koichi Morita, “LLC 共振コンバータの設計,” 電源回路設計 2009, CQ 出版.
- ・W.S Choi, S.M Young, D.W Kim, “Analysis of MOSFET Failure Modes in LLC Resonant Converter,” INTELEC 2009, October 2009.
- ・W.S Choi, S.M Young, “Improving System Reliability Using FRFETR in LLC Resonant Converters,” PESC 2008, June 2008.
Transistors
Basic
-
Basics of Transistors
- Transistor Fundamentals: Structure, Types, and Operating Principles
- Bipolar Junction Transistor (BJT) Basics: Operation and Applications (NPN & PNP)
- NPN Transistor: Low-Side Switch Fundamentals
- PNP Transistor: High-Side Switch Fundamentals
- What is a Digital Transistor?
- Digital Transistor Selection
- ON Resistance
- Total Gate Charge
- How to select<Selecting Transistors to Ensure Safe Operation>
- Junction Temperature <Calculating Transistor Chip Temperature>
- What is a Load Switch?
-
Basics of MOSFETs
- What are MOSFETs? – MOSFET Parasitic Capacitance and Its Temperature Characteristic
- What are MOSFETs? – MOSFET Switching Characteristics and Temperature Characteristics
- What are MOSFETs? – MOSFET Threshold Values, ID-VGS Characteristics, and Temperature Characteristics
- What are MOSFETs? – Super-junction MOSFET
- What are MOSFETs? – Types and Features of High Voltage Super-Junction MOSFET
- What are MOSFETs? – Fast trr SJ-MOSFET:PrestoMOS™
- MOSFET Thermal Resistance and Power Dissipation: Packages Capable of Back-Surface Heat Dissipation
- Introduction
-
Confirming the Suitability of a Transistor in Actual Operation – Introduction
- Confirmation of the Chip Temperature
- Confirmation of Suitability in Actual Operation and Preparations
- Confirmation that Absolute Maximum Ratings are Satisfied
- Confirmation that Operation is within the SOA (Safe Operating Area)
- Confirmation that Operation is within the SOA Derated at the Actual Operating Temperature
- Confirmation that Average Power Consumption is within the Rated Power
- Summary
- Summary
Evaluation
-
The Importance of the Recovery Characteristics of Primary-side Switching Elements in LLC Converters -Introduction-
- Basic Configuration of an LLC Converter
- Features of LLC Converter Operation
- Basic Operation of LLC Converters
- Importance of MOSFET Recovery Characteristics for Off-Resonance of LLC Converters
- The Importance of the Recovery Characteristics of Primary-side Switching Elements in LLC Converters ーSummaryー
-
The Importance of the Reverse Recovery Characteristics of Switching Elements in Inverter Circuits -Introduction-
- Types of Inverter Circuits and Energization Methods
- Basic Operation of 3-Phase Modulation Inverter Circuits
- Comparison of Losses in a PrestoMOS™ MOSFET and a Standard SJ MOSFET Using Double-Pulse Tests (Actual Measurement Results)
- Comparison of Efficiency of a PrestoMOS™ MOSFET and a Standard SJ MOSFET in a 3-Phase Modulation Inverter Circuit (Simulations)
- The Importance of the Reverse Recovery Characteristics of Switching Elements in Inverter Circuits -Summary-
- Mechanisms of MOSFET Destruction
- About Double-Pulse Tests
-
Improving the Power Conversion Efficiency of Phase Shift Full Bridge Circuits – Introduction
- Basic Configuration of a PSFB Circuit
- Basic Operation of PSFB Circuits
- Guidelines Relating to Operation of Switching Elements Under Light Loading
- Guidelines Relating to Operation of Switching Elements Under Heavy Loading
- Evaluation of Efficiency
- Improving the Power Conversion Efficiency of Phase Shift Full Bridge Circuit – Summary –