Transistors|Evaluation
Improving the Power Conversion Efficiency of Phase Shift Full Bridge Circuit – Summary –
2022.09.07
table of contents
Here are summarized important points relating to operation and current paths in order to improve the efficiency of a PSFB circuit using SJ MOSFETs.
Under light loading
- ・Because establishment of ZVS operation is difficult, losses tend to occur at turn-on.
- ・In order to reduce these turn-on losses, the dead time must be adjusted to prevent shoot-through currents.
- ・By choosing MOSFETs with a good parasitic capacitance balance, shoot-through currents can be prevented.
- ・If gate threshold voltages are high, erroneous turn-on can be prevented.
Under heavy loading
- ・If the trr values of the body diodes of the MOSFETs are large, erroneous turn-on of the parasitic bipolar transistors in leading-leg MOSFETs become a concern.
- ・Hence MOSFETs with a small body diode trr must be used.
From the above, demands to be made of SJ MOSFETs used in a PSFB circuit are a fast recovery characteristic (trr), optimized parasitic capacitance balance of the MOSFETs, and a high gate threshold voltage.
In comparisons of efficiency using different fast recovery-type SJ MOSFETs, the R6020JNX (in the R60xxJNx series), a latest-generation PrestoMOS™ device, yielded the highest efficiency over all load ranges. This can be attributed to the fact that the recovery characteristic of PrestoMOS™ MOSFETs is among the best of fast-recovery SJ MOSFETs in the industry, and also to the fact that shoot-through currents do not flow readily owing to the high gate threshold voltage, while turn-off losses are reduced.
Below, links to each section in this chapter as well as key points of each are provided. Please refer to them for more detailed explanations.
Basic Configuration of a PSFB circuit
Key Points:
・Phase shift full bridge (PSFB) circuits make possible dramatic reductions in switching losses through zero-voltage switching (ZVS) operation of switching elements, and so can handle greater amounts of power.
・A PSFB switching circuit essentially consists of four switching elements (MOSFETs); the leakage inductance of a transformer is used as a resonance inductance necessary for ZVS operation.
・In order to extend the range of ZVS operation, there are cases in which an inductor is added in series. Here, a circuit with an added series inductor is assumed.
・In the basic switching operation, after the on/off states of Q1 and Q2 have been swapped, the on/off states of Q3 and Q4 are swapped after a certain phase lag.
・In general, the leg of Q1 and Q2 is called the “leading leg”, and the leg of Q3 and Q4 is the “lagging leg”.
Basic Operation of PSFB Circuits
Key Points:
・The operation states and current paths, represented as 14 different modes, should be understood.
・Differences in current waveforms occur due to differences in operation. MOSFET losses are different in the leading leg and the lagging leg, and different heat generation results, so that caution must be exercised in thermal design.
・From the equation for the condition for ZVS operation, it is seen that under light loading IL1?is small and so ZVS operation is not readily achieved, but as the load increases, ZVS operation is more easily realized.
Guidelines Relating to Operation of Switching Elements Under Light Loading
Key Points:
・Under light loading, currents are small, and the accumulated energy in LS is small, so that it is entirely possible that switching operation may begin without complete COSS charging/discharging, as a result of which ZVS operation is not possible, and MOSFET turn-on losses readily occur.
・Due to incomplete COSS charging/discharging, VDS may remain, and so in order to prevent shoot-through currents caused by upper/lower arm short-circuits, it is important that the dead time be set appropriately.
・Because a shoot-through current may flow depending on the capacitance ratio of CGD and CGS of a MOSFET, it is important that MOSFETs with an appropriate capacitance ratio be selected.
Guidelines Relating to Operation of Switching Elements Under Heavy Loading
Key Points:
・Under heavy loading, when trr is long, there is the possibility of erroneous turn-on of a parasitic bipolar transistor upon turn-off of a leading leg, resulting in MOSFET failure.
・In a PSFB circuit, the bias on a body diode during recovery is substantially 0 V, so that discharging of charge is slow, and consequently trr is longer.
・In a PSFB circuit, it is important that MOSFETs with small trr values be used.
・Even fast-recovery type SJ MOSFETs have different performance parameters depending on the manufacturer and the series, so careful examination is necessary when selecting a device.
Key Points:
・In efficiency comparisons, the best results were obtained for PrestoMOS™ devices.
・In order to enhance the efficiency of a PSFB circuit employing SJ MOSFETs, it is important to choose SJ MOSFETs having as small a trr value as possible as well as an excellent switching characteristic.
References [1] L.Saro, et al., “High-Voltage MOSFET Behavior I Soft-Switching Converter: Analysis and Reliability Improvements, ”International Tel-communication Conference, San Francisco, 1998.
Transistors
Basic
-
Basics of Transistors
- Transistor Fundamentals: Structure, Types, and Operating Principles
- Bipolar Junction Transistor (BJT) Basics: Operation and Applications (NPN & PNP)
- NPN Transistor: Low-Side Switch Fundamentals
- PNP Transistor: High-Side Switch Fundamentals
- What is a Digital Transistor?
- Digital Transistor Selection
- ON Resistance
- Total Gate Charge
- How to select<Selecting Transistors to Ensure Safe Operation>
- Junction Temperature <Calculating Transistor Chip Temperature>
- What is a Load Switch?
-
Basics of MOSFETs
- What are MOSFETs? – MOSFET Parasitic Capacitance and Its Temperature Characteristic
- What are MOSFETs? – MOSFET Switching Characteristics and Temperature Characteristics
- What are MOSFETs? – MOSFET Threshold Values, ID-VGS Characteristics, and Temperature Characteristics
- What are MOSFETs? – Super-junction MOSFET
- What are MOSFETs? – Types and Features of High Voltage Super-Junction MOSFET
- What are MOSFETs? – Fast trr SJ-MOSFET:PrestoMOS™
- MOSFET Thermal Resistance and Power Dissipation: Packages Capable of Back-Surface Heat Dissipation
- Introduction
-
Confirming the Suitability of a Transistor in Actual Operation – Introduction
- Confirmation of the Chip Temperature
- Confirmation of Suitability in Actual Operation and Preparations
- Confirmation that Absolute Maximum Ratings are Satisfied
- Confirmation that Operation is within the SOA (Safe Operating Area)
- Confirmation that Operation is within the SOA Derated at the Actual Operating Temperature
- Confirmation that Average Power Consumption is within the Rated Power
- Summary
- Summary
Evaluation
-
The Importance of the Recovery Characteristics of Primary-side Switching Elements in LLC Converters -Introduction-
- Basic Configuration of an LLC Converter
- Features of LLC Converter Operation
- Basic Operation of LLC Converters
- Importance of MOSFET Recovery Characteristics for Off-Resonance of LLC Converters
- The Importance of the Recovery Characteristics of Primary-side Switching Elements in LLC Converters ーSummaryー
-
The Importance of the Reverse Recovery Characteristics of Switching Elements in Inverter Circuits -Introduction-
- Types of Inverter Circuits and Energization Methods
- Basic Operation of 3-Phase Modulation Inverter Circuits
- Comparison of Losses in a PrestoMOS™ MOSFET and a Standard SJ MOSFET Using Double-Pulse Tests (Actual Measurement Results)
- Comparison of Efficiency of a PrestoMOS™ MOSFET and a Standard SJ MOSFET in a 3-Phase Modulation Inverter Circuit (Simulations)
- The Importance of the Reverse Recovery Characteristics of Switching Elements in Inverter Circuits -Summary-
- Mechanisms of MOSFET Destruction
- About Double-Pulse Tests
-
Improving the Power Conversion Efficiency of Phase Shift Full Bridge Circuits – Introduction
- Basic Configuration of a PSFB Circuit
- Basic Operation of PSFB Circuits
- Guidelines Relating to Operation of Switching Elements Under Light Loading
- Guidelines Relating to Operation of Switching Elements Under Heavy Loading
- Evaluation of Efficiency
- Improving the Power Conversion Efficiency of Phase Shift Full Bridge Circuit – Summary –