Transistors|Basic
What is a Digital Transistor?
A digital transistor integrates resistors to efficiently control switching.
Unlike conventional transistors that require external resistors, digital transistors integrate the resistors within the package, simplifying circuit design, reducing component count, and saving valuable board space.
They are commonly used in digital signal processing and control circuits, playing a crucial role in everyday electronic devices such as smartphones and home appliances.
Difference between IO and IC
IC: The maximum theoretical current that can flow through the constituent transistor
IO: The maximum current that can be used by a digital transistor

Explanation
In the case of the DTA/C series, the transistors that make up the digital transistor can handle currents up to 100mA.
This is defined as IC=100mA. Adding resistors R1 and R2 to this configured transistor makes it a digital transistor.
When attempting to flow IC=100mA through this digital transistor, the base current IB must be appropriately matched, which requires a higher input voltage Vin.
However, the maximum input voltage Vin(max) is defined by the power tolerance of the input resistor R1 (package power) according to the absolute maximum rating. Therefore, if IC=100mA is used, the current will exceed the rating, so the maximum current value that can flow through the digital transistor without exceeding Vin(max) is defined as IO.
As you may know, the absolute maximum ratings are defined as ‘two or more parameters that cannot be supplied simultaneously’, so there is no issue with indicating only IC, but to align with actual usage conditions, we deliberately include IO as well.
Based on the above, for circuit design considerations, IO becomes the absolute maximum rating.
Difference between GI and hFE
hFE: DC current gain of the configured transistor
GI: DC current gain of the digital transistor

Explanation
Both GI and hFE represent the emitter-grounded DC current gain.
A digital transistor is a standard transistor with on or two resistors connected to it.
Here, the DC current gain is the output current divided by the input current, so the amplification factor is not affected by the input resistor R1. Therefore, models with only an input resistor R1 expresses the gain using hFE, which will be equal to the hFE of the configured transistor.
However, when resistor R2 is added between E and B, the input current is divided between the current flowing through the configured transistor and current flowing through the E-B resistor R2.
As a result, the amplification factor decreases compared to when the transistor is used alone. This value is referred to as GI to distinguish it.
Variation in resistance due to temperature changes
VBE, hFE, R1, and R2 change with ambient temperature.
The temperature coefficient of hFE is approx. 0.5%/°C
The temperature coefficient of VBE is approx. -2mV/°C (with a variation range of -1.8mV/°C to -2.4mV/°C)

The temperature coefficient of R1 is shown in the following graph.

Regarding the low current region of the output voltage-output current characteristics (in the case of digital transistors)
The output voltage-output current characteristics of digital transistors are measured using the following method.
In the IO (low current region) no current flows through the Base of the configured transistor, causing the output voltage VO [VCE(sat)] to rise.

Measurement method: For DTC114EKA, it is measured at IO/Ii=20/1.
From Ii=IB+IR2, (IR2=VBE/10k=0.65V/10k=65μA)
IB=Ii-IR2=Ii-65μA, in other words, when II becomes less than or equal to 65μA, no current flows through IB and VO [VCE(sat)] increases.
As a result, VO cannot be measured in the low current region.

Switching operation of digital transistors
① Transistor Operation

To operate an NPN transistor, a voltage is applied as shown in Fig. 1.
In this circuit, a forward voltage is applied between the Base (B) and Emitter (E) to inject base current.
In other words, positive holes are injected into the Base (B) region.
When positive holes are injected into the Base (B) region, the free electrons from the Emitter (E) are attracted to the Base (B), but since the Base (B) region is very thin and a Collector voltage is applied, the free electrons pass through the Base (B) region and flow towards the Collector (C). As a result, current flows from the Collector (C) to the Emitter (E).
② Switching Operation

Transistor operation includes both amplification and switching functions.
For amplification, by flowing a Base current IB, the Collector current IC, which is amplified by a factor of hFE, flows.
In the active region, the output current is obtained by continuously controlling the Collector current with the input signal.
For switching, the transistor is used in an electrically saturated state when ON (reducing the Collector-Emitter saturation voltage).
The saturation region refers to a state where positive holes are excessively injected. When transitioning from this state to the cutoff region (turning OFF the input pulse), the excess positive holes escape from the Base region to the Base terminal. The Collector current continues to flow until the holes in the Base region are depleted. This time is called tstg (OFF time).
The faster the positive holes in the Base region are removed, the shorter the OFF time (tstg). In the case of a digital transistor, during the OFF state, the escape path for the positive holes in the Base region is through the parallel connection of R1 and R2. Here, if R1 is constant, selecting a smaller R2 can shorten the OFF time.
Transistors
Basic
-
Basics of Transistors
- Transistor Fundamentals: Structure, Types, and Operating Principles
- Bipolar Junction Transistor (BJT) Basics: Operation and Applications (NPN & PNP)
- NPN Transistor: Low-Side Switch Fundamentals
- PNP Transistor: High-Side Switch Fundamentals
- What is a Digital Transistor?
- Digital Transistor Selection
- ON Resistance
- Total Gate Charge
- How to select<Selecting Transistors to Ensure Safe Operation>
- Junction Temperature <Calculating Transistor Chip Temperature>
- What is a Load Switch?
-
Basics of MOSFETs
- What are MOSFETs? – MOSFET Parasitic Capacitance and Its Temperature Characteristic
- What are MOSFETs? – MOSFET Switching Characteristics and Temperature Characteristics
- What are MOSFETs? – MOSFET Threshold Values, ID-VGS Characteristics, and Temperature Characteristics
- What are MOSFETs? – Super-junction MOSFET
- What are MOSFETs? – Types and Features of High Voltage Super-Junction MOSFET
- What are MOSFETs? – Fast trr SJ-MOSFET:PrestoMOS™
- MOSFET Thermal Resistance and Power Dissipation: Packages Capable of Back-Surface Heat Dissipation
- Introduction
-
Confirming the Suitability of a Transistor in Actual Operation – Introduction
- Confirmation of the Chip Temperature
- Confirmation of Suitability in Actual Operation and Preparations
- Confirmation that Absolute Maximum Ratings are Satisfied
- Confirmation that Operation is within the SOA (Safe Operating Area)
- Confirmation that Operation is within the SOA Derated at the Actual Operating Temperature
- Confirmation that Average Power Consumption is within the Rated Power
- Summary
- Summary
Evaluation
-
The Importance of the Recovery Characteristics of Primary-side Switching Elements in LLC Converters -Introduction-
- Basic Configuration of an LLC Converter
- Features of LLC Converter Operation
- Basic Operation of LLC Converters
- Importance of MOSFET Recovery Characteristics for Off-Resonance of LLC Converters
- The Importance of the Recovery Characteristics of Primary-side Switching Elements in LLC Converters ーSummaryー
-
The Importance of the Reverse Recovery Characteristics of Switching Elements in Inverter Circuits -Introduction-
- Types of Inverter Circuits and Energization Methods
- Basic Operation of 3-Phase Modulation Inverter Circuits
- Comparison of Losses in a PrestoMOS™ MOSFET and a Standard SJ MOSFET Using Double-Pulse Tests (Actual Measurement Results)
- Comparison of Efficiency of a PrestoMOS™ MOSFET and a Standard SJ MOSFET in a 3-Phase Modulation Inverter Circuit (Simulations)
- The Importance of the Reverse Recovery Characteristics of Switching Elements in Inverter Circuits -Summary-
- Mechanisms of MOSFET Destruction
- About Double-Pulse Tests
-
Improving the Power Conversion Efficiency of Phase Shift Full Bridge Circuits – Introduction
- Basic Configuration of a PSFB Circuit
- Basic Operation of PSFB Circuits
- Guidelines Relating to Operation of Switching Elements Under Light Loading
- Guidelines Relating to Operation of Switching Elements Under Heavy Loading
- Evaluation of Efficiency
- Improving the Power Conversion Efficiency of Phase Shift Full Bridge Circuit – Summary –