Transistors|Evaluation
The Importance of the Reverse Recovery Characteristics of Switching Elements in Inverter Circuits The Importance of the Reverse Recovery Characteristics of Switching Elements in Inverter Circuits -Summary-
2023.12.27
The Importance of the Reverse Recovery Characteristics of Switching Elements in Inverter Circuits -Summary-
Because there are many occurrences of MOSFET switching in a 3-phase modulation inverter circuit, efficiency worsens under light loading, when switching losses are dominant. The effect of reverse recovery losses at MOSFET turn-on are particularly large, and reducing these losses is highly important.
From the results of double pulse tests of PrestoMOS™ devices, we have confirmed the effect of reducing turn-on losses under both light loading (2 A) and heavy loading (10 A). Thus it can be said that PrestoMOS™ MOSFETs are effective for boosting the efficiency of inverter circuits.
Below, the key points set forth in the articles up till now are summarized, together with links to the articles.
Key Points of This Article
・An inverter circuit is a type of power conversion circuit that converts a direct current (DC) into an alternating current (AC).
・Inverter circuits are often used in motor driving applications.
・In inverter circuit operation, the reverse recovery characteristics of internal diodes greatly affects losses.
▶Types of Inverter Circuits and Energization Methods
Key Points of This Article
・Inverter circuits can be classified into two main types, single-phase inverter circuits and 3-phase inverter circuits.
・For motor driving, 3-phase inverters are used because of the stable torque obtained and the ability to suppress vibrations and noise.
・Energization methods that can be used when driving a motor with a 3-phase inverter include square-wave driving (120° commutation), sinusoidal driving (3-phase modulation, 2-phase modulation), and others, each with its own advantages and drawbacks.
・Here sinusoidal driving (3-phase modulation), which is often used for motor driving, is taken as an example.
▶Basic Operation of 3-Phase Modulation Inverter Circuits
Key Points of This Article
・During operation of an inverter circuit, reverse recovery currents occur in body diodes.
・If reverse recovery times are long and reverse recovery currents are large, increased losses result; this is one disadvantage of inverter circuits.
・By using MOSFETs with short reverse recovery times and small reverse recovery current peaks, losses in inverter circuits can be reduced, and the risk of MOSFET destruction can be alleviated.
Key Points of This Article
・In order to evaluate reverse recovery losses in an inverter circuit, double pulse tests were used.
・In comparisons of PrestoMOS™ MOSFETs with standard SJ MOSFETs, it was confirmed that PrestoMOS™ MOSFETs, with superior reverse recovery characteristics, had smaller switching losses.
・This indicates the superiority of PrestoMOS™ MOSFETs with respect to reducing losses in inverter circuits.
Key Points of This Article
・Simulations were used to determine the circuit efficiency of a 3-phase modulation inverter circuit and the losses per MOSFET.
・Upon comparing PrestoMOS™ MOSFETs and standard SJ MOSFETs in a 3-phase modulation inverter circuit, the circuit using the PrestoMOS™ MOSFETs, with superior reverse recovery characteristics, was found to have higher efficiency (lower losses).
・In a 3-phase modulation inverter circuit, PrestoMOS™ MOSFETs with their superior reverse recovery characteristics are clearly advantageous in terms of efficiency.
Reference document: “Double-pulse test substantiated advantages of PrestoMOS™“, Application Note (No. 60AN116J), ROHM Co., Ltd.
Transistors
Basic
-
Basics of Transistors
- Transistor Fundamentals: Structure, Types, and Operating Principles
- Bipolar Junction Transistor (BJT) Basics: Operation and Applications (NPN & PNP)
- NPN Transistor: Low-Side Switch Fundamentals
- PNP Transistor: High-Side Switch Fundamentals
- What is a Digital Transistor?
- Digital Transistor Selection
- ON Resistance
- Total Gate Charge
- How to select<Selecting Transistors to Ensure Safe Operation>
- Junction Temperature <Calculating Transistor Chip Temperature>
- What is a Load Switch?
-
Basics of MOSFETs
- What are MOSFETs? – MOSFET Parasitic Capacitance and Its Temperature Characteristic
- What are MOSFETs? – MOSFET Switching Characteristics and Temperature Characteristics
- What are MOSFETs? – MOSFET Threshold Values, ID-VGS Characteristics, and Temperature Characteristics
- What are MOSFETs? – Super-junction MOSFET
- What are MOSFETs? – Types and Features of High Voltage Super-Junction MOSFET
- What are MOSFETs? – Fast trr SJ-MOSFET:PrestoMOS™
- MOSFET Thermal Resistance and Power Dissipation: Packages Capable of Back-Surface Heat Dissipation
- Introduction
-
Confirming the Suitability of a Transistor in Actual Operation – Introduction
- Confirmation of the Chip Temperature
- Confirmation of Suitability in Actual Operation and Preparations
- Confirmation that Absolute Maximum Ratings are Satisfied
- Confirmation that Operation is within the SOA (Safe Operating Area)
- Confirmation that Operation is within the SOA Derated at the Actual Operating Temperature
- Confirmation that Average Power Consumption is within the Rated Power
- Summary
- Summary
Evaluation
-
The Importance of the Recovery Characteristics of Primary-side Switching Elements in LLC Converters -Introduction-
- Basic Configuration of an LLC Converter
- Features of LLC Converter Operation
- Basic Operation of LLC Converters
- Importance of MOSFET Recovery Characteristics for Off-Resonance of LLC Converters
- The Importance of the Recovery Characteristics of Primary-side Switching Elements in LLC Converters ーSummaryー
-
The Importance of the Reverse Recovery Characteristics of Switching Elements in Inverter Circuits -Introduction-
- Types of Inverter Circuits and Energization Methods
- Basic Operation of 3-Phase Modulation Inverter Circuits
- Comparison of Losses in a PrestoMOS™ MOSFET and a Standard SJ MOSFET Using Double-Pulse Tests (Actual Measurement Results)
- Comparison of Efficiency of a PrestoMOS™ MOSFET and a Standard SJ MOSFET in a 3-Phase Modulation Inverter Circuit (Simulations)
- The Importance of the Reverse Recovery Characteristics of Switching Elements in Inverter Circuits -Summary-
- Mechanisms of MOSFET Destruction
- About Double-Pulse Tests
-
Improving the Power Conversion Efficiency of Phase Shift Full Bridge Circuits – Introduction
- Basic Configuration of a PSFB Circuit
- Basic Operation of PSFB Circuits
- Guidelines Relating to Operation of Switching Elements Under Light Loading
- Guidelines Relating to Operation of Switching Elements Under Heavy Loading
- Evaluation of Efficiency
- Improving the Power Conversion Efficiency of Phase Shift Full Bridge Circuit – Summary –