Transistors|Evaluation
Evaluation of Efficiency
2022.05.25
Points of this article
・In efficiency comparisons, the best results were obtained for PrestoMOS™ devices.
・In order to enhance the efficiency of a PSFB circuit employing SJ MOSFETs, it is important to choose SJ MOSFETs having as small a trr value as possible as well as an excellent switching characteristic.
As part of our discussion of conversion efficiency which is the main subject of this section, we present the results of evaluations using actual power supply circuits. Specifically, we compare results using five types of fast-recovery type SJ MOSFETs, with on-resistances of approximately 0.2 Ω, as the MOSFETs Q1 to Q4. Measurement conditions were input voltage Vin = 390 V, output voltage Vout = 12 V, output current Iout = 10 to 50 A, switching frequency fsw = 100 kHz.

As shown in the figure, the results indicate that efficiency was highest for the R6020JNX (solid red line) over all load ranges. The R6020JNX is a latest-generation PrestoMOS™, with one of the fastest trr values in the industry, and with parasitic capacitances optimized as well.
Moreover, the gate threshold voltage VGS(th) is high compared with the R6020FNX (corresponding to the previous generation) and the other MOSFETs used in the comparison, and consequently shoot-through currents do not flow so readily due to erroneous turn-on. In general, when VGS(th) is high, turn-on losses are increased; but in a PSFB circuit, the dead time can be adjusted under light loading and ZVS operation is possible under heavy loading to reduce turn-on losses in those respective cases, thus minimizing the disadvantage of a high VGS(th).
From the above, we can say that in order to improve the efficiency of a PSFB circuit that adopts SJ MOSFETs, it is important to select SJ MOSFETs having as small a trr value as possible and an excellent switching characteristic.
Transistors
Basic
-
Basics of Transistors
- Transistor Fundamentals: Structure, Types, and Operating Principles
- Bipolar Junction Transistor (BJT) Basics: Operation and Applications (NPN & PNP)
- NPN Transistor: Low-Side Switch Fundamentals
- PNP Transistor: High-Side Switch Fundamentals
- MOSFET Basics: Parasitic Capacitance, Gate Charge, Miller Region, and Threshold Voltage
- What is a Digital Transistor?
- Digital Transistor Selection
- ON Resistance
- How to select<Selecting Transistors to Ensure Safe Operation>
- Junction Temperature <Calculating Transistor Chip Temperature>
- What is a Load Switch?
-
Basics of MOSFETs
- What are MOSFETs? – MOSFET Switching Characteristics and Temperature Characteristics
- What are MOSFETs? – Super-junction MOSFET
- What are MOSFETs? – Types and Features of High Voltage Super-Junction MOSFET
- What are MOSFETs? – Fast trr SJ-MOSFET:PrestoMOS™
- MOSFET Thermal Resistance and Power Dissipation: Packages Capable of Back-Surface Heat Dissipation
- Introduction
-
Confirming the Suitability of a Transistor in Actual Operation – Introduction
- Confirmation of the Chip Temperature
- Confirmation of Suitability in Actual Operation and Preparations
- Confirmation that Absolute Maximum Ratings are Satisfied
- Confirmation that Operation is within the SOA (Safe Operating Area)
- Confirmation that Operation is within the SOA Derated at the Actual Operating Temperature
- Confirmation that Average Power Consumption is within the Rated Power
- Summary
- Summary
Evaluation
-
The Importance of the Recovery Characteristics of Primary-side Switching Elements in LLC Converters -Introduction-
- Basic Configuration of an LLC Converter
- Features of LLC Converter Operation
- Basic Operation of LLC Converters
- Importance of MOSFET Recovery Characteristics for Off-Resonance of LLC Converters
- The Importance of the Recovery Characteristics of Primary-side Switching Elements in LLC Converters ーSummaryー
-
The Importance of the Reverse Recovery Characteristics of Switching Elements in Inverter Circuits -Introduction-
- Types of Inverter Circuits and Energization Methods
- Basic Operation of 3-Phase Modulation Inverter Circuits
- Comparison of Losses in a PrestoMOS™ MOSFET and a Standard SJ MOSFET Using Double-Pulse Tests (Actual Measurement Results)
- Comparison of Efficiency of a PrestoMOS™ MOSFET and a Standard SJ MOSFET in a 3-Phase Modulation Inverter Circuit (Simulations)
- The Importance of the Reverse Recovery Characteristics of Switching Elements in Inverter Circuits -Summary-
- Mechanisms of MOSFET Destruction
- About Double-Pulse Tests
-
Improving the Power Conversion Efficiency of Phase Shift Full Bridge Circuits – Introduction
- Basic Configuration of a PSFB Circuit
- Basic Operation of PSFB Circuits
- Guidelines Relating to Operation of Switching Elements Under Light Loading
- Guidelines Relating to Operation of Switching Elements Under Heavy Loading
- Evaluation of Efficiency
- Improving the Power Conversion Efficiency of Phase Shift Full Bridge Circuit – Summary –