Transistors|Evaluation
About dV/dt Destruction
2023.11.08
Points of this article
・dV/dt destruction is a phenomenon in which the charging current flowing through the parasitic capacitance Cds while a MOSFET is turned off flows through the base resistor RB, causing the parasitic bipolar transistor to switch to the on state and leading to short-circuit destruction.
・dV/dt is the voltage change per unit time; the steeper the rise of VDS, the more readily dV/dt destruction occurs.
・In general, the poorer the reverse recovery characteristic, the steeper dV/dt becomes, and the greater the tendency for destruction.
About dV/dt Destruction
As indicated in (2) in the diagram below, in dV/dt destruction, charging current that flows in a transient manner in the parasitic capacitance Cds while the MOSFET is turned off flows through the base resistor RB, thus causing a base-emitter potential difference VBE in the parasitic bipolar transistor, which switches to the on state and causes short-circuit destruction. In general, the higher the dV/dt (the more sudden the change in voltage), the larger is the potential difference VBE, so that the parasitic bipolar transistor is more easily turned on, and destruction occurs more readily.

Summary diagram of current path (blue) in dV/dt destruction
Further, in an upper-lower bridge configuration circuit such as an inverter circuit and a totem-pole PFC circuit, reverse recovery currents Irr flow in the MOSFETs. Due to the dV/dt caused by these reverse recovery currents, there is the danger of erroneous turn-on of the parasitic bipolar transistors, and this point also demands attention. The relationship between dV/dt destruction and reverse recovery characteristics can be checked through double-pulse tests. Shown below is a summary circuit diagram of double-pulse tests.

Summary circuit diagram of double-pulse tests
For detailed information on double-pulse tests, please refer to Evaluating MOSFET Recovery Characteristics Using Double-Pulse Tests in the Tech Web Basic Knowledge/Evaluation section.
Below, simulation results for dV/dt and the reverse recovery current are shown. MOSFETs ① to ③ were assumed, with the same gate resistor RG, power supply voltage VDD, and other circuit conditions, and only the reverse recovery characteristics different. The graph below indicates the drain-source voltage VDS and drain current (internal diode current) ID when Q1 transitions from free-wheeling operation to reverse recovery operation.

Simulation Results for Double-Pulse Tests
In general, MOSFET ③ can be said to be a product with “poor reverse recovery characteristics (large Irr, trr)” compared with MOSFET ①. From these simulation results, we see that the worse the reverse recovery characteristics, the steeper (larger) is dV/dt. This can also be understood from the fact that in general, transient currents flowing in a capacitor are represented by I=C×dV/dt. In the above simulations, the slopes of Irr (di/dt) are all shown for the same conditions. When di/dt is steep, dV/dt is similarly steep.
From the above, we may conclude that, when using MOSFETs in a bridge circuit or the like, the poorer the reverse recovery characteristics of the MOSFETs used, the greater the danger, in general, of dV/dt destruction.
Transistors
Basic
-
Basics of Transistors
- Transistor Fundamentals: Structure, Types, and Operating Principles
- Bipolar Junction Transistor (BJT) Basics: Operation and Applications (NPN & PNP)
- NPN Transistor: Low-Side Switch Fundamentals
- PNP Transistor: High-Side Switch Fundamentals
- What is a Digital Transistor?
- Digital Transistor Selection
- ON Resistance
- Total Gate Charge
- How to select<Selecting Transistors to Ensure Safe Operation>
- Junction Temperature <Calculating Transistor Chip Temperature>
- What is a Load Switch?
-
Basics of MOSFETs
- What are MOSFETs? – MOSFET Parasitic Capacitance and Its Temperature Characteristic
- What are MOSFETs? – MOSFET Switching Characteristics and Temperature Characteristics
- What are MOSFETs? – MOSFET Threshold Values, ID-VGS Characteristics, and Temperature Characteristics
- What are MOSFETs? – Super-junction MOSFET
- What are MOSFETs? – Types and Features of High Voltage Super-Junction MOSFET
- What are MOSFETs? – Fast trr SJ-MOSFET:PrestoMOS™
- MOSFET Thermal Resistance and Power Dissipation: Packages Capable of Back-Surface Heat Dissipation
- Introduction
-
Confirming the Suitability of a Transistor in Actual Operation – Introduction
- Confirmation of the Chip Temperature
- Confirmation of Suitability in Actual Operation and Preparations
- Confirmation that Absolute Maximum Ratings are Satisfied
- Confirmation that Operation is within the SOA (Safe Operating Area)
- Confirmation that Operation is within the SOA Derated at the Actual Operating Temperature
- Confirmation that Average Power Consumption is within the Rated Power
- Summary
- Summary
Evaluation
-
The Importance of the Recovery Characteristics of Primary-side Switching Elements in LLC Converters -Introduction-
- Basic Configuration of an LLC Converter
- Features of LLC Converter Operation
- Basic Operation of LLC Converters
- Importance of MOSFET Recovery Characteristics for Off-Resonance of LLC Converters
- The Importance of the Recovery Characteristics of Primary-side Switching Elements in LLC Converters ーSummaryー
-
The Importance of the Reverse Recovery Characteristics of Switching Elements in Inverter Circuits -Introduction-
- Types of Inverter Circuits and Energization Methods
- Basic Operation of 3-Phase Modulation Inverter Circuits
- Comparison of Losses in a PrestoMOS™ MOSFET and a Standard SJ MOSFET Using Double-Pulse Tests (Actual Measurement Results)
- Comparison of Efficiency of a PrestoMOS™ MOSFET and a Standard SJ MOSFET in a 3-Phase Modulation Inverter Circuit (Simulations)
- The Importance of the Reverse Recovery Characteristics of Switching Elements in Inverter Circuits -Summary-
- Mechanisms of MOSFET Destruction
- About Double-Pulse Tests
-
Improving the Power Conversion Efficiency of Phase Shift Full Bridge Circuits – Introduction
- Basic Configuration of a PSFB Circuit
- Basic Operation of PSFB Circuits
- Guidelines Relating to Operation of Switching Elements Under Light Loading
- Guidelines Relating to Operation of Switching Elements Under Heavy Loading
- Evaluation of Efficiency
- Improving the Power Conversion Efficiency of Phase Shift Full Bridge Circuit – Summary –