Transistors|Evaluation
The Importance of the Reverse Recovery Characteristics of Switching Elements in Inverter Circuits Basic Operation of 3-Phase Modulation Inverter Circuits
2023.12.14
Points of this article
・During operation of an inverter circuit, reverse recovery currents occur in body diodes.
・If reverse recovery times are long and reverse recovery currents are large, increased losses result; this is one disadvantage of inverter circuits.
・By using MOSFETs with short reverse recovery times and small reverse recovery current peaks, losses in inverter circuits can be reduced, and the risk of MOSFET destruction can be alleviated.
This article explains the second topic, “Basic operation of 3-phase modulation inverter circuits”. As mentioned in the previous article, from this point explanations will use as an example the sinusoidal driving (3-phase modulation) method, which is widely employed in motor driving.
- ■Types of inverter circuits and energization methods
- ■Basic operation of 3-phase modulation inverter circuits
- ■Comparison of losses in a PrestoMOS™ MOSFET and a standard SJ MOSFET using double-pulse tests (actual measurement results)
- ■Comparison of efficiency of a PrestoMOS™ MOSFET and a standard SJ MOSFET in a 3-phase modulation inverter circuit (simulations)
Basic Operation of 3-Phase Modulation Inverter Circuits
Fig. 6 is a timing chart for the U phase of a 3-phase modulation inverter circuit. During U phase positive polarity, the high side switch (Q1) performs energizing, and therefore as the U phase current peak is approached the gate driving signal duty increases, and the closer the approach to negative polarity, the more the duty decreases; during negative polarity, freewheeling operation occurs. The opposite is the case during U phase negative polarity; the low side (Q2) performs energizing, and freewheeling operation occurs with positive polarity.
In this driving pattern, PWM operation and freewheeling operation are similarly occurring in the V and W phases as well, and so a feature of this circuit is the fact that switching is occurring in all three phases, regardless of the AC output timing; for this reason, it is called 3-phase modulation operation.
The duty D(t) as a function of time for switching in each phase is represented by the following equation using the AC frequency f of the inverter output and the phase difference θ.

![]()
Here Dmax is the duty of the AC output peak, and is called the modulation factor.
Fig. 7 shows the phase current waveform for the U phase near the U phase current peak (positive polarity), and the gate driving waveforms for the transistors of each phase (Q1/Q2, Q3/Q4, Q5/Q6).
In the vicinity of the U phase current peak, the section in which the U phase high side switch (Q1), which is an energizing switch to accumulate energy in the inductor, is switched from on to off and again to on, can be explained by dividing the section into operation modes labeled (1) to (13). The diagrams shown below indicate the changes in current paths for the U phase.
|
|
Mode(1)
|
|
|
Mode(2)
|
|
|
Mode(3)
|
|
|
Mode(4)
|
|
|
Mode(5)
|
|
|
Mode(6)
|
|
|
Mode(7)
|
|
|
Mode(8)
|
|
|
Mode(9)
|
|
|
Mode(10)
|
|
|
Mode(11)
|
|
|
Mode(12-1)
|
|
|
Mode(12-2)
|
|
|
Mode(13)
|
From this operation, a reverse recovery current occurs in body diodes, for example in Mode (12-2). Such reverse recovery currents occur in the body diodes of all the switches Q1 to Q6, and so the relative merits of the reverse recovery characteristics in such an inverter circuit are extremely important. Adverse effects of these reverse recovery currents include the following.
●Cases in which the reverse recovery current (peak current) is large
For example, as in Mode (12-2), when Q1 turns on a reverse recovery current of Q2 flows. If the reverse recovery current peak I¬rr¬ is large, an excessive current flows in Q1. At this time, if the MOSFET rating is exceeded (the current density is high), a drain-source short-circuit destruction may occur to result in an arm short-circuit state, with the possible destruction of both the Q1 and Q2 MOSFETs.
●Cases in which the reverse recovery time is long
When a reverse recovery current of a body diode flows, if in Mode (12-2) the body diode of Q2 is conducting, a voltage due to Vin is applied across the Q1 drain and source. At this time, the turn-on switching waveform is as shown in Fig. 11. The longer the reverse recovery time trr, the longer are the time during which the drain current I¬D(t) of the drain of the turn-on Q1 is flowing and the time during which the drain-source voltage VDS(t) is applied. The switching loss PSW at this time is expressed by the following equation, where TS is one switching period.
![]()

From equation (2), the area of the product of ID(t) and VDS(t) multiplied by time is the loss energy EON. Therefore, we see that the slower the reverse recovery, the greater is the increase in the switching loss. In the case of an inverter circuit, the current flowing in inductors changes sinusoidally, so that depending on the switching timing, the turn-on reverse recovery current also changes. In other words, the closer to the sine wave peak, the greater is the reverse recovery current. Hence in switching near the sine wave peak, losses due to the reverse recovery current are larger, so that proper caution is particularly necessary.
In this way, a long reverse recovery time and a large reverse recovery current act as disadvantages in an inverter circuit. By using MOSFETs with short reverse recovery times and small reverse recovery current peaks, losses in an inverter circuit can be reduced, and the risk of switching device destruction can be alleviated.
In general, double pulse tests are used in single-arm evaluations of inverter circuits. In the next article, double pulse tests are used to compare the losses for MOSFETs with superior reverse recovery characteristics and standard SJ MOSFETs.
Transistors
Basic
-
Basics of Transistors
- Transistor Fundamentals: Structure, Types, and Operating Principles
- Bipolar Junction Transistor (BJT) Basics: Operation and Applications (NPN & PNP)
- NPN Transistor: Low-Side Switch Fundamentals
- PNP Transistor: High-Side Switch Fundamentals
- What is a Digital Transistor?
- Digital Transistor Selection
- ON Resistance
- Total Gate Charge
- How to select<Selecting Transistors to Ensure Safe Operation>
- Junction Temperature <Calculating Transistor Chip Temperature>
- What is a Load Switch?
-
Basics of MOSFETs
- What are MOSFETs? – MOSFET Parasitic Capacitance and Its Temperature Characteristic
- What are MOSFETs? – MOSFET Switching Characteristics and Temperature Characteristics
- What are MOSFETs? – MOSFET Threshold Values, ID-VGS Characteristics, and Temperature Characteristics
- What are MOSFETs? – Super-junction MOSFET
- What are MOSFETs? – Types and Features of High Voltage Super-Junction MOSFET
- What are MOSFETs? – Fast trr SJ-MOSFET:PrestoMOS™
- MOSFET Thermal Resistance and Power Dissipation: Packages Capable of Back-Surface Heat Dissipation
- Introduction
-
Confirming the Suitability of a Transistor in Actual Operation – Introduction
- Confirmation of the Chip Temperature
- Confirmation of Suitability in Actual Operation and Preparations
- Confirmation that Absolute Maximum Ratings are Satisfied
- Confirmation that Operation is within the SOA (Safe Operating Area)
- Confirmation that Operation is within the SOA Derated at the Actual Operating Temperature
- Confirmation that Average Power Consumption is within the Rated Power
- Summary
- Summary
Evaluation
-
The Importance of the Recovery Characteristics of Primary-side Switching Elements in LLC Converters -Introduction-
- Basic Configuration of an LLC Converter
- Features of LLC Converter Operation
- Basic Operation of LLC Converters
- Importance of MOSFET Recovery Characteristics for Off-Resonance of LLC Converters
- The Importance of the Recovery Characteristics of Primary-side Switching Elements in LLC Converters ーSummaryー
-
The Importance of the Reverse Recovery Characteristics of Switching Elements in Inverter Circuits -Introduction-
- Types of Inverter Circuits and Energization Methods
- Basic Operation of 3-Phase Modulation Inverter Circuits
- Comparison of Losses in a PrestoMOS™ MOSFET and a Standard SJ MOSFET Using Double-Pulse Tests (Actual Measurement Results)
- Comparison of Efficiency of a PrestoMOS™ MOSFET and a Standard SJ MOSFET in a 3-Phase Modulation Inverter Circuit (Simulations)
- The Importance of the Reverse Recovery Characteristics of Switching Elements in Inverter Circuits -Summary-
- Mechanisms of MOSFET Destruction
- About Double-Pulse Tests
-
Improving the Power Conversion Efficiency of Phase Shift Full Bridge Circuits – Introduction
- Basic Configuration of a PSFB Circuit
- Basic Operation of PSFB Circuits
- Guidelines Relating to Operation of Switching Elements Under Light Loading
- Guidelines Relating to Operation of Switching Elements Under Heavy Loading
- Evaluation of Efficiency
- Improving the Power Conversion Efficiency of Phase Shift Full Bridge Circuit – Summary –














