Learn Know-how
Basics of Spectrum
2018.01.11
Points of this article
・As the frequency is raised, the overall spectrum amplitude increases.
・When rise/fall times are slowed (increased), the frequency from which -40dB/dec attenuation begins is lower, and the spectrum amplitude is attenuated.
・When the duty cycle is changed, even-numbered harmonics appear, but there is no effect on the spectrum peak. The fundamental wave spectrum is attenuated.
・When only the rise time is slowed, tr components are attenuated from a lower frequency.
table of contents
Previously, as basic knowledge of EMC, the meanings of various terms related to EMC were explained in the section titled “What is EMC?”. This time, we shall explain the basics of a spectrum.
In reviewing basic knowledge, we begin by briefly considering the question “what is a spectrum?” According to the Concise Electronics Dictionary Edition of the Encyclopedia Britannica, a spectrum is “the result of analyzing an electromagnetic wave into its sine wave components and arranging the components in order of wavelength”, and by extension means “analyzing something with a complex makeup into simple components, and arranging the components in order of the magnitude of a characterizing quantity…”. This is a comparatively matter-of-fact explanation, but upon considering it carefully, we can see that it is reasonable.
The spectra we will be considering here are the spectra of electrical signals. More specifically, we will be explaining spectra using data obtained using a spectrum analyzer that plots frequency along the horizontal axis, and power or voltage along the vertical axis.
The Basics of Spectrum
We begin with the following schematic diagrams. Here the topic is “EMC of a switching power supply”, and so it is assumed that an electrical signal is a switching signal. We begin our explanation using the diagrams below, in which a switching signal, represented as a pulse waveform, is characterized by tw (the pulse width) and ts (the rise time/fall time).
The graph in the center represents the spectrum of theoretical pulse waveforms obtained from a Fourier transform. This is a familiar spectrum in which, as the frequency rises, the amplitude attenuates, and the slope of the attenuation changes with tw and ts.
The graph on the right shows the change in the spectrum when the pulse ts is made slower (increased). It is natural that when the slope changes to -40 dB/dec the frequency at 1/πts is lower, but as a result, the subsequent amplitude is reduced. Put simply, when ts is slowed, the spectrum amplitude is attenuated.

From here, we shall use actual spectrum analyzer data to observe changes in a spectrum with changes in the frequency and other parameters. What should be noted here is the manner in which the spectrum tends to change with changes in the signal waveform. This knowledge will be necessary when analyzing EMC and devising countermeasures using spectra related to the switching of an actual switching power supply circuit.
Waveform Changes and Changes in the Spectrum
The first graph shown below presents the default conditions, to be used as a basis for comparison. As indicated in the waveform graph, these conditions are an amplitude of 10 V, a frequency of 400 kHz, a duty cycle of 50%, and a tr/tf (rise time/fall time) of 10 ns.
The center graph shows nth harmonics and amplitudes (V). The amplitude is greatest for the first harmonic which is the fundamental wave, that is, the 400 kHz component, and the spectrum appears at the frequencies of the odd-numbered harmonics.

The presence of only odd-numbered harmonics is a characteristic of a spectrum with a duty cycle of 50% = 1:1. The magnitude of each component is the reciprocal of the harmonic number times the fundamental wave component, so that, for example, the magnitude of the third harmonic is 1/3 of the fundamental wave amplitude, and the nth harmonic is 1/n of the amplitude.
The graph on the right is a logarithmic plot of the amplitude, as dBμV. Here dBμV is the decibel value of the voltage ratio with a 1 μV voltage as reference.
①In the spectrum below, the frequency is changed to 2 MHz. As is clear from the frequency vs. amplitude (dBμV) graph, when the frequency is higher, the overall amplitude is increased.

②And in the spectrum below, both tr and tf are slowed (increased) to 100 ns. As explained using the schematic diagrams above, the frequency at which the -40 dB/dec attenuation begins is lowered, and the spectrum amplitude is attenuated.

③This is a spectrum in which the duty cycle is reduced from 50% to 20%. The duty cycle is no longer 1:1, and so even-numbered harmonics appear, but in essence there is no change in the peak. By narrowing the pulse width tw, the amplitude of the fundamental wave spectrum is attenuated.

④The spectrum below is a case in which only tr (the rise time) is slowed. Components related to tr are attenuated from lower frequencies due to the slower tr.

The respective results are listed. To summarize, when the frequency is low and the rise/fall times are slow, the spectrum is attenuated. From the standpoint of EMC, put simply, a lower spectrum amplitude is advantageous.
- ①Raising the frequency
- ②Slowing the rise/fall times
- ③Changing the duty cycle
- ④Slowing only the rise time
- ⇒ Overall increase in spectrum amplitude
- ⇒ Lower frequency from which -40dB/dec attenuation begins,
attenuation of spectrum amplitude - ⇒ Appearance of even harmonics, but no effect on spectrum peak.
Attenuation of the fundamental wave spectrum - ⇒ tr components attenuated from lower frequency
In the next section, we will discuss differential mode and common mode noise.
【Download Documents】 Elementary EMC for Circuit Designers Working on EMC Issues
This handbook is designed to give designers who are going to work on EMC an idea of what EMC is. It promotes a sensible understanding of the relationship between EMC and the three perspectives of semiconductor devices, product specifications, and circuits and boards.
Learn Know-how
Electrical Circuit Design
- Soldering Techniques and Solder Types
- Seven Tools for Soldering
- Seven Techniques for Printed Circuit Board Reworking
-
AC Circuits Fundamentals: Article Guide
- AC Circuits: Alternating Current, Waveforms, and Formulas
- Complex Numbers in AC Circuit
- Fundamentals of Capacitive Circuits: Understanding Series and Parallel Capacitor Connections
- Electrical Reactance
- What is Impedance? AC Circuit Analysis and Design
- Impedance Measurement: How to Choose Methods and Improve Accuracy
- Impedance Matching: Why It Matters for Power Transfer and Signal Reflections
- Resonant Circuits: Resonant Frequency and Q Factor
- RLC Circuit: Series and Parallel, Applied circuits
- What is AC Power? Active Power, Reactive Power, Apparent Power
- Power Factor: Calculation and Efficiency Improvement
- What is PFC?
- Boundary Current Mode (BCM) PFC: Examples of Efficiency Improvement Using Diodes
- Continuous Current Mode (CCM) PFC: Examples of Efficiency Improvement Using Diode
- LED Illumination Circuits:Example of Efficiency Improvement and Noise Reduction Using MOSFETs
- PFC Circuits for Air Conditioners:Example of Efficiency Improvement Using MOSFETs and Diodes
-
DC Circuits Fundamentals: Article Guide
- Ohm’s Law: Voltage, Current, and Resistance
- Electric Current and Voltage in DC Circuits
- Kirchhoff’s Circuit Laws
- What Is Mesh Analysis (Mesh Current Method)?
- What Is Nodal Analysis (Nodal Voltage Analysis)?
- Thevenin’s Theorem: DC Circuit Analysis
- Norton’s Theorem: Equivalent Circuit Analysis
- What Is the Superposition Theorem?
- What Is the Δ–Y Transformation (Y–Δ Transformation)?
- Voltage Divider Circuit
- Current Divider and the Current Divider Rule
Thermal design
-
About Thermal Design
- Changes in Engineering Trends and Thermal Design
- A Mutual Understanding of Thermal Design
- Fundamentals of Thermal Resistance and Heat Dissipation: About Thermal Resistance
- Fundamentals of Thermal Resistance and Heat Dissipation: Heat Transmission and Heat Dissipation Paths
- Fundamentals of Thermal Resistance and Heat Dissipation : Thermal Resistance in Conduction
- Fundamentals of Thermal Resistance and Heat Dissipation : Thermal Resistance in Convection
- Fundamentals of Thermal Resistance and Heat Dissipation : Thermal Resistance in Emission
- Thermal Resistance Data: JEDEC Standards, Thermal Resistance Measurement Environments, and Circuit Boards
- Thermal Resistance Data: Actual Data Example
- Thermal Resistance Data: Definitions of Thermal Resistance, Thermal Characterization Parameters
- Thermal Resistance Data: θJA and ΨJT in Estimation of TJ: Part 1
- Thermal Resistance Data: θJA and ΨJT in Estimation of TJ: Part 2
- Surface Temperature Measurements: Methods for Fastening Thermocouples
- Surface Temperature Measurements: Thermocouple Mounting Position
- Surface Temperature Measurements: Treatment of Thermocouple Tips
- Surface Temperature Measurements: Influence of the Thermocouple
- Estimating TJ: Basic Calculation Equations
- Estimating TJ: Calculation Example Using θJA
- Estimating TJ: Calculation Example Using ΨJT
- Estimating TJ: Calculation Example Using Transient Thermal Resistance
- Estimation of Heat Dissipation Area in Surface Mounting and Points to be Noted
- Surface Temperature Measurements: Thermocouple Types
- Summary
- Collection of Important Points Relating to Thermal Design
Switching Noise
- Procedures in Noise Countermeasures
- What is EMC?
-
Dealing with Noise Using Capacitors
- Understanding the Frequency Characteristics of Capacitors, Relative to ESR and ESL
- Measures to Address Noise Using Capacitors
- Effective Use of Decoupling (Bypass) Capacitors Point 1
- Effective Use of Decoupling Capacitors Point 2
- Effective Use of Decoupling Capacitors, Other Matters to be Noted
- Effective Use of Decoupling Capacitors, Summary
-
Dealing with Noise Using Inductors
- Frequency-Impedance Characteristics of Inductors and Determination of Inductor’s Resonance Frequency
- Basic Characteristics of Ferrite Beads and Inductors and Noise Countermeasures Using Them
- Dealing with Noise Using Common Mode Filters
- Points to be Noted: Crosstalk and Noise from GND Lines
- Summary of Dealing with Noise Using Inductors
- Other Noise Countermeasures
- Basics of EMC – Summary
Simulation
- Thermal Simulation of PTC Heaters
- Thermal Simulation of Linear Regulators
-
Foundations of Electronic Circuit Simulation Introduction
- About SPICE
- SPICE Simulators and SPICE Models
- Types of SPICE simulation: DC Analysis, AC Analysis, Transient Analysis
- Types of SPICE simulation: Monte Carlo
- Convergence Properties and Stability of SPICE Simulations
- Types of SPICE Model
- SPICE Device Models: Diode Example–Part 1
- SPICE Device Models: Diode Example–Part 2
- SPICE Subcircuit Models: MOSFET Example―Part 1
- SPICE Subcircuit Models: MOSFET Example―Part 2
- SPICE Subcircuit Models: Models Using Mathematical Expressions
- About Thermal Models
- About Thermal Dynamic Model
- Summary
-
About the ROHM Solution Simulator
- How to Access the ROHM Solution Simulator
- Trying Out the ROHM Solution Simulator (1)
- Trying Out the ROHM Solution Simulator (2)
- Starting a Simulation Circuit in the ROHM Solution Simulator
- ROHM Solution Simulator Toolbar Functions and Basic Operations
- ROHM Solution Simulator: User Interface
- Execution of Simulations
- Method for Displaying Simulation Results
- Simulation Result Display Tool: Wavebox
- Simulation Results Display Tool: Waveform Viewer
- Customization of Simulations
- Exporting Circuit Data to PartQuest™ Explorer
- Purchasing Samples for Evaluation
- Optimization of PFC Circuits
- Optimization of Inverter Circuits
- About Thermal Simulations of DC-DC Converters
- Circuit-Theory-Based Design Simulation