Learn Know-how
Thermal Design of Semiconductor Components in Electronic EquipmentSummary
2023.08.09
This article is a final summary. In “Thermal Design of Semiconductor Components in Electronic Equipment”, we have explained that thermal design has already entered a new era, that thermal design must be examined and incorporated at all stages, from circuit design to PCB layout and housing design, and that simulations are widely utilized. We hope that these articles will prompt the reader to consider a renewed approach to thermal design and the introduction of simulations. Below are summarized the key points of all of the articles, together with links to each.
Thermal Design of Semiconductor Components in Electronic Equipment
Key Points of This Article
・Thermal design is, in a nutshell, designing semiconductor components such that temperatures remain within the maximum rating Tjmax.
・If thermal design is not performed thoroughly in the design stage, problems may be discovered in the prototyping stage or before mass production.
・The closer a countermeasure is to mass production, the greater the amounts of time and money needed for its implementation, and delays in product shipment may result in lost opportunities.
・In the worst case, problems occur in the marketplace, culminating in recalls and loss of trust. Thermal design is vitally important.
Changes in Engineering Trends and Thermal Design
Key Points of This Article
・As recent engineering trends, much emphasis has been placed on miniaturization, performance enhancement, and design properties.
・Because of these trends, heat generation has increased and heat dissipation has worsened, so that thermal design has become more difficult.
・It is important to examine whether existing criteria for evaluation of thermal designs can accommodate these current engineering trends.
A Mutual Understanding of Thermal Design
Key Points of This Article
・In addition to thermal design satisfying current requirements and the establishment of evaluation criteria, mutual understanding of thermal design is also necessary for thermal design optimization.
・Moreover, it is essential that engineers “come to grips with” thermal design.
・By improving design quality, reductions both in use of manpower and in costs are possible.
Fundamentals of Thermal Resistance and Heat Dissipation: About Thermal Resistance
Key Points of This Article
・Thermal resistance is a numerical expression of the difficulty of propagation of heat.
・As symbols, Rth and θ (theta) are used; units are ℃/W (K/W).
・Thermal resistance can be considered to be roughly analogous to electrical resistance.
Key Points of This Article
・There are three modes of heat transmission: conduction, convection, and emission (radiation).
・In an example of an IC mounted on a printed circuit board, the source of heat generation is the IC chip. And the heat is transmitted by conduction to the package, lead frame, die attach pads, and the printed circuit board. Then the heat is transmitted from the surfaces of the printed circuit board and the IC package to the ambient atmosphere by convection and emission.
・If the thermal resistances of these paths and the power dissipation of the IC are known, then the thermal Ohm’s law can be used to calculate the temperature difference between TA and TJ.
・Thermal design involves reducing thermal resistances of heat dissipation paths from a chip to the atmosphere.
Fundamentals of Thermal Resistance and Heat Dissipation : Thermal Resistance in Conduction
Key Points of This Article
・In thermal conduction, thermal resistance can be thought of as similar to the electrical sheet resistance of an electrical conductor.
Fundamentals of Thermal Resistance and Heat Dissipation : Thermal Resistance in Convection
Key Points of This Article
・A fluid is something that flows, whether a gas, a liquid, or the like.
・Convection is a phenomenon of heat movement in which a fluid that has received heat moves, thereby transferring heat.
・Natural convection is flow driven by the buoyancy that arises from temperature differences in the fluid.
・Forced convection is flow driven by external factors, such as a fan or a pump.
・Thermal resistance in convection is the reciprocal of the product of the convective heat transfer coefficient hm and the surface area A of the object emitting heat.
Fundamentals of Thermal Resistance and Heat Dissipation : Thermal Resistance in Emission
Key Points of This Article
・In thermal emission, heat movement occurs due to electromagnetic waves; the mechanism differs from those of conduction and convection, in which heat movement occurs by means of molecules.
・Thermal resistance in emission is the reciprocal of the product of the radiative heat transfer coefficient and the surface area of the heat-emitting body.
Key Points of This Article
・Thermal resistance data is acquired in conformation with standard specifications; ordinarily the standard specifications are clearly stated as well.
・Among the JEDEC standards, the following are the main two standards relating to heat.
- -JESD51 series:Includes nearly all standards relating to heat in packages for ICs and other components
- -JESD15 series:Standardizes thermal resistance models used in simulations
・Environments for measurement of thermal resistance are stipulated in JESD51-2A.
・The boards used to measure thermal resistance are stipulated in JESD51-3/5/7.
Thermal Resistance Data: Actual Data Example
Key Points of This Article
・Thermal resistance data is generally presented on IC data sheets and the like, but there may be differences in the information given depending on the type of IC and the manufacturer.
・Thermal resistances differ considerably depending on PCB conditions. Measurement conditions must always be confirmed.
Thermal Resistance Data: Definitions of Thermal Resistance, Thermal Characterization Parameters
Key Points of This Article
・Thermal resistance and thermal characterization parameters are defined in JESD51, which is a JEDEC standard.
・There are basic applications for the different thermal resistances and thermal characterization parameters; the relevant thermal resistances and thermal characterization parameters are used in calculations.
Thermal Resistance Data: θJA and ΨJT in Estimation of TJ: Part 1
Key Points of This Article
・It is deemed difficult to study thermal design in terms of θJA starting from the conditions of packaging used in recent devices.
・It is difficult to provide a definition of TA that can be used uniformly for all recent hardware. Instead, separate definitions are sought.
・Actual measurements of TA in equipment with high measurement densities are extremely difficult.
・In recent years, estimation of TJ using TT and ΨJT, which are relatively easy to measure, has come into widespread use.
Thermal Resistance Data: θJA and ΨJT in Estimation of TJ: Part 2
Key Points of This Article
・It is essentially not possible to estimate TJ using θJA while the device is installed in actual equipment.
・ΨJT is different depending on the mounting conditions, but with an understanding of the PCB being used and the mounted state, it can be used for TJ estimation with the device installed in actual equipment.
Estimating TJ: Basic Calculation Equations
Key Points of This Article
・There are two methods for estimating TJ: using TA and θJA, or using TT and ΨJT.
・In both calculations, the IC power consumption P is necessary.
Estimating TJ: Calculation Example Using θJA
Key Points of This Article
・To estimate TJ using the thermal resistance θJA, the values of the power consumption P and of TA are necessary.
・TJ is found from calculation equations, and is confirmed to be within TJMAX.
Estimating TJ: Calculation Example Using ΨJT
Key Points of This Article
・For estimation of the thermal resistance ΨJT using TJ, the power consumption P and the temperature TT at the center of the top surface of the IC package in the state of actual use are required.
・Actual measurement of TT is necessary.
・TJ is found from a calculation equation, and is confirmed to be less than TJMAX.
Estimating TJ: Calculation Example Using Transient Thermal Resistance
Key Points of This Article
・When a transient increase in power consumption is anticipated, the peak TJ in the transient state is sought.
・The transient thermal resistance is used for the thermal resistance when determining the temperature rise in a transient state.
・The peak TJ in the transient state should be checked to confirm that it does not exceed TJ MAX.
Estimation of Heat Dissipation Area in Surface Mounting and Points to be Noted
Key Points of This Article
・When heat-generating ICs are mounted close together, thermal interference occurs, inducing rises in temperature.
・The required θJA is found from the allowed maximum TJ, and the resulting necessary heat dissipation area is estimated.
Surface Temperature Measurements: Thermocouple Types
Key Points of This Article
・When measuring the surface temperatures of mounted semiconductor components, often the most practical approach is to use a thermocouple.
・In this article, type K thermocouples in class 1, and AWG 38 wiring, are used.
Surface Temperature Measurements: Methods for Fastening Thermocouples
Key Points of This Article
・Methods for fastening the tip (junction) of a thermocouple to the package of an IC or other device include ① using polyimide (PI) tape or the like, and ② using an epoxy adhesive.
・The JEDEC standards recommend methods using an epoxy adhesive.
・Apart from the method of attaching the thermocouple tip, the arrangement of the wiring also affects the measurement results, and so the wiring itself is run along the surface of a heat source.
Surface Temperature Measurements: Thermocouple Mounting Position
Key Points of This Article
・The thermocouple mounting position is also important for accurate measurement of TT.
・Even millimeter-unit shifts can result in temperature differences.
Surface Temperature Measurements: Treatment of Thermocouple Tips
Key Points of This Article
・The tip of a thermocouple must not be twisted.
・In order to minimize heat dissipation from the thermocouple, the junction is welded.
Surface Temperature Measurements: Influence of the Thermocouple
Key Points of This Article
・When measuring the surface temperature of a semiconductor component, the smaller the package of the component, the greater is the influence of heat dissipation from the thermocouple, so caution must be exercised.
Collection of Important Points Relating to Thermal Design
Precautions Regarding Mounting by Hand Soldering
Key Points of This Article
・When using hand soldering to mount components on the surface of an evaluation board, thermal resistance may be high.
・When mounting components on a board where heat-related evaluations are necessary, as a rule reflow mounting is used for surface-mounted components.
Influence of Copper Foil Thickness
Key Points of This Article
・The greater the number of layers in a multilayer PCB, the greater is the influence of the copper foil thickness on the thermal resistance.
Number of PCB Layers and Thermal Resistance
Key Points of This Article
・The greater the number of layers in a multilayer PCB, the lower the thermal resistance will be.
・The effect of vias in reducing thermal resistance is considerable; rather than increasing the number of layers in a PCB, it is more effective to add vias.
Positioning Vias Near Heat Sources
Key Points of This Article
・It is most effective to position vias as close to heat sources as possible.
・If vias are installed on the periphery rather than directly below, lateral (horizontal) paths are added to the heat dissipation route, and the thermal resistance rises.
Influence of Mounting Positions
Key Points of This Article
・Thermal resistance changes depending on IC mounting positions, even for PCBs with the same number of layers.
・When an IC is mounted at the edge of a PCB, the heat dissipation region is effectively reduced in size.
Key Points of This Article
・In a natural air-cooled environment, thermal resistance differs according to whether a PCB is horizontal or vertical.
・If a PCB is oriented vertically, convective heat transfer is increased, and the thermal resistance drops.
Key Points of This Article
・In order to reduce man-hours at all stages from design through to mass production, front-loading of thermal design is making headway.
・In order to promote front-loading, accurate thermal simulations are of key importance.
【Download Documents】 Thermal Design of Semiconductor Components in Electronics
Thermal design has become a new issue in the design of electronic equipment in recent years, as thermal countermeasures have been the focus of attention. Although heat has been an important consideration for some time, the requirements for electronic equipment have changed in recent years, making it necessary to review conventional thermal countermeasures. This handbook describes thermal design based on the assumption that ICs and transistors are basically used in electronic equipment.
Learn Know-how
Electrical Circuit Design
- Seven Tools for Soldering
- Soldering Techniques and Solder Types
- Seven Techniques for Printed Circuit Board Reworking
-
AC Circuits Fundamentals: Article Guide
- AC Circuits: Alternating Current, Waveforms, and Formulas
- Complex Numbers in AC Circuit
- Fundamentals of Capacitive Circuits: Understanding Series and Parallel Capacitor Connections
- Electrical Reactance
- What is Impedance? AC Circuit Analysis and Design
- Impedance Measurement: How to Choose Methods and Improve Accuracy
- Impedance Matching: Why It Matters for Power Transfer and Signal Reflections
- Resonant Circuits: Resonant Frequency and Q Factor
- RLC Circuit: Series and Parallel, Applied circuits
- What is AC Power? Active Power, Reactive Power, Apparent Power
- Power Factor: Calculation and Efficiency Improvement
- What is PFC?
- Boundary Current Mode (BCM) PFC: Examples of Efficiency Improvement Using Diodes
- Continuous Current Mode (CCM) PFC: Examples of Efficiency Improvement Using Diode
- LED Illumination Circuits:Example of Efficiency Improvement and Noise Reduction Using MOSFETs
- PFC Circuits for Air Conditioners:Example of Efficiency Improvement Using MOSFETs and Diodes
-
DC Circuits Fundamentals: Article Guide
- Electric Current and Voltage in DC Circuits
- Ohm’s Law: Voltage, Current, and Resistance
- Series Circuit Calculator for Resistance, Current, Voltage Drop, and Power
- Parallel Resistor Calculator for Equivalent Resistance, Branch Current, and Power
- Kirchhoff’s Circuit Laws
- What Is Mesh Analysis (Mesh Current Method)?
- What Is Nodal Analysis (Nodal Voltage Analysis)?
- Thevenin’s Theorem: DC Circuit Analysis
- Norton’s Theorem: Equivalent Circuit Analysis
- What Is the Superposition Theorem?
- What Is the Δ–Y Transformation (Y–Δ Transformation)?
- Voltage Divider Circuit
- Current Divider and the Current Divider Rule
Thermal design
-
About Thermal Design
- Changes in Engineering Trends and Thermal Design
- A Mutual Understanding of Thermal Design
- Fundamentals of Thermal Resistance and Heat Dissipation: About Thermal Resistance
- Fundamentals of Thermal Resistance and Heat Dissipation: Heat Transmission and Heat Dissipation Paths
- Fundamentals of Thermal Resistance and Heat Dissipation : Thermal Resistance in Conduction
- Fundamentals of Thermal Resistance and Heat Dissipation : Thermal Resistance in Convection
- Fundamentals of Thermal Resistance and Heat Dissipation : Thermal Resistance in Emission
- Thermal Resistance Data: JEDEC Standards, Thermal Resistance Measurement Environments, and Circuit Boards
- Thermal Resistance Data: Actual Data Example
- Thermal Resistance Data: Definitions of Thermal Resistance, Thermal Characterization Parameters
- Thermal Resistance Data: θJA and ΨJT in Estimation of TJ: Part 1
- Thermal Resistance Data: θJA and ΨJT in Estimation of TJ: Part 2
- Surface Temperature Measurements: Methods for Fastening Thermocouples
- Surface Temperature Measurements: Thermocouple Mounting Position
- Surface Temperature Measurements: Treatment of Thermocouple Tips
- Surface Temperature Measurements: Influence of the Thermocouple
- Estimating TJ: Basic Calculation Equations
- Estimating TJ: Calculation Example Using θJA
- Estimating TJ: Calculation Example Using ΨJT
- Estimating TJ: Calculation Example Using Transient Thermal Resistance
- Estimation of Heat Dissipation Area in Surface Mounting and Points to be Noted
- Surface Temperature Measurements: Thermocouple Types
- Summary
- Collection of Important Points Relating to Thermal Design
Switching Noise
- Procedures in Noise Countermeasures
- What is EMC?
-
Dealing with Noise Using Capacitors
- Understanding the Frequency Characteristics of Capacitors, Relative to ESR and ESL
- Measures to Address Noise Using Capacitors
- Effective Use of Decoupling Capacitors Point 1
- Effective Use of Decoupling Capacitors Point 2
- Effective Use of Decoupling Capacitors, Other Matters to be Noted
- Effective Use of Decoupling Capacitors, Summary
-
Dealing with Noise Using Inductors
- Frequency-Impedance Characteristics of Inductors and Determination of Inductor’s Resonance Frequency
- Basic Characteristics of Ferrite Beads and Inductors and Noise Countermeasures Using Them
- Dealing with Noise Using Common Mode Filters
- Points to be Noted: Crosstalk and Noise from GND Lines
- Summary of Dealing with Noise Using Inductors
- Other Noise Countermeasures
- Basics of EMC – Summary
Simulation
- Thermal Simulation of PTC Heaters
- Thermal Simulation of Linear Regulators
-
Foundations of Electronic Circuit Simulation Introduction
- About SPICE
- SPICE Simulators and SPICE Models
- Types of SPICE simulation: DC Analysis, AC Analysis, Transient Analysis
- Types of SPICE simulation: Monte Carlo
- Convergence Properties and Stability of SPICE Simulations
- Types of SPICE Model
- SPICE Device Models: Diode Example–Part 1
- SPICE Device Models: Diode Example–Part 2
- SPICE Subcircuit Models: MOSFET Example―Part 1
- SPICE Subcircuit Models: MOSFET Example―Part 2
- SPICE Subcircuit Models: Models Using Mathematical Expressions
- About Thermal Models
- About Thermal Dynamic Model
- Summary
-
About the ROHM Solution Simulator
- How to Access the ROHM Solution Simulator
- Trying Out the ROHM Solution Simulator (1)
- Trying Out the ROHM Solution Simulator (2)
- Starting a Simulation Circuit in the ROHM Solution Simulator
- ROHM Solution Simulator Toolbar Functions and Basic Operations
- ROHM Solution Simulator: User Interface
- Execution of Simulations
- Method for Displaying Simulation Results
- Simulation Result Display Tool: Wavebox
- Simulation Results Display Tool: Waveform Viewer
- Customization of Simulations
- Exporting Circuit Data to PartQuest™ Explorer
- Purchasing Samples for Evaluation
- Optimization of PFC Circuits
- Optimization of Inverter Circuits
- About Thermal Simulations of DC-DC Converters
- Circuit-Theory-Based Design Simulation