Learn Know-how
Changes in Engineering Trends and Thermal Design
2021.01.20
Points of this article
・As recent engineering trends, much emphasis has been placed on miniaturization, performance enhancement, and design properties.
・Because of these trends, heat generation has increased and heat dissipation has worsened, so that thermal design has become more difficult.
・It is important to examine whether existing criteria for evaluation of thermal designs can accommodate these current engineering trends.
In the previous article, titled “About Thermal Design,” a summary explanation of the importance of thermal design was given. This article is devoted to a somewhat more detailed explanation.
Changes in Engineering Trends and Thermal Design
Engineering trends in recent years have placed emphasis on miniaturization, performance enhancement, and design properties. Below we consider how these trends affect heat and thermal design.
Miniaturization
Due to demands for product miniaturization, efforts are underway to similarly miniaturize PCBs as well as capacitors and other components. With respect to miniaturization of semiconductor components, it is no longer rare for IC chips that previously had been provided in relatively large packages using through-holes, such as the TO-220 package, to be embedded in far smaller surface-mount packages.

Approaches involving higher integration levels are also taken. For example, two IC chips are provided in the same package in a dual configuration, or else a chip equivalent to two components is incorporated in a package, to raise the integration level, thereby raising the ratio of functionality to footprint.
Such component miniaturization and elevated integration levels act to increase heat generation. An actual example is presented below. The thermal images on the left are for an example of package miniaturization, comparing packages measuring 20×20×20 mm and 10×10×10 mm that consume the same power. It is clear that the red color, indicating higher temperatures, is concentrated on the smaller package; that is, heat generation is greater. The right side is an example of higher integration, comparing the same size package with one chip and with two chips; the difference in temperatures is obvious.


Further, high-density mounting methods are also used in which components that have been miniaturized or have higher integration levels are mounted at high density and on both sides of compact PCBs, and PCBs are packed tightly into housings.

In high-density mounting, the effective heat dissipation range of surface-mounted components that dissipate heat to the PCB is decreased, and heat generation increases. When the ambient temperature within a housing is high also, less heat can be dissipated. Consequently, whereas in the past it was hot only in the vicinity of heat-generating components, at higher densities the entire board reaches higher temperatures. For this reason, the temperature rises even for components that generate less heat.
Performance Enhancement
In order to enhance equipment functionality, the number of devices may be increased, ICs with higher integration levels and greater functionality may be used, and it may be necessary to perform high-speed data processing or use higher-frequency signals, for example. These measures tend to require ever-greater power consumption, with the result that heat generation increases. Further, in many cases shields are necessary in order to suppress noise radiation when handling high frequencies. Heat builds up inside of shields, worsening the thermal conditions for devices within the shields. Moreover, it is difficult to increase the size of equipment in order to expand functionality, and the resulting high-density state described above means that temperatures are higher within housings and cases.
Design Properties
In order to differentiate products and appeal to aesthetic sensitivities, many products today emphasize design and even prioritize design. Unfortunate consequences of this include extremely high mounting densities and the inability to discharge heat appropriately, and there are cases in which housings become so hot as to cause problems. Put simply, some mobile devices have even felt hot when they are held. As explained above, components have been made smaller and shorter in the interest of design, that is, to achieve greater freedom in designing external shapes, but there are not a few cases in which design is given still greater priority.
Increased Heat Generation and Poor Heat Dissipation are Not the Only Problems
As explained up till this point, due to the changes in engineering trends with respect to miniaturization, performance enhancement, and design properties, although heat generation is increasing, it is becoming more difficult to ensure heat dissipation. Hence severe demands are being made on thermal design. And while this is certainly a major problem, there is another issue that should be examined.
In many cases, companies have probably established criteria for evaluation of thermal design as part of equipment design. If these evaluation criteria have been in place for some time, when they are not being reviewed in the light of recent engineering trends, the evaluation criteria themselves become an issue. If evaluation criteria that do not take into account the current state of affairs are followed without such examination, the possible occurrence of major problems must be considered.
In order to accommodate changes in engineering trends, it will also be necessary to review evaluation criteria for thermal design.
【Download Documents】 Thermal Design of Semiconductor Components in Electronics
Thermal design has become a new issue in the design of electronic equipment in recent years, as thermal countermeasures have been the focus of attention. Although heat has been an important consideration for some time, the requirements for electronic equipment have changed in recent years, making it necessary to review conventional thermal countermeasures. This handbook describes thermal design based on the assumption that ICs and transistors are basically used in electronic equipment.
Learn Know-how
Electrical Circuit Design
- Seven Tools for Soldering
- Soldering Techniques and Solder Types
- Seven Techniques for Printed Circuit Board Reworking
-
AC Circuits Fundamentals: Article Guide
- AC Circuits: Alternating Current, Waveforms, and Formulas
- Complex Numbers in AC Circuit
- Fundamentals of Capacitive Circuits: Understanding Series and Parallel Capacitor Connections
- Electrical Reactance
- What is Impedance? AC Circuit Analysis and Design
- Impedance Measurement: How to Choose Methods and Improve Accuracy
- Impedance Matching: Why It Matters for Power Transfer and Signal Reflections
- Resonant Circuits: Resonant Frequency and Q Factor
- RLC Circuit: Series and Parallel, Applied circuits
- What is AC Power? Active Power, Reactive Power, Apparent Power
- Power Factor: Calculation and Efficiency Improvement
- What is PFC?
- Boundary Current Mode (BCM) PFC: Examples of Efficiency Improvement Using Diodes
- Continuous Current Mode (CCM) PFC: Examples of Efficiency Improvement Using Diode
- LED Illumination Circuits:Example of Efficiency Improvement and Noise Reduction Using MOSFETs
- PFC Circuits for Air Conditioners:Example of Efficiency Improvement Using MOSFETs and Diodes
-
DC Circuits Fundamentals: Article Guide
- Electric Current and Voltage in DC Circuits
- Ohm’s Law: Voltage, Current, and Resistance
- Series Circuit Calculator for Resistance, Current, Voltage Drop, and Power
- Parallel Resistor Calculator for Equivalent Resistance, Branch Current, and Power
- Kirchhoff’s Circuit Laws
- What Is Mesh Analysis (Mesh Current Method)?
- What Is Nodal Analysis (Nodal Voltage Analysis)?
- Thevenin’s Theorem: DC Circuit Analysis
- Norton’s Theorem: Equivalent Circuit Analysis
- What Is the Superposition Theorem?
- What Is the Δ–Y Transformation (Y–Δ Transformation)?
- Voltage Divider Circuit
- Current Divider and the Current Divider Rule
Thermal design
-
About Thermal Design
- Changes in Engineering Trends and Thermal Design
- A Mutual Understanding of Thermal Design
- Fundamentals of Thermal Resistance and Heat Dissipation: About Thermal Resistance
- Fundamentals of Thermal Resistance and Heat Dissipation: Heat Transmission and Heat Dissipation Paths
- Fundamentals of Thermal Resistance and Heat Dissipation : Thermal Resistance in Conduction
- Fundamentals of Thermal Resistance and Heat Dissipation : Thermal Resistance in Convection
- Fundamentals of Thermal Resistance and Heat Dissipation : Thermal Resistance in Emission
- Thermal Resistance Data: JEDEC Standards, Thermal Resistance Measurement Environments, and Circuit Boards
- Thermal Resistance Data: Actual Data Example
- Thermal Resistance Data: Definitions of Thermal Resistance, Thermal Characterization Parameters
- Thermal Resistance Data: θJA and ΨJT in Estimation of TJ: Part 1
- Thermal Resistance Data: θJA and ΨJT in Estimation of TJ: Part 2
- Surface Temperature Measurements: Methods for Fastening Thermocouples
- Surface Temperature Measurements: Thermocouple Mounting Position
- Surface Temperature Measurements: Treatment of Thermocouple Tips
- Surface Temperature Measurements: Influence of the Thermocouple
- Estimating TJ: Basic Calculation Equations
- Estimating TJ: Calculation Example Using θJA
- Estimating TJ: Calculation Example Using ΨJT
- Estimating TJ: Calculation Example Using Transient Thermal Resistance
- Estimation of Heat Dissipation Area in Surface Mounting and Points to be Noted
- Surface Temperature Measurements: Thermocouple Types
- Summary
- Collection of Important Points Relating to Thermal Design
Switching Noise
- Procedures in Noise Countermeasures
- What is EMC?
-
Dealing with Noise Using Capacitors
- Understanding the Frequency Characteristics of Capacitors, Relative to ESR and ESL
- Measures to Address Noise Using Capacitors
- Effective Use of Decoupling Capacitors Point 1
- Effective Use of Decoupling Capacitors Point 2
- Effective Use of Decoupling Capacitors, Other Matters to be Noted
- Effective Use of Decoupling Capacitors, Summary
-
Dealing with Noise Using Inductors
- Frequency-Impedance Characteristics of Inductors and Determination of Inductor’s Resonance Frequency
- Basic Characteristics of Ferrite Beads and Inductors and Noise Countermeasures Using Them
- Dealing with Noise Using Common Mode Filters
- Points to be Noted: Crosstalk and Noise from GND Lines
- Summary of Dealing with Noise Using Inductors
- Other Noise Countermeasures
- Basics of EMC – Summary
Simulation
- Thermal Simulation of PTC Heaters
- Thermal Simulation of Linear Regulators
-
Foundations of Electronic Circuit Simulation Introduction
- About SPICE
- SPICE Simulators and SPICE Models
- Types of SPICE simulation: DC Analysis, AC Analysis, Transient Analysis
- Types of SPICE simulation: Monte Carlo
- Convergence Properties and Stability of SPICE Simulations
- Types of SPICE Model
- SPICE Device Models: Diode Example–Part 1
- SPICE Device Models: Diode Example–Part 2
- SPICE Subcircuit Models: MOSFET Example―Part 1
- SPICE Subcircuit Models: MOSFET Example―Part 2
- SPICE Subcircuit Models: Models Using Mathematical Expressions
- About Thermal Models
- About Thermal Dynamic Model
- Summary
-
About the ROHM Solution Simulator
- How to Access the ROHM Solution Simulator
- Trying Out the ROHM Solution Simulator (1)
- Trying Out the ROHM Solution Simulator (2)
- Starting a Simulation Circuit in the ROHM Solution Simulator
- ROHM Solution Simulator Toolbar Functions and Basic Operations
- ROHM Solution Simulator: User Interface
- Execution of Simulations
- Method for Displaying Simulation Results
- Simulation Result Display Tool: Wavebox
- Simulation Results Display Tool: Waveform Viewer
- Customization of Simulations
- Exporting Circuit Data to PartQuest™ Explorer
- Purchasing Samples for Evaluation
- Optimization of PFC Circuits
- Optimization of Inverter Circuits
- About Thermal Simulations of DC-DC Converters
- Circuit-Theory-Based Design Simulation