Learn Know-how
PFC Simulation Circuits Using Solution Circuits
2021.06.09
Points of this article
・The ROHM Solution Simulator web page features various information relating to simulations, and different simulations can be run.
・When a product is being considered for use, upon going to the product page, a simulation circuit that can be used immediately can be accessed.
PFC Simulation Circuits Using Solution Circuits
We begin with simple explanations of the ROHM Solution Simulator and the method for accessing Power Device Solution Circuits. The page for entry to the ROHM Solution Simulator is here. The same page appears when, on the top-level page of the ROHM website, “Technical Support”/”Design Support”/”Simulation/Calculation Tools” and then “ROHM Solution Simulator” are clicked. From this page, all of the Solution Circuits can be accessed.
On the ROHM Solution Simulator page are links to the “Hands-on User’s Manual” and to a ROHM Solution Simulator “White Paper“; these should be consulted for the method of use and for function details.
On the ROHM Solution Simulator page there is also a list of Solution Circuits for use in circuit simulations. At present there are two Solution Circuit categories: Power Device Solution Circuits and ICs Solution Circuits (Fig. 1).

Fig 1: List of Solution Circuits (captured image of web page)
When “AC-DC PFC” in Power Device Solution Circuits is clicked, a list of PFC simulation circuits is displayed (Fig. 2). In PFC simulation circuits, a widely-used boundary current mode (BCM), continuous current mode (CCM), and discontinuous current mode (DCM), which are operation modes, and a high-power 3-phase PFC circuit are employed. Moreover, basic single driving to interleaved driving, synchronous rectification, bridgeless circuits, totem-pole circuits, and various other circuits are included; at present 19 types of simulation circuits are provided.

Fig 2: List of PFC Simulation Circuits Using Power Device Solution Circuits
(captured image of web page)
To backtrack a bit, simulation circuits can also be accessed from the product pages of each of the devices (for those devices with simulation circuits). In the PFC circuits used as examples in this section, the SCT2450KE (an SiC MOSFET: 1200 V/10 A) and the SCS302AH (an SiC SBD: 650 V/2 A) are used as power devices. Upon clicking on the “Models and tools” tab on each product page, a list of the models and tools that can be used appears. When products being considered for use are known, this method can also be used to access simulation circuits.
Registration on MyROHM is necessary to use the ROHM Solution Simulator. A registered user should login and then click on the simulation circuit to be used. If the user is not logged in, login will subsequently be required. Upon registering on MyROHM, in addition to use of the ROHM Solution Simulator, users can also receive a mail magazine, save parametric search settings, and utilize inquiry functions. Please be sure to register.
Hereafter, examples will be presented in which simulation circuits are used, modifying parameters and the like to optimize the circuit. Basic operation methods are here omitted, but persons using the ROHM Solution Simulator for the first time are urged to consult the “Hands-on User’s Manual” and try running the simulator. It’s easy to operate.
Learn Know-how
Electrical Circuit Design
- Seven Tools for Soldering
- Soldering Techniques and Solder Types
- Seven Techniques for Printed Circuit Board Reworking
-
AC Circuits Fundamentals: Article Guide
- AC Circuits: Alternating Current, Waveforms, and Formulas
- Complex Numbers in AC Circuit
- Fundamentals of Capacitive Circuits: Understanding Series and Parallel Capacitor Connections
- Electrical Reactance
- What is Impedance? AC Circuit Analysis and Design
- Impedance Measurement: How to Choose Methods and Improve Accuracy
- Impedance Matching: Why It Matters for Power Transfer and Signal Reflections
- Resonant Circuits: Resonant Frequency and Q Factor
- RLC Circuit: Series and Parallel, Applied circuits
- What is AC Power? Active Power, Reactive Power, Apparent Power
- Power Factor: Calculation and Efficiency Improvement
- What is PFC?
- Boundary Current Mode (BCM) PFC: Examples of Efficiency Improvement Using Diodes
- Continuous Current Mode (CCM) PFC: Examples of Efficiency Improvement Using Diode
- LED Illumination Circuits:Example of Efficiency Improvement and Noise Reduction Using MOSFETs
- PFC Circuits for Air Conditioners:Example of Efficiency Improvement Using MOSFETs and Diodes
-
DC Circuits Fundamentals: Article Guide
- Electric Current and Voltage in DC Circuits
- Ohm’s Law: Voltage, Current, and Resistance
- Series Circuit Calculator for Resistance, Current, Voltage Drop, and Power
- Parallel Resistor Calculator for Equivalent Resistance, Branch Current, and Power
- Kirchhoff’s Circuit Laws
- What Is Mesh Analysis (Mesh Current Method)?
- What Is Nodal Analysis (Nodal Voltage Analysis)?
- Thevenin’s Theorem: DC Circuit Analysis
- Norton’s Theorem: Equivalent Circuit Analysis
- What Is the Superposition Theorem?
- What Is the Δ–Y Transformation (Y–Δ Transformation)?
- Voltage Divider Circuit
- Current Divider and the Current Divider Rule
Thermal design
-
About Thermal Design
- Changes in Engineering Trends and Thermal Design
- A Mutual Understanding of Thermal Design
- Fundamentals of Thermal Resistance and Heat Dissipation: About Thermal Resistance
- Fundamentals of Thermal Resistance and Heat Dissipation: Heat Transmission and Heat Dissipation Paths
- Fundamentals of Thermal Resistance and Heat Dissipation : Thermal Resistance in Conduction
- Fundamentals of Thermal Resistance and Heat Dissipation : Thermal Resistance in Convection
- Fundamentals of Thermal Resistance and Heat Dissipation : Thermal Resistance in Emission
- Thermal Resistance Data: JEDEC Standards, Thermal Resistance Measurement Environments, and Circuit Boards
- Thermal Resistance Data: Actual Data Example
- Thermal Resistance Data: Definitions of Thermal Resistance, Thermal Characterization Parameters
- Thermal Resistance Data: θJA and ΨJT in Estimation of TJ: Part 1
- Thermal Resistance Data: θJA and ΨJT in Estimation of TJ: Part 2
- Surface Temperature Measurements: Methods for Fastening Thermocouples
- Surface Temperature Measurements: Thermocouple Mounting Position
- Surface Temperature Measurements: Treatment of Thermocouple Tips
- Surface Temperature Measurements: Influence of the Thermocouple
- Estimating TJ: Basic Calculation Equations
- Estimating TJ: Calculation Example Using θJA
- Estimating TJ: Calculation Example Using ΨJT
- Estimating TJ: Calculation Example Using Transient Thermal Resistance
- Estimation of Heat Dissipation Area in Surface Mounting and Points to be Noted
- Surface Temperature Measurements: Thermocouple Types
- Summary
- Collection of Important Points Relating to Thermal Design
Switching Noise
- Procedures in Noise Countermeasures
- What is EMC?
-
Dealing with Noise Using Capacitors
- Understanding the Frequency Characteristics of Capacitors, Relative to ESR and ESL
- Measures to Address Noise Using Capacitors
- Effective Use of Decoupling Capacitors Point 1
- Effective Use of Decoupling Capacitors Point 2
- Effective Use of Decoupling Capacitors, Other Matters to be Noted
- Effective Use of Decoupling Capacitors, Summary
-
Dealing with Noise Using Inductors
- Frequency-Impedance Characteristics of Inductors and Determination of Inductor’s Resonance Frequency
- Basic Characteristics of Ferrite Beads and Inductors and Noise Countermeasures Using Them
- Dealing with Noise Using Common Mode Filters
- Points to be Noted: Crosstalk and Noise from GND Lines
- Summary of Dealing with Noise Using Inductors
- Other Noise Countermeasures
- Basics of EMC – Summary
Simulation
- Thermal Simulation of PTC Heaters
- Thermal Simulation of Linear Regulators
-
Foundations of Electronic Circuit Simulation Introduction
- About SPICE
- SPICE Simulators and SPICE Models
- Types of SPICE simulation: DC Analysis, AC Analysis, Transient Analysis
- Types of SPICE simulation: Monte Carlo
- Convergence Properties and Stability of SPICE Simulations
- Types of SPICE Model
- SPICE Device Models: Diode Example–Part 1
- SPICE Device Models: Diode Example–Part 2
- SPICE Subcircuit Models: MOSFET Example―Part 1
- SPICE Subcircuit Models: MOSFET Example―Part 2
- SPICE Subcircuit Models: Models Using Mathematical Expressions
- About Thermal Models
- About Thermal Dynamic Model
- Summary
-
About the ROHM Solution Simulator
- How to Access the ROHM Solution Simulator
- Trying Out the ROHM Solution Simulator (1)
- Trying Out the ROHM Solution Simulator (2)
- Starting a Simulation Circuit in the ROHM Solution Simulator
- ROHM Solution Simulator Toolbar Functions and Basic Operations
- ROHM Solution Simulator: User Interface
- Execution of Simulations
- Method for Displaying Simulation Results
- Simulation Result Display Tool: Wavebox
- Simulation Results Display Tool: Waveform Viewer
- Customization of Simulations
- Exporting Circuit Data to PartQuest™ Explorer
- Purchasing Samples for Evaluation
- Optimization of PFC Circuits
- Optimization of Inverter Circuits
- About Thermal Simulations of DC-DC Converters
- Circuit-Theory-Based Design Simulation