Learn Know-how
PFC Circuits: Examination of Optimum Dead Time Values
2021.09.29
Points of this article
・The dead time settings in a bridge circuit are related to losses and safety, and so must be studied thoroughly.
・The optimum value for the dead time is the shortest time at which a shoot-through current does not occur.
・The switching speed of a switching element varies depending on such factors as the temperature and variation in the manufacturing lot, and so a margin must be added to this shortest time in the design stage.
PFC Circuits: Examination of Optimum Dead Time Values
Here we examine how best to estimate the optimum dead time in a bridge circuit.
Example Circuit
As an example circuit, the simulation circuit“A-6. PFC CCM Synchro Vin=200V Iin=2.5A” in the Power Device Solution Circuit/AC-DC PFC list is used (see Fig.16). Details of the circuit diagram can also be seen here.
This circuit performs synchronous rectification, and so simulations were used to study optimum values for the dead times of the SCT2450KE SiC MOSFETs on the high side (HS) and low side (LS), that is, the shortest times for which shoot-through currents do not occur. The respective dead times are set using the parameters TD1 (HS) and TD2 (LS) of the PWM controllers in the simulator.

Fig. 16: PFC simulation circuit” A-6. PFC CCM Synchro Vin=200V Iin=2.5A”
Losses During Dead Time Periods
Fig. 17 shows the flow of current during a dead time period. In a circuit with a bridge configuration, dead times must be kept long enough to ensure that shoot-through currents are prevented, but if they are set unnecessarily long, losses increase. This is because during a dead time period a SiC MOSFET is in the off state, so that current flows through the body diode. Body diodes generally have large conduction losses, and if a body diode is conducting for a long time period, losses increase.

Fig. 17: Current flowing during a dead time period
Dead Time and Power Factor
Fig. 18 shows the relation between the dead time length and the inductor current IL. If the dead time is too long, operation in the low-voltage region becomes discontinuous, the inductor current waveform is distorted, and the power factor is worsened. Hence setting the dead time to be unnecessarily long is disadvantageous from the standpoint of the power factor as well.

Fig. 18: Relation between dead time length and inductor current IL
Examination of Optimum Dead Time
Fig. 19 shows loss simulation results for a SiC MOSFET when the dead time is changed.

Fig. 19: Loss simulation results for a SiC MOSFET in which the dead time is changed
When the dead time is 50 ns or less, the flowing of a shoot-through current causes losses to increase sharply. Conversely, if the dead time is too long, the conduction time of the body diode in the HS SiC MOSFET is lengthened, and under these conditions as well, losses increase. SiC MOSFET losses are minimized when the dead time is the shortest possible time without the occurrence of a shoot-through current; in this example, we see that this optimum dead time is 100 ns. However, the switching speed varies depending on the temperature, variation in the manufacturing lot, and other factors, and so in general a margin of about 100 ns must be included. Hence in this case, 200 ns should be regarded as the optimum dead time.
Learn Know-how
Electrical Circuit Design
- Soldering Techniques and Solder Types
- Seven Tools for Soldering
- Seven Techniques for Printed Circuit Board Reworking
-
AC Circuits Fundamentals: Article Guide
- AC Circuits: Alternating Current, Waveforms, and Formulas
- Complex Numbers in AC Circuit
- Fundamentals of Capacitive Circuits: Understanding Series and Parallel Capacitor Connections
- Electrical Reactance
- What is Impedance? AC Circuit Analysis and Design
- Impedance Measurement: How to Choose Methods and Improve Accuracy
- Impedance Matching: Why It Matters for Power Transfer and Signal Reflections
- Resonant Circuits: Resonant Frequency and Q Factor
- RLC Circuit: Series and Parallel, Applied circuits
- What is AC Power? Active Power, Reactive Power, Apparent Power
- Power Factor: Calculation and Efficiency Improvement
- What is PFC?
- Boundary Current Mode (BCM) PFC: Examples of Efficiency Improvement Using Diodes
- Continuous Current Mode (CCM) PFC: Examples of Efficiency Improvement Using Diode
- LED Illumination Circuits:Example of Efficiency Improvement and Noise Reduction Using MOSFETs
- PFC Circuits for Air Conditioners:Example of Efficiency Improvement Using MOSFETs and Diodes
-
DC Circuits Fundamentals: Article Guide
- Electric Current and Voltage in DC Circuits
- Ohm’s Law: Voltage, Current, and Resistance
- Kirchhoff’s Circuit Laws
- What Is Mesh Analysis (Mesh Current Method)?
- What Is Nodal Analysis (Nodal Voltage Analysis)?
- Thevenin’s Theorem: DC Circuit Analysis
- Norton’s Theorem: Equivalent Circuit Analysis
- What Is the Superposition Theorem?
- What Is the Δ–Y Transformation (Y–Δ Transformation)?
- Voltage Divider Circuit
- Current Divider and the Current Divider Rule
Thermal design
-
About Thermal Design
- Changes in Engineering Trends and Thermal Design
- A Mutual Understanding of Thermal Design
- Fundamentals of Thermal Resistance and Heat Dissipation: About Thermal Resistance
- Fundamentals of Thermal Resistance and Heat Dissipation: Heat Transmission and Heat Dissipation Paths
- Fundamentals of Thermal Resistance and Heat Dissipation : Thermal Resistance in Conduction
- Fundamentals of Thermal Resistance and Heat Dissipation : Thermal Resistance in Convection
- Fundamentals of Thermal Resistance and Heat Dissipation : Thermal Resistance in Emission
- Thermal Resistance Data: JEDEC Standards, Thermal Resistance Measurement Environments, and Circuit Boards
- Thermal Resistance Data: Actual Data Example
- Thermal Resistance Data: Definitions of Thermal Resistance, Thermal Characterization Parameters
- Thermal Resistance Data: θJA and ΨJT in Estimation of TJ: Part 1
- Thermal Resistance Data: θJA and ΨJT in Estimation of TJ: Part 2
- Surface Temperature Measurements: Methods for Fastening Thermocouples
- Surface Temperature Measurements: Thermocouple Mounting Position
- Surface Temperature Measurements: Treatment of Thermocouple Tips
- Surface Temperature Measurements: Influence of the Thermocouple
- Estimating TJ: Basic Calculation Equations
- Estimating TJ: Calculation Example Using θJA
- Estimating TJ: Calculation Example Using ΨJT
- Estimating TJ: Calculation Example Using Transient Thermal Resistance
- Estimation of Heat Dissipation Area in Surface Mounting and Points to be Noted
- Surface Temperature Measurements: Thermocouple Types
- Summary
- Collection of Important Points Relating to Thermal Design
Switching Noise
- Procedures in Noise Countermeasures
- What is EMC?
-
Dealing with Noise Using Capacitors
- Understanding the Frequency Characteristics of Capacitors, Relative to ESR and ESL
- Measures to Address Noise Using Capacitors
- Effective Use of Decoupling Capacitors Point 1
- Effective Use of Decoupling Capacitors Point 2
- Effective Use of Decoupling Capacitors, Other Matters to be Noted
- Effective Use of Decoupling Capacitors, Summary
-
Dealing with Noise Using Inductors
- Frequency-Impedance Characteristics of Inductors and Determination of Inductor’s Resonance Frequency
- Basic Characteristics of Ferrite Beads and Inductors and Noise Countermeasures Using Them
- Dealing with Noise Using Common Mode Filters
- Points to be Noted: Crosstalk and Noise from GND Lines
- Summary of Dealing with Noise Using Inductors
- Other Noise Countermeasures
- Basics of EMC – Summary
Simulation
- Thermal Simulation of PTC Heaters
- Thermal Simulation of Linear Regulators
-
Foundations of Electronic Circuit Simulation Introduction
- About SPICE
- SPICE Simulators and SPICE Models
- Types of SPICE simulation: DC Analysis, AC Analysis, Transient Analysis
- Types of SPICE simulation: Monte Carlo
- Convergence Properties and Stability of SPICE Simulations
- Types of SPICE Model
- SPICE Device Models: Diode Example–Part 1
- SPICE Device Models: Diode Example–Part 2
- SPICE Subcircuit Models: MOSFET Example―Part 1
- SPICE Subcircuit Models: MOSFET Example―Part 2
- SPICE Subcircuit Models: Models Using Mathematical Expressions
- About Thermal Models
- About Thermal Dynamic Model
- Summary
-
About the ROHM Solution Simulator
- How to Access the ROHM Solution Simulator
- Trying Out the ROHM Solution Simulator (1)
- Trying Out the ROHM Solution Simulator (2)
- Starting a Simulation Circuit in the ROHM Solution Simulator
- ROHM Solution Simulator Toolbar Functions and Basic Operations
- ROHM Solution Simulator: User Interface
- Execution of Simulations
- Method for Displaying Simulation Results
- Simulation Result Display Tool: Wavebox
- Simulation Results Display Tool: Waveform Viewer
- Customization of Simulations
- Exporting Circuit Data to PartQuest™ Explorer
- Purchasing Samples for Evaluation
- Optimization of PFC Circuits
- Optimization of Inverter Circuits
- About Thermal Simulations of DC-DC Converters
- Circuit-Theory-Based Design Simulation