DC-DC|Application
Power Supply Sequence Specification ①: Power Supply Sequence Specifications and Control Block Diagrams
2021.09.15
table of contents
To begin with, the specifications of power supply sequencing to be implemented are confirmed, and before designing the actual circuit, control blocks are used to examine the circuit configuration. Two examples of power supply sequence specifications have been prepared; we begin with the first of these, “Power Supply Sequence Specification ①”.
Power Supply Sequence Specification ①
In specification ①, sequencing of a power supply with three supply voltages is controlled. Specifications for the input and output voltages and the power supply configuration are shown below.

In this design, three power supply ICs are used. As the power supply ICs, switching regulators (DC-DC converters) or linear regulators (LDOs) are assumed. Among the functions of the power supply ICs, an enable pin for output on/off control is necessary.
Control Block Diagram①
The control block diagram to implement the sequence specification ① is shown below.

In order to realize the sequence specification ①, in addition to three power supply ICs, four Power Good functions, three Discharge functions, as well as resistors and diodes are needed; these are shown in the control block diagram. A block diagram is used to represent functions and operations as blocks, and so the ICs and circuit components actually required in the circuit are omitted. Below, these functions and their roles are explained.
- ・DCDC 1, DCDC 2, and DCDC 3 are separate power supply ICs; the output of each is controlled through an enable (EN) pin.
- ・The Power Good 1 and 2 functions monitor the output voltages of the DCDC ICs during power turn-on, and upon reaching a target voltage, output a “High” signal (hereafter “H”) to the next DCDC IC to be started.
- ・The Power Good 3 and 4 functions monitor the output voltages of the DCDC ICs during power shutoff, and upon reaching a target voltage, output a “Low” signal (hereafter “L”) to the next DCDC IC to be shut off.
- ・The Discharge blocks cause the power supply sequence to operate normally by rapidly discharging the electric charge that has been stored in the output capacitors of the DCDC ICs during shutoff, causing the output voltage to drop.
In the block diagram, positive-logic designs are used for the EN and VOUT of the DCDC blocks, the IN and PGOOD of the Power Good blocks, and the IN and OUT of the Discharge blocks. In other words, at “H” level the DCDC ICs are in the enabled state, the Power Good blocks have reached the target voltage, and the Discharge block outputs are turned on. Also, the PGOOD pins (outputs) of the Power Good blocks and the OUT pins of the Discharge blocks are open-collector or open-drain.
Key Points:
・In sequence ①, power supplies with three supply voltages are turned on in order, and are shut off in the reverse order.
・For design purposes, the control blocks needed to obtain the target operations are considered.
・To achieve sequence ①, three power supply ICs, four Power Good functions, and three Discharge functions are used.
DC-DC
Basic
- Operation During Shutdown of a Boost DC-DC Converter
- Linear Regulator Basics
-
Switching Regulator Basics
- Types of Switching Regulators
- Advantages vs Disadvantages in Comparison with Linear Regulator
- Supplement-Current Paths during Synchronous Rectifying Step-Down Converter Operation
- Operating Principles of Buck Switching Regulator
- Differences between Synchronous and Nonsynchronous Rectifying DC-DC Conversion
- Control Methods (Voltage Mode, Current Mode, Hysteresis Control)
- Efficiency Improvements at Light Load for the Synchronous Rectifying Type
- Protective and Sequencing Functions
- Considerations on Switching Frequencies
- Behavior when Vin Falls Below Vout
- Supplement-Protective Function: Output Pre-bias Protection
- Seven Representative Power Supply Circuits: From Low-noise to Boost Specs
- Concluding Remarks
- What is a DC/DC Converter?
Design
- Overview of Selection of Inductors and Capacitors for DC-DC Converters
-
Overview of DC-DC Converter PCB Layout
- Ringing at switching nodes
- Placement of input capacitors and output diodes
- Placement of Thermal Vias
- Placement of Inductors
- Placement of Output Capacitors
- Feedback Path Wiring
- Ground
- Resistance and Inductance of Copper Foil
- Noise countermeasures: corner wiring, conducted noise, radiated noise
- Noise countermeasures: snubber, bootstrap resistor, gate resistor
- Summary
-
PCB Layout of a Step-Up DC-DC Converter – Introduction
- The Importance of PCB Layout Design
- Current Paths in Step-up DC-DC Converters
- PCB Layout Procedure
- Placement of Input Capacitors
- Placement of Output Capacitors and Freewheel Diodes
- Inductor Placement
- Placement of Thermal Vias
- Feedback Path Wiring
- Ground
- Layout for Synchronous Rectification Designs
- Resistance and Inductance of Copper Foil
- Relationship Between Corner Wiring and Noise
- Summary
Evaluation
- Overview of Characteristics and Evaluation Method of Switching Regulators
- How to Read Power Supply IC Datasheets: Cover, Block Diagram, Absolute Maximum Ratings and Recommended Operating Conditions
- Evaluating a Switching Regulator: Output Voltage
-
Introduction
- Definitions and Heat Generation
- Losses in Synchronous Rectifying Step-Down Converters
- Conduction Losses in Synchronous Rectifying Step-Down Converters
- Switching Losses in Synchronous Rectifying Step-Down Converters
- Dead Time Losses in Synchronous Rectifying Step-Down Converters
- Controller IC Power Consumption Losses in a Synchronous Rectifying Step-Down Converter
- Gate Charge Losses in a Synchronous Rectifying Step-Down Converter
- Conduction Losses due to the Inductor DCR
- Example of Power Loss Calculation for a Power Supply IC
- Simplified Method of Loss Calculation
- Heat Calculation for Package Selection: Example 1
- Heat Calculation for Package Selection: Example 2
- Loss Factors
- Matters to Consider When Studying Miniaturization by Raising the Switching Frequency
- Important Matters when Studying High Input Voltage Applications
- Important Matters when Studying Large Output Currents Applications: Part 1
- Important Matters when Studying Large Output Currents Applications: Part 2
- Summary
Application
-
Important Points in the Design of a Power Supply Using a Linear Regulator
- Typical Application Circuit Examples of Linear Regulator ICs
- Input/output capacitor design and ripple prevention for linear regulator ICs
- How to determine efficiency and Thermal design for linear regulator ICs
- Protection of Linear Regulator IC Terminals
- Soft Starting of a Linear Regulator IC
- Overcurrent Protection(OCP) and Thermal Shutdown(TSD) of Linear Regulator IC
-
Important Points in the Design of a Power Supply Using a Floating Type Linear Regulator
- Example of Power Supply Circuit Based on a Floating Type Linear Regulator IC
- Input/output capacitor design and ripple prevention for linear regulator ICs
- How to determine efficiency and Thermal design for Floating Type Linear Regulator ICs
- Terminal protection for linear regulator ICs
- Startup characteristics for linear regulator ICs
- Failure to Start of a Power Supply Using a Linear Regulator, Case 1: Damage to the IC and Peripheral Components Due to Hand-Soldering
- About Parallel Connections of LDO Linear Regulators
-
Introduction
- Power Supply Sequence Specification ①: Power Supply Sequence Specifications and Control Block Diagrams
- Power Supply Sequence Specification①: Sequence Operation at Power Turn-on
- Power Supply Sequence Specification①: Sequence Operation at Power Shutoff
- Power Supply Sequence Specification①: Example of Actual Circuit and Component Value Calculations
- Power Supply Sequence Specification①: Example of Actual Operations
- Power Supply Sequence Specification②:Power Supply Sequence Specifications and Control Block Diagrams
- Power Supply Sequence Specification②:Sequence Operation at Power Turn-on
- Power Supply Sequence Specification②: Sequence Operation at Power Shutoff
- Power Supply Sequence Specification②: Example of Actual Circuit and Component Value Calculations
- Power Supply Sequence Specification②: Example of Actual Operations
- Circuits to Implement Power Supply Sequences Using General-Purpose Power Supply ICs ーSummaryー
- Easy Stabilization/Optimization Methods for Linear Regulators – Introduction
Product Information
FAQ
