DC-DC|Evaluation
Output Feedback Control Method
2016.02.25
Points of this article
・The stabilization of a switching regulator is performed by means of feedback control.
・There are three major types of feedback control. For fast transient responses, hysteresis control has been gaining in popularity.
The output voltages of switching regulators are basically regulated, which means that the regulators are provided with a function that maintains a set voltage at a fixed level. For the regulation, the switching regulator feeds back the output to a control circuit.
Broadly speaking, there are three control systems: voltage mode control, current mode control, and hysteresis control.
・ Voltage mode control (PWM as an example)

Voltage mode control represents the most basic method, in which only the output voltage is returned through a feedback loop. An error amplifier compares the differential voltage, obtained by a comparison with a reference voltage, with triangular waves. As a result, the pulse width of the PWM signal is determined to control the output voltage.
Advantages of this method are its relative simplicity based on the use of a feedback loop consisting solely of voltages, the ability to reduce the on-time, and low noise and high EMI tolerance. Possible drawbacks are the complexity of the phase compensation circuit; an external phase compensation circuit may result in a cumbersome design process.
Voltage mode control
- A voltage-only feedback loop makes control simple
- The ability to reduce the on-time
- High noise tolerance
- Complex phase compensation circuitry
・Current mode control

The current mode is a modification of voltage mode control, where the inductor current in the circuit is detected and used instead of the triangular waveforms used in the control loop for the voltage mode. Currents can also be detected by using a drain-source on-resistance of the output MOSFET or current sense resistor instead of an inductor current.
There are two types of feedback loops: voltage loop and current loop. Although the control exerted is relatively complex, they provide the advantage of a substantially simplified phase compensation circuit design.
Other benefits include the highly stable feedback loop and a faster load transient response than that of the voltage mode. A drawback is that due to the high sensitivity of current detection, higher noise affects PWM control.
Current mode control
- Modified voltage mode control
- Detects and uses circuit inductor current instead of triangular waves
- High stability of the feedback loop
- Substantially simplified phase compensation circuit design
- Faster load transient response than voltage mode
- Noise from current detection feedback loop must be addressed
・Hysteresis control (ripple control)
The hysteresis control method was developed to meet the power requirements of even faster load transient response of load elements, such as the CPU and FPGA. Because it performs controls by detecting ripples in the output, this method is also referred to as a ripple control method.

In this method, the output voltage is monitored by means of a comparator without going through an error amplifier, where comparator detects any voltage exceeding or falling below a set threshold value and performing switching on/off controls. Such controls are of three types: detecting a threshold shortfall with a fixed on-time, detecting a threshold exceedance with a fixed off-time, and using windows for both higher-than-the threshold and lower-than-the-threshold events.
This method offers the advantages of extremely fast transient responses due to the direct control exerted by a comparator and the elimination of the need for phase compensation. The method suffers from the problems of switching frequency variation, large jitter, and the need for an output capacitor with a relatively large equivalent serial resistor (ESR) for output ripple detection. However, innovations in these areas have advanced, and increasing ICs are incorporating this method.
Hysteresis (ripple) control
- Directly monitors output with a comparator
- Extremely fast load transient response
- Highly stable feedback loop
- Eliminates the need for phase compensation
- Switching frequency variation
- Large jitter
- Requires a capacitor with a large ESR value to detect ripples

【Download Documents】 Characteristics and Evaluation Method of Switching Regulators
This handbook reviews the basics of switching regulators and explains how to understand and evaluate the characteristics of switching regulators necessary for design optimization, along with reading and understanding the datasheets of switching regulator ICs.
DC-DC
Basic
- Operation During Shutdown of a Boost DC-DC Converter
- Linear Regulator Basics
-
Switching Regulator Basics
- Types of Switching Regulators
- Advantages vs Disadvantages in Comparison with Linear Regulator
- Supplement-Current Paths during Synchronous Rectifying Step-Down Converter Operation
- Operating Principles of Buck Switching Regulator
- Differences between Synchronous and Nonsynchronous Rectifying DC-DC Conversion
- Control Methods (Voltage Mode, Current Mode, Hysteresis Control)
- Efficiency Improvements at Light Load for the Synchronous Rectifying Type
- Protective and Sequencing Functions
- Considerations on Switching Frequencies
- Behavior when Vin Falls Below Vout
- Supplement-Protective Function: Output Pre-bias Protection
- Seven Representative Power Supply Circuits: From Low-noise to Boost Specs
- Concluding Remarks
- What is a DC/DC Converter?
Design
- Overview of Selection of Inductors and Capacitors for DC-DC Converters
-
Overview of DC-DC Converter PCB Layout
- Ringing at switching nodes
- Placement of input capacitors and output diodes
- Placement of Thermal Vias
- Placement of Inductors
- Placement of Output Capacitors
- Feedback Path Wiring
- Ground
- Resistance and Inductance of Copper Foil
- Noise countermeasures: corner wiring, conducted noise, radiated noise
- Noise countermeasures: snubber, bootstrap resistor, gate resistor
- Summary
-
PCB Layout of a Step-Up DC-DC Converter – Introduction
- The Importance of PCB Layout Design
- Current Paths in Step-up DC-DC Converters
- PCB Layout Procedure
- Placement of Input Capacitors
- Placement of Output Capacitors and Freewheel Diodes
- Inductor Placement
- Placement of Thermal Vias
- Feedback Path Wiring
- Ground
- Layout for Synchronous Rectification Designs
- Resistance and Inductance of Copper Foil
- Relationship Between Corner Wiring and Noise
- Summary
Evaluation
- Overview of Characteristics and Evaluation Method of Switching Regulators
- How to Read Power Supply IC Datasheets: Cover, Block Diagram, Absolute Maximum Ratings and Recommended Operating Conditions
- Evaluating a Switching Regulator: Output Voltage
-
Introduction
- Definitions and Heat Generation
- Losses in Synchronous Rectifying Step-Down Converters
- Conduction Losses in Synchronous Rectifying Step-Down Converters
- Switching Losses in Synchronous Rectifying Step-Down Converters
- Dead Time Losses in Synchronous Rectifying Step-Down Converters
- Controller IC Power Consumption Losses in a Synchronous Rectifying Step-Down Converter
- Gate Charge Losses in a Synchronous Rectifying Step-Down Converter
- Conduction Losses due to the Inductor DCR
- Example of Power Loss Calculation for a Power Supply IC
- Simplified Method of Loss Calculation
- Heat Calculation for Package Selection: Example 1
- Heat Calculation for Package Selection: Example 2
- Loss Factors
- Matters to Consider When Studying Miniaturization by Raising the Switching Frequency
- Important Matters when Studying High Input Voltage Applications
- Important Matters when Studying Large Output Currents Applications: Part 1
- Important Matters when Studying Large Output Currents Applications: Part 2
- Summary
Application
-
Important Points in the Design of a Power Supply Using a Linear Regulator
- Typical Application Circuit Examples of Linear Regulator ICs
- Input/output capacitor design and ripple prevention for linear regulator ICs
- How to determine efficiency and Thermal design for linear regulator ICs
- Protection of Linear Regulator IC Terminals
- Soft Starting of a Linear Regulator IC
- Overcurrent Protection(OCP) and Thermal Shutdown(TSD) of Linear Regulator IC
-
Important Points in the Design of a Power Supply Using a Floating Type Linear Regulator
- Example of Power Supply Circuit Based on a Floating Type Linear Regulator IC
- Input/output capacitor design and ripple prevention for linear regulator ICs
- How to determine efficiency and Thermal design for Floating Type Linear Regulator ICs
- Terminal protection for linear regulator ICs
- Startup characteristics for linear regulator ICs
- Failure to Start of a Power Supply Using a Linear Regulator, Case 1: Damage to the IC and Peripheral Components Due to Hand-Soldering
- About Parallel Connections of LDO Linear Regulators
-
Introduction
- Power Supply Sequence Specification ①: Power Supply Sequence Specifications and Control Block Diagrams
- Power Supply Sequence Specification①: Sequence Operation at Power Turn-on
- Power Supply Sequence Specification①: Sequence Operation at Power Shutoff
- Power Supply Sequence Specification①: Example of Actual Circuit and Component Value Calculations
- Power Supply Sequence Specification①: Example of Actual Operations
- Power Supply Sequence Specification②:Power Supply Sequence Specifications and Control Block Diagrams
- Power Supply Sequence Specification②:Sequence Operation at Power Turn-on
- Power Supply Sequence Specification②: Sequence Operation at Power Shutoff
- Power Supply Sequence Specification②: Example of Actual Circuit and Component Value Calculations
- Power Supply Sequence Specification②: Example of Actual Operations
- Circuits to Implement Power Supply Sequences Using General-Purpose Power Supply ICs ーSummaryー
- Easy Stabilization/Optimization Methods for Linear Regulators – Introduction
Product Information
FAQ