DC-DC|Design
Current Paths in Step-up DC-DC Converters
2020.11.11
Points of this article
・In PCB layout design, it is important that current paths in the circuit and the properties of currents flowing in these paths be understood (and not only in step-up DC-DC converters).
・The system of current differences when the transistor is on and is off is extremely important for board layout, and demands the utmost attention.
Current Paths in Step-up DC-DC Converters
With step-up DC-DC converters as with other circuits, when designing the PCB layout, it is important that current paths in the circuit and the properties of the currents flowing in those paths be understood. Before examining specific layouts, we review current paths in step-up DC-DC converters.
Current Paths When the Switching Transistor Q2 is Turned On
The circuit diagram below schematically shows a step-up DC-DC converter; the red lines represent the main currents flowing when the switching transistor Q2 is turned on. CIBYPASS is a high-frequency decoupling capacitor; in many cases, a small-capacitance ceramic capacitor is used. CIN is a capacitor provided mainly for the purpose of stabilization, and has a comparatively large value. Most of the current that flows suddenly at the instant that the switching transistor Q2 turns on is supplied from CIBYPASS, and then supplied from CIN. When the input current is not so very large, CIN can be combined with CIBYPASS, using a single capacitor for both purposes. Gradually changing currents are supplied from the input power supply. During this time, current energy is stored in the inductor L.

Current Paths When the Switching Transistor Q2 is Turned Off
Next, the state of currents when the switching transistor Q2 is turned off is shown (the red line in the diagram). The inductor L acts to hold the immediately preceding current value even after the switching transistor Q2 turns off. The left end of the inductor L is fixed at the voltage VIN, and continues to supply current so as to add a voltage to VOUT, and therefore VOUT becomes higher than VIN (step-up operation). Hence the longer the on-time of the switching transistor Q2, and the greater the amount of current energy stored in the inductor L, the greater the power that can be extracted. However, if the on-time of the switching transistor Q2 is made unnecessarily long, the time during which power is supplied to the output side becomes short, and efficiency is worsened. For this reason, a limit is imposed on the maximum value of the on/off time ratio (the duty cycle). In a circuit with a small output current, by using a ceramic capacitor with a good frequency characteristic for COUT, this capacitor can also serve as the high-frequency decoupling capacitor CBYPASS.

Difference in Currents When the Switching Transistor Q2 is On and Off
Finally, the difference in the currents when the switching transistor Q2 is on and is off is indicated (the red lines in the diagram). Each time the switching transistor Q2 changes from off to on and from on to off, the current paths indicated by the red lines change sharply. Because the changes in this system are sudden, waveforms containing many high harmonics appear. The layout of this system of differences is an important issue for PCB layout, and requires the highest degree of attention.

【Download Documents】 Linear Regulator Basics
This is a hand book for understanding the basics of linear regulators, such as operating principles, classification, characteristics by circuit configuration, advantages and disadvantages. In addition, typical specifications of linear regulators, efficiency and thermal calculations are also explained.
DC-DC
Basic
- Operation During Shutdown of a Boost DC-DC Converter
- Linear Regulator Basics
-
Switching Regulator Basics
- Types of Switching Regulators
- Advantages vs Disadvantages in Comparison with Linear Regulator
- Supplement-Current Paths during Synchronous Rectifying Step-Down Converter Operation
- Operating Principles of Buck Switching Regulator
- Differences between Synchronous and Nonsynchronous Rectifying DC-DC Conversion
- Control Methods (Voltage Mode, Current Mode, Hysteresis Control)
- Efficiency Improvements at Light Load for the Synchronous Rectifying Type
- Protective and Sequencing Functions
- Considerations on Switching Frequencies
- Behavior when Vin Falls Below Vout
- Supplement-Protective Function: Output Pre-bias Protection
- Seven Representative Power Supply Circuits: From Low-noise to Boost Specs
- Concluding Remarks
- What is a DC/DC Converter?
Design
- Overview of Selection of Inductors and Capacitors for DC-DC Converters
-
Overview of DC-DC Converter PCB Layout
- Ringing at switching nodes
- Placement of input capacitors and output diodes
- Placement of Thermal Vias
- Placement of Inductors
- Placement of Output Capacitors
- Feedback Path Wiring
- Ground
- Resistance and Inductance of Copper Foil
- Noise countermeasures: corner wiring, conducted noise, radiated noise
- Noise countermeasures: snubber, bootstrap resistor, gate resistor
- Summary
-
PCB Layout of a Step-Up DC-DC Converter – Introduction
- The Importance of PCB Layout Design
- Current Paths in Step-up DC-DC Converters
- PCB Layout Procedure
- Placement of Input Capacitors
- Placement of Output Capacitors and Freewheel Diodes
- Inductor Placement
- Placement of Thermal Vias
- Feedback Path Wiring
- Ground
- Layout for Synchronous Rectification Designs
- Resistance and Inductance of Copper Foil
- Relationship Between Corner Wiring and Noise
- Summary
Evaluation
- Overview of Characteristics and Evaluation Method of Switching Regulators
- How to Read Power Supply IC Datasheets: Cover, Block Diagram, Absolute Maximum Ratings and Recommended Operating Conditions
- Evaluating a Switching Regulator: Output Voltage
-
Introduction
- Definitions and Heat Generation
- Losses in Synchronous Rectifying Step-Down Converters
- Conduction Losses in Synchronous Rectifying Step-Down Converters
- Switching Losses in Synchronous Rectifying Step-Down Converters
- Dead Time Losses in Synchronous Rectifying Step-Down Converters
- Controller IC Power Consumption Losses in a Synchronous Rectifying Step-Down Converter
- Gate Charge Losses in a Synchronous Rectifying Step-Down Converter
- Conduction Losses due to the Inductor DCR
- Example of Power Loss Calculation for a Power Supply IC
- Simplified Method of Loss Calculation
- Heat Calculation for Package Selection: Example 1
- Heat Calculation for Package Selection: Example 2
- Loss Factors
- Matters to Consider When Studying Miniaturization by Raising the Switching Frequency
- Important Matters when Studying High Input Voltage Applications
- Important Matters when Studying Large Output Currents Applications: Part 1
- Important Matters when Studying Large Output Currents Applications: Part 2
- Summary
Application
-
Important Points in the Design of a Power Supply Using a Linear Regulator
- Typical Application Circuit Examples of Linear Regulator ICs
- Input/output capacitor design and ripple prevention for linear regulator ICs
- How to determine efficiency and Thermal design for linear regulator ICs
- Protection of Linear Regulator IC Terminals
- Soft Starting of a Linear Regulator IC
- Overcurrent Protection(OCP) and Thermal Shutdown(TSD) of Linear Regulator IC
-
Important Points in the Design of a Power Supply Using a Floating Type Linear Regulator
- Example of Power Supply Circuit Based on a Floating Type Linear Regulator IC
- Input/output capacitor design and ripple prevention for linear regulator ICs
- How to determine efficiency and Thermal design for Floating Type Linear Regulator ICs
- Terminal protection for linear regulator ICs
- Startup characteristics for linear regulator ICs
- Failure to Start of a Power Supply Using a Linear Regulator, Case 1: Damage to the IC and Peripheral Components Due to Hand-Soldering
- About Parallel Connections of LDO Linear Regulators
-
Introduction
- Power Supply Sequence Specification ①: Power Supply Sequence Specifications and Control Block Diagrams
- Power Supply Sequence Specification①: Sequence Operation at Power Turn-on
- Power Supply Sequence Specification①: Sequence Operation at Power Shutoff
- Power Supply Sequence Specification①: Example of Actual Circuit and Component Value Calculations
- Power Supply Sequence Specification①: Example of Actual Operations
- Power Supply Sequence Specification②:Power Supply Sequence Specifications and Control Block Diagrams
- Power Supply Sequence Specification②:Sequence Operation at Power Turn-on
- Power Supply Sequence Specification②: Sequence Operation at Power Shutoff
- Power Supply Sequence Specification②: Example of Actual Circuit and Component Value Calculations
- Power Supply Sequence Specification②: Example of Actual Operations
- Circuits to Implement Power Supply Sequences Using General-Purpose Power Supply ICs ーSummaryー
- Easy Stabilization/Optimization Methods for Linear Regulators – Introduction
Product Information
FAQ