DC-DC|Application
Important Points in the Design of a Power Supply Using a Floating Type Linear RegulatorHow to determine efficiency and Thermal design for Floating Type Linear Regulator ICs
2025.01.28
Where power supplies are concerned, efficiency is an extremely important matter for study. This article concerns the method for determining the efficiency of a linear regulator.
How to Determine the Efficiency of a Linear Regulator
The efficiency of a power supply is expressed as the ratio of the output power to the input power (in percent). This is also the case for linear regulators. The efficiency of the BA1117 can be determined using the following equation. This equation is for floating type linear regulators not having a ground pin, such as the BA1117; for regulators having a ground pin, the (IOUT + IADJ) term becomes IIN (input current). A separate article relating to regulator types having a ground pin will appear in future.
\(\eta = \displaystyle \frac{P_{OUT}}{P_{IN}} = \displaystyle \frac{V_{OUT} \times I_{OUT}}{V_{IN} \times (I_{OUT} + I_{ADJ})} \times 100 \, [\%]\)
VIN:Input voltage[V]
VOUT:Output voltage[V]
IOUT:Output current[A]
IADJ:ADJ pin current[A]
However, when IADJ ≪ IOUT, the following equation can be used.
\(\eta = \displaystyle \frac{V_{OUT}}{V_{IN}} \times 100 \, [\%]\)
From the equation, we see that the smaller the difference between the input and output voltages, the better is the efficiency. However, the minimum value of the input and output voltage difference is specified as the dropout voltage, and it should be kept in mind that a value greater than this must be secured.
Thermal Design for Floating Type Linear Regulators: Estimation of Junction Temperatures
As explained in relation to determination of efficiency in the previous capture, the efficiency of a linear regulator is greatly affected by the difference in the input and output voltages. Put simply, lower efficiency means large losses, which in turn means large amounts of heat generation, and so thermal design is important.
In order to secure a stable and reliable power supply circuit, thermal design must be performed such that the junction temperature TJ of a linear regulator IC does not exceed the stipulated absolute maximum rating TJ(MAX). In order to do so, the junction temperature must be estimated; there are two methods of estimation.
Estimation of the Junction Temperature TJ Using the Thermal Characterization Parameter ΨJT
In cases where measurement of the surface temperature of a linear regulator IC is possible, the thermal characterization parameter ΨJT can be used to estimate the junction temperature TJ. If a thermocouple can be securely affixed to the center of the top surface of the package, the temperature TT at the center of the package top surface can be accurately measured, and so ΨJT can be used to calculate the junction temperature with good accuracy. The calculation equation is as follows.
\(T_j = T_T + \Psi_{JT} \times P \, [\mathrm{℃}]\)
TT:Temperature at the center of top surface of package[℃]
ΨJT:Thermal characterization parameter from junction to center of top surface of package[℃/W]
P:IC power consumption[W]
In the case of a BA1117, the IC power consumption P can be calculated using the following formula. This equation is for a floating type linear regulator that does not have a ground terminal, as is the case for the BA1117; for regulators having a ground terminal, the IADJ term becomes IIN-IOUT. A separate article relating to regulators with ground terminal will appear in future.
\(P = (V_{IN} – V_{OUT}) \times I_{OUT} + (V_{IN} \times I_{ADJ}) \, [W]\)
VIN:Input voltage[V]
VOUT:Output voltage[V]
IOUT:Output current[A]
IADJ:ADJ pin current[A]
However, when IADJ ≪ IOUT, the following equation can be used.
\(P = (V_{IN} – V_{OUT}) \times I_{OUT} \, [W]\)
In addition, the maximum output current that can flow constantly can be calculated using the following equation.
\(I_{OUT(\text{MAX})} = \displaystyle \frac{T_{J(\text{MAX})} – T_{T}}{(V_{IN} – V_{OUT}) \times \Psi_{JT}} \, [A]\)
TJ(MAX):Absolute maximum rating for junction temperature[℃]
TT:Temperature at the center of top surface of package[℃]
ΨJT:Thermal characterization parameter from junction to center of top surface of package[℃/W]
VIN:Input voltage[V]
VOUT:Output voltage[V]
Estimation of the Junction Temperature TJ Using the Thermal Resistance θJA
A simplified junction temperature TJ can also be calculated using thermal resistance θJA.
\(T_j = T_A + \theta_{JA} \times P \, [\text{℃}]\)
TA:Ambient temperature[℃]
θJA:Thermal resistance between junction and ambient environment[℃/W]
P:IC power consumption[W]
In the case of the BA1117, the IC power consumption P can be calculated using the same equation as that employed for estimates using ΨJT.
Further, the maximum output current that can flow constantly can be calculated using the following equation.
\(I_{OUT(\text{MAX})} = \displaystyle \frac{T_{J(\text{MAX})} – T_{A}}{(V_{IN} – V_{OUT}) \times \theta_{JA}} \, [A]\)
TJ(MAX):Absolute maximum rating for junction temperature[℃]
TA:Ambient temperature[℃]
θJA:Thermal resistance between junction and ambient environment[℃/W]
VIN:Input voltage[V]
VOUT:Output voltage[V]
The thermal characterization parameter ΨJT and the thermal resistance θJA appear on the IC data sheet, or can be obtained from the IC manufacturer. The thermal characterization parameters ΨJT and thermal resistances θJA shown next are examples of values measured for specific PCBs. Because heat dissipation performance changes due to the effects of PCB characteristics, copper foil layouts, component layouts, housing shapes, the ambient environment, and other factors, the thermal characterization parameters and thermal resistances also change. It must be born in mind that values may differ from the values for actual boards.
Examples of thermal characterization parameters and thermal resistances for TO252-3 packages
| PCB type | ΨJT[℃/W] | θJA[℃/W] |
|---|---|---|
| 1 layer(1s) | 13 | 132.2 |
| 2 layers(2s) | 3 | 30.2 |
| 4 layers(2s2p) | 2 | 23.3 |
Specifications for the PCBs used in measurements are shown below, in the order of 1-layer boards (1s), 2-layer boards (2s), and 4-layer boards (2s2p).
For further details of thermal design, please refer to “Thermal Design of Semiconductor Components in Electronic Equipment” on Tech Web.



DC-DC
Basic
- Operation During Shutdown of a Boost DC-DC Converter
- Linear Regulator Basics
-
Switching Regulator Basics
- Types of Switching Regulators
- Advantages vs Disadvantages in Comparison with Linear Regulator
- Supplement-Current Paths during Synchronous Rectifying Step-Down Converter Operation
- Operating Principles of Buck Switching Regulator
- Differences between Synchronous and Nonsynchronous Rectifying DC-DC Conversion
- Control Methods (Voltage Mode, Current Mode, Hysteresis Control)
- Efficiency Improvements at Light Load for the Synchronous Rectifying Type
- Protective and Sequencing Functions
- Considerations on Switching Frequencies
- Behavior when Vin Falls Below Vout
- Supplement-Protective Function: Output Pre-bias Protection
- Seven Representative Power Supply Circuits: From Low-noise to Boost Specs
- Concluding Remarks
- What is a DC/DC Converter?
Design
- Overview of Selection of Inductors and Capacitors for DC-DC Converters
-
Overview of DC-DC Converter PCB Layout
- Ringing at switching nodes
- Placement of input capacitors and output diodes
- Placement of Thermal Vias
- Placement of Inductors
- Placement of Output Capacitors
- Feedback Path Wiring
- Ground
- Resistance and Inductance of Copper Foil
- Noise countermeasures: corner wiring, conducted noise, radiated noise
- Noise countermeasures: snubber, bootstrap resistor, gate resistor
- Summary
-
PCB Layout of a Step-Up DC-DC Converter – Introduction
- The Importance of PCB Layout Design
- Current Paths in Step-up DC-DC Converters
- PCB Layout Procedure
- Placement of Input Capacitors
- Placement of Output Capacitors and Freewheel Diodes
- Inductor Placement
- Placement of Thermal Vias
- Feedback Path Wiring
- Ground
- Layout for Synchronous Rectification Designs
- Resistance and Inductance of Copper Foil
- Relationship Between Corner Wiring and Noise
- Summary
Evaluation
- Overview of Characteristics and Evaluation Method of Switching Regulators
- How to Read Power Supply IC Datasheets: Cover, Block Diagram, Absolute Maximum Ratings and Recommended Operating Conditions
- Evaluating a Switching Regulator: Output Voltage
-
Introduction
- Definitions and Heat Generation
- Losses in Synchronous Rectifying Step-Down Converters
- Conduction Losses in Synchronous Rectifying Step-Down Converters
- Switching Losses in Synchronous Rectifying Step-Down Converters
- Dead Time Losses in Synchronous Rectifying Step-Down Converters
- Controller IC Power Consumption Losses in a Synchronous Rectifying Step-Down Converter
- Gate Charge Losses in a Synchronous Rectifying Step-Down Converter
- Conduction Losses due to the Inductor DCR
- Example of Power Loss Calculation for a Power Supply IC
- Simplified Method of Loss Calculation
- Heat Calculation for Package Selection: Example 1
- Heat Calculation for Package Selection: Example 2
- Loss Factors
- Matters to Consider When Studying Miniaturization by Raising the Switching Frequency
- Important Matters when Studying High Input Voltage Applications
- Important Matters when Studying Large Output Currents Applications: Part 1
- Important Matters when Studying Large Output Currents Applications: Part 2
- Summary
Application
-
Important Points in the Design of a Power Supply Using a Linear Regulator
- Typical Application Circuit Examples of Linear Regulator ICs
- Input/output capacitor design and ripple prevention for linear regulator ICs
- How to determine efficiency and Thermal design for linear regulator ICs
- Protection of Linear Regulator IC Terminals
- Soft Starting of a Linear Regulator IC
- Overcurrent Protection(OCP) and Thermal Shutdown(TSD) of Linear Regulator IC
-
Important Points in the Design of a Power Supply Using a Floating Type Linear Regulator
- Example of Power Supply Circuit Based on a Floating Type Linear Regulator IC
- Input/output capacitor design and ripple prevention for linear regulator ICs
- How to determine efficiency and Thermal design for Floating Type Linear Regulator ICs
- Terminal protection for linear regulator ICs
- Startup characteristics for linear regulator ICs
- Failure to Start of a Power Supply Using a Linear Regulator, Case 1: Damage to the IC and Peripheral Components Due to Hand-Soldering
- About Parallel Connections of LDO Linear Regulators
-
Introduction
- Power Supply Sequence Specification ①: Power Supply Sequence Specifications and Control Block Diagrams
- Power Supply Sequence Specification①: Sequence Operation at Power Turn-on
- Power Supply Sequence Specification①: Sequence Operation at Power Shutoff
- Power Supply Sequence Specification①: Example of Actual Circuit and Component Value Calculations
- Power Supply Sequence Specification①: Example of Actual Operations
- Power Supply Sequence Specification②:Power Supply Sequence Specifications and Control Block Diagrams
- Power Supply Sequence Specification②:Sequence Operation at Power Turn-on
- Power Supply Sequence Specification②: Sequence Operation at Power Shutoff
- Power Supply Sequence Specification②: Example of Actual Circuit and Component Value Calculations
- Power Supply Sequence Specification②: Example of Actual Operations
- Circuits to Implement Power Supply Sequences Using General-Purpose Power Supply ICs ーSummaryー
- Easy Stabilization/Optimization Methods for Linear Regulators – Introduction
Product Information
FAQ