DC-DC|Application
Important Points in the Design of a Power Supply Using a Linear RegulatorHow to determine efficiency and Thermal design for linear regulator ICs
2025.01.28
How to Determine the Efficiency of a Linear Regulator
The efficiency of a power supply that uses a linear regulator can be calculated from the following equation. In essence, the efficiency η for a linear regulator is equal to the output power (POUT) divided by the input power (PIN), which is no different from the case for a switching regulator.
Expressed as an equation in a web browser-compatible form, the efficiency is as follows.
\(\eta = \displaystyle \frac{P_{OUT}}{P_{IN}} = \displaystyle \frac{V_{{OUT}} \times I_{{OUT}}}{V_{{CC}} \times (I_{{OUT}} + I_{{CC}})} \times 100[%]\)
VCC: Input voltage [V]
VOUT: Output voltage [V]
IOUT: Output current [A]
ICC: IC circuit current [A]
When, as one condition, ICC is very small compared with IOUT (ICC << IOUT), the following equation can be used for calculation.
\(\eta = \displaystyle \frac{V_{OUT}}{V_{CC}}\times 100[%]\)
From the equation, we see that the smaller the difference between the input and output voltages, the better the efficiency. However, the input-output voltage difference must be determined considering the effect on operating characteristics.
Thermal Design for Linear Regulator ICs
To ensure highly reliable operation, the junction temperature TJ of an IC must not exceed the absolute maximum rating TJMAX of 150°C*1. The value of TJ can be calculated in the following two methods.
*1: For the BDxxIC0 series, refer to the data sheet of a given IC.
Thermal Calculation Using the Thermal Characterization Parameter PsiJT
To estimate TJ for an IC using surface temperature measurements, calculations are performed using the thermal characterization parameter PsiJT. If a thermocouple can be securely fastened to the center of the top surface of the package, the temperature TT at the center of package top surface can be accurately measured, and so TJ can be calculated precisely using the thermal characterization parameter.
\(T_J = T_T + \psi_{JT} \times P[℃]\)
TT : Temperature at the center of package top surface [℃]
PsiJT : Thermal characterization parameter from junction to center of package top surface [℃/W]
P : IC power consumption [W]
P is the IC power consumption, calculated by the following equation.
\(P = (V_{CC} – V_{OUT}) \times I_{OUT} + (V_{CC} \times I_{CC}) [W]\)
VCC : Input voltage [V]
VOUT : Output voltage [V]
IOUT : Output current [A]
ICC : IC circuit current [A]
Moreover, the maximum output current that can flow continuously can be calculated by the following equation.
\(I_{OUT(MAX)} = \displaystyle \frac{T_{{J(MAX)} – T_T}}{(V_{CC} – V_{OUT}) \times \psi_{JT}} [A]\)
TJMAX : Absolute maximum rating for junction temperature [℃]
TT : Temperature at the center of package top surface [℃]
PsiJT : Thermal characterization parameter from junction to center of package top surface [℃/W]
VCC : Input voltage [V]
VOUT : Output voltage [V]
Thermal Calculation Using the Thermal Resistance θJA
A simplified junction temperature TJ can also be calculated using thermal resistance θJA.
\(T_J = T_A + \theta_{JA} \times P[℃]\)
TA : Ambient temperature [°C]
θJA : Thermal resistance between junction and ambient environment [°C/W]
P : IC power consumption [W]
Further, the maximum output current that can flow continuously can be calculated by the following equation.
\(I_{OUT(MAX)} = \displaystyle \frac{T_{{J(MAX)} – T_A}}{(V_{{CC}} – V_{{OUT}}) \times \theta_{JA}} [A]\)
TJMAX : Absolute maximum rating for junction temperature[℃]
TA : Ambient temperature[℃]
θJA : Thermal resistance between junction and ambient environment[℃/W]
VCC : Input voltage [V]
VOUT : Output voltage [V]
Examples of Actual Measured Values of the Thermal Characterization Parameter PsiJT and Thermal Resistance θJA
The values shown in the tables below for thermal characterization parameters PsiJT and thermal resistances θJA were measured using specific PCBs (printed circuit boards). The heat dissipation performance varies with the PCB characteristics, copper foil layout, component layout, housing shape, ambient environment, and other factors, and consequently the thermal characterization parameter and thermal resistance also change. Hence it must be considered that the values may differ from those of actual boards.

The specifications of the PCBs used in measurements are shown below. All are for HTSOP-J8 packages, and are, in order, a 1-layer (1s) board (conforming to JESD51-3/-7); a 2-layer (2s) board (conforming to JESD51-3/-5/-7); and a 4-layer (2s2p) board (conforming to JESD51-3/-5/-7).



DC-DC
Basic
- Operation During Shutdown of a Boost DC-DC Converter
- Linear Regulator Basics
-
Switching Regulator Basics
- Types of Switching Regulators
- Advantages vs Disadvantages in Comparison with Linear Regulator
- Supplement-Current Paths during Synchronous Rectifying Step-Down Converter Operation
- Operating Principles of Buck Switching Regulator
- Differences between Synchronous and Nonsynchronous Rectifying DC-DC Conversion
- Control Methods (Voltage Mode, Current Mode, Hysteresis Control)
- Efficiency Improvements at Light Load for the Synchronous Rectifying Type
- Protective and Sequencing Functions
- Considerations on Switching Frequencies
- Behavior when Vin Falls Below Vout
- Supplement-Protective Function: Output Pre-bias Protection
- Seven Representative Power Supply Circuits: From Low-noise to Boost Specs
- Concluding Remarks
- What is a DC/DC Converter?
Design
- Overview of Selection of Inductors and Capacitors for DC-DC Converters
-
Overview of DC-DC Converter PCB Layout
- Ringing at switching nodes
- Placement of input capacitors and output diodes
- Placement of Thermal Vias
- Placement of Inductors
- Placement of Output Capacitors
- Feedback Path Wiring
- Ground
- Resistance and Inductance of Copper Foil
- Noise countermeasures: corner wiring, conducted noise, radiated noise
- Noise countermeasures: snubber, bootstrap resistor, gate resistor
- Summary
-
PCB Layout of a Step-Up DC-DC Converter – Introduction
- The Importance of PCB Layout Design
- Current Paths in Step-up DC-DC Converters
- PCB Layout Procedure
- Placement of Input Capacitors
- Placement of Output Capacitors and Freewheel Diodes
- Inductor Placement
- Placement of Thermal Vias
- Feedback Path Wiring
- Ground
- Layout for Synchronous Rectification Designs
- Resistance and Inductance of Copper Foil
- Relationship Between Corner Wiring and Noise
- Summary
Evaluation
- Overview of Characteristics and Evaluation Method of Switching Regulators
- How to Read Power Supply IC Datasheets: Cover, Block Diagram, Absolute Maximum Ratings and Recommended Operating Conditions
- Evaluating a Switching Regulator: Output Voltage
-
Introduction
- Definitions and Heat Generation
- Losses in Synchronous Rectifying Step-Down Converters
- Conduction Losses in Synchronous Rectifying Step-Down Converters
- Switching Losses in Synchronous Rectifying Step-Down Converters
- Dead Time Losses in Synchronous Rectifying Step-Down Converters
- Controller IC Power Consumption Losses in a Synchronous Rectifying Step-Down Converter
- Gate Charge Losses in a Synchronous Rectifying Step-Down Converter
- Conduction Losses due to the Inductor DCR
- Example of Power Loss Calculation for a Power Supply IC
- Simplified Method of Loss Calculation
- Heat Calculation for Package Selection: Example 1
- Heat Calculation for Package Selection: Example 2
- Loss Factors
- Matters to Consider When Studying Miniaturization by Raising the Switching Frequency
- Important Matters when Studying High Input Voltage Applications
- Important Matters when Studying Large Output Currents Applications: Part 1
- Important Matters when Studying Large Output Currents Applications: Part 2
- Summary
Application
-
Important Points in the Design of a Power Supply Using a Linear Regulator
- Typical Application Circuit Examples of Linear Regulator ICs
- Input/output capacitor design and ripple prevention for linear regulator ICs
- How to determine efficiency and Thermal design for linear regulator ICs
- Protection of Linear Regulator IC Terminals
- Soft Starting of a Linear Regulator IC
- Overcurrent Protection(OCP) and Thermal Shutdown(TSD) of Linear Regulator IC
-
Important Points in the Design of a Power Supply Using a Floating Type Linear Regulator
- Example of Power Supply Circuit Based on a Floating Type Linear Regulator IC
- Input/output capacitor design and ripple prevention for linear regulator ICs
- How to determine efficiency and Thermal design for Floating Type Linear Regulator ICs
- Terminal protection for linear regulator ICs
- Startup characteristics for linear regulator ICs
- Failure to Start of a Power Supply Using a Linear Regulator, Case 1: Damage to the IC and Peripheral Components Due to Hand-Soldering
- About Parallel Connections of LDO Linear Regulators
-
Introduction
- Power Supply Sequence Specification ①: Power Supply Sequence Specifications and Control Block Diagrams
- Power Supply Sequence Specification①: Sequence Operation at Power Turn-on
- Power Supply Sequence Specification①: Sequence Operation at Power Shutoff
- Power Supply Sequence Specification①: Example of Actual Circuit and Component Value Calculations
- Power Supply Sequence Specification①: Example of Actual Operations
- Power Supply Sequence Specification②:Power Supply Sequence Specifications and Control Block Diagrams
- Power Supply Sequence Specification②:Sequence Operation at Power Turn-on
- Power Supply Sequence Specification②: Sequence Operation at Power Shutoff
- Power Supply Sequence Specification②: Example of Actual Circuit and Component Value Calculations
- Power Supply Sequence Specification②: Example of Actual Operations
- Circuits to Implement Power Supply Sequences Using General-Purpose Power Supply ICs ーSummaryー
- Easy Stabilization/Optimization Methods for Linear Regulators – Introduction
Product Information
FAQ