DC-DC|Design
Summary
2021.09.15
PCB layout for step-up DC-DC converters has been explained over the course of 11 articles. This final article in the series summarizes the key points and provides links to the respective articles.
PCB Layout of a Step-Up DC-DC Converter
The importance of PCB Layout Design
Key Points:
・When designing a switching power supply, similarly to the circuit design, the PCB layout design is also important.
・In this chapter, the PCB layout of step-up DC-DC converters is explained.
Current Paths in Step-up DC-DC Converters
Key Points:
・In PCB layout design, it is important that current paths in the circuit and the properties of currents flowing in these paths be understood (and not only in step-up DC-DC converters).
・The system of current differences when the switching transistor is on and is off is extremely important for board layout, and demands the utmost attention.
PCB Layout Procedure
Key Points:
・The PCB layout is designed based on current paths in the circuit and the properties of the flowing currents.
Placement of Input Capacitors
Key Points:
・CIBYPASS must always be placed on the same surface as the IC, and should be positioned as close to the IC input pin as possible.
・When CIBYPASS?is positioned suitably, CIN?may be placed about 2 cm from the IC, and may also be mounted on the opposite side.
・A single ceramic capacitor can be used in place of both CIN?and CIBYPASS?if both supply of large currents and rapid response to high-frequency switching currents can be secured.
Placement of Output Capacitors and Freewheel Diodes
Key Points:
・If the output current is small, only a comparatively small value is needed for the output capacitor. Hence a single ceramic capacitor can be used as both the output capacitor and as a high-frequency decoupling capacitor.
・The freewheel diode is positioned near the IC and the output capacitor on the same surface.
・If the wiring of the node connecting the diode and the switching MOSFET is long, high-frequency spike noise induced by the wiring inductance is superposed on the output.
・A snubber circuit can be used to deal with spike noise, but it should be recognized that losses occur in the snubber circuit.
Inductor Placement
Key Points:
・The inductor should be placed close to the switching MOSFET Q2, and the area of the copper foil wiring should not be made larger than necessary.
・As a guideline for determining the wiring width, the current rating should be considered, and the width should be chosen with a margin included.
・The ground layer must not be located directly below the inductor. In addition to the ground layer, signal lines should likewise not be positioned below the inductor.
・If wiring directly below the inductor cannot be avoided, an inductor with a closed magnetic circuit structure and minimal leakage of magnetic lines of force should be used.
・The distance between inductor terminals should not be shortened.
Placement of Thermal Vias
Key Points:
・When PCB mounting alone results in inadequate heat dissipation, thermal vias are provided to conduct heat to the opposite side of the board and reduce thermal resistance.
・In order to improve thermal conductivity, it is recommended that thermal vias have a small inner diameter of approx. 0.3 mm, enabling filling with plating.
・If the hole diameter is too large, solder suction problems occur in the reflow soldering process.
・The thermal via interval should be about 1.2 mm, with the vias positioned directly below the heat sinks on the bottom surfaces of IC packages.
・If thermal vias below IC bottom-surface heat sinks are by themselves inadequate for heat dissipation, thermal vias should also be provided on the periphery of the ICs.
・When an IC bottom-surface heat sink is at ground potential, a large-area copper foil trace can be used without adverse EMI effects.
Feedback Path Wiring
Key Points:
・Feedback path wiring has high impedance and picks up noise easily.
・When feedback path wiring picks up noise, errors may occur in the output voltage, and operation may become unstable.
・The four matters noted in the text require attention when laying out wiring for feedback paths.
Ground
Key Points:
・AGND and PGND must be separated.
・As a basic rule, PGND should be positioned in the top layer without being divided.
・If PGND is divided and connected on the rear surface through vias, losses and noise are worsened due to the via resistance and inductance.
・When ground planes are positioned in inner layers and on the rear surface of a multiplayer board, care must be exercised when connecting the PGND to the input or to diodes at which there is much high-frequency switching noise.
・The top-layer PGND and an inner-layer PGND plane should be connected through numerous vias to reduce the impedance, in order to alleviate DC losses.
・The PGND should be connected to a common ground or a signal ground at the PGND near the output capacitor, where high-frequency noise is low, and must not be connected at the PGND near the input or diodes, where noise levels are higher.
Layout for Synchronous Rectification Designs
Key Points:
・Points to be aware of in PCB layout are basically the same for diode rectification and for synchronous rectification.
Resistance and Inductance of Copper Foil
Key Points:
・The resistance of copper foil appears as a drop in voltage, and depends on the temperature.
・The inductance of copper foil can result in high voltages under some circumstances, thus requiring caution.
・Shortening wiring lengths is effective to reduce inductances.
Relationship Between Corner Wiring and Noise
Key Points:
・Corner wiring should describe arc shapes so that the change in wiring impedance is smaller, and noise is not generated.
【Download Documents】 Linear Regulator Basics
This is a hand book for understanding the basics of linear regulators, such as operating principles, classification, characteristics by circuit configuration, advantages and disadvantages. In addition, typical specifications of linear regulators, efficiency and thermal calculations are also explained.
DC-DC
Basic
- Operation During Shutdown of a Boost DC-DC Converter
- Linear Regulator Basics
-
Switching Regulator Basics
- Types of Switching Regulators
- Advantages vs Disadvantages in Comparison with Linear Regulator
- Supplement-Current Paths during Synchronous Rectifying Step-Down Converter Operation
- Operating Principles of Buck Switching Regulator
- Differences between Synchronous and Nonsynchronous Rectifying DC-DC Conversion
- Control Methods (Voltage Mode, Current Mode, Hysteresis Control)
- Efficiency Improvements at Light Load for the Synchronous Rectifying Type
- Protective and Sequencing Functions
- Considerations on Switching Frequencies
- Behavior when Vin Falls Below Vout
- Supplement-Protective Function: Output Pre-bias Protection
- Seven Representative Power Supply Circuits: From Low-noise to Boost Specs
- Concluding Remarks
- What is a DC/DC Converter?
Design
- Overview of Selection of Inductors and Capacitors for DC-DC Converters
-
Overview of DC-DC Converter PCB Layout
- Ringing at switching nodes
- Placement of input capacitors and output diodes
- Placement of Thermal Vias
- Placement of Inductors
- Placement of Output Capacitors
- Feedback Path Wiring
- Ground
- Resistance and Inductance of Copper Foil
- Noise countermeasures: corner wiring, conducted noise, radiated noise
- Noise countermeasures: snubber, bootstrap resistor, gate resistor
- Summary
-
PCB Layout of a Step-Up DC-DC Converter – Introduction
- The Importance of PCB Layout Design
- Current Paths in Step-up DC-DC Converters
- PCB Layout Procedure
- Placement of Input Capacitors
- Placement of Output Capacitors and Freewheel Diodes
- Inductor Placement
- Placement of Thermal Vias
- Feedback Path Wiring
- Ground
- Layout for Synchronous Rectification Designs
- Resistance and Inductance of Copper Foil
- Relationship Between Corner Wiring and Noise
- Summary
Evaluation
- Overview of Characteristics and Evaluation Method of Switching Regulators
- How to Read Power Supply IC Datasheets: Cover, Block Diagram, Absolute Maximum Ratings and Recommended Operating Conditions
- Evaluating a Switching Regulator: Output Voltage
-
Introduction
- Definitions and Heat Generation
- Losses in Synchronous Rectifying Step-Down Converters
- Conduction Losses in Synchronous Rectifying Step-Down Converters
- Switching Losses in Synchronous Rectifying Step-Down Converters
- Dead Time Losses in Synchronous Rectifying Step-Down Converters
- Controller IC Power Consumption Losses in a Synchronous Rectifying Step-Down Converter
- Gate Charge Losses in a Synchronous Rectifying Step-Down Converter
- Conduction Losses due to the Inductor DCR
- Example of Power Loss Calculation for a Power Supply IC
- Simplified Method of Loss Calculation
- Heat Calculation for Package Selection: Example 1
- Heat Calculation for Package Selection: Example 2
- Loss Factors
- Matters to Consider When Studying Miniaturization by Raising the Switching Frequency
- Important Matters when Studying High Input Voltage Applications
- Important Matters when Studying Large Output Currents Applications: Part 1
- Important Matters when Studying Large Output Currents Applications: Part 2
- Summary
Application
-
Important Points in the Design of a Power Supply Using a Linear Regulator
- Typical Application Circuit Examples of Linear Regulator ICs
- Input/output capacitor design and ripple prevention for linear regulator ICs
- How to determine efficiency and Thermal design for linear regulator ICs
- Protection of Linear Regulator IC Terminals
- Soft Starting of a Linear Regulator IC
- Overcurrent Protection(OCP) and Thermal Shutdown(TSD) of Linear Regulator IC
-
Important Points in the Design of a Power Supply Using a Floating Type Linear Regulator
- Example of Power Supply Circuit Based on a Floating Type Linear Regulator IC
- Input/output capacitor design and ripple prevention for linear regulator ICs
- How to determine efficiency and Thermal design for Floating Type Linear Regulator ICs
- Terminal protection for linear regulator ICs
- Startup characteristics for linear regulator ICs
- Failure to Start of a Power Supply Using a Linear Regulator, Case 1: Damage to the IC and Peripheral Components Due to Hand-Soldering
- About Parallel Connections of LDO Linear Regulators
-
Introduction
- Power Supply Sequence Specification ①: Power Supply Sequence Specifications and Control Block Diagrams
- Power Supply Sequence Specification①: Sequence Operation at Power Turn-on
- Power Supply Sequence Specification①: Sequence Operation at Power Shutoff
- Power Supply Sequence Specification①: Example of Actual Circuit and Component Value Calculations
- Power Supply Sequence Specification①: Example of Actual Operations
- Power Supply Sequence Specification②:Power Supply Sequence Specifications and Control Block Diagrams
- Power Supply Sequence Specification②:Sequence Operation at Power Turn-on
- Power Supply Sequence Specification②: Sequence Operation at Power Shutoff
- Power Supply Sequence Specification②: Example of Actual Circuit and Component Value Calculations
- Power Supply Sequence Specification②: Example of Actual Operations
- Circuits to Implement Power Supply Sequences Using General-Purpose Power Supply ICs ーSummaryー
- Easy Stabilization/Optimization Methods for Linear Regulators – Introduction
Product Information
FAQ