DC-DC|Evaluation
Step-Down Operation Principles
2016.01.13
Points of this article
・There are AC-DC and DC-DC switching regulators, each providing a variety of conversion methods.
・Selection of a method well-suited for a given design project requires a solid understanding of the pros and cons of each method.
・A key to understanding DC-DC conversion is that switching is employed to chop the energy necessary for the output in terms of time, and the results are rectified and smoothed for re-conversion to DC.
・Essential to evaluating the performance of a switching regulator is a good understanding of the current and voltage waveform in each node.

In what follows, we explain the operating principles of the switching regulator, taking as an example the step-down switching regulator, which is a regulator used most widely.
The step-down DC-DC conversion involves the time-division of a DC voltage (which is referred to as VIN) by means of a switch and smoothing of the results by means of an inductor and capacitor to produce a desired DC voltage. The figure on the right depicts a conceptual circuit for step-down DC-DC conversion and its operation.
In terms of PWM operation, a pulse period is specified so that with S1=ON and S2=OFF the duration of supply of VIN is 25%, and with S1=OFF and S2=ON, the duration of zero-volt (GND) state is 75%. When the obtained pulses are averaged, the result will be a 25% DC. Thus, if VIN is 10V, Vo, which is 25% of VIN will be 2.5V.

In actual PWM, because the load current for the average output fluctuates, over a continuously fixed on-time, the voltage fluctuates as a function of the load current. Since such an operation would not rate as a regulator, when the output falls, the on-time is increased, and more energy is transmitted from the input side to elevate the output voltage. When the output voltage has restored itself sufficiently, the on-time is reduced to stop any further rise in output.
The circuit shown below represents an actual circuit replacing the concept diagram. The switch S1 is replaced with a MOSFET, and S2 with a Schottky diode. The figure also shows the comparison and control circuits that were omitted in the original diagram. This is a typical step-down switching circuit which is referred to as a non- synchronous or diode-rectifying circuit.

Operation of a step-down switching regulator
- Compares the output voltage with the reference voltage to determine if the former is equal to a set voltage
- If the output voltage is lower than the set voltage, the switch is turned on, supplying power from the input to the output.
- In this case, magnetic energy is stored in the inductor
- The switch turns off when the output voltage exceeds the set voltage
- The magnetic energy stored in the inductor is supplied to the output load, and it returns to the inductor.
- The switch turns on again when the magnetic energy inductor is exhausted and the output voltage declines.
The switching waveforms for the actual current and voltage are shown below. S1 denotes a MOSFET switching transistor; D1, a Schottky diode; L1, an inductor; C1, an output voltage; and VIN, an input voltage.

In this article, in the way of a review we explained the operation of a basic switching regulator. For actual evaluation, at each node the current and voltage waveform must be checked. Prerequisite to this exercise is a solid understanding of these basic operations.
【Download Documents】 Characteristics and Evaluation Method of Switching Regulators
This handbook reviews the basics of switching regulators and explains how to understand and evaluate the characteristics of switching regulators necessary for design optimization, along with reading and understanding the datasheets of switching regulator ICs.
DC-DC
Basic
- Operation During Shutdown of a Boost DC-DC Converter
- Linear Regulator Basics
-
Switching Regulator Basics
- Types of Switching Regulators
- Advantages vs Disadvantages in Comparison with Linear Regulator
- Supplement-Current Paths during Synchronous Rectifying Step-Down Converter Operation
- Operating Principles of Buck Switching Regulator
- Differences between Synchronous and Nonsynchronous Rectifying DC-DC Conversion
- Control Methods (Voltage Mode, Current Mode, Hysteresis Control)
- Efficiency Improvements at Light Load for the Synchronous Rectifying Type
- Protective and Sequencing Functions
- Considerations on Switching Frequencies
- Behavior when Vin Falls Below Vout
- Supplement-Protective Function: Output Pre-bias Protection
- Seven Representative Power Supply Circuits: From Low-noise to Boost Specs
- Concluding Remarks
- What is a DC/DC Converter?
Design
- Overview of Selection of Inductors and Capacitors for DC-DC Converters
-
Overview of DC-DC Converter PCB Layout
- Ringing at switching nodes
- Placement of input capacitors and output diodes
- Placement of Thermal Vias
- Placement of Inductors
- Placement of Output Capacitors
- Feedback Path Wiring
- Ground
- Resistance and Inductance of Copper Foil
- Noise countermeasures: corner wiring, conducted noise, radiated noise
- Noise countermeasures: snubber, bootstrap resistor, gate resistor
- Summary
-
PCB Layout of a Step-Up DC-DC Converter – Introduction
- The Importance of PCB Layout Design
- Current Paths in Step-up DC-DC Converters
- PCB Layout Procedure
- Placement of Input Capacitors
- Placement of Output Capacitors and Freewheel Diodes
- Inductor Placement
- Placement of Thermal Vias
- Feedback Path Wiring
- Ground
- Layout for Synchronous Rectification Designs
- Resistance and Inductance of Copper Foil
- Relationship Between Corner Wiring and Noise
- Summary
Evaluation
- Overview of Characteristics and Evaluation Method of Switching Regulators
- How to Read Power Supply IC Datasheets: Cover, Block Diagram, Absolute Maximum Ratings and Recommended Operating Conditions
- Evaluating a Switching Regulator: Output Voltage
-
Introduction
- Definitions and Heat Generation
- Losses in Synchronous Rectifying Step-Down Converters
- Conduction Losses in Synchronous Rectifying Step-Down Converters
- Switching Losses in Synchronous Rectifying Step-Down Converters
- Dead Time Losses in Synchronous Rectifying Step-Down Converters
- Controller IC Power Consumption Losses in a Synchronous Rectifying Step-Down Converter
- Gate Charge Losses in a Synchronous Rectifying Step-Down Converter
- Conduction Losses due to the Inductor DCR
- Example of Power Loss Calculation for a Power Supply IC
- Simplified Method of Loss Calculation
- Heat Calculation for Package Selection: Example 1
- Heat Calculation for Package Selection: Example 2
- Loss Factors
- Matters to Consider When Studying Miniaturization by Raising the Switching Frequency
- Important Matters when Studying High Input Voltage Applications
- Important Matters when Studying Large Output Currents Applications: Part 1
- Important Matters when Studying Large Output Currents Applications: Part 2
- Summary
Application
-
Important Points in the Design of a Power Supply Using a Linear Regulator
- Typical Application Circuit Examples of Linear Regulator ICs
- Input/output capacitor design and ripple prevention for linear regulator ICs
- How to determine efficiency and Thermal design for linear regulator ICs
- Protection of Linear Regulator IC Terminals
- Soft Starting of a Linear Regulator IC
- Overcurrent Protection(OCP) and Thermal Shutdown(TSD) of Linear Regulator IC
-
Important Points in the Design of a Power Supply Using a Floating Type Linear Regulator
- Example of Power Supply Circuit Based on a Floating Type Linear Regulator IC
- Input/output capacitor design and ripple prevention for linear regulator ICs
- How to determine efficiency and Thermal design for Floating Type Linear Regulator ICs
- Terminal protection for linear regulator ICs
- Startup characteristics for linear regulator ICs
- Failure to Start of a Power Supply Using a Linear Regulator, Case 1: Damage to the IC and Peripheral Components Due to Hand-Soldering
- About Parallel Connections of LDO Linear Regulators
-
Introduction
- Power Supply Sequence Specification ①: Power Supply Sequence Specifications and Control Block Diagrams
- Power Supply Sequence Specification①: Sequence Operation at Power Turn-on
- Power Supply Sequence Specification①: Sequence Operation at Power Shutoff
- Power Supply Sequence Specification①: Example of Actual Circuit and Component Value Calculations
- Power Supply Sequence Specification①: Example of Actual Operations
- Power Supply Sequence Specification②:Power Supply Sequence Specifications and Control Block Diagrams
- Power Supply Sequence Specification②:Sequence Operation at Power Turn-on
- Power Supply Sequence Specification②: Sequence Operation at Power Shutoff
- Power Supply Sequence Specification②: Example of Actual Circuit and Component Value Calculations
- Power Supply Sequence Specification②: Example of Actual Operations
- Circuits to Implement Power Supply Sequences Using General-Purpose Power Supply ICs ーSummaryー
- Easy Stabilization/Optimization Methods for Linear Regulators – Introduction
Product Information
FAQ