DC-DC|Evaluation
Summary
2019.07.10
This concludes our extended discussion of “Examination of Losses” in the DC-DC Converter Evaluation edition, spanning ten articles. We have separated the locations of losses in a synchronous rectifying step-down converter, and described methods for calculating each of the losses and for deriving overall losses from the sum of the individual losses. We have also explained thermal calculations when selecting a package, loss factors to consider when changing the switching frequency, input voltage, or output current, and other issues of practical importance for examining losses. High efficiency, which is to say low losses, is an essential requirement for power supplies, and so it is hoped that the above information will be found useful for power supply design. Below, the key points for each of the articles are summarized.
Examination of Losses
Key Points:
・Losses immediately produce heat, detracting from the reliability of components and devices.
・Thermal design is extremely important for improving the safety and reliability of devices.
・The parts of a power supply circuit that involve losses, the reasons for the losses, and countermeasures must be studied.
Definitions and Heat Generation
Key Points:
・Losses are the difference between the input power and the output power, or the reciprocal of the efficiency.
・The junction temperature is the ambient temperature plus heat generation, where heat generation is losses × thermal resistance (θj-a).
・Losses are converted into heat, and therefore are an important subject for study.
Losses in Synchronous Rectifying Step-Down Converters
Key Points:
・The loss in a synchronous rectifying step-down converter is the sum of the losses of the various components.
Conduction Losses in Synchronous Rectifying Step-Down Converters
Key Points:
・Conduction losses of a MOSFET of a synchronous rectifying step-down converter are calculated using the ON-resistance, the current while turned on, and the on-time.
Switching Losses in Synchronous Rectifying Step-Down Converters
Key Points:
・The switching loss in a synchronous rectifying step-down converter is calculated using the switching transition time, the power during this transition time, and the switching frequency.
Dead Time Losses in Synchronous Rectifying Step-Down Converters
Key Points:
・The dead time loss is the loss that occurs due to the load current and the forward voltage of the low-side switch (MOSFET) body diode during dead time.
・The dead time is provided intentionally in order to prevent through-currents flowing through synchronous switches.
Controller IC Power Consumption Losses in a Synchronous Rectifying Step-Down Converter
Key Points:
・Losses due to power consumption by the controller IC itself greatly affect the efficiency at a light load.
・Loss calculations are extremely simple, being the product of the power supply current and the power supply voltage.
・For measurement conditions, the data sheet for the IC should be referenced.
Gate Charge Losses in a Synchronous Rectifying Step-Down Converter
Key Points:
・Gate charge losses are losses arising from the Qg (total gate charge) of a MOSFET.
・If the MOSFET Qg is the same, the losses depend mainly on the switching frequency.
Conduction Losses due to the Inductor DCR
Key Points:
・Conduction losses occur due to the inductor DCR (DC resistance) and the output current.
Example of Power Loss Calculation for a Power Supply IC
Key Points:
・Power losses for a power supply IC are the total of the losses in various places.
・There are various approaches where the values used in calculations are concerned, but losses under worst-case conditions should be used in calculations.
Simplified Method of Loss Calculation
Key Points:
・When the data sheet for a power supply IC provides an efficiency curve, the loss can be calculated from the efficiency by a simple procedure.
Heat Calculation for Package Selection: Example 1
Key Points:
・Losses are determined for use in thermal design.
・Heat dissipation measures are taken in order that Tj does not exceed the absolute maximum rating.
Heat Calculation for Package Selection: Example 2
Key Points:
・Losses are determined in order to perform heat calculations.
・Heat dissipation measures are taken so as to ensure that Tj does not exceed the absolute maximum rating.
Key Points:
・Losses at specific places that make up the overall circuit losses are increased depending on the operating conditions.
・By understanding the loss factors through the equations for the losses, it is possible to understand what points require attention when changing the specifications or the operating conditions.
Matters to Consider When Studying Miniaturization by Raising the Switching Frequency
Key Points:
・By increasing the switching frequency, the power supply and application can be made smaller, but losses increase and efficiency suffers.
・Among increasing losses, switching losses and dead time losses are dominant.
・There is a trade-off between miniaturization through higher switching frequencies and increases in losses (reduced efficiency).
・In many cases, a balance must be sought between size and efficiency.
Important Matters when Studying High Input Voltage Applications
Key Points:
・When the input voltage rises, the increase in switching loss dominates.
・Because the switching loss increases, MOSFET voltage ratings and allowable power dissipation must be reexamined.
・In addition, MOSFETs with faster tr and tf values and with lower on-resistance and Qg values should be considered.
・In power supply specifications, the switching frequency should be lowered if possible. If fSW is halved, the loss is also reduced by half.
・In the case of an IC with an internal switching transistor, use of the IC itself must be reconsidered.
Important Matters when Studying Large Output Currents Applications: Part 1
Key Points:
・When the output current is increased, losses due to MOSFET on-resistances, switching, dead time, and inductor DCR increase.
・MOSFETs with low on-resistances are selected, switching is made faster, and inductors with low DCR are employed.
・In nearly all cases the controller IC dead time cannot be adjusted.
・MOSFET selection requires that matters other than on-resistance also be studied (as explained in Part 2).
Important Matters when Studying Large Output Currents Applications: Part 2
Key Points:
・When increasing the output current, MOSFETs with low on-resistance are selected, switching speeds are raised, and low-DCR inductors are used.
・High-voltage MOSFETs with low on-resistances tend to have higher Qg values, and so in order to avoid the increase in gate charge loss that accompanies a higher Qg, MOSFETs with low on-resistance and low Qg are selected.
・Low-Qg MOSFETs tend to have faster switching speeds, and so attention must be paid to increases in switching noise.
【Download Documents】 Step-Down DC-DC Converter Examination of Losses
A hand book to study losses of synchronous rectifying step-down converters showing definitions of losses, relations to heat generation, loss equations for places at which losses occur in a circuit, examples of thermal calculation, relations to applications and Losses, and so on.
DC-DC
Basic
- Operation During Shutdown of a Boost DC-DC Converter
- Linear Regulator Basics
-
Switching Regulator Basics
- Types of Switching Regulators
- Advantages vs Disadvantages in Comparison with Linear Regulator
- Supplement-Current Paths during Synchronous Rectifying Step-Down Converter Operation
- Operating Principles of Buck Switching Regulator
- Differences between Synchronous and Nonsynchronous Rectifying DC-DC Conversion
- Control Methods (Voltage Mode, Current Mode, Hysteresis Control)
- Efficiency Improvements at Light Load for the Synchronous Rectifying Type
- Protective and Sequencing Functions
- Considerations on Switching Frequencies
- Behavior when Vin Falls Below Vout
- Supplement-Protective Function: Output Pre-bias Protection
- Seven Representative Power Supply Circuits: From Low-noise to Boost Specs
- Concluding Remarks
- What is a DC/DC Converter?
Design
- Overview of Selection of Inductors and Capacitors for DC-DC Converters
-
Overview of DC-DC Converter PCB Layout
- Ringing at switching nodes
- Placement of input capacitors and output diodes
- Placement of Thermal Vias
- Placement of Inductors
- Placement of Output Capacitors
- Feedback Path Wiring
- Ground
- Resistance and Inductance of Copper Foil
- Noise countermeasures: corner wiring, conducted noise, radiated noise
- Noise countermeasures: snubber, bootstrap resistor, gate resistor
- Summary
-
PCB Layout of a Step-Up DC-DC Converter – Introduction
- The Importance of PCB Layout Design
- Current Paths in Step-up DC-DC Converters
- PCB Layout Procedure
- Placement of Input Capacitors
- Placement of Output Capacitors and Freewheel Diodes
- Inductor Placement
- Placement of Thermal Vias
- Feedback Path Wiring
- Ground
- Layout for Synchronous Rectification Designs
- Resistance and Inductance of Copper Foil
- Relationship Between Corner Wiring and Noise
- Summary
Evaluation
- Overview of Characteristics and Evaluation Method of Switching Regulators
- How to Read Power Supply IC Datasheets: Cover, Block Diagram, Absolute Maximum Ratings and Recommended Operating Conditions
- Evaluating a Switching Regulator: Output Voltage
-
Introduction
- Definitions and Heat Generation
- Losses in Synchronous Rectifying Step-Down Converters
- Conduction Losses in Synchronous Rectifying Step-Down Converters
- Switching Losses in Synchronous Rectifying Step-Down Converters
- Dead Time Losses in Synchronous Rectifying Step-Down Converters
- Controller IC Power Consumption Losses in a Synchronous Rectifying Step-Down Converter
- Gate Charge Losses in a Synchronous Rectifying Step-Down Converter
- Conduction Losses due to the Inductor DCR
- Example of Power Loss Calculation for a Power Supply IC
- Simplified Method of Loss Calculation
- Heat Calculation for Package Selection: Example 1
- Heat Calculation for Package Selection: Example 2
- Loss Factors
- Matters to Consider When Studying Miniaturization by Raising the Switching Frequency
- Important Matters when Studying High Input Voltage Applications
- Important Matters when Studying Large Output Currents Applications: Part 1
- Important Matters when Studying Large Output Currents Applications: Part 2
- Summary
Application
-
Important Points in the Design of a Power Supply Using a Linear Regulator
- Typical Application Circuit Examples of Linear Regulator ICs
- Input/output capacitor design and ripple prevention for linear regulator ICs
- How to determine efficiency and Thermal design for linear regulator ICs
- Protection of Linear Regulator IC Terminals
- Soft Starting of a Linear Regulator IC
- Overcurrent Protection(OCP) and Thermal Shutdown(TSD) of Linear Regulator IC
-
Important Points in the Design of a Power Supply Using a Floating Type Linear Regulator
- Example of Power Supply Circuit Based on a Floating Type Linear Regulator IC
- Input/output capacitor design and ripple prevention for linear regulator ICs
- How to determine efficiency and Thermal design for Floating Type Linear Regulator ICs
- Terminal protection for linear regulator ICs
- Startup characteristics for linear regulator ICs
- Failure to Start of a Power Supply Using a Linear Regulator, Case 1: Damage to the IC and Peripheral Components Due to Hand-Soldering
- About Parallel Connections of LDO Linear Regulators
-
Introduction
- Power Supply Sequence Specification ①: Power Supply Sequence Specifications and Control Block Diagrams
- Power Supply Sequence Specification①: Sequence Operation at Power Turn-on
- Power Supply Sequence Specification①: Sequence Operation at Power Shutoff
- Power Supply Sequence Specification①: Example of Actual Circuit and Component Value Calculations
- Power Supply Sequence Specification①: Example of Actual Operations
- Power Supply Sequence Specification②:Power Supply Sequence Specifications and Control Block Diagrams
- Power Supply Sequence Specification②:Sequence Operation at Power Turn-on
- Power Supply Sequence Specification②: Sequence Operation at Power Shutoff
- Power Supply Sequence Specification②: Example of Actual Circuit and Component Value Calculations
- Power Supply Sequence Specification②: Example of Actual Operations
- Circuits to Implement Power Supply Sequences Using General-Purpose Power Supply ICs ーSummaryー
- Easy Stabilization/Optimization Methods for Linear Regulators – Introduction
Product Information
FAQ