DC-DC|Application
Step Response Waveforms and Values of Related Components
2021.09.01
Points of this article
・Step response characteristics can be regarded as comprehensive characteristics due to a number of factors, and so rather than considering the value of just one component, optimization will require study of other components as well.
・The capacitance of the output capacitor CO also affects the step response characteristic.
・As a practical matter, optimization depends on striking a balance between RESR and CO.
In the previous article, the relationship between step responses and RESR was described, and as a point to be noted it was indicated that in addition to RESR, if the value of the output capacitor CO changes, the characteristics will change. In this article, in the interest of a deeper understanding of this point, we present an example of measurement data for step response waveforms with different CO values under the previous measurement conditions.
Output Capacitor Value and Step Response Waveform
The step response waveform shown in the previous article was an example of a case in which RESR in the circuit diagram was changed between 0 Ω and 1 Ω, with the output capacitor CO at 22 μF. Below are shown waveforms when RESR is changed with CO = 22 μF as in the previous article, and with CO = 44 μF. It should be noted that the time axis is changed from area ③ in each waveform.

Upon comparing the waveform data, we see that, even when RESR is initially the same, if CO is different, the ringing states are quite different. Moreover, rather similar results are observed for CO = 22 μF, RESR = 0.1 Ω and for CO = 44 μF, RESR = 50 mΩ, and the results are also similar for CO = 22 μF, RESR = 0.2 Ω and for CO = 44 μF, RESR = 0.1 Ω. It almost seems as though if CO is doubled and RESR is halved, that is, if the product of CO and RESR is the same, the step response characteristic is approximately the same; but there is not a great difference among waveforms for which RESR = 0.2 Ω or greater.

From these waveforms, we can see that, as noted in the preceding article, the step response characteristic changes depending not only on RESR but also on the value of CO. Moreover, we also see that the change is not linear. Further, as explained in the previous article, there are also other factors that have an effect, such as the load current value, the slew rate of the current step, and the type of linear regulator IC. Hence it is not possible to choose component values that work in all cases, and values that are confirmed to be optimal for the circuit conditions should be employed.
The sizes of MLCCs (multi-layer ceramic capacitors) differ depending on the capacitance, and low-value resistors used as RESR also differ in size depending on the resistance value; both differ in price accordingly. These matters must also be considered when optimizing the step response with an appropriate balance between CO and RESR.
This article concludes the series on “Easy Stabilization/Optimization Methods for Linear Regulators”.
DC-DC
Basic
- Operation During Shutdown of a Boost DC-DC Converter
- Linear Regulator Basics
-
Switching Regulator Basics
- Types of Switching Regulators
- Advantages vs Disadvantages in Comparison with Linear Regulator
- Supplement-Current Paths during Synchronous Rectifying Step-Down Converter Operation
- Operating Principles of Buck Switching Regulator
- Differences between Synchronous and Nonsynchronous Rectifying DC-DC Conversion
- Control Methods (Voltage Mode, Current Mode, Hysteresis Control)
- Efficiency Improvements at Light Load for the Synchronous Rectifying Type
- Protective and Sequencing Functions
- Considerations on Switching Frequencies
- Behavior when Vin Falls Below Vout
- Supplement-Protective Function: Output Pre-bias Protection
- Seven Representative Power Supply Circuits: From Low-noise to Boost Specs
- Concluding Remarks
- What is a DC/DC Converter?
Design
- Overview of Selection of Inductors and Capacitors for DC-DC Converters
-
Overview of DC-DC Converter PCB Layout
- Ringing at switching nodes
- Placement of input capacitors and output diodes
- Placement of Thermal Vias
- Placement of Inductors
- Placement of Output Capacitors
- Feedback Path Wiring
- Ground
- Resistance and Inductance of Copper Foil
- Noise countermeasures: corner wiring, conducted noise, radiated noise
- Noise countermeasures: snubber, bootstrap resistor, gate resistor
- Summary
-
PCB Layout of a Step-Up DC-DC Converter – Introduction
- The Importance of PCB Layout Design
- Current Paths in Step-up DC-DC Converters
- PCB Layout Procedure
- Placement of Input Capacitors
- Placement of Output Capacitors and Freewheel Diodes
- Inductor Placement
- Placement of Thermal Vias
- Feedback Path Wiring
- Ground
- Layout for Synchronous Rectification Designs
- Resistance and Inductance of Copper Foil
- Relationship Between Corner Wiring and Noise
- Summary
Evaluation
- Overview of Characteristics and Evaluation Method of Switching Regulators
- How to Read Power Supply IC Datasheets: Cover, Block Diagram, Absolute Maximum Ratings and Recommended Operating Conditions
- Evaluating a Switching Regulator: Output Voltage
-
Introduction
- Definitions and Heat Generation
- Losses in Synchronous Rectifying Step-Down Converters
- Conduction Losses in Synchronous Rectifying Step-Down Converters
- Switching Losses in Synchronous Rectifying Step-Down Converters
- Dead Time Losses in Synchronous Rectifying Step-Down Converters
- Controller IC Power Consumption Losses in a Synchronous Rectifying Step-Down Converter
- Gate Charge Losses in a Synchronous Rectifying Step-Down Converter
- Conduction Losses due to the Inductor DCR
- Example of Power Loss Calculation for a Power Supply IC
- Simplified Method of Loss Calculation
- Heat Calculation for Package Selection: Example 1
- Heat Calculation for Package Selection: Example 2
- Loss Factors
- Matters to Consider When Studying Miniaturization by Raising the Switching Frequency
- Important Matters when Studying High Input Voltage Applications
- Important Matters when Studying Large Output Currents Applications: Part 1
- Important Matters when Studying Large Output Currents Applications: Part 2
- Summary
Application
-
Important Points in the Design of a Power Supply Using a Linear Regulator
- Typical Application Circuit Examples of Linear Regulator ICs
- Input/output capacitor design and ripple prevention for linear regulator ICs
- How to determine efficiency and Thermal design for linear regulator ICs
- Protection of Linear Regulator IC Terminals
- Soft Starting of a Linear Regulator IC
- Overcurrent Protection(OCP) and Thermal Shutdown(TSD) of Linear Regulator IC
-
Important Points in the Design of a Power Supply Using a Floating Type Linear Regulator
- Example of Power Supply Circuit Based on a Floating Type Linear Regulator IC
- Input/output capacitor design and ripple prevention for linear regulator ICs
- How to determine efficiency and Thermal design for Floating Type Linear Regulator ICs
- Terminal protection for linear regulator ICs
- Startup characteristics for linear regulator ICs
- Failure to Start of a Power Supply Using a Linear Regulator, Case 1: Damage to the IC and Peripheral Components Due to Hand-Soldering
- About Parallel Connections of LDO Linear Regulators
-
Introduction
- Power Supply Sequence Specification ①: Power Supply Sequence Specifications and Control Block Diagrams
- Power Supply Sequence Specification①: Sequence Operation at Power Turn-on
- Power Supply Sequence Specification①: Sequence Operation at Power Shutoff
- Power Supply Sequence Specification①: Example of Actual Circuit and Component Value Calculations
- Power Supply Sequence Specification①: Example of Actual Operations
- Power Supply Sequence Specification②:Power Supply Sequence Specifications and Control Block Diagrams
- Power Supply Sequence Specification②:Sequence Operation at Power Turn-on
- Power Supply Sequence Specification②: Sequence Operation at Power Shutoff
- Power Supply Sequence Specification②: Example of Actual Circuit and Component Value Calculations
- Power Supply Sequence Specification②: Example of Actual Operations
- Circuits to Implement Power Supply Sequences Using General-Purpose Power Supply ICs ーSummaryー
- Easy Stabilization/Optimization Methods for Linear Regulators – Introduction
Product Information
FAQ