DC-DC|Basic
Notes on a Boost Power Supply During ShutdownOperation During Shutdown of a Boost DC-DC Converter
2025.01.16
Points of this article
・In diode rectification boost DC-DC converters, the output does not go to 0 V at shutdown, and instead a voltage equal to VIN-VF is output.
・In synchronous rectification boost DC-DC converters as well, a voltage equal toVIN-VF is output during shutdown due to the parasitic diode in the FET used as a high-side switch.
・Because a low voltage is output during shutdown, erroneous operation of the load circuit occurs and the standby power consumption is increased due to the current flowing in the load circuit and the voltage setting resistors.
・Synchronous rectification boost DC-DC converters with a back gate control function can reduce the output voltage to 0 V during shutdown by canceling the parasitic diode, thus preventing erroneous operation of the load circuit and increases in the standby power consumption.
Introduction
When a buck DC-DC converter shuts down and halts the switching operation, the output voltage goes to zero and the supply of power to the load circuit stops; power consumption from the input source is then only the self-current consumption during shutdown of the power supply circuit. However, in a boost DC-DC converter, even when boost operation stops due to a halt in switching, the supply voltage VIN is output without being boosted. As a result, due to the current that flows to the circuit connected to the output, a larger current may flow than the self-current consumption during shutdown of the power supply circuit. This may cause problems with calculation of the standby current consumption.
The effects of the output voltage at shutdown of a boost power supply, and countermeasures to address these effects, are explained in “Diode Rectification Boost DC-DC Converters”, “Synchronous Rectification Boost DC-DC Converters”, “Standby Current Consumption Due to Current Flowing in Voltage Setting Resistors”, and “Synchronous Rectification with Back Gate Control Function”.
Diode Rectification Boost DC-DC Converters
In a diode rectification boost DC-DC converter, even when switching is halted due to shutdown, a voltage (VIN–VF) is output to VOUT because there is a path from VIN through an inductor and rectifier diodes. Since a voltage continues to be applied to the load circuit, the load circuit may consume the current depending on the voltage VIN, increasing the standby current consumption. In addition, application of an inappropriate low voltage to the load circuit may cause erroneous operation, and thus an output disconnect circuit may be necessary.

Synchronous Rectification Boost DC-DC Converters
In a synchronous rectification boost DC-DC converter, an FET is used as a high-side switch, and upon shutdown there is no longer gate driving, so that the high-side switch is in the off state. However, a current path is formed by the parasitic diode in the FET, and thus a voltage of (VIN–VF) is still output to VOUT.

Standby Current Consumption Due to Current Flowing in Voltage Setting Resistors
The VOUT of a power supply is connected to a voltage divider that uses resistors to set the output voltage. During operation, a current equal to VOUT/(R1+R2) flows through the resistors. When the power supply shuts down, the VOUT voltage is falling, and so the current flowing in the voltage setting resistors also decreases, but it is added to the standby current consumption. This current can be reduced by increasing the resistor values; but a current of at least 100 times the input bias current of the error amplifier must be passed through these resistors. If this level of current is not passed, the output voltage VOUT will vary greatly due to input bias current fluctuations caused by temperature and other factors, affecting the error in the output voltage; thus the resistor values cannot be increased indiscriminately. Many of the power supply ICs before the year 2000 were bipolar devices, and the input bias current was on the level of several tens of microamps, so that it was necessary to pass currents on the order of several milliamps through voltage setting resistors. However, since 2000, power supply ICs have generally been CMOS devices, and input bias currents have been reduced to nanoamp order, so that the current to be passed through voltage setting resistors also dropped to the level of tens of microamps. Even so, when the power supply source is a battery in mobile equipment, even microamp-level current consumption can pose problems because it impacts operation time.

To eliminate current consumption by voltage setting resistors and reduce the standby current consumption, some power supply devices incorporate a switch that disconnects the voltage setting resistors from GND upon shutdown.
Synchronous Rectification with Back Gate Control Function
There are power supply IC devices using synchronous rectification that incorporate a high-side switching FET within the IC, and that include a circuit configured to apply a bias to the FET back gate, which can be controlled to cancel the parasitic diode. The current path formed by the parasitic diode of the FET can be shut off, so that the output voltage is 0 V during shutdown. This prevents erroneous operation of the load circuit and ensures power supply reset. Current consumption by the voltage setting resistors and the load circuit can also be eliminated.

【Download Documents】 Linear Regulator Basics
This is a hand book for understanding the basics of linear regulators, such as operating principles, classification, characteristics by circuit configuration, advantages and disadvantages. In addition, typical specifications of linear regulators, efficiency and thermal calculations are also explained.
DC-DC
Basic
- Operation During Shutdown of a Boost DC-DC Converter
- Linear Regulator Basics
-
Switching Regulator Basics
- Types of Switching Regulators
- Advantages vs Disadvantages in Comparison with Linear Regulator
- Supplement-Current Paths during Synchronous Rectifying Step-Down Converter Operation
- Operating Principles of Buck Switching Regulator
- Differences between Synchronous and Nonsynchronous Rectifying DC-DC Conversion
- Control Methods (Voltage Mode, Current Mode, Hysteresis Control)
- Efficiency Improvements at Light Load for the Synchronous Rectifying Type
- Protective and Sequencing Functions
- Considerations on Switching Frequencies
- Behavior when Vin Falls Below Vout
- Supplement-Protective Function: Output Pre-bias Protection
- Seven Representative Power Supply Circuits: From Low-noise to Boost Specs
- Concluding Remarks
- What is a DC/DC Converter?
Design
- Overview of Selection of Inductors and Capacitors for DC-DC Converters
-
Overview of DC-DC Converter PCB Layout
- Ringing at switching nodes
- Placement of input capacitors and output diodes
- Placement of Thermal Vias
- Placement of Inductors
- Placement of Output Capacitors
- Feedback Path Wiring
- Ground
- Resistance and Inductance of Copper Foil
- Noise countermeasures: corner wiring, conducted noise, radiated noise
- Noise countermeasures: snubber, bootstrap resistor, gate resistor
- Summary
-
PCB Layout of a Step-Up DC-DC Converter – Introduction
- The Importance of PCB Layout Design
- Current Paths in Step-up DC-DC Converters
- PCB Layout Procedure
- Placement of Input Capacitors
- Placement of Output Capacitors and Freewheel Diodes
- Inductor Placement
- Placement of Thermal Vias
- Feedback Path Wiring
- Ground
- Layout for Synchronous Rectification Designs
- Resistance and Inductance of Copper Foil
- Relationship Between Corner Wiring and Noise
- Summary
Evaluation
- Overview of Characteristics and Evaluation Method of Switching Regulators
- How to Read Power Supply IC Datasheets: Cover, Block Diagram, Absolute Maximum Ratings and Recommended Operating Conditions
- Evaluating a Switching Regulator: Output Voltage
-
Introduction
- Definitions and Heat Generation
- Losses in Synchronous Rectifying Step-Down Converters
- Conduction Losses in Synchronous Rectifying Step-Down Converters
- Switching Losses in Synchronous Rectifying Step-Down Converters
- Dead Time Losses in Synchronous Rectifying Step-Down Converters
- Controller IC Power Consumption Losses in a Synchronous Rectifying Step-Down Converter
- Gate Charge Losses in a Synchronous Rectifying Step-Down Converter
- Conduction Losses due to the Inductor DCR
- Example of Power Loss Calculation for a Power Supply IC
- Simplified Method of Loss Calculation
- Heat Calculation for Package Selection: Example 1
- Heat Calculation for Package Selection: Example 2
- Loss Factors
- Matters to Consider When Studying Miniaturization by Raising the Switching Frequency
- Important Matters when Studying High Input Voltage Applications
- Important Matters when Studying Large Output Currents Applications: Part 1
- Important Matters when Studying Large Output Currents Applications: Part 2
- Summary
Application
-
Important Points in the Design of a Power Supply Using a Linear Regulator
- Typical Application Circuit Examples of Linear Regulator ICs
- Input/output capacitor design and ripple prevention for linear regulator ICs
- How to determine efficiency and Thermal design for linear regulator ICs
- Protection of Linear Regulator IC Terminals
- Soft Starting of a Linear Regulator IC
- Overcurrent Protection(OCP) and Thermal Shutdown(TSD) of Linear Regulator IC
-
Important Points in the Design of a Power Supply Using a Floating Type Linear Regulator
- Example of Power Supply Circuit Based on a Floating Type Linear Regulator IC
- Input/output capacitor design and ripple prevention for linear regulator ICs
- How to determine efficiency and Thermal design for Floating Type Linear Regulator ICs
- Terminal protection for linear regulator ICs
- Startup characteristics for linear regulator ICs
- Failure to Start of a Power Supply Using a Linear Regulator, Case 1: Damage to the IC and Peripheral Components Due to Hand-Soldering
- About Parallel Connections of LDO Linear Regulators
-
Introduction
- Power Supply Sequence Specification ①: Power Supply Sequence Specifications and Control Block Diagrams
- Power Supply Sequence Specification①: Sequence Operation at Power Turn-on
- Power Supply Sequence Specification①: Sequence Operation at Power Shutoff
- Power Supply Sequence Specification①: Example of Actual Circuit and Component Value Calculations
- Power Supply Sequence Specification①: Example of Actual Operations
- Power Supply Sequence Specification②:Power Supply Sequence Specifications and Control Block Diagrams
- Power Supply Sequence Specification②:Sequence Operation at Power Turn-on
- Power Supply Sequence Specification②: Sequence Operation at Power Shutoff
- Power Supply Sequence Specification②: Example of Actual Circuit and Component Value Calculations
- Power Supply Sequence Specification②: Example of Actual Operations
- Circuits to Implement Power Supply Sequences Using General-Purpose Power Supply ICs ーSummaryー
- Easy Stabilization/Optimization Methods for Linear Regulators – Introduction
Product Information
FAQ