DC-DC|Application
Important Points in the Design of a Power Supply Using a Floating Type Linear RegulatorExample of Power Supply Circuit Based on a Floating Type Linear Regulator IC
2025.01.28
table of contents
- ・About the Linear Regulator IC Used as an Example
- ・Example of Power Supply Circuit Based on a Floating Type Linear Regulator IC
- ・Method for Setting the Output Voltage of a Floating Type Linear Regulator IC
- ・Load Regulation and Kelvin Connections in the Floating Type Linear Regulator
- ・Output Voltage Errors of Floating Type Linear Regulator ICs
This article explains the basics and practical considerations for power circuit design, using a Floating Type Linear Regulator IC as the subject.
About the Linear Regulator IC Used as an Example
For purposes of explanation, the popular “BA1117” linear regulator IC is used as an example. The BA1117 is an adjustable-output low-saturation (low dropout) regulator IC with floating operation, of the type called an LDO. The main specifications and block diagram are shown below. Floating type linear regulators are configured without a ground (GND) terminal.
- ・Input voltage rating: 15 V
- ・Input voltage range: VOUT +1.4 V to 10 V
- ・Reference voltage: 1.25 V
- ・Output voltage setting range: 1.25 V to 8.6 V
- ・Output current: 1 A
- ・Dropout voltage: 1.2 V(at 1 A)
- ・Output voltage precision: ±1%(not including the precision of external resistors)
- ・Output current: 5 mA *1 to 1 A
- ・Operating junction temperature range: -20℃ to +105℃
*1: Includes the current in the voltage setting resistor.
※For specification values, please refer to the most recent data sheet.

The BA1117 is an LDO that uses an NPN transistor in the output stage; the dropout voltage (input/output voltage difference at which operation is possible; the details will be described later) is about 1.2 V. The dropout voltage of an LDO that uses a PNP transistor or MOSFET in the output stage is about 0.5 V, and so some may ask whether 1.2 V means it really is an LDO. But the dropout voltage of standard linear regulators (such as 78xx) is 2 V, and so the BA1117 is classified as an LDO. For details, please refer to “Linear Regulator Basics” on TechWeb.
There are a number of points to note relating to this section. In the explanations, spec values such as “dropout voltage 1.2 V” appear, but these may not necessarily be guaranteed values (maximum or minimum values). Hence in actual design processes, the latest data sheet should always be consulted. Also, in some cases a part of a circuit example may be omitted; these are provided only for reference.
Example of Power Supply Circuit Based on a Floating Type Linear Regulator IC
Below are shown a representative power supply circuit configured using the BA1117, and the package of the BA1117. The formal part number of this IC is “BA1117FP”.

The circuit is quite simple. There are a total of four necessary external components: an input capacitor CIN, an output capacitor COUT, and resistors R1 and R2 for setting the output voltage. Small chip-type components can be used for all of them.
The BA1117 package is a TO252-3. It is a surface-mount package having a fin (also called a tab) to improve heat dissipation performance, and is a representative package for 1 A output class devices. The functions of the different pins are indicated below.
| Pin Name | Function |
|---|---|
| ADJ | Output voltage setting pin A reference voltage of 1.25 V relative to the VOUT pin is generated at the ADJ pin, and the output voltage can be programmed from 1.25 V to 8.6 V by connecting the ADJ pin to a resistive divider between the VOUT pin and ground. |
| VIN | Input pin Power is supplied to the IC via the input pin. In order to stabilize the input to the IC, connect a capacitor between VIN and ground. Place the capacitor close to the pin. |
| FIN=VOUT | Output pin, heat dissipation fin Supplies power to the load. In order to prevent oscillation, connect a capacitor between VOUT and ground. FIN is connected via the lead frame to the die (IC chip); in order to improve heat dissipation efficiency, soldering to a VOUT plane with a large copper foil area is recommended. |
Method for Setting the Output Voltage of a Floating Type Linear Regulator IC
The BA1117, which is used here as an example of a linear regulator IC, is an adjustable-output type device. In the case of an adjustable-output type device, a desired voltage (normally, between the internal reference voltage and a maximum output voltage specified for the IC) is set using an external resistive voltage divider. It should be noted that in addition to adjustable-output type devices, there are also fixed-output type devices. The latter integrate dividing resistors in the IC according to general standard voltages such as 5 V and 3.3 V; ordinarily, the only external components are the input and output capacitors. Adjustable-output type devices and fixed-output type devices are used selectively according to the application.
The output voltage of the BA1117 can be set in the range 1.25 V to 8.6 V. The output voltage can be found using the following equation.
\(V_{OUT} = V_{REF} \times \left(1 + \frac{R_2}{R_1}\right) + I_{ADJ} \times R_2 \, [V]\)
VREF *1: Reference voltage (V)=1.25V typ
VADJ:ADJ pin current (A)=60µA typ

In the BA1117, a reference voltage of 1.25 V is output across the VOUT pin and the ADJ pin. The current I1 in R1 can be calculated from 1.25 V/ R1, and the current in R2 is equal to the current in R1 plus the bias current VADJ at the ADJ pin. The ADJ pin bias current is 60 µA typ (120 µA max), and flows to ground via R2. In order to reduce the output voltage error that arises due to the ADJ pin bias current, it is recommended that the value of R1 be set to 120 Ω. By setting the value of R1 to a low value and increasing the value of I1, the value of VADJ can be ignored.
Moreover, in a PCB layout, the upper side of the output voltage setting resistor should be connected directly to VOUT (FIN) in order to obtain the optimum load regulation performance.
The table below shows resistor value settings for representative output voltages. In these examples, the E24 series is used for nominal resistance values. The same resistor types are used for the resistors R1 and R2. If the types are different, the different tolerances and temperature characteristics will result in changes in the ratio of R1 to R2, increasing the possibility that the output voltage precision may worsen. When using chip resistors of size 0402 mm (01005 inch) or smaller, devices should be selected with attention paid to the resistor rated power and maximum voltage.
Case when setting values using the fewest components
| Target value VO(V) |
R1(Ω) | R2(Ω) | Calculated value VO‘(V) |
Error (%) |
|---|---|---|---|---|
| 1.25 | 120 | 0 | 1.250 | 0 |
| 1.5 | 120 | 24 | 1.501 | + 0.10 |
| 1.8 | 82 | 36 | 1.801 | + 0.05 |
| 1.9 | 120 | 62 | 1.900 | – 0.02 |
| 2 | 200 | 120 | 2.007 | + 0.36 |
| 2.5 | 120 | 120 | 2.507 | + 0.29 |
| 3 | 130 | 180 | 2.992 | – 0.28 |
| 3.3 | 110 | 180 | 3.306 | + 0.19 |
| 5 | 120 | 360 | 5.022 | + 0.43 |
| 6 | 180 | 680 | 6.013 | + 0.22 |
| 7 | 180 | 820 | 6.994 | – 0.09 |
| 8 | 150 | 820 | 8.133 | + 1.66 |
Case when setting values for high precision
| Target value VO(V) |
R1(Ω) | R2(Ω) | Calculated value VO‘(V) |
Error (%) |
|---|---|---|---|---|
| 1.25 | 120 | 0 | 1.250 | 0 |
| 1.5 | 120 | 24 | 1.501 | + 0.10 |
| 1.8 | 82 | 36 | 1.801 | + 0.05 |
| 1.9 | 120 | 62 | 1.900 | – 0.02 |
| 2 | 120 | 68+3.6 | 2.000 | + 0.01 |
| 2.5 | 150 | 110+39 | 2.501 | + 0.02 |
| 3 | 120 | 120+47 | 3.000 | – 0.01 |
| 3.3 | 130 | 130+82 | 3.301 | + 0.04 |
| 5 | 160 | 430+47 | 5.005 | + 0.10 |
| 6 | 150 | 510+56 | 6.001 | + 0.01 |
| 7 | 120 | 510+39 | 7.002 | + 0.02 |
| 8 | 130 | 680+18 | 8.003 | + 0.04 |
There is one matter requiring attention. Ordinarily a current of about 10 mA is constantly flowing from VOUT pin to ground via R1 and R2. However, if for example the output voltage is set to 1.25 V, when R1 is left open this current goes to zero. If the load current of the BA1117 goes to zero, negative feedback no longer functions, so that the output voltage rises and operation is not normal. In relation to this, the data sheet indicates the maximum value of the minimum load current (IO(min)) and the minimum value of the output current (IO) among the specifications. In order to prevent such behavior, an R1 of 120 Ω should be installed so that a load current of about 10 mA is always flowing.
Load Regulation and Kelvin Connections in the Floating Type Linear Regulator
Ordinarily, if an output voltage setting resistor is connected on the line from the VOUT pin, optimal regulation is obtained. However, if the load current is large, the wire width is narrow, or there is considerable distance to the load, then the resistance of the PCB copper foil wiring may cause a drop in voltage, and as a result the voltage at the load point may decline. In such a case, load regulation due to these factors is added to the load regulation of the linear regulator IC itself. This approach to load regulation is not limited to floating type linear regulators, but applies to linear regulators in general.
This influence can be alleviated by bringing the lower side of the resistive voltage divider that sets the output voltage as close as possible to the load for connection. This method is well known as Kelvin connections; which eliminates the influence of the voltage drop caused by the large output current ILARGE and the wiring resistance RPARASTIC between the VOUT pin and the load terminals. And by positioning a high-impedance resistive voltage divider close to the IC and drawing out the wiring on the lower-side resistor having low impedance, noise tolerance is obtained. Below is shown an example of Kelvin connections for the BA1117.

The IC output capacitor COUT is used for oscillation prevention and so is positioned as close as possible to the IC. In order to deal with sharp load response, a large-value capacitor CBULK should be positioned near the load.
There is a matter demanding attention. Because many linear regulator ICs have a ground pin (the floating type BA1117 does not) and have a reference voltage between the ADJ pin and ground, make kelvin connections that bring the upper side of the resistor divider closer to the load. However, the BA1117 has a reference voltage between the ADJ pin and the VOUT pin, and so the connections are the opposite of the normal connections. The diagram below shows erroneous Kelvin connections for the BA1117. The output voltage in this case is represented by the equation that follows. Compared with the equation for setting the output voltage presented in the previous chapter, for the erroneous connections, a voltage drop due to the large output current ILARGE and the wiring resistance RPARASTIC between the VOUT pin and the load terminals is added to the VREF term. That is, this shows that load regulation is worsened due to the load current (ILARGE), meaning that the effect of the Kelvin connections cannot be obtained..

<Output voltage calculation equation for the above diagram>
\(V_{OUT} = (V_{REF} + I_{LARGE} \times R_{PARASITIC}) \times \left(1 + \frac{R_2}{R_1}\right) + I_{ADJ} \times R_2 \, [V]\)
Output Voltage Errors of Floating Type Linear Regulator ICs
Output voltage errors are equal to the sum*2 of the tolerance of the BA1117 reference voltage*1 multiplied by the tolerance of the external resistor that sets the output voltage, the tolerance of the ADJ pin current VADJ, the line regulation tolerance, and the load regulation tolerance. When calculating using the maximum values of each of the tolerances, the result is the maximum tolerance; when calculating using minimum values, the minimum tolerance is obtained.
*1:On the data sheet, VO is the symbol for the reference voltage, and so here VO is used.
*2:Not including the load regulation arising from the PCB wiring resistance explained in the previous article.
The maximum and minimum values of the output voltage can be represented using the equations below. Adding the line regulation and load regulation tolerances to these gives the final output voltage error.
<Minimum value>
\(V_{OUT({min})} = V_{O({min})} \times \left(1 + \frac{R_{2(min)}}{R_{1(min)}}\right) + I_{ADJ({min})} \times R_{2(min)} \, [V]\)
<Maximum value>
\(V_{OUT({max})} = V_{O({max})} \times \left(1 + \frac{R_{2(max)}}{R_{1(max)}}\right) + I_{ADJ({max})} \times R_{2(max)} \, [V]\)
DC-DC
Basic
- Operation During Shutdown of a Boost DC-DC Converter
- Linear Regulator Basics
-
Switching Regulator Basics
- Types of Switching Regulators
- Advantages vs Disadvantages in Comparison with Linear Regulator
- Supplement-Current Paths during Synchronous Rectifying Step-Down Converter Operation
- Operating Principles of Buck Switching Regulator
- Differences between Synchronous and Nonsynchronous Rectifying DC-DC Conversion
- Control Methods (Voltage Mode, Current Mode, Hysteresis Control)
- Efficiency Improvements at Light Load for the Synchronous Rectifying Type
- Protective and Sequencing Functions
- Considerations on Switching Frequencies
- Behavior when Vin Falls Below Vout
- Supplement-Protective Function: Output Pre-bias Protection
- Seven Representative Power Supply Circuits: From Low-noise to Boost Specs
- Concluding Remarks
- What is a DC/DC Converter?
Design
- Overview of Selection of Inductors and Capacitors for DC-DC Converters
-
Overview of DC-DC Converter PCB Layout
- Ringing at switching nodes
- Placement of input capacitors and output diodes
- Placement of Thermal Vias
- Placement of Inductors
- Placement of Output Capacitors
- Feedback Path Wiring
- Ground
- Resistance and Inductance of Copper Foil
- Noise countermeasures: corner wiring, conducted noise, radiated noise
- Noise countermeasures: snubber, bootstrap resistor, gate resistor
- Summary
-
PCB Layout of a Step-Up DC-DC Converter – Introduction
- The Importance of PCB Layout Design
- Current Paths in Step-up DC-DC Converters
- PCB Layout Procedure
- Placement of Input Capacitors
- Placement of Output Capacitors and Freewheel Diodes
- Inductor Placement
- Placement of Thermal Vias
- Feedback Path Wiring
- Ground
- Layout for Synchronous Rectification Designs
- Resistance and Inductance of Copper Foil
- Relationship Between Corner Wiring and Noise
- Summary
Evaluation
- Overview of Characteristics and Evaluation Method of Switching Regulators
- How to Read Power Supply IC Datasheets: Cover, Block Diagram, Absolute Maximum Ratings and Recommended Operating Conditions
- Evaluating a Switching Regulator: Output Voltage
-
Introduction
- Definitions and Heat Generation
- Losses in Synchronous Rectifying Step-Down Converters
- Conduction Losses in Synchronous Rectifying Step-Down Converters
- Switching Losses in Synchronous Rectifying Step-Down Converters
- Dead Time Losses in Synchronous Rectifying Step-Down Converters
- Controller IC Power Consumption Losses in a Synchronous Rectifying Step-Down Converter
- Gate Charge Losses in a Synchronous Rectifying Step-Down Converter
- Conduction Losses due to the Inductor DCR
- Example of Power Loss Calculation for a Power Supply IC
- Simplified Method of Loss Calculation
- Heat Calculation for Package Selection: Example 1
- Heat Calculation for Package Selection: Example 2
- Loss Factors
- Matters to Consider When Studying Miniaturization by Raising the Switching Frequency
- Important Matters when Studying High Input Voltage Applications
- Important Matters when Studying Large Output Currents Applications: Part 1
- Important Matters when Studying Large Output Currents Applications: Part 2
- Summary
Application
-
Important Points in the Design of a Power Supply Using a Linear Regulator
- Typical Application Circuit Examples of Linear Regulator ICs
- Input/output capacitor design and ripple prevention for linear regulator ICs
- How to determine efficiency and Thermal design for linear regulator ICs
- Protection of Linear Regulator IC Terminals
- Soft Starting of a Linear Regulator IC
- Overcurrent Protection(OCP) and Thermal Shutdown(TSD) of Linear Regulator IC
-
Important Points in the Design of a Power Supply Using a Floating Type Linear Regulator
- Example of Power Supply Circuit Based on a Floating Type Linear Regulator IC
- Input/output capacitor design and ripple prevention for linear regulator ICs
- How to determine efficiency and Thermal design for Floating Type Linear Regulator ICs
- Terminal protection for linear regulator ICs
- Startup characteristics for linear regulator ICs
- Failure to Start of a Power Supply Using a Linear Regulator, Case 1: Damage to the IC and Peripheral Components Due to Hand-Soldering
- About Parallel Connections of LDO Linear Regulators
-
Introduction
- Power Supply Sequence Specification ①: Power Supply Sequence Specifications and Control Block Diagrams
- Power Supply Sequence Specification①: Sequence Operation at Power Turn-on
- Power Supply Sequence Specification①: Sequence Operation at Power Shutoff
- Power Supply Sequence Specification①: Example of Actual Circuit and Component Value Calculations
- Power Supply Sequence Specification①: Example of Actual Operations
- Power Supply Sequence Specification②:Power Supply Sequence Specifications and Control Block Diagrams
- Power Supply Sequence Specification②:Sequence Operation at Power Turn-on
- Power Supply Sequence Specification②: Sequence Operation at Power Shutoff
- Power Supply Sequence Specification②: Example of Actual Circuit and Component Value Calculations
- Power Supply Sequence Specification②: Example of Actual Operations
- Circuits to Implement Power Supply Sequences Using General-Purpose Power Supply ICs ーSummaryー
- Easy Stabilization/Optimization Methods for Linear Regulators – Introduction
Product Information
FAQ