DC-DC|Basic
Control Methods (Voltage Mode, Current Mode, Hysteresis Control)
2015.12.06
Points of this article
・Evaluate the features and pros/cons of each control method and select the method best suited for a given design.
table of contents
Previously it was explained that feedback control for switching regulators comprises three types of control: voltage mode, current mode, and hysteresis control. As noted above, similar to the linear regulator, the switching regulator also performs regulation by using a feedback loop. In this section, details on these control types will be explained. Because each type has its own pros and cons, a particular method must be selected by carefully weighing those factors.
Voltage mode
Voltage mode control represents the most basic method, in which only the output voltage is returned through a feedback loop. The differential voltage, which is obtained to compare the output voltage with the reference voltage by an error amp, is compared with triangular waves by a PWM generator. As a result, the pulse width of the PWM signal is determined to control the output voltage. Advantages of this method are its relative simplicity based on the use of a feedback loop consisting solely of voltages, the ability to control shorter on-time, and high noise tolerance. Possible drawbacks are the complexity of the phase compensation circuit and a cumbersome design process.

Figure 47
Current mode
The current mode is a modification of voltage mode control, where the inductor current in the circuit is detected and used instead of the triangular waveforms used in the voltage mode control. The current sensing can also be done by using the on-resistance of high side MOSFET or a current sense resistor instead of the inductor current. Since the current mode has two types of feedback loops: voltage loop and current loop, the control exerted is relatively complex. However the current mode provides the advantage of a substantially simplified phase compensation circuit design. Other benefits include the highly stable feedback loop and a faster load transient response than that of the voltage mode. A drawback is low-noise tolerance due to the high sensitivity of current detection. In the newer designs, however, the current detection part is built into the IC to alleviate the problem.

Figure 48
Hysteresis (ripple) control
The hysteresis control method was developed to meet the power requirements of even faster load transient response of load elements, such as the CPU and FPGA. Because it performs controls by detecting ripples in the output, this method is also referred to as a ripple control method. The method directly monitors the output voltage by means of a comparator without going through an error amp. When detecting that the output voltage has exceeded or fallen below a set threshold level, the comparator directly turns the switch on/off. The two control schemes are available: detecting a voltage below the threshold level with a fixed on-time, and detecting above the threshold with a fixed off-time.

Figure 49
This method offers the advantages of extremely fast transient responses due to the direct control exerted by a comparator and the elimination of the need for phase compensation. The method suffers from the problems of variable switching frequencies, large jitter, and the need for an output capacitor with a relatively large equivalent series resistor (ESR) for output ripple detection. However, innovations in these areas have advanced, and increasing ICs are incorporating this method. As an example of an improved hysteresis control IC, the ripples occurring in the output are fed back in the IC so that the ceramic capacitor with a small ESR value can be used to minimize output ripples.

Figure 50
【Download Documents】 Switching Regulator Basics
The basics of step-down switching regulators, including their operation and functions, are explained. Comparison with linear regulators, synchronous rectification and diode rectification, control method, auxiliary functions, etc. are also explained.
DC-DC
Basic
- Operation During Shutdown of a Boost DC-DC Converter
- Linear Regulator Basics
-
Switching Regulator Basics
- Types of Switching Regulators
- Advantages vs Disadvantages in Comparison with Linear Regulator
- Supplement-Current Paths during Synchronous Rectifying Step-Down Converter Operation
- Operating Principles of Buck Switching Regulator
- Differences between Synchronous and Nonsynchronous Rectifying DC-DC Conversion
- Control Methods (Voltage Mode, Current Mode, Hysteresis Control)
- Efficiency Improvements at Light Load for the Synchronous Rectifying Type
- Protective and Sequencing Functions
- Considerations on Switching Frequencies
- Behavior when Vin Falls Below Vout
- Supplement-Protective Function: Output Pre-bias Protection
- Seven Representative Power Supply Circuits: From Low-noise to Boost Specs
- Concluding Remarks
- What is a DC/DC Converter?
Design
- Overview of Selection of Inductors and Capacitors for DC-DC Converters
-
Overview of DC-DC Converter PCB Layout
- Ringing at switching nodes
- Placement of input capacitors and output diodes
- Placement of Thermal Vias
- Placement of Inductors
- Placement of Output Capacitors
- Feedback Path Wiring
- Ground
- Resistance and Inductance of Copper Foil
- Noise countermeasures: corner wiring, conducted noise, radiated noise
- Noise countermeasures: snubber, bootstrap resistor, gate resistor
- Summary
-
PCB Layout of a Step-Up DC-DC Converter – Introduction
- The Importance of PCB Layout Design
- Current Paths in Step-up DC-DC Converters
- PCB Layout Procedure
- Placement of Input Capacitors
- Placement of Output Capacitors and Freewheel Diodes
- Inductor Placement
- Placement of Thermal Vias
- Feedback Path Wiring
- Ground
- Layout for Synchronous Rectification Designs
- Resistance and Inductance of Copper Foil
- Relationship Between Corner Wiring and Noise
- Summary
Evaluation
- Overview of Characteristics and Evaluation Method of Switching Regulators
- How to Read Power Supply IC Datasheets: Cover, Block Diagram, Absolute Maximum Ratings and Recommended Operating Conditions
- Evaluating a Switching Regulator: Output Voltage
-
Introduction
- Definitions and Heat Generation
- Losses in Synchronous Rectifying Step-Down Converters
- Conduction Losses in Synchronous Rectifying Step-Down Converters
- Switching Losses in Synchronous Rectifying Step-Down Converters
- Dead Time Losses in Synchronous Rectifying Step-Down Converters
- Controller IC Power Consumption Losses in a Synchronous Rectifying Step-Down Converter
- Gate Charge Losses in a Synchronous Rectifying Step-Down Converter
- Conduction Losses due to the Inductor DCR
- Example of Power Loss Calculation for a Power Supply IC
- Simplified Method of Loss Calculation
- Heat Calculation for Package Selection: Example 1
- Heat Calculation for Package Selection: Example 2
- Loss Factors
- Matters to Consider When Studying Miniaturization by Raising the Switching Frequency
- Important Matters when Studying High Input Voltage Applications
- Important Matters when Studying Large Output Currents Applications: Part 1
- Important Matters when Studying Large Output Currents Applications: Part 2
- Summary
Application
-
Important Points in the Design of a Power Supply Using a Linear Regulator
- Typical Application Circuit Examples of Linear Regulator ICs
- Input/output capacitor design and ripple prevention for linear regulator ICs
- How to determine efficiency and Thermal design for linear regulator ICs
- Protection of Linear Regulator IC Terminals
- Soft Starting of a Linear Regulator IC
- Overcurrent Protection(OCP) and Thermal Shutdown(TSD) of Linear Regulator IC
-
Important Points in the Design of a Power Supply Using a Floating Type Linear Regulator
- Example of Power Supply Circuit Based on a Floating Type Linear Regulator IC
- Input/output capacitor design and ripple prevention for linear regulator ICs
- How to determine efficiency and Thermal design for Floating Type Linear Regulator ICs
- Terminal protection for linear regulator ICs
- Startup characteristics for linear regulator ICs
- Failure to Start of a Power Supply Using a Linear Regulator, Case 1: Damage to the IC and Peripheral Components Due to Hand-Soldering
- About Parallel Connections of LDO Linear Regulators
-
Introduction
- Power Supply Sequence Specification ①: Power Supply Sequence Specifications and Control Block Diagrams
- Power Supply Sequence Specification①: Sequence Operation at Power Turn-on
- Power Supply Sequence Specification①: Sequence Operation at Power Shutoff
- Power Supply Sequence Specification①: Example of Actual Circuit and Component Value Calculations
- Power Supply Sequence Specification①: Example of Actual Operations
- Power Supply Sequence Specification②:Power Supply Sequence Specifications and Control Block Diagrams
- Power Supply Sequence Specification②:Sequence Operation at Power Turn-on
- Power Supply Sequence Specification②: Sequence Operation at Power Shutoff
- Power Supply Sequence Specification②: Example of Actual Circuit and Component Value Calculations
- Power Supply Sequence Specification②: Example of Actual Operations
- Circuits to Implement Power Supply Sequences Using General-Purpose Power Supply ICs ーSummaryー
- Easy Stabilization/Optimization Methods for Linear Regulators – Introduction
Product Information
FAQ