DC-DC|Basic
LDO Regulator (Low Dropout Regulator) Basics
2025.08.12
table of contents
- ・What Is an LDO? (Definition and Basic Principles)
- ・LDO Circuit Structure and Operating Principles
- ・Types of LDO Regulators and Key Parameters
- ・Comparing LDO Regulators with Other Methods and Selection Guidelines
- ・Key Points in Designing and Implementing an LDO
- ・Latest Technological Trends in LDOs
- ・Conclusion
A Low Dropout Regulator (hereafter, LDO) is a voltage regulator circuit that can operate even when the difference between its input and output voltage is tiny. An LDO regulator provides a stable output voltage with minimal dropout voltage, making it ideal for battery-powered mobile devices and products requiring low power consumption. Specifically, an LDO regulator can supply a regulated voltage when the drop (difference) between the input voltage and the voltage of output needed is minimal. For instance, it is often employed when a lithium-ion battery directly drives a circuit. This article introduces the operating principles, circuit design, and key considerations for LDO regulators, serving as a guide for engineers evaluating LDOs in power systems.

What Is an LDO? (Definition and Basic Principles)
An LDO is a linear regulator that maintains a constant output voltage even when the input and output voltage are very close. It requires less voltage headroom than general-purpose three-terminal regulators (the difference between input and output voltage). This section briefly reviews the definition and historical background of LDO regulators and explains why they are chosen so often in various electronic devices.
The Meaning and Origin of “Low Dropout” (Definition)
“LDO” stands for “Low Dropout Regulator,” indicating a low dropout voltage. The term “dropout” refers to the minimum difference between the input and output voltage needed to keep the regulated output voltage stable. In conventional linear regulators, the input voltage typically exceeds the output voltage by several volts. Still, many LDO regulators are designed so that this difference can be as low as a few hundred millivolts or tens of millivolts.
For example, if you need an output voltage of 3.3 V but can only supply around 4.0 V as an input voltage, an LDO regulator might still maintain stable operation. This low dropout characteristic is directly tied to reduced energy losses and lower heat dissipation, making it valuable for devices demanding power savings or small form factors.
Differences Between an LDO and Conventional Linear Regulators
A linear regulator stabilizes the output voltage using a pass transistor (such as a bipolar transistor or MOSFET) to dissipate excess voltage as heat. Conventional linear regulators often work well when the difference between the input and output voltages is significant, yet they may not function reliably if that difference becomes too small.
An LDO regulator achieves low dropout by using transistors operating in the linear (ohmic) region to maintain regulation at a low dropout voltage. Specifically, low-dropout regulators often employ bipolar or MOSFET pass transistors in a source-follower or emitter-follower arrangement, achieving dropout voltages in the range of a few hundred millivolts or less.
Some traditional linear regulators require at least 2 V more at the input than the output voltage. Such designs assume a higher voltage drop across the pass transistor and often handle thermal management by including a heatsink if necessary. However, LDO regulators can keep the output voltage within specification even when the input voltage is slightly above the required output voltage. This improves power efficiency and reduces heat generation in applications where battery voltage may drop significantly over time.
Why LDO Regulators Are in the Spotlight (Low Dropout, Power Savings, Miniaturization, etc.)
Several factors explain the popularity of LDO regulators:
- Power Savings: A low dropout voltage helps minimize wasted power.
- Simplified Heat Design: Reducing the difference between input voltage and output voltage decreases thermal dissipation, which can reduce or eliminate the need for a large heatsink.
- Compact and Battery-Powered Operation: An LDO regulator can continue supplying a stable voltage even when the battery voltage falls close to the required output voltage.
- Low Noise: An LDO regulator produces less switching noise at high frequencies than switching regulators.
As a result, LDO regulators are widely used in battery-operated products, communication equipment, industrial systems, and more. The basics are outlined here, but the following sections delve deeper into their circuit configuration and operating principles.
LDO Circuit Structure and Operating Principles
Like other linear regulators, LDO regulators use feedback control to maintain a constant output voltage. However, they implement specific design techniques regarding pass transistor selection, internal circuitry, and protection features to ensure stable regulation with little difference between the input and output voltage. This section explains the principal building blocks of an LDO regulator and how it achieves a low dropout characteristic.
Main Building Blocks (Pass Transistor, Error Amplifier, Protection Functions)

An LDO regulator’s core components include:
-
Pass Transistor
- Bipolar transistor (PNP or NPN)
- MOSFET (p-channel or n-channel)
In many LDO regulators, the pass transistor has a low saturation voltage or gate threshold, reducing the dropout voltage. In a bipolar transistor, the voltage drop across the emitter-collector path and the base-emitter junction determines dropout. In a MOSFET, the gate-source voltage plays a significant role.
-
Error Amplifier
- Samples the output voltage, compares it with an internal reference voltage and controls the pass transistor.
- The amplifier’s gain and speed directly impact regulation accuracy and noise performance.
-
Protection Functions
- Current Limit: Protects the pass transistor when the load is short-circuited.
- Thermal Shutdown: Halts or limits operation if the junction temperature becomes too high.
- Reverse Current Protection: Prevents current from flowing backward from the battery or another power supply into the regulator. Diodes or other protective elements are sometimes added for this purpose.
The Mechanism Behind Dropout Voltage
The hallmark of an LDO regulator is its low dropout voltage, which denotes how small the difference between input and output voltages can be while still providing the required output voltage. For example, in an LDO regulator using a PNP transistor, the dropout voltage depends largely on the emitter-collector voltage and the base-emitter voltage in or near saturation. A simplified expression is:
\(V_{dropout}≈V_{CE(sat)}+V_{overhead}\)
- VCE(sat): The collector-emitter saturation voltage
- Voverhead (control margin): A small additional headroom (typically a few tens of millivolts) kept by the error amplifier so that the pass device does not enter deep saturation across temperature, process, and load variations.
On the other hand, MOSFET-based LDO regulators often characterize dropout in terms of a small drain-source voltage in the linear region plus a control margin. The on-resistance dominates when the MOSFET is in a region close to saturation. If the load current is Iout and the MOSFET has an on-resistance RDS(on), the dropout voltage can be approximated as:
\(V_{dropout}=I_{out}×R_{DS(on)}\)
(with an additional margin for gate drive overhead in some designs).
Illustrative Intermediate Calculations
-
Bipolar LDO
- Identify VCE(sat) from the pass transistor’s datasheet.
- Add the base-emitter voltage and the control overhead to estimate the dropout voltage.
-
MOSFET LDO
- Determine the load current Iout.
- Find RDS(on) in the datasheet and compute Iout × RDS(on).
- Add any additional drive voltage overhead to get the total dropout.
Low-Noise Design and Reverse Current Prevention

Compared to switching regulators, LDO regulators tend to generate less high-frequency switching noise. However, noise can still be introduced depending on the type of pass transistor and the reference circuit design. Typical measures include:
- Bypass Capacitors
Small capacitors are placed near the reference and error amplifier supply pins to filter out noise. - Layout Optimization
Proper placement of input/output capacitors and careful ground patterns to reduce ripple or spikes. - Reverse Current Protection
It is essential when a battery or other source may feed current back into the regulator. Diodes or other devices are used to prevent damage or malfunction.
Types of LDO Regulators and Key Parameters
LDO regulators vary widely based on the types of devices they use or their intended design philosophies. However, certain parameters are universally crucial for evaluating any LDO regulator. This section highlights typical LDO variations and the essential specifications to check.
Voltage Range (High-Voltage / Low-Voltage)

Though low dropout regulators are prized for their ability to function with a low input voltage and minimal voltage drop, they come in many variants. Some are meant for low-input-voltage battery-powered systems under 5 V, while others handle 30 V, 40 V, or higher input voltages for automotive or industrial applications. High-voltage LDO regulators often use pass transistors rated for higher breakdown voltages and include enhanced protection features, while ultra-low-voltage LDO regulators, supplying around 1 V or less, employ specialized MOSFET pass devices for extremely low dropout performance.
Low Noise / Low Quiescent Current / PSRR / Line/Load Regulation

Low Noise and Low Quiescent Current
- Low-Noise Type
These LDO regulators are favored for analog or wireless circuits where excessive output noise could degrade signal quality. Their reference voltage source and error amplifier are designed to minimize noise, and the pass transistor is chosen to reduce switching noise. - Low Quiescent Current (Iq) Type
Minimizes standby current consumption to extend battery life. Some designs reduce the static current to just a few microamps using simpler internal circuitry and smaller capacitors.
Power Supply Rejection Ratio (PSRR)
PSRR measures how well input noise or ripple is attenuated at the output. In many datasheets, PSRR is graphed across frequencies; specific systems, such as audio or high-accuracy measurement circuits, prioritize high PSRR values at relevant frequencies. PSRR is often given by:
\(PSRR(f)=20log_{10} \left( \frac{\large{V_{ripple,in}(f)}}{\large{V_{ripple,out}(f)}} \right)\)
A larger PSRR value (in dB) means better suppression of ripples or switching noise from the power supply.
Illustrative Intermediate Calculation (PSRR)
- Apply a known ripple amplitude (e.g., 10 mV peak) to the LDO input.
- Measure the resulting ripple at the output (e.g., 1 mV peak).
- Compare them:
\(PSRR(f)=20log_{10} \left(\frac{\large{10mV}}{\large{1mV}}\right)=20log_{10}(10)=20dB\)
Line and Load Regulation
- Line Regulation
How much the output voltage varies with changes in the input voltage. A common expression is:
\(Line \ regulation=\frac{\large{ΔV_{out}}}{\large{ΔV_{in}}}\)
Often specified in mV/V or %/V.
- Load Regulation
How much the output voltage varies as the load current changes:
\(Load \ regulation=\frac{\large{ΔV_{out}}}{\large{ΔI_{out}}}\)
Presented in mV/mA or %/mA. These values quantify the LDO’s regulation capability, and datasheets provide typical or maximum ratings under various conditions.
Efficiency and Thermal Design (Power Dissipation / Heat / Packages)

Since an LDO regulator is a linear regulator, its basic power dissipation can be approximated as the product of the load current Iout and the difference between the input voltage Vin and output voltage Vout:
\(P_{diss}=(V_{in}-V_{out})×I_{out}\)
This equals the difference between the input power and the output power.
This power is generally converted to heat, so large voltage drops or high load currents lead to thermal stress. Heat management becomes a critical design element, possibly requiring copper planes or thermal vias on the PCB to dissipate heat if the package includes a thermal pad. Although LDO regulators cannot easily achieve the high efficiency of switching regulators when the difference between input and output voltage is significant, using a regulator with an ultra-low dropout voltage helps maintain reasonable efficiency by minimizing the voltage difference. Package choice also matters: packages like PowerPAD or flip-chip can improve heat dissipation.
Load Response, Transient Response, and Startup Characteristics

In practical power supply design, it is essential to consider what happens if the load changes abruptly or if the LDO itself starts up:
- Load Response
How does the output voltage fluctuate and recover when the load current changes suddenly? Factors include the error amplifier’s speed, the output capacitor value and ESR, and internal compensation. - Transient Response
Over- or undershoot that can occur instantly after a large load step. High-speed digital loads often require an LDO regulator that can react quickly. - Startup Characteristics
When power is first applied, how does the output voltage ramp up from zero? Some LDO regulators include a soft-start function to prevent excessive inrush current or overshoot.
Comparing LDO Regulators with Other Methods and Selection Guidelines
Various approaches exist for stabilizing voltage supplies, each with advantages and drawbacks. This section highlights the main differences between LDO, switching, and conventional linear regulators and concludes with hints on selecting an LDO regulator for different applications.

Switching Regulators vs. LDO Regulators (Power Consumption and Efficiency)
A switching regulator employs methods such as PWM (pulse-width modulation) or PFM (pulse-frequency modulation), turning a switch transistor on and off at high speed to transfer energy to the output through inductors and capacitors. Examples include step-down (Buck), step-up (Boost), and step-up/down (Buck-Boost) topologies. Because the transistor alternates between a low‑resistance on‑state and an off‑state, these regulators can reach high efficiency (often 80–90% or more). However, they typically need additional external components—inductors, large capacitors, and sometimes diodes—and can generate high-frequency switching noise. Layout must be carefully planned to avoid electromagnetic interference (EMI).
On the other hand, an LDO regulator manages power flow linearly, meaning the power dissipated is (Vin – Vout) × Iout.
Efficiency Comparison
- Switching Regulator:
η ≈ (Pout / Pin) × 100% (often 80–90% or higher) - LDO:
\(η≈\frac{\large{V_{out}}}{\large{V_{in}}}×100\%\)
Hence, an LDO regulator’s efficiency drops significantly if the input and output voltage difference is significant. However, an LDO regulator can offer practical efficiency while featuring a more straightforward implementation and lower switching noise in cases with a low input voltage or a small difference between input and output voltage. Thus, switching regulators excel when large voltage drops and high efficiency are essential. Still, LDO regulators are appealing for noise-sensitive applications or when space constraints and easy layouts are priorities.
Conventional Linear Regulators vs. LDO Regulators (Differences Without Mentioning Specific Three-Terminal Parts)
Many traditional linear regulators are designed to require a headroom of 2-3 V or more above the required output voltage. Such designs inherently assume that the pass transistor operates out of saturation by a comfortable margin.
In contrast, an LDO regulator includes specific optimizations that allow it to operate with only a few hundred millivolts, or sometimes even less, between the input and output voltage. Some noteworthy design aspects include:
- Pass Device Configuration
Conventional linear regulators tend to leave more margin for base-emitter or gate-source voltages. LDO regulators reduce the needed overhead by using MOSFETs with low-threshold gate drives or designing bipolar transistors to operate near saturation. - Optimized Feedback Circuitry
Conventional designs often have less aggressive constraints on their error amplifier, while LDO regulators rely on carefully engineered biasing to control the pass element effectively with minimal voltage drop. - Different Target Uses
Conventional linear regulators typically suit applications with higher supply voltage overhead. LDO regulators excel in low-voltage and battery-driven environments or where it is crucial to reduce power dissipation and heat generation as much as possible.
Despite being linear regulators, the difference in required dropout voltage leads to different usage scenarios. When the input voltage is barely above the output voltage (or when the battery voltage gradually decreases), LDO regulators can sustain regulation more efficiently. They also help minimize noise and ripple in sensitive loads.
Points for Selecting LDO Regulators by Application
When choosing an LDO, consider factors such as:
- Required Input and Output Voltage Difference
When the supply voltage is close to the needed output voltage, an LDO with a very low dropout helps maintain stable operation. - Allowed Heat Dissipation
Since power dissipation is (Vin – Vout) × Iout, carefully evaluate the package and heat dissipation design. - Noise Sensitivity
PSRR and low-noise features are crucial for analog circuits or systems sensitive to switching noise. - Standby Current
Look for LDO regulators with low quiescent current (Iq) for battery-driven devices. - Load Variation and Response
If the load current changes rapidly, an LDO regulator with a well-designed transient response is advisable.
Key Points in Designing and Implementing an LDO
When implementing an LDO regulator in a circuit, consult the datasheet for recommended components and layout guidelines. The design must ensure that all target specifications are met. The steps below summarize typical design and integration considerations.

Example Circuits and Design Flow (Basic Steps and Component Selection)
A typical design flow for an LDO regulator is as follows:
- Check Input and Output Voltage Range
Identify if your power source is a battery or an AC adapter, and record the lowest and highest input voltage. - Confirm Required Output Current and Load Characteristics
Determine the maximum load current and how quickly the load current may fluctuate. - Select Possible LDO Regulators
Compare dropout voltage, PSRR, quiescent current, and protection capabilities to your requirements. - Choose Supporting Components
The output capacitor’s value and ESR directly influence stable operation. Refer to the manufacturer’s recommended specs. - Thermal Design
Evaluate (Vin – Vout) × Iout. If necessary, enlarge copper areas or add thermal vias.
Choosing Peripheral Parts (Input/Output Capacitors, Reverse Current Diodes, etc.)
The output capacitor is integral to an LDO regulator’s phase compensation and the error amplifier’s stability. Manufacturers usually specify a recommended capacitance range and ESR limits in their datasheets. Failure to follow these recommendations can cause oscillations or poor transient response.
Input capacitors also help buffer instantaneous current demands and help tame ripple at the input supply. Typically, a few microfarads of ceramic capacitance are used, although more may be added depending on the load.
A reverse-current diode may be necessary when multiple power sources are present (for example, a battery backup line). Such a diode prevents current from flowing backward through the LDO’s pass transistor, which can lead to damage or malfunction if unprotected.
Layout and PCB Traces (Noise Reduction, Ground Patterns, etc.)
Even though LDO regulators are generally low-noise devices, the following layout practices help achieve stable operation:
- Shortest Possible Paths
Place the input and output capacitors close to the LDO regulator pins to minimize parasitic inductance or resistance. - Ground Pattern Management
Separate power and signal ground if needed, reducing interference with sensitive measurement lines. - Thermal Distribution
Use exposed thermal pads (if provided) and connect them to internal layers or the board’s backside with vias for better heat spreading.
Protection Functions and Power-Up Sequences (Concise Mentions)
Most LDO regulators incorporate safety measures such as overcurrent protection and thermal shutdown. Do not over-rely on these features; evaluate the conditions under which your design might see fault states.
In systems with multiple rails that must come up in a specific order (for instance, some CPUs or FPGAs), enable (EN) pins and power sequencing controllers can be used with LDO regulators to achieve orderly startup. Designers may add delay circuits or employ microcontroller-driven sequences so each supply voltage ramps up properly.
Latest Technological Trends in LDOs
In recent years, there has been a growing demand for stricter power-saving requirements and reduced PCB footprint in LDO (Low Dropout Regulator) applications. New technological approaches have emerged to address these needs, enabling solutions to challenges that conventional LDOs struggled to overcome—such as support for ultra-low output capacitance and significantly improved transient response.

Technology for Stable Operation with Ultra-Low Output Capacitance
- Technology Overview
Traditionally, LDOs required output capacitors of around 1 µF to ensure stable operation. However, recent advancements have made it possible to control oscillation even with capacitors in the nano-farad range. This is achieved through thoroughly optimizing parasitic components in the analog circuitry and innovations in error amplifier design and layout techniques. -
Key Benefits
- Reduced Component Count and Board Space: Significant reduction in the size and number of output capacitors.
- Lower Cost: Downsizing and minimizing capacitor use contributes to overall cost savings.
- Improved Reliability: Reducing the number of capacitors—especially important in automotive and industrial applications—minimizes the risk of component failure and assembly defects.
Technology for High-Speed Load Transient Response
- Technology Overview
New methods have been developed to accelerate the internal feedback and error amplifier circuits to minimize output voltage deviations during abrupt load changes. Representative approaches include separating the control and compensation stages or incorporating multi-stage dedicated amplifiers, which enable swift response without causing instability. -
Key Benefits
- Enhanced Power Supply Quality: Rapid response to sudden changes in digital IC current consumption or transient loads in precision analog circuits.
- Capacitance Optimization: Ensures sufficient transient performance without needing large output capacitors, thus increasing design flexibility.
Further Evolution and Future Outlook
- Combined Technologies
By integrating both ultra-low-capacitance support and high-speed load response technologies, it is possible to develop LDOs that maintain output stability even under rapid load transients using only nano-farad range capacitors. -
Expanding Application Fields
Applications requiring low power consumption and compact design—such as IoT devices and wearable electronics—are expected to grow. The demand for space-saving and high reliability (e.g., thermal characteristics and compliance with voltage tolerance standards) is increasing in the automotive and industrial sectors. As a result, LDOs equipped with these advanced features are drawing greater attention.
Semiconductor manufacturers are also expanding their offerings with modular LDOs that consolidate multiple power lines and solutions to achieve energy efficiency across entire systems, further broadening the scope of LDO applications.
Conclusion
LDO regulators maintain stable regulation with a minimal drop between the input and output voltage, making them suitable for small, low-noise, and energy-efficient designs. They are utilized in various electronic devices, including mobile products, automotive modules, and industrial applications, especially where low power consumption and heat generation are essential.
Key Takeaways for LDO Regulators
- Definition: A Low Dropout Voltage Regulator is a linear regulator that can operate with a very small difference between input and output voltage.
- Circuit Structure: LDO regulators consist of a pass transistor, an error amplifier, and protection functions, leveraging a design that minimizes dropout voltage.
- Key Parameters: Dropout voltage, PSRR, line/load regulation, heat dissipation, efficiency, and load response are critical specifications.
- Comparison: Compared to switching regulators, they generate less switching noise but can have lower efficiency if the voltage difference is large. Compared to older linear regulators, they significantly reduce the required difference between input and output voltage.
- Implementation: Proper component selection (particularly output capacitors), layout, and thermal design are crucial to stable operation and performance.
Future Outlook (Brief)
The rise of IoT devices, wearables, and other battery-powered applications demands ever-lower power consumption and smaller operating voltages. Consequently, LDO regulators with ultra-low dropout, quiescent current, and better PSRR continue to evolve. High-voltage LDOs are also under active development for automotive and industrial usage.
In complex power supply designs, it is common to use a switching regulator for coarse voltage stepping, followed by an LDO regulator for final noise filtering. This trend highlights the LDO regulator’s vital role in a multi-stage power solution. Manufacturers will likely keep pushing performance boundaries in low dropout regulators, providing better noise characteristics and higher current capabilities.
【Download Documents】 Linear Regulator Basics
This is a hand book for understanding the basics of linear regulators, such as operating principles, classification, characteristics by circuit configuration, advantages and disadvantages. In addition, typical specifications of linear regulators, efficiency and thermal calculations are also explained.
DC-DC
Basic
- Operation During Shutdown of a Boost DC-DC Converter
- Linear Regulator Basics
-
Switching Regulator Basics
- Types of Switching Regulators
- Advantages vs Disadvantages in Comparison with Linear Regulator
- Supplement-Current Paths during Synchronous Rectifying Step-Down Converter Operation
- Operating Principles of Buck Switching Regulator
- Differences between Synchronous and Nonsynchronous Rectifying DC-DC Conversion
- Control Methods (Voltage Mode, Current Mode, Hysteresis Control)
- Efficiency Improvements at Light Load for the Synchronous Rectifying Type
- Protective and Sequencing Functions
- Considerations on Switching Frequencies
- Behavior when Vin Falls Below Vout
- Supplement-Protective Function: Output Pre-bias Protection
- Seven Representative Power Supply Circuits: From Low-noise to Boost Specs
- Concluding Remarks
- What is a DC/DC Converter?
Design
- Overview of Selection of Inductors and Capacitors for DC-DC Converters
-
Overview of DC-DC Converter PCB Layout
- Ringing at switching nodes
- Placement of input capacitors and output diodes
- Placement of Thermal Vias
- Placement of Inductors
- Placement of Output Capacitors
- Feedback Path Wiring
- Ground
- Resistance and Inductance of Copper Foil
- Noise countermeasures: corner wiring, conducted noise, radiated noise
- Noise countermeasures: snubber, bootstrap resistor, gate resistor
- Summary
-
PCB Layout of a Step-Up DC-DC Converter – Introduction
- The Importance of PCB Layout Design
- Current Paths in Step-up DC-DC Converters
- PCB Layout Procedure
- Placement of Input Capacitors
- Placement of Output Capacitors and Freewheel Diodes
- Inductor Placement
- Placement of Thermal Vias
- Feedback Path Wiring
- Ground
- Layout for Synchronous Rectification Designs
- Resistance and Inductance of Copper Foil
- Relationship Between Corner Wiring and Noise
- Summary
Evaluation
- Overview of Characteristics and Evaluation Method of Switching Regulators
- How to Read Power Supply IC Datasheets: Cover, Block Diagram, Absolute Maximum Ratings and Recommended Operating Conditions
- Evaluating a Switching Regulator: Output Voltage
-
Introduction
- Definitions and Heat Generation
- Losses in Synchronous Rectifying Step-Down Converters
- Conduction Losses in Synchronous Rectifying Step-Down Converters
- Switching Losses in Synchronous Rectifying Step-Down Converters
- Dead Time Losses in Synchronous Rectifying Step-Down Converters
- Controller IC Power Consumption Losses in a Synchronous Rectifying Step-Down Converter
- Gate Charge Losses in a Synchronous Rectifying Step-Down Converter
- Conduction Losses due to the Inductor DCR
- Example of Power Loss Calculation for a Power Supply IC
- Simplified Method of Loss Calculation
- Heat Calculation for Package Selection: Example 1
- Heat Calculation for Package Selection: Example 2
- Loss Factors
- Matters to Consider When Studying Miniaturization by Raising the Switching Frequency
- Important Matters when Studying High Input Voltage Applications
- Important Matters when Studying Large Output Currents Applications: Part 1
- Important Matters when Studying Large Output Currents Applications: Part 2
- Summary
Application
-
Important Points in the Design of a Power Supply Using a Linear Regulator
- Typical Application Circuit Examples of Linear Regulator ICs
- Input/output capacitor design and ripple prevention for linear regulator ICs
- How to determine efficiency and Thermal design for linear regulator ICs
- Protection of Linear Regulator IC Terminals
- Soft Starting of a Linear Regulator IC
- Overcurrent Protection(OCP) and Thermal Shutdown(TSD) of Linear Regulator IC
-
Important Points in the Design of a Power Supply Using a Floating Type Linear Regulator
- Example of Power Supply Circuit Based on a Floating Type Linear Regulator IC
- Input/output capacitor design and ripple prevention for linear regulator ICs
- How to determine efficiency and Thermal design for Floating Type Linear Regulator ICs
- Terminal protection for linear regulator ICs
- Startup characteristics for linear regulator ICs
- Failure to Start of a Power Supply Using a Linear Regulator, Case 1: Damage to the IC and Peripheral Components Due to Hand-Soldering
- About Parallel Connections of LDO Linear Regulators
-
Introduction
- Power Supply Sequence Specification ①: Power Supply Sequence Specifications and Control Block Diagrams
- Power Supply Sequence Specification①: Sequence Operation at Power Turn-on
- Power Supply Sequence Specification①: Sequence Operation at Power Shutoff
- Power Supply Sequence Specification①: Example of Actual Circuit and Component Value Calculations
- Power Supply Sequence Specification①: Example of Actual Operations
- Power Supply Sequence Specification②:Power Supply Sequence Specifications and Control Block Diagrams
- Power Supply Sequence Specification②:Sequence Operation at Power Turn-on
- Power Supply Sequence Specification②: Sequence Operation at Power Shutoff
- Power Supply Sequence Specification②: Example of Actual Circuit and Component Value Calculations
- Power Supply Sequence Specification②: Example of Actual Operations
- Circuits to Implement Power Supply Sequences Using General-Purpose Power Supply ICs ーSummaryー
- Easy Stabilization/Optimization Methods for Linear Regulators – Introduction
Product Information
FAQ