DC-DC|Evaluation
How to Read Power Supply IC Datasheets: Cover, Block Diagram, Absolute Maximum Ratings and Recommended Operating Conditions
2016.04.21
Points of this article
・For power supply design, it is necessary to read and understand the datasheet of the power supply IC.
・IC manufacturers may differ in the order in which they list items and contents of those items.
・A quick reading of the cover page may provide you with an overview and the salient features of the IC.
・It is important to accurately understand what is intended by the Absolute Maximum Ratings and Recommended Operating Conditions.
table of contents
Reading the power supply IC datasheet correctly is a critical requirement in understanding the properties of and evaluation methods for the switching regulator. Newer, general power supply designs are highly dependent on the power supply IC; consequently, the design process heavily involves the design of the power supply IC. Thus, it is truism that the design task cannot be undertaken without reading the data sheet of the power supply IC.
In this chapter, we explain the most salient aspects of a datasheet. Because there are a number of items to be covered, the chapter is divided into several subsections. In the present subsection, we address the cover page of the datasheets, the block diagram describing the functions of the IC, the absolute maximum rating, and the recommended operating conditions.
- ・Key to Electrical Characteristics
- ・How to Interpret Properties Graphs and Waveforms
- ・Application Circuit Examples
- ・Component selection
- ・Input Equivalent Circuits
- ・Allowable Loss
Datasheet cover page
The cover page of datasheets provides an overview of the power supply IC, its features, applications, and the various aspects that you need to know at first. Granted, manufacturers may differ in terms of the items to be covered and the order of presentation; that said, the cover page of datasheets provide the same basic items. Manufacturers vary, however, in the levels of detail that they provide and the items you need to know at first, depending on each manufacturer’s posture and idiosyncrasies.
Consequently, the cover page of datasheets is an important item. As an example, first of all the “Title” gives you a rough idea of what specific power supply IC is being described. The “General Description” section provides a little more concrete description. The “Features”, in an outline form, describe the functions that are implemented and representative specifications for the IC. The example datasheet contains an item called “Key Specifications”, providing specifications that you need to verify as a power supply IC, presenting the values of minimum required basic items, short of describing the table of specification values. Package information is also necessary as an aid in visualizing the type of mounting space. This page also provides example applications and a typical application circuit, which can be used to determine whether or not the specific application for which the device being designed is taken into consideration. The required external components and the number of such components can be determined from the circuit; it is also possible to visualize the required components sizes. Finally, the last part of the information indicates that the device is a silicon monolithic IC and that it is not of a radiation-hardened design. Acquiring such information at the starting point can forestall many types of problems that can arise later on.

2.7V To 5.5V Input, 3A Integrated MOSFET Single Synchronous Buck DC-DC Converter – BD9A300MUV
The cover page for datasheets provides a quick overview. However, there are several items that need to be scrutinized.
First of all, if the described properties are maxima, minima, or guaranteed values, or if typical values are not explicitly indicated, they must be verified by referring to the table of specification values. It is not uncommon that when an engineer started with the values provided on the cover page, the design ran into problems because it turned out that the values were only typical values, not guaranteed values.
At the end of the day, you need to verify the properties by referring to the table of detailed specification values and by reading the section on functional description.
Block Diagram
Datasheets often provide a block diagram that describes the internal configuration of the IC. From a block diagram, you can learn what functional blocks are provided inside the IC and what flow of events dictates the output. Also, along with the block diagram, it is common practice to provide descriptions of the operations of the functional blocks and the functions of individual pins, which constitute an important piece of information for the understanding of the operation of the IC. Examples follow:


・Absolute Maximum Ratings and Recommended Operating Conditions
Datasheets may provide absolute maximum ratings and recommended operating conditions. The text below explains the definition of the Absolute Maximum Ratings and the intent of providing Recommended Operating Conditions:
◆Definition of Absolute Maximum Ratings (from JIS C 7032)
These are the limits which must not be exceeded even for an instant, and when the ratings are specified
for two or more items, it means that the limits of any two of those items must not be reached
at the same time.
◆Recommended Operating Ranges
The recommended operating range must be complied with in order to ensure the normal operation
of the IC. This range should be distinguished from conditions that guarantee the attainment
of specification values.
In the case of an input voltage as an example, the Absolute Maximum Rating means that “it is a voltage that may be entered; however, whether or not the IC will operate correctly based on this input is another matter”. Also, since the Absolute Maximum Rating is only a rating, it is not associated with any tolerance or real values. In addition, although a rating implies that exceedance of the rating could result in destruction of the IC, it does not indicate a specific value at which the IC will be destroyed. In short, the absolute maximum rating represents a value that must not be exceeded under any circumstances.
The Recommended Operating Range, while it is a “recommended” value, is held that it “must be complied with without fail”. This is a distinction which many readers may find difficult to comprehend. Although there may be different schools of thought regarding this point, given that datasheets supplied by manufacturers in the English-speaking regions of the world provide conditions and values with the same intent, grouped under “Recommended Operating Conditions”, we assume that such values are translated and used as “Recommended Operating Range (Conditions)”. Granted that the word “recommend” means just that, it also strongly means “advise, and refer to”. In this case, the word “recommend” means the latter, and to be faithful to the intent of the word it should have been translated as “normal operation guarantee range” or “operation-guaranteeing condition”. At any rate, in order to obtain the intended operation or performance, the IC must be used under the required conditions, as described in the conditions given below, for comparison with power supply voltage ratings.


【Download Documents】 Characteristics and Evaluation Method of Switching Regulators
This handbook reviews the basics of switching regulators and explains how to understand and evaluate the characteristics of switching regulators necessary for design optimization, along with reading and understanding the datasheets of switching regulator ICs.
DC-DC
Basic
- Operation During Shutdown of a Boost DC-DC Converter
- Linear Regulator Basics
-
Switching Regulator Basics
- Types of Switching Regulators
- Advantages vs Disadvantages in Comparison with Linear Regulator
- Supplement-Current Paths during Synchronous Rectifying Step-Down Converter Operation
- Operating Principles of Buck Switching Regulator
- Differences between Synchronous and Nonsynchronous Rectifying DC-DC Conversion
- Control Methods (Voltage Mode, Current Mode, Hysteresis Control)
- Efficiency Improvements at Light Load for the Synchronous Rectifying Type
- Protective and Sequencing Functions
- Considerations on Switching Frequencies
- Behavior when Vin Falls Below Vout
- Supplement-Protective Function: Output Pre-bias Protection
- Seven Representative Power Supply Circuits: From Low-noise to Boost Specs
- Concluding Remarks
- What is a DC/DC Converter?
Design
- Overview of Selection of Inductors and Capacitors for DC-DC Converters
-
Overview of DC-DC Converter PCB Layout
- Ringing at switching nodes
- Placement of input capacitors and output diodes
- Placement of Thermal Vias
- Placement of Inductors
- Placement of Output Capacitors
- Feedback Path Wiring
- Ground
- Resistance and Inductance of Copper Foil
- Noise countermeasures: corner wiring, conducted noise, radiated noise
- Noise countermeasures: snubber, bootstrap resistor, gate resistor
- Summary
-
PCB Layout of a Step-Up DC-DC Converter – Introduction
- The Importance of PCB Layout Design
- Current Paths in Step-up DC-DC Converters
- PCB Layout Procedure
- Placement of Input Capacitors
- Placement of Output Capacitors and Freewheel Diodes
- Inductor Placement
- Placement of Thermal Vias
- Feedback Path Wiring
- Ground
- Layout for Synchronous Rectification Designs
- Resistance and Inductance of Copper Foil
- Relationship Between Corner Wiring and Noise
- Summary
Evaluation
- Overview of Characteristics and Evaluation Method of Switching Regulators
- How to Read Power Supply IC Datasheets: Cover, Block Diagram, Absolute Maximum Ratings and Recommended Operating Conditions
- Evaluating a Switching Regulator: Output Voltage
-
Introduction
- Definitions and Heat Generation
- Losses in Synchronous Rectifying Step-Down Converters
- Conduction Losses in Synchronous Rectifying Step-Down Converters
- Switching Losses in Synchronous Rectifying Step-Down Converters
- Dead Time Losses in Synchronous Rectifying Step-Down Converters
- Controller IC Power Consumption Losses in a Synchronous Rectifying Step-Down Converter
- Gate Charge Losses in a Synchronous Rectifying Step-Down Converter
- Conduction Losses due to the Inductor DCR
- Example of Power Loss Calculation for a Power Supply IC
- Simplified Method of Loss Calculation
- Heat Calculation for Package Selection: Example 1
- Heat Calculation for Package Selection: Example 2
- Loss Factors
- Matters to Consider When Studying Miniaturization by Raising the Switching Frequency
- Important Matters when Studying High Input Voltage Applications
- Important Matters when Studying Large Output Currents Applications: Part 1
- Important Matters when Studying Large Output Currents Applications: Part 2
- Summary
Application
-
Important Points in the Design of a Power Supply Using a Linear Regulator
- Typical Application Circuit Examples of Linear Regulator ICs
- Input/output capacitor design and ripple prevention for linear regulator ICs
- How to determine efficiency and Thermal design for linear regulator ICs
- Protection of Linear Regulator IC Terminals
- Soft Starting of a Linear Regulator IC
- Overcurrent Protection(OCP) and Thermal Shutdown(TSD) of Linear Regulator IC
-
Important Points in the Design of a Power Supply Using a Floating Type Linear Regulator
- Example of Power Supply Circuit Based on a Floating Type Linear Regulator IC
- Input/output capacitor design and ripple prevention for linear regulator ICs
- How to determine efficiency and Thermal design for Floating Type Linear Regulator ICs
- Terminal protection for linear regulator ICs
- Startup characteristics for linear regulator ICs
- Failure to Start of a Power Supply Using a Linear Regulator, Case 1: Damage to the IC and Peripheral Components Due to Hand-Soldering
- About Parallel Connections of LDO Linear Regulators
-
Introduction
- Power Supply Sequence Specification ①: Power Supply Sequence Specifications and Control Block Diagrams
- Power Supply Sequence Specification①: Sequence Operation at Power Turn-on
- Power Supply Sequence Specification①: Sequence Operation at Power Shutoff
- Power Supply Sequence Specification①: Example of Actual Circuit and Component Value Calculations
- Power Supply Sequence Specification①: Example of Actual Operations
- Power Supply Sequence Specification②:Power Supply Sequence Specifications and Control Block Diagrams
- Power Supply Sequence Specification②:Sequence Operation at Power Turn-on
- Power Supply Sequence Specification②: Sequence Operation at Power Shutoff
- Power Supply Sequence Specification②: Example of Actual Circuit and Component Value Calculations
- Power Supply Sequence Specification②: Example of Actual Operations
- Circuits to Implement Power Supply Sequences Using General-Purpose Power Supply ICs ーSummaryー
- Easy Stabilization/Optimization Methods for Linear Regulators – Introduction
Product Information
FAQ
