DC-DC|Application
Failure to Start of a Power Supply Using a Linear Regulator, Case 1: Damage to the IC and Peripheral Components Due to Hand-Soldering
2023.11.08
Points of this article
・One possible cause of the failure of a power supply circuit to start (operate) is damage to the IC or peripheral components due to hand-soldering.
・When mounting an IC and peripheral components on a board by hand-soldering, the recommended conditions for hand-soldering the components must be strictly obeyed.
・When components are surface-mounted, or are smaller in size, the possibility of damage due to heat or mechanical stresses during hand-soldering increases.
LDOs and 3-terminal regulators, collectively called linear regulators, are used in a variety of applications due to their low cost and facilitation of simple system designs, and are probably power supply ICs that any designer of electronic circuits has used in the past. However, they sometimes have problems with starting owing to the way they are handled, their conditions of use, and the type of load. In the case of a “Failure to Start of a Power Supply Using a Linear Regulator” considered here, a case is presented in which a power supply circuit using a linear regulator IC fails to start.。
Case 1: Damage to the IC and Peripheral Components Due to Hand-Soldering
Linear regulator ICs and their peripheral components are mounted on PCBs (printed circuit boards) using solder. In mass production, automated equipment regulates the soldering temperature and time involved, so that ordinarily no problems occur. However, when using a soldering iron for hand-soldering, whether to create a prototype, for reworking, or whatever, damage may occur to the IC or to peripheral components, resulting in failure of the power supply circuit to turn on (operate).
Mounting conditions for ICs are described in “Package Information” in “Packaging & Quality” on the relevant website product page (Example: link to ROHM site). Recommended conditions are described for packages for which mounting by hand-soldering using a soldering iron is possible, and soldering operations should strictly conform to these conditions. An example of such conditions is shown below.
<Example of Recommended Solder Mounting Conditions for a TO252-3 Package>
However, if these are exceeded, cracks in the package, disconnection of bonding wires, and other problems may occur, and the IC may be damaged. Moreover, when it is necessary to use a soldering iron with a package for which mounting with a soldering iron is not recommended, for example during prototyping, there is increased danger, and so soldering must be performed in a short time, taking extreme care. If the circuit does not start (operate) properly, you should suspect damage to the IC.
Moreover, it is not only ICs that are in danger of being damaged in hand-soldering; there are similar possibilities for surface-mount components that constitute peripheral circuitry, such as resistors and ceramic capacitors. The data sheets for components indicate the recommended conditions for hand-soldering, and these should be strictly observed when performing soldering. Below is an example of the conditions for a peripheral component.
<Example of Recommended Soldering Conditions for a Resistor >
- ・Iron tip temperature: 350℃
- ・Soldering time: 4 sec max.
- ・No. solders: 1
- ・Power: 20 W max.
*Excluding sizes 0603 (0201), 0602 (01005)
In essence, the smaller the component size, the greater is the possibility of damage to the component when mounting using a soldering iron. In particular, components of sizes 1005 (0402) and below are fragile with respect to external stresses, and excessive heating or pressure from the soldering iron tip may cause separation of the terminal electrode, resulting in an open fault. These issues are especially likely when components are reused. It is difficult to visually judge whether separation of a terminal electrode has occurred. When the output voltage expected from a voltage-dividing resistor does not appear, or when anomalous waveforms are observed, you should suspect damage to a peripheral component.
DC-DC
Basic
- Operation During Shutdown of a Boost DC-DC Converter
- Linear Regulator Basics
-
Switching Regulator Basics
- Types of Switching Regulators
- Advantages vs Disadvantages in Comparison with Linear Regulator
- Supplement-Current Paths during Synchronous Rectifying Step-Down Converter Operation
- Operating Principles of Buck Switching Regulator
- Differences between Synchronous and Nonsynchronous Rectifying DC-DC Conversion
- Control Methods (Voltage Mode, Current Mode, Hysteresis Control)
- Efficiency Improvements at Light Load for the Synchronous Rectifying Type
- Protective and Sequencing Functions
- Considerations on Switching Frequencies
- Behavior when Vin Falls Below Vout
- Supplement-Protective Function: Output Pre-bias Protection
- Seven Representative Power Supply Circuits: From Low-noise to Boost Specs
- Concluding Remarks
- What is a DC/DC Converter?
Design
- Overview of Selection of Inductors and Capacitors for DC-DC Converters
-
Overview of DC-DC Converter PCB Layout
- Ringing at switching nodes
- Placement of input capacitors and output diodes
- Placement of Thermal Vias
- Placement of Inductors
- Placement of Output Capacitors
- Feedback Path Wiring
- Ground
- Resistance and Inductance of Copper Foil
- Noise countermeasures: corner wiring, conducted noise, radiated noise
- Noise countermeasures: snubber, bootstrap resistor, gate resistor
- Summary
-
PCB Layout of a Step-Up DC-DC Converter – Introduction
- The Importance of PCB Layout Design
- Current Paths in Step-up DC-DC Converters
- PCB Layout Procedure
- Placement of Input Capacitors
- Placement of Output Capacitors and Freewheel Diodes
- Inductor Placement
- Placement of Thermal Vias
- Feedback Path Wiring
- Ground
- Layout for Synchronous Rectification Designs
- Resistance and Inductance of Copper Foil
- Relationship Between Corner Wiring and Noise
- Summary
Evaluation
- Overview of Characteristics and Evaluation Method of Switching Regulators
- How to Read Power Supply IC Datasheets: Cover, Block Diagram, Absolute Maximum Ratings and Recommended Operating Conditions
- Evaluating a Switching Regulator: Output Voltage
-
Introduction
- Definitions and Heat Generation
- Losses in Synchronous Rectifying Step-Down Converters
- Conduction Losses in Synchronous Rectifying Step-Down Converters
- Switching Losses in Synchronous Rectifying Step-Down Converters
- Dead Time Losses in Synchronous Rectifying Step-Down Converters
- Controller IC Power Consumption Losses in a Synchronous Rectifying Step-Down Converter
- Gate Charge Losses in a Synchronous Rectifying Step-Down Converter
- Conduction Losses due to the Inductor DCR
- Example of Power Loss Calculation for a Power Supply IC
- Simplified Method of Loss Calculation
- Heat Calculation for Package Selection: Example 1
- Heat Calculation for Package Selection: Example 2
- Loss Factors
- Matters to Consider When Studying Miniaturization by Raising the Switching Frequency
- Important Matters when Studying High Input Voltage Applications
- Important Matters when Studying Large Output Currents Applications: Part 1
- Important Matters when Studying Large Output Currents Applications: Part 2
- Summary
Application
-
Important Points in the Design of a Power Supply Using a Linear Regulator
- Typical Application Circuit Examples of Linear Regulator ICs
- Input/output capacitor design and ripple prevention for linear regulator ICs
- How to determine efficiency and Thermal design for linear regulator ICs
- Protection of Linear Regulator IC Terminals
- Soft Starting of a Linear Regulator IC
- Overcurrent Protection(OCP) and Thermal Shutdown(TSD) of Linear Regulator IC
-
Important Points in the Design of a Power Supply Using a Floating Type Linear Regulator
- Example of Power Supply Circuit Based on a Floating Type Linear Regulator IC
- Input/output capacitor design and ripple prevention for linear regulator ICs
- How to determine efficiency and Thermal design for Floating Type Linear Regulator ICs
- Terminal protection for linear regulator ICs
- Startup characteristics for linear regulator ICs
- Failure to Start of a Power Supply Using a Linear Regulator, Case 1: Damage to the IC and Peripheral Components Due to Hand-Soldering
- About Parallel Connections of LDO Linear Regulators
-
Introduction
- Power Supply Sequence Specification ①: Power Supply Sequence Specifications and Control Block Diagrams
- Power Supply Sequence Specification①: Sequence Operation at Power Turn-on
- Power Supply Sequence Specification①: Sequence Operation at Power Shutoff
- Power Supply Sequence Specification①: Example of Actual Circuit and Component Value Calculations
- Power Supply Sequence Specification①: Example of Actual Operations
- Power Supply Sequence Specification②:Power Supply Sequence Specifications and Control Block Diagrams
- Power Supply Sequence Specification②:Sequence Operation at Power Turn-on
- Power Supply Sequence Specification②: Sequence Operation at Power Shutoff
- Power Supply Sequence Specification②: Example of Actual Circuit and Component Value Calculations
- Power Supply Sequence Specification②: Example of Actual Operations
- Circuits to Implement Power Supply Sequences Using General-Purpose Power Supply ICs ーSummaryー
- Easy Stabilization/Optimization Methods for Linear Regulators – Introduction
Product Information
FAQ
