DC-DC|Evaluation
Bootstrap
2016.02.15
Points of this article
・The Nch MOSFET, low in on-resistance, helps to improve efficiency and also provides a low-cost option.
・The use of the Nch MOSFET in the high-side transistor requires a bootstrap.
A bootstrap circuit is needed when an Nch MOSFET is used for the high-side transistor of the output switch. Nowadays a number of power supply ICs comes with a bootstrap circuit mounted, and thus an understanding of the operation of the bootstrap circuit in connection with the evaluation of power supply circuits may be helpful.
Due to the low on-resistance, the Nch MOSFET can be used as a power switch to improve efficiency. Given the same on-resistance, the Nch MOSFET can be a lower cost option compared with the Pch MOSFET. That said, turning Nch MOSFET completely on as a high-side switch requires a high enough VGS, that is, a voltage higher than the drain voltage. Normally, because the drain voltage is Vin (input voltage), representing the highest voltage in the circuit, any higher voltage must be supplied externally. To generate that high voltage, a bootstrap circuit is used.
Simple in structure, a bootstrap circuit is a step-up charge pump composed of a switch, a capacitor, and a diode, where a voltage equal to the switch voltage (Vin) plus the internal supply voltage is used as the gate drive for the high-side Nch MOSFET.
A bootstrap-free Pch + Nch configuration
A bootstrap-based Nch + Nch configuration
- 1.Nch MOSFET, low in on-resistance, helps to improve efficiency and provides a low-cost option.
- 2.Use of the high-side transistor as an Nch MOSFET requires a VGS higher than the drain voltage.
- 3.The voltage from an internal supply for internal circuit may not be high enough to drive the Nch MOSFET.
- 4.A step-up charge pump composed of a switch, a capacitor, and a diode generates the high voltage needed by the driver for the high-side Nch MOSFET.High-side gate driver power supply = Vin + Internal supply voltage – Diode VF
Lately, Nch MOSFETs have been mainly used for the output switching transistors in medium- or larger-power circuits, fueled by a trend that gives priority to efficiency at the expense of a modest increase in the number of components required. More recently, there has been an increase in the use of circuits incorporating external diodes as a way of cutting the number of required components.
Incidentally, for the same reasons as those mentioned above, bootstrap circuits are also used in nonsynchronous rectifying circuits. Beyond the Nch MOSFET, bootstrap circuits are also applied to reduce the saturation voltage in circuits that use bipolar NPN transistors.
【Download Documents】 Characteristics and Evaluation Method of Switching Regulators
This handbook reviews the basics of switching regulators and explains how to understand and evaluate the characteristics of switching regulators necessary for design optimization, along with reading and understanding the datasheets of switching regulator ICs.
DC-DC
Basic
- Operation During Shutdown of a Boost DC-DC Converter
- Linear Regulator Basics
-
Switching Regulator Basics
- Types of Switching Regulators
- Advantages vs Disadvantages in Comparison with Linear Regulator
- Supplement-Current Paths during Synchronous Rectifying Step-Down Converter Operation
- Operating Principles of Buck Switching Regulator
- Differences between Synchronous and Nonsynchronous Rectifying DC-DC Conversion
- Control Methods (Voltage Mode, Current Mode, Hysteresis Control)
- Efficiency Improvements at Light Load for the Synchronous Rectifying Type
- Protective and Sequencing Functions
- Considerations on Switching Frequencies
- Behavior when Vin Falls Below Vout
- Supplement-Protective Function: Output Pre-bias Protection
- Seven Representative Power Supply Circuits: From Low-noise to Boost Specs
- Concluding Remarks
- What is a DC/DC Converter?
Design
- Overview of Selection of Inductors and Capacitors for DC-DC Converters
-
Overview of DC-DC Converter PCB Layout
- Ringing at switching nodes
- Placement of input capacitors and output diodes
- Placement of Thermal Vias
- Placement of Inductors
- Placement of Output Capacitors
- Feedback Path Wiring
- Ground
- Resistance and Inductance of Copper Foil
- Noise countermeasures: corner wiring, conducted noise, radiated noise
- Noise countermeasures: snubber, bootstrap resistor, gate resistor
- Summary
-
PCB Layout of a Step-Up DC-DC Converter – Introduction
- The Importance of PCB Layout Design
- Current Paths in Step-up DC-DC Converters
- PCB Layout Procedure
- Placement of Input Capacitors
- Placement of Output Capacitors and Freewheel Diodes
- Inductor Placement
- Placement of Thermal Vias
- Feedback Path Wiring
- Ground
- Layout for Synchronous Rectification Designs
- Resistance and Inductance of Copper Foil
- Relationship Between Corner Wiring and Noise
- Summary
Evaluation
- Overview of Characteristics and Evaluation Method of Switching Regulators
- How to Read Power Supply IC Datasheets: Cover, Block Diagram, Absolute Maximum Ratings and Recommended Operating Conditions
- Evaluating a Switching Regulator: Output Voltage
-
Introduction
- Definitions and Heat Generation
- Losses in Synchronous Rectifying Step-Down Converters
- Conduction Losses in Synchronous Rectifying Step-Down Converters
- Switching Losses in Synchronous Rectifying Step-Down Converters
- Dead Time Losses in Synchronous Rectifying Step-Down Converters
- Controller IC Power Consumption Losses in a Synchronous Rectifying Step-Down Converter
- Gate Charge Losses in a Synchronous Rectifying Step-Down Converter
- Conduction Losses due to the Inductor DCR
- Example of Power Loss Calculation for a Power Supply IC
- Simplified Method of Loss Calculation
- Heat Calculation for Package Selection: Example 1
- Heat Calculation for Package Selection: Example 2
- Loss Factors
- Matters to Consider When Studying Miniaturization by Raising the Switching Frequency
- Important Matters when Studying High Input Voltage Applications
- Important Matters when Studying Large Output Currents Applications: Part 1
- Important Matters when Studying Large Output Currents Applications: Part 2
- Summary
Application
-
Important Points in the Design of a Power Supply Using a Linear Regulator
- Typical Application Circuit Examples of Linear Regulator ICs
- Input/output capacitor design and ripple prevention for linear regulator ICs
- How to determine efficiency and Thermal design for linear regulator ICs
- Protection of Linear Regulator IC Terminals
- Soft Starting of a Linear Regulator IC
- Overcurrent Protection(OCP) and Thermal Shutdown(TSD) of Linear Regulator IC
-
Important Points in the Design of a Power Supply Using a Floating Type Linear Regulator
- Example of Power Supply Circuit Based on a Floating Type Linear Regulator IC
- Input/output capacitor design and ripple prevention for linear regulator ICs
- How to determine efficiency and Thermal design for Floating Type Linear Regulator ICs
- Terminal protection for linear regulator ICs
- Startup characteristics for linear regulator ICs
- Failure to Start of a Power Supply Using a Linear Regulator, Case 1: Damage to the IC and Peripheral Components Due to Hand-Soldering
- About Parallel Connections of LDO Linear Regulators
-
Introduction
- Power Supply Sequence Specification ①: Power Supply Sequence Specifications and Control Block Diagrams
- Power Supply Sequence Specification①: Sequence Operation at Power Turn-on
- Power Supply Sequence Specification①: Sequence Operation at Power Shutoff
- Power Supply Sequence Specification①: Example of Actual Circuit and Component Value Calculations
- Power Supply Sequence Specification①: Example of Actual Operations
- Power Supply Sequence Specification②:Power Supply Sequence Specifications and Control Block Diagrams
- Power Supply Sequence Specification②:Sequence Operation at Power Turn-on
- Power Supply Sequence Specification②: Sequence Operation at Power Shutoff
- Power Supply Sequence Specification②: Example of Actual Circuit and Component Value Calculations
- Power Supply Sequence Specification②: Example of Actual Operations
- Circuits to Implement Power Supply Sequences Using General-Purpose Power Supply ICs ーSummaryー
- Easy Stabilization/Optimization Methods for Linear Regulators – Introduction
Product Information
FAQ