DC-DC|Evaluation
Heat Calculation for Package Selection: Example 1
2019.02.21
Points of this article
・Losses are determined for use in thermal design.
・Heat dissipation measures are taken in order that Tj does not exceed the absolute maximum rating.
Up to the preceding article, places where losses occur were discussed and methods for determining losses by calculation were explained. From this article, we will calculate the heat produced by losses thus determined, and will describe how to determine whether values are within maximum ratings for the conditions of actual use, and explain approaches to dealing with cases where maximum ratings are exceeded and the like. Originally, the reason for determining losses (efficiency) is to check whether the junction temperature Tj of an IC chip or transistor chip exceeds the maximum rating and confirm that a power supply circuit operates reliably and safely under the required conditions.
Heat Calculation for Package Selection: Example 1
The results calculated in “Example of Power Loss Calculation for a Power Supply IC” are used. The conditions for which losses were calculated and the loss calculation results are indicated as well.
Heat calculations ultimately determine the junction temperature Tj of the IC chip. Many IC data sheets provide graphs of allowable losses, but allowable losses also ultimately depend on Tj. Below is an equation for calculation of Tj. Of course this equation is not particularly special, but is merely a general equation representing Tj.
Tj=Ta+θja×P
Ta:Ambient temperature (℃), θja:Junction to ambient thermal resistance (℃/W), P:Power loss (W)
Thermal resistance information is needed for calculations. In many cases, IC data sheets provide this information together with conditions. Below is an extract from a data sheet. A graph of allowable losses under these conditions is also provided.

We see that the thermal resistance θja differs with the number of layers of the mounting board. Here, a single-layer board is assumed, and so “condition ①” is used in calculations.
Tj=Ta+θja×P ⇒ 85℃+189.4℃/W×1.008W=275.9℃
Tjmax is 150°C, and so the result is completely beyond what is acceptable. We tried inserting numerical values into the equation and calculating, but upon arranging the conditions, this result came up. The 1.008 W line that is added to the allowable loss graph already exceeds the allowable loss for condition ①. The position of intersection of the line for Ta=85°C and ① indicates the allowable power under condition ①, and it is clear at a glance that 1.008 W far exceeds this. Moreover, once it is understood that θja is 189.4°C/W, Tjmax rises above 150°C merely due to the heat generated for a loss of 1.008 W, and so from the calculations it is clear that in actuality, under these conditions, the device cannot be used.
However, the calculations are necessary in order to clarify what is possible, to what extent it is possible, and how to proceed to make it possible.
We have determined that, in order to complete the design while satisfying the required specifications, measures to address heat generation are necessary. In the next article, we will describe an example of such countermeasures.
【Download Documents】 Step-Down DC-DC Converter Examination of Losses
A hand book to study losses of synchronous rectifying step-down converters showing definitions of losses, relations to heat generation, loss equations for places at which losses occur in a circuit, examples of thermal calculation, relations to applications and Losses, and so on.
DC-DC
Basic
- Operation During Shutdown of a Boost DC-DC Converter
- Linear Regulator Basics
-
Switching Regulator Basics
- Types of Switching Regulators
- Advantages vs Disadvantages in Comparison with Linear Regulator
- Supplement-Current Paths during Synchronous Rectifying Step-Down Converter Operation
- Operating Principles of Buck Switching Regulator
- Differences between Synchronous and Nonsynchronous Rectifying DC-DC Conversion
- Control Methods (Voltage Mode, Current Mode, Hysteresis Control)
- Efficiency Improvements at Light Load for the Synchronous Rectifying Type
- Protective and Sequencing Functions
- Considerations on Switching Frequencies
- Behavior when Vin Falls Below Vout
- Supplement-Protective Function: Output Pre-bias Protection
- Seven Representative Power Supply Circuits: From Low-noise to Boost Specs
- Concluding Remarks
- What is a DC/DC Converter?
Design
- Overview of Selection of Inductors and Capacitors for DC-DC Converters
-
Overview of DC-DC Converter PCB Layout
- Ringing at switching nodes
- Placement of input capacitors and output diodes
- Placement of Thermal Vias
- Placement of Inductors
- Placement of Output Capacitors
- Feedback Path Wiring
- Ground
- Resistance and Inductance of Copper Foil
- Noise countermeasures: corner wiring, conducted noise, radiated noise
- Noise countermeasures: snubber, bootstrap resistor, gate resistor
- Summary
-
PCB Layout of a Step-Up DC-DC Converter – Introduction
- The Importance of PCB Layout Design
- Current Paths in Step-up DC-DC Converters
- PCB Layout Procedure
- Placement of Input Capacitors
- Placement of Output Capacitors and Freewheel Diodes
- Inductor Placement
- Placement of Thermal Vias
- Feedback Path Wiring
- Ground
- Layout for Synchronous Rectification Designs
- Resistance and Inductance of Copper Foil
- Relationship Between Corner Wiring and Noise
- Summary
Evaluation
- Overview of Characteristics and Evaluation Method of Switching Regulators
- How to Read Power Supply IC Datasheets: Cover, Block Diagram, Absolute Maximum Ratings and Recommended Operating Conditions
- Evaluating a Switching Regulator: Output Voltage
-
Introduction
- Definitions and Heat Generation
- Losses in Synchronous Rectifying Step-Down Converters
- Conduction Losses in Synchronous Rectifying Step-Down Converters
- Switching Losses in Synchronous Rectifying Step-Down Converters
- Dead Time Losses in Synchronous Rectifying Step-Down Converters
- Controller IC Power Consumption Losses in a Synchronous Rectifying Step-Down Converter
- Gate Charge Losses in a Synchronous Rectifying Step-Down Converter
- Conduction Losses due to the Inductor DCR
- Example of Power Loss Calculation for a Power Supply IC
- Simplified Method of Loss Calculation
- Heat Calculation for Package Selection: Example 1
- Heat Calculation for Package Selection: Example 2
- Loss Factors
- Matters to Consider When Studying Miniaturization by Raising the Switching Frequency
- Important Matters when Studying High Input Voltage Applications
- Important Matters when Studying Large Output Currents Applications: Part 1
- Important Matters when Studying Large Output Currents Applications: Part 2
- Summary
Application
-
Important Points in the Design of a Power Supply Using a Linear Regulator
- Typical Application Circuit Examples of Linear Regulator ICs
- Input/output capacitor design and ripple prevention for linear regulator ICs
- How to determine efficiency and Thermal design for linear regulator ICs
- Protection of Linear Regulator IC Terminals
- Soft Starting of a Linear Regulator IC
- Overcurrent Protection(OCP) and Thermal Shutdown(TSD) of Linear Regulator IC
-
Important Points in the Design of a Power Supply Using a Floating Type Linear Regulator
- Example of Power Supply Circuit Based on a Floating Type Linear Regulator IC
- Input/output capacitor design and ripple prevention for linear regulator ICs
- How to determine efficiency and Thermal design for Floating Type Linear Regulator ICs
- Terminal protection for linear regulator ICs
- Startup characteristics for linear regulator ICs
- Failure to Start of a Power Supply Using a Linear Regulator, Case 1: Damage to the IC and Peripheral Components Due to Hand-Soldering
- About Parallel Connections of LDO Linear Regulators
-
Introduction
- Power Supply Sequence Specification ①: Power Supply Sequence Specifications and Control Block Diagrams
- Power Supply Sequence Specification①: Sequence Operation at Power Turn-on
- Power Supply Sequence Specification①: Sequence Operation at Power Shutoff
- Power Supply Sequence Specification①: Example of Actual Circuit and Component Value Calculations
- Power Supply Sequence Specification①: Example of Actual Operations
- Power Supply Sequence Specification②:Power Supply Sequence Specifications and Control Block Diagrams
- Power Supply Sequence Specification②:Sequence Operation at Power Turn-on
- Power Supply Sequence Specification②: Sequence Operation at Power Shutoff
- Power Supply Sequence Specification②: Example of Actual Circuit and Component Value Calculations
- Power Supply Sequence Specification②: Example of Actual Operations
- Circuits to Implement Power Supply Sequences Using General-Purpose Power Supply ICs ーSummaryー
- Easy Stabilization/Optimization Methods for Linear Regulators – Introduction
Product Information
FAQ

