DC-DC|Basic
Types of Switching Regulators
2015.09.28
Points of this article
・The switching regulator comprises AC-DC and DC-DC converters, which in turn may vary in the conversion methods employed.
・To select the best possible combination of elements, the designer needs a solid understanding of the advantages and disadvantages of each method.
Several types of switching regulators exist, classified from different perspectives. In this section, starting with types of input power supplies, an attempt will be made to categorize them principally by circuit type. First, switching regulators can be divided into DC-DC converters and AC-DC converters, depending on whether the input power is DC (direct current) or AC (alternating current) (see Figure 27). “DC-DC converter” means a regulator that takes a DC voltage as input and outputs a DC voltage by conversion, and “AC-DC converter” means that which takes AC input and converts it to a DC voltage.

Figure 27. Types of switching regulators for each circuit type
The DC-DC converter and the AC-DC converter each comprises non-isolated and isolated types. In the isolated type, the input (primary) and output (secondary) sides are isolated mainly by using transformers. Isolated types are typically used in industrial and medical instrument applications where safety in the event of a malfunction is vital importance. The non-insulator type provides electric conduction between the input and output. Most of the converters used in the same circuit board not requiring isolation are of the non-insulator type.
Because there are suitable circuit systems for construction of non-isolated and isolated converters, switching regulators can be classified by circuit type. In Figure 27, the synchronous rectifying and flyback refer to circuit types. These systems differ in constituent components, circuit size, and underlying operating principles.
Switching regulators can also be classified in terms of functions and operating methods, as shown in Figure 28. Because the AC-DC converter, after rectifying and smoothing of the AC voltage at the initial stage, basically operates in the same manner as a DC-DC converter, the discussion that follows will be based on DC-DC converters.

Figure 28. Types of switching regulators by function and operation
A DC-DC conversion can step down or step up the input voltage. As an extension of this capability, buck/boost and inverting conversions are also possible. Depending on the specific function to be achieved, a buck converter may be selected, with different circuit configurations and ICs adopted.
Pulse Width Modulation (PWM) and Pulse Frequency Modulation (PFM) are among the operation modes to control the output voltage. PWM provides regulation by adjusting the on/off time ratio at a constant switching cycle (frequency), whereas PFM uses a fixed on/off time ratio and a variable frequency, as will be discussed in detail later.
Also, a current mode, a voltage mode, and hysteresis (or ripple, or comparator) control mode are among the available feedback control methods designed to regulate the output. These will also be discussed later.
Switching regulators are configured by a combination of these elements. The optimal combination must be selected based on the intended application, input/output conditions, design specifications and performance goals, cost, size and other restrictions to be met. The designer needs to know the characteristics and pros and cons of each element.
【Download Documents】 Switching Regulator Basics
The basics of step-down switching regulators, including their operation and functions, are explained. Comparison with linear regulators, synchronous rectification and diode rectification, control method, auxiliary functions, etc. are also explained.
DC-DC
Basic
- Operation During Shutdown of a Boost DC-DC Converter
- Linear Regulator Basics
-
Switching Regulator Basics
- Types of Switching Regulators
- Advantages vs Disadvantages in Comparison with Linear Regulator
- Supplement-Current Paths during Synchronous Rectifying Step-Down Converter Operation
- Operating Principles of Buck Switching Regulator
- Differences between Synchronous and Nonsynchronous Rectifying DC-DC Conversion
- Control Methods (Voltage Mode, Current Mode, Hysteresis Control)
- Efficiency Improvements at Light Load for the Synchronous Rectifying Type
- Protective and Sequencing Functions
- Considerations on Switching Frequencies
- Behavior when Vin Falls Below Vout
- Supplement-Protective Function: Output Pre-bias Protection
- Seven Representative Power Supply Circuits: From Low-noise to Boost Specs
- Concluding Remarks
- What is a DC/DC Converter?
Design
- Overview of Selection of Inductors and Capacitors for DC-DC Converters
-
Overview of DC-DC Converter PCB Layout
- Ringing at switching nodes
- Placement of input capacitors and output diodes
- Placement of Thermal Vias
- Placement of Inductors
- Placement of Output Capacitors
- Feedback Path Wiring
- Ground
- Resistance and Inductance of Copper Foil
- Noise countermeasures: corner wiring, conducted noise, radiated noise
- Noise countermeasures: snubber, bootstrap resistor, gate resistor
- Summary
-
PCB Layout of a Step-Up DC-DC Converter – Introduction
- The Importance of PCB Layout Design
- Current Paths in Step-up DC-DC Converters
- PCB Layout Procedure
- Placement of Input Capacitors
- Placement of Output Capacitors and Freewheel Diodes
- Inductor Placement
- Placement of Thermal Vias
- Feedback Path Wiring
- Ground
- Layout for Synchronous Rectification Designs
- Resistance and Inductance of Copper Foil
- Relationship Between Corner Wiring and Noise
- Summary
Evaluation
- Overview of Characteristics and Evaluation Method of Switching Regulators
- How to Read Power Supply IC Datasheets: Cover, Block Diagram, Absolute Maximum Ratings and Recommended Operating Conditions
- Evaluating a Switching Regulator: Output Voltage
-
Introduction
- Definitions and Heat Generation
- Losses in Synchronous Rectifying Step-Down Converters
- Conduction Losses in Synchronous Rectifying Step-Down Converters
- Switching Losses in Synchronous Rectifying Step-Down Converters
- Dead Time Losses in Synchronous Rectifying Step-Down Converters
- Controller IC Power Consumption Losses in a Synchronous Rectifying Step-Down Converter
- Gate Charge Losses in a Synchronous Rectifying Step-Down Converter
- Conduction Losses due to the Inductor DCR
- Example of Power Loss Calculation for a Power Supply IC
- Simplified Method of Loss Calculation
- Heat Calculation for Package Selection: Example 1
- Heat Calculation for Package Selection: Example 2
- Loss Factors
- Matters to Consider When Studying Miniaturization by Raising the Switching Frequency
- Important Matters when Studying High Input Voltage Applications
- Important Matters when Studying Large Output Currents Applications: Part 1
- Important Matters when Studying Large Output Currents Applications: Part 2
- Summary
Application
-
Important Points in the Design of a Power Supply Using a Linear Regulator
- Typical Application Circuit Examples of Linear Regulator ICs
- Input/output capacitor design and ripple prevention for linear regulator ICs
- How to determine efficiency and Thermal design for linear regulator ICs
- Protection of Linear Regulator IC Terminals
- Soft Starting of a Linear Regulator IC
- Overcurrent Protection(OCP) and Thermal Shutdown(TSD) of Linear Regulator IC
-
Important Points in the Design of a Power Supply Using a Floating Type Linear Regulator
- Example of Power Supply Circuit Based on a Floating Type Linear Regulator IC
- Input/output capacitor design and ripple prevention for linear regulator ICs
- How to determine efficiency and Thermal design for Floating Type Linear Regulator ICs
- Terminal protection for linear regulator ICs
- Startup characteristics for linear regulator ICs
- Failure to Start of a Power Supply Using a Linear Regulator, Case 1: Damage to the IC and Peripheral Components Due to Hand-Soldering
- About Parallel Connections of LDO Linear Regulators
-
Introduction
- Power Supply Sequence Specification ①: Power Supply Sequence Specifications and Control Block Diagrams
- Power Supply Sequence Specification①: Sequence Operation at Power Turn-on
- Power Supply Sequence Specification①: Sequence Operation at Power Shutoff
- Power Supply Sequence Specification①: Example of Actual Circuit and Component Value Calculations
- Power Supply Sequence Specification①: Example of Actual Operations
- Power Supply Sequence Specification②:Power Supply Sequence Specifications and Control Block Diagrams
- Power Supply Sequence Specification②:Sequence Operation at Power Turn-on
- Power Supply Sequence Specification②: Sequence Operation at Power Shutoff
- Power Supply Sequence Specification②: Example of Actual Circuit and Component Value Calculations
- Power Supply Sequence Specification②: Example of Actual Operations
- Circuits to Implement Power Supply Sequences Using General-Purpose Power Supply ICs ーSummaryー
- Easy Stabilization/Optimization Methods for Linear Regulators – Introduction
Product Information
FAQ