DC-DC|Evaluation
How to Interpret Properties Graphs and Waveforms
2016.05.30
Points of this article
・ In order to design a power supply, you need to correctly read the power IC data sheet.
・ Check the graphs and waveforms since they provide supplementary information on properties
that are not apparent from specification values.
・ A numerical value in the specifications represents a value at a point under specified conditions.
For a description of how continuous changes behave, you need to refer to graphs.
・ Values that can be read from graphs and waveforms are basically typical values,
not guaranteed values.
table of contents
In the section on [How to Read Power IC Data Sheets], we discussed [Data Sheet Cover Page], [Block Diagrams], [Absolute Maximum Ratings and Recommended Operating Conditions], and [Key to Electrical Characteristics]. In this section, as part of [How to Read Power Supply IC Data Sheets], we will explain [How to Interpret Properties Graphs and Waveforms].
In any case, in order to understand the properties of and evaluation methods on switching regulators, it is extremely important to correctly read power supply IC data sheets.
How to view a graph
Data sheets provide properties graphs in addition to tables of specification values. These graphs provide information on continuous properties with respect to changes in range, tendency, and multiple conditions in order to complement the one-point values in a table of specifications. Also, data sheets include a number of graphs that depict properties that are unidentified as specification values or characteristics as an application circuit. What is important is that the design task should be performed by checking graphs and understanding the trends and continuous properties beyond that which is provided in the tables of specifications. It would not be an overstatement to say that graphs are essential tools in performing a design task. That said, we will provide a specific description of the design task by using actual graphs.
The table below represents excerpts from specification values provided in a data sheet. Let us look at the parameter ICC, which is referred to as Operating Supply Current. For ICC, the maximum value 500μA is guaranteed under a [Ta=25℃] temperature condition and several voltage and current conditions. The typical value is 350 μA, without any minimum guaranteed value. What is apparent from the table is that at 25℃, the ICC level is approximately 350μA, not exceeding 500μA.

Assuming that the device being designed has an operating temperature range of 0℃ to 60℃, for design purposes here it would be desirable to know the IC’s typical values at 0℃ or 60℃ and to grasp tendency that the property values will increase or decrease with the temperature.. The above table, however, does not tell us such a tendency.
Some temperature settings in the table of specifications provide specified values under a condition that has a certain full operating temperature range, such as from -40℃ to +85℃. In this case, in contrast to the numerical value at the single point at 25℃, it is evident that ICC is within the guaranteed range if the temperature range for the above device is from 0℃ to 60℃; however, obviously it would be unreasonable to expect other information like the ICC value at 0℃ beyond that latitude.

This graph, provided in the data sheet for the same IC, describes the relationship between the temperature and ICC using curves. Furthermore, it describes two conditions on Vin which was not in the table of specifications. From the table, it is evident that in the 0℃ to 60℃ condition above, ICC is approximately 400μA±20μA even with the 5V VIN.
Also, the graph indicates that ICC increases as the temperature rises, and the higher the Vin the higher is ICC, which is an important piece of information for design purposes.
It should be borne in mind, however, that the values and trends that can be read from the graph are typical properties rather than guaranteed values.
Although ICC is unlikely to exceed the maximum value 500μA for 25℃ even when the temperature rises above 80℃, in this example the correct interpretation would be, “probably, but not necessarily guaranteed.”

This graph, often seen in switching regulator IC data sheets, shows the relationship between efficiency and output current. In most cases, however, tables of specifications do not contain efficiency items, and no typical values are provided, not to mention maximum or minimum values. In other words, efficiency is a property devoid of any guaranteed levels.
That said, if no pointers, not necessarily guaranteed values, are given, it would be difficult to evaluate what would be the best design. To provide for these needs, properties (the best properties in most cases) are indicated as graphs by specifying conditions, circuits, and parts.
From this graph, it is possible to estimate the efficiency that can be achieved from the load current that is applicable to the device being designed. Therefore, the efficiency curve provides an important checkpoint in selecting a power supply IC.
How to read a waveform

Some data sheets show not only graphs, but also operating waveforms. The purpose of the waveforms is to present properties that are difficult to provide in a table of specifications, as in the case of a graph.
This figure shows the waveform in an unedited form that would be displayed on an oscilloscope screen. In this figure, the vertical axis represents the voltage, and the horizontal axis is the time. The waveform represents ON and OFF for a switching node and ripple voltages that appear in the output.
Ripple voltages can be read from the output voltage waveform. A close look indicates that when the switching waveform is high, the ripple rises, and when it is low, it falls. Furthermore, the ripple frequency basically follows the switching frequency, that is, the two frequencies are in synch.
Obviously, this also represents a typical characteristic. In the sense of its being a typical characteristic, compared with the waveform for a node in your own circuit, it can be used as an object of comparison in the optimization process.
Here is a rundown of important points in reading graphs and waveforms:
◆Because graphs and waveforms in many cases provide supplementary properties
not included in specification values, they should be scrutinized.
- From graphs and waveforms, continuous properties that complement the one-point values in a table of specifications can be verified
- Variation in specification values with respect to temperature and other variables can be verified
- Graphs and waveforms also describe properties (output ripple and efficiency in the above example) that are missing in the specification values, and these data can also be used as an object of comparison to assess the degree of optimization.
- Values presented in a graph are not guaranteed values; they should be viewed as typical values.
【Download Documents】 Characteristics and Evaluation Method of Switching Regulators
This handbook reviews the basics of switching regulators and explains how to understand and evaluate the characteristics of switching regulators necessary for design optimization, along with reading and understanding the datasheets of switching regulator ICs.
DC-DC
Basic
- Operation During Shutdown of a Boost DC-DC Converter
- Linear Regulator Basics
-
Switching Regulator Basics
- Types of Switching Regulators
- Advantages vs Disadvantages in Comparison with Linear Regulator
- Supplement-Current Paths during Synchronous Rectifying Step-Down Converter Operation
- Operating Principles of Buck Switching Regulator
- Differences between Synchronous and Nonsynchronous Rectifying DC-DC Conversion
- Control Methods (Voltage Mode, Current Mode, Hysteresis Control)
- Efficiency Improvements at Light Load for the Synchronous Rectifying Type
- Protective and Sequencing Functions
- Considerations on Switching Frequencies
- Behavior when Vin Falls Below Vout
- Supplement-Protective Function: Output Pre-bias Protection
- Seven Representative Power Supply Circuits: From Low-noise to Boost Specs
- Concluding Remarks
- What is a DC/DC Converter?
Design
- Overview of Selection of Inductors and Capacitors for DC-DC Converters
-
Overview of DC-DC Converter PCB Layout
- Ringing at switching nodes
- Placement of input capacitors and output diodes
- Placement of Thermal Vias
- Placement of Inductors
- Placement of Output Capacitors
- Feedback Path Wiring
- Ground
- Resistance and Inductance of Copper Foil
- Noise countermeasures: corner wiring, conducted noise, radiated noise
- Noise countermeasures: snubber, bootstrap resistor, gate resistor
- Summary
-
PCB Layout of a Step-Up DC-DC Converter – Introduction
- The Importance of PCB Layout Design
- Current Paths in Step-up DC-DC Converters
- PCB Layout Procedure
- Placement of Input Capacitors
- Placement of Output Capacitors and Freewheel Diodes
- Inductor Placement
- Placement of Thermal Vias
- Feedback Path Wiring
- Ground
- Layout for Synchronous Rectification Designs
- Resistance and Inductance of Copper Foil
- Relationship Between Corner Wiring and Noise
- Summary
Evaluation
- Overview of Characteristics and Evaluation Method of Switching Regulators
- How to Read Power Supply IC Datasheets: Cover, Block Diagram, Absolute Maximum Ratings and Recommended Operating Conditions
- Evaluating a Switching Regulator: Output Voltage
-
Introduction
- Definitions and Heat Generation
- Losses in Synchronous Rectifying Step-Down Converters
- Conduction Losses in Synchronous Rectifying Step-Down Converters
- Switching Losses in Synchronous Rectifying Step-Down Converters
- Dead Time Losses in Synchronous Rectifying Step-Down Converters
- Controller IC Power Consumption Losses in a Synchronous Rectifying Step-Down Converter
- Gate Charge Losses in a Synchronous Rectifying Step-Down Converter
- Conduction Losses due to the Inductor DCR
- Example of Power Loss Calculation for a Power Supply IC
- Simplified Method of Loss Calculation
- Heat Calculation for Package Selection: Example 1
- Heat Calculation for Package Selection: Example 2
- Loss Factors
- Matters to Consider When Studying Miniaturization by Raising the Switching Frequency
- Important Matters when Studying High Input Voltage Applications
- Important Matters when Studying Large Output Currents Applications: Part 1
- Important Matters when Studying Large Output Currents Applications: Part 2
- Summary
Application
-
Important Points in the Design of a Power Supply Using a Linear Regulator
- Typical Application Circuit Examples of Linear Regulator ICs
- Input/output capacitor design and ripple prevention for linear regulator ICs
- How to determine efficiency and Thermal design for linear regulator ICs
- Protection of Linear Regulator IC Terminals
- Soft Starting of a Linear Regulator IC
- Overcurrent Protection(OCP) and Thermal Shutdown(TSD) of Linear Regulator IC
-
Important Points in the Design of a Power Supply Using a Floating Type Linear Regulator
- Example of Power Supply Circuit Based on a Floating Type Linear Regulator IC
- Input/output capacitor design and ripple prevention for linear regulator ICs
- How to determine efficiency and Thermal design for Floating Type Linear Regulator ICs
- Terminal protection for linear regulator ICs
- Startup characteristics for linear regulator ICs
- Failure to Start of a Power Supply Using a Linear Regulator, Case 1: Damage to the IC and Peripheral Components Due to Hand-Soldering
- About Parallel Connections of LDO Linear Regulators
-
Introduction
- Power Supply Sequence Specification ①: Power Supply Sequence Specifications and Control Block Diagrams
- Power Supply Sequence Specification①: Sequence Operation at Power Turn-on
- Power Supply Sequence Specification①: Sequence Operation at Power Shutoff
- Power Supply Sequence Specification①: Example of Actual Circuit and Component Value Calculations
- Power Supply Sequence Specification①: Example of Actual Operations
- Power Supply Sequence Specification②:Power Supply Sequence Specifications and Control Block Diagrams
- Power Supply Sequence Specification②:Sequence Operation at Power Turn-on
- Power Supply Sequence Specification②: Sequence Operation at Power Shutoff
- Power Supply Sequence Specification②: Example of Actual Circuit and Component Value Calculations
- Power Supply Sequence Specification②: Example of Actual Operations
- Circuits to Implement Power Supply Sequences Using General-Purpose Power Supply ICs ーSummaryー
- Easy Stabilization/Optimization Methods for Linear Regulators – Introduction
Product Information
FAQ