DC-DC|Design
Summary
2017.06.08
Points of this article
・In DC-DC converter design, selection of inductors and input/output capacitors is particularly important.
・Circuit operation, current pathways, and the functions of components must be understood.
・Calculations are performed in accordance with the design manual, and optimization is executed based on actual measurements.
This is a summary of ” Selection of Inductors and Capacitors for DC-DC Converters” in “DC-DC Converters: Design Edition”.
As explained in this chapter, inductors and capacitors are important components of step-down DC-DC converters, and their selection has a large influence on performance and characteristics. This selection is explained using the data sheets, application notes, design manuals, and other supplementary materials for the power supply ICs that are used in nearly all cases. We begin by using these explanations and formulae to execute design.
However, even if design is executed according to the manual, the resulting operation is unfortunately not necessarily optimal. In such cases, component values are modified after evaluations; but if changes are made haphazardly, the design process may veer out of control, and even if problems are resolved, it may not be clear why performance improved, so that as a result the designer will not have the confidence to move to mass production.
In order to avoid this kind of situation, it is important that the basic operation of step-down DC-DC converters, and the currents flowing in these devices, be understood. Moreover, it is also necessary to understand in advance what changes and how when there is a change in inductances and capacitances, not only based on equations, but also from experience drawing on actual measurements.
These points are summarized below.
Selection of Inductors and Capacitors for DC-DC Converters
- ① Basic operation of step-down converters
-
- In DC-DC converter design, selection of inductors and input/output capacitors is particularly important.
- The circuit operation, current pathways, and the functions of components must be understood
- ②Inductor selection
-
- Calculate the required inductance L
- Calculate the maximum current flowing in the inductor (output current + 1/2 the ripple current)
- Select an inductor with the calculated L value (or close to it), and with an inductor saturation current greater than the calculated maximum current
- In short-circuit and transient states, a current greater than the calculated maximum current may flow, and so some think the inductor should be selected based on the maximum switching current
- Basically, an operating margin is considered in light of calculated values
- The margin should be determined based on company design rules and experience
- ③Output capacitor selection
-
- Important elements of output capacitor selection
1)Rated voltage
2)Rated ripple current
3)ESR (equivalent series resistance) - The voltage applied to a capacitor and the ripple current must be at or below the maximum rated values for the capacitor
- The ESR is an important factor in determining the output ripple voltage in relation to the inductor current
- Important elements of output capacitor selection
- ④Input capacitor selection
-
- Important elements of input capacitor selection
1)Rated voltage
2)Rated ripple current and ripple heat generation characteristic
3)In the case of ceramic capacitors, temperature characteristics and DC bias
characteristics - The rated voltage must be higher than the maximum input voltage
- The rated ripple current must be greater than the maximum input ripple current occurring in the IC input
- In a step-down converter, the maximum value of the instantaneous input current is the same as the output current
- Important elements of input capacitor selection
【Download Documents】 Switching Regulator Basics
The basics of step-down switching regulators, including their operation and functions, are explained. Comparison with linear regulators, synchronous rectification and diode rectification, control method, auxiliary functions, etc. are also explained.
DC-DC
Basic
- Operation During Shutdown of a Boost DC-DC Converter
- Linear Regulator Basics
-
Switching Regulator Basics
- Types of Switching Regulators
- Advantages vs Disadvantages in Comparison with Linear Regulator
- Supplement-Current Paths during Synchronous Rectifying Step-Down Converter Operation
- Operating Principles of Buck Switching Regulator
- Differences between Synchronous and Nonsynchronous Rectifying DC-DC Conversion
- Control Methods (Voltage Mode, Current Mode, Hysteresis Control)
- Efficiency Improvements at Light Load for the Synchronous Rectifying Type
- Protective and Sequencing Functions
- Considerations on Switching Frequencies
- Behavior when Vin Falls Below Vout
- Supplement-Protective Function: Output Pre-bias Protection
- Seven Representative Power Supply Circuits: From Low-noise to Boost Specs
- Concluding Remarks
- What is a DC/DC Converter?
Design
- Overview of Selection of Inductors and Capacitors for DC-DC Converters
-
Overview of DC-DC Converter PCB Layout
- Ringing at switching nodes
- Placement of input capacitors and output diodes
- Placement of Thermal Vias
- Placement of Inductors
- Placement of Output Capacitors
- Feedback Path Wiring
- Ground
- Resistance and Inductance of Copper Foil
- Noise countermeasures: corner wiring, conducted noise, radiated noise
- Noise countermeasures: snubber, bootstrap resistor, gate resistor
- Summary
-
PCB Layout of a Step-Up DC-DC Converter – Introduction
- The Importance of PCB Layout Design
- Current Paths in Step-up DC-DC Converters
- PCB Layout Procedure
- Placement of Input Capacitors
- Placement of Output Capacitors and Freewheel Diodes
- Inductor Placement
- Placement of Thermal Vias
- Feedback Path Wiring
- Ground
- Layout for Synchronous Rectification Designs
- Resistance and Inductance of Copper Foil
- Relationship Between Corner Wiring and Noise
- Summary
Evaluation
- Overview of Characteristics and Evaluation Method of Switching Regulators
- How to Read Power Supply IC Datasheets: Cover, Block Diagram, Absolute Maximum Ratings and Recommended Operating Conditions
- Evaluating a Switching Regulator: Output Voltage
-
Introduction
- Definitions and Heat Generation
- Losses in Synchronous Rectifying Step-Down Converters
- Conduction Losses in Synchronous Rectifying Step-Down Converters
- Switching Losses in Synchronous Rectifying Step-Down Converters
- Dead Time Losses in Synchronous Rectifying Step-Down Converters
- Controller IC Power Consumption Losses in a Synchronous Rectifying Step-Down Converter
- Gate Charge Losses in a Synchronous Rectifying Step-Down Converter
- Conduction Losses due to the Inductor DCR
- Example of Power Loss Calculation for a Power Supply IC
- Simplified Method of Loss Calculation
- Heat Calculation for Package Selection: Example 1
- Heat Calculation for Package Selection: Example 2
- Loss Factors
- Matters to Consider When Studying Miniaturization by Raising the Switching Frequency
- Important Matters when Studying High Input Voltage Applications
- Important Matters when Studying Large Output Currents Applications: Part 1
- Important Matters when Studying Large Output Currents Applications: Part 2
- Summary
Application
-
Important Points in the Design of a Power Supply Using a Linear Regulator
- Typical Application Circuit Examples of Linear Regulator ICs
- Input/output capacitor design and ripple prevention for linear regulator ICs
- How to determine efficiency and Thermal design for linear regulator ICs
- Protection of Linear Regulator IC Terminals
- Soft Starting of a Linear Regulator IC
- Overcurrent Protection(OCP) and Thermal Shutdown(TSD) of Linear Regulator IC
-
Important Points in the Design of a Power Supply Using a Floating Type Linear Regulator
- Example of Power Supply Circuit Based on a Floating Type Linear Regulator IC
- Input/output capacitor design and ripple prevention for linear regulator ICs
- How to determine efficiency and Thermal design for Floating Type Linear Regulator ICs
- Terminal protection for linear regulator ICs
- Startup characteristics for linear regulator ICs
- Failure to Start of a Power Supply Using a Linear Regulator, Case 1: Damage to the IC and Peripheral Components Due to Hand-Soldering
- About Parallel Connections of LDO Linear Regulators
-
Introduction
- Power Supply Sequence Specification ①: Power Supply Sequence Specifications and Control Block Diagrams
- Power Supply Sequence Specification①: Sequence Operation at Power Turn-on
- Power Supply Sequence Specification①: Sequence Operation at Power Shutoff
- Power Supply Sequence Specification①: Example of Actual Circuit and Component Value Calculations
- Power Supply Sequence Specification①: Example of Actual Operations
- Power Supply Sequence Specification②:Power Supply Sequence Specifications and Control Block Diagrams
- Power Supply Sequence Specification②:Sequence Operation at Power Turn-on
- Power Supply Sequence Specification②: Sequence Operation at Power Shutoff
- Power Supply Sequence Specification②: Example of Actual Circuit and Component Value Calculations
- Power Supply Sequence Specification②: Example of Actual Operations
- Circuits to Implement Power Supply Sequences Using General-Purpose Power Supply ICs ーSummaryー
- Easy Stabilization/Optimization Methods for Linear Regulators – Introduction
Product Information
FAQ