DC-DC|Design
Supplement-Selection of Input Capacitors
2019.08.21
Points of this article
・As input capacitors, in addition to a large-value capacitor for ripple reduction, a decoupling capacitor for reduction of high-frequency noise is often used as well.
・Input capacitors are positioned as close as possible to the VIN pin of the IC, with the decoupling capacitor placed on the VIN side.
This article is a supplement relating to the article “Selection of Input Capacitors” in “Selection of Inductors and Capacitors for DC-DC Converters “.
Selection of Input Capacitors – Supplement
In the previous article, in preparation for discussing selection of input capacitors, the roles of input capacitors and output capacitors were reviewed. Important points when selecting input capacitors were described, and voltage and ripple current ratings, ripple heat generation characteristics, and the temperature characteristics and DC bias characteristics of ceramic capacitors were explained.
In addition to the main capacitor CIN explained in the preceding article, in many actual circuits CIN is combined with a capacitor for high-frequency noise reduction known as CBYPASS. Hence in this article, an explanation of CBYPASS is appended.
Roles of Input Capacitor CBYPASS
In actual inputs, however, not only is there ripple due to the on-off switching of the input current, there are also voltage spikes and noise, caused by high-frequency current transitions that accompany switching. As noise, these components can have adverse effects, and must be reduced. The following diagram illustrates the relation between ripple and noise accompanying transitions in the input current.

For these reasons, noise is present in two frequency bands at the input: the ripple at the switching frequency, and high-frequency noise.
As explained above, CIN is used mainly to reduce the ripple voltage, and so is a capacitor with a relatively large static capacitance. However, in general, capacitors that are suitable for use as CIN have poor impedance characteristics in high-frequency bands, and although effective for reducing ripple voltages, cannot adequately alleviate high-frequency noise. Hence a capacitor with low impedance at higher frequencies is added to deal with high-frequency noise. To distinguish this capacitor from CIN, it is referred to as CBYPASS. In general, a ceramic capacitor of about 0.1 μF is used. This is essentially the usual “decoupling (bypass) capacitor for high-frequency noise reduction”.
The following is a circuit example in which C2 serves as CIN, and C4 corresponds to CBYPASS. As examples, impedance characteristics are shown for CIN = 22 μF and CBYPASS = 0.1 μF. As the input, the impedance characteristic resulting from the two capacitors is obtained.

If only a relatively small input capacitance is needed, a single ceramic capacitor may be used as both CIN and CBYPASS. However, the impedance characteristic of the capacitor, and the resulting ripple and noise frequencies, must be checked.
Points Relating to Placement on the Board
Positioning an input capacitor as close to the VIN pin of an IC as possible is a fundamental principle of board layout. If the capacitor is placed far away, parasitic inductances appear in the board wiring as the distance increases, and it is well known that such inductances together with sudden current switching give rise to unexpectedly high spike voltages.
Another rule is that capacitors with smaller capacitance should be positioned near noise sources. In this case, the VIN (PVIN) pin constitutes a noise source, and so as shown in the circuit diagram, CBYPASS (C4) and CIN (C2) are positioned in that order, as seen from PVIN of the IC. CIN is generally a small multilayer ceramic capacitor, and so should be easy to place very close to the VIN pin of the IC.
【Download Documents】 Switching Regulator Basics
The basics of step-down switching regulators, including their operation and functions, are explained. Comparison with linear regulators, synchronous rectification and diode rectification, control method, auxiliary functions, etc. are also explained.
DC-DC
Basic
- Operation During Shutdown of a Boost DC-DC Converter
- Linear Regulator Basics
-
Switching Regulator Basics
- Types of Switching Regulators
- Advantages vs Disadvantages in Comparison with Linear Regulator
- Supplement-Current Paths during Synchronous Rectifying Step-Down Converter Operation
- Operating Principles of Buck Switching Regulator
- Differences between Synchronous and Nonsynchronous Rectifying DC-DC Conversion
- Control Methods (Voltage Mode, Current Mode, Hysteresis Control)
- Efficiency Improvements at Light Load for the Synchronous Rectifying Type
- Protective and Sequencing Functions
- Considerations on Switching Frequencies
- Behavior when Vin Falls Below Vout
- Supplement-Protective Function: Output Pre-bias Protection
- Seven Representative Power Supply Circuits: From Low-noise to Boost Specs
- Concluding Remarks
- What is a DC/DC Converter?
Design
- Overview of Selection of Inductors and Capacitors for DC-DC Converters
-
Overview of DC-DC Converter PCB Layout
- Ringing at switching nodes
- Placement of input capacitors and output diodes
- Placement of Thermal Vias
- Placement of Inductors
- Placement of Output Capacitors
- Feedback Path Wiring
- Ground
- Resistance and Inductance of Copper Foil
- Noise countermeasures: corner wiring, conducted noise, radiated noise
- Noise countermeasures: snubber, bootstrap resistor, gate resistor
- Summary
-
PCB Layout of a Step-Up DC-DC Converter – Introduction
- The Importance of PCB Layout Design
- Current Paths in Step-up DC-DC Converters
- PCB Layout Procedure
- Placement of Input Capacitors
- Placement of Output Capacitors and Freewheel Diodes
- Inductor Placement
- Placement of Thermal Vias
- Feedback Path Wiring
- Ground
- Layout for Synchronous Rectification Designs
- Resistance and Inductance of Copper Foil
- Relationship Between Corner Wiring and Noise
- Summary
Evaluation
- Overview of Characteristics and Evaluation Method of Switching Regulators
- How to Read Power Supply IC Datasheets: Cover, Block Diagram, Absolute Maximum Ratings and Recommended Operating Conditions
- Evaluating a Switching Regulator: Output Voltage
-
Introduction
- Definitions and Heat Generation
- Losses in Synchronous Rectifying Step-Down Converters
- Conduction Losses in Synchronous Rectifying Step-Down Converters
- Switching Losses in Synchronous Rectifying Step-Down Converters
- Dead Time Losses in Synchronous Rectifying Step-Down Converters
- Controller IC Power Consumption Losses in a Synchronous Rectifying Step-Down Converter
- Gate Charge Losses in a Synchronous Rectifying Step-Down Converter
- Conduction Losses due to the Inductor DCR
- Example of Power Loss Calculation for a Power Supply IC
- Simplified Method of Loss Calculation
- Heat Calculation for Package Selection: Example 1
- Heat Calculation for Package Selection: Example 2
- Loss Factors
- Matters to Consider When Studying Miniaturization by Raising the Switching Frequency
- Important Matters when Studying High Input Voltage Applications
- Important Matters when Studying Large Output Currents Applications: Part 1
- Important Matters when Studying Large Output Currents Applications: Part 2
- Summary
Application
-
Important Points in the Design of a Power Supply Using a Linear Regulator
- Typical Application Circuit Examples of Linear Regulator ICs
- Input/output capacitor design and ripple prevention for linear regulator ICs
- How to determine efficiency and Thermal design for linear regulator ICs
- Protection of Linear Regulator IC Terminals
- Soft Starting of a Linear Regulator IC
- Overcurrent Protection(OCP) and Thermal Shutdown(TSD) of Linear Regulator IC
-
Important Points in the Design of a Power Supply Using a Floating Type Linear Regulator
- Example of Power Supply Circuit Based on a Floating Type Linear Regulator IC
- Input/output capacitor design and ripple prevention for linear regulator ICs
- How to determine efficiency and Thermal design for Floating Type Linear Regulator ICs
- Terminal protection for linear regulator ICs
- Startup characteristics for linear regulator ICs
- Failure to Start of a Power Supply Using a Linear Regulator, Case 1: Damage to the IC and Peripheral Components Due to Hand-Soldering
- About Parallel Connections of LDO Linear Regulators
-
Introduction
- Power Supply Sequence Specification ①: Power Supply Sequence Specifications and Control Block Diagrams
- Power Supply Sequence Specification①: Sequence Operation at Power Turn-on
- Power Supply Sequence Specification①: Sequence Operation at Power Shutoff
- Power Supply Sequence Specification①: Example of Actual Circuit and Component Value Calculations
- Power Supply Sequence Specification①: Example of Actual Operations
- Power Supply Sequence Specification②:Power Supply Sequence Specifications and Control Block Diagrams
- Power Supply Sequence Specification②:Sequence Operation at Power Turn-on
- Power Supply Sequence Specification②: Sequence Operation at Power Shutoff
- Power Supply Sequence Specification②: Example of Actual Circuit and Component Value Calculations
- Power Supply Sequence Specification②: Example of Actual Operations
- Circuits to Implement Power Supply Sequences Using General-Purpose Power Supply ICs ーSummaryー
- Easy Stabilization/Optimization Methods for Linear Regulators – Introduction
Product Information
FAQ
