DC-DC|Application
Important Points in the Design of a Power Supply Using a Linear RegulatorOvercurrent Protection(OCP) and Thermal Shutdown(TSD) of Linear Regulator IC
2025.01.22
The BDxxIC0 series is provided with overcurrent protection (OCP) and thermal shutdown (TSD) functions. This article explains the former function; the latter function is explained in the next article.
Overcurrent Protection(OCP) of Linear Regulator ICs
An overcurrent protection (OCP) circuit is provided in a linear regulator IC in order to protect the IC from destruction by the overcurrent that flows when the output is shorted to GND. This protection function is intended to protect the IC from destruction, and is not intended to protect an IC or applied equipment to which power is being supplied. When such equipment must be protected, it is necessary to install a fuse or some other current-limiting device.
The characteristic of the overcurrent protection function in the BDxxIC0 series is shown in the diagram below; from the shape of the curve, it is known as a foldback characteristic. Point A in the diagram is the current value at which overcurrent protection is activated; the reference value is about 2 A. There is some variation in the overcurrent detection value, but the lower limit is never lower than the maximum value of the recommended output current (1 A for the BDxxIC0 series) indicated on the data sheet. Of course if a current limit below the maximum output current were to be applied, the product specifications would not be satisfied.
As shown in the figure, when an overcurrent is detected (point A), the current foldback circuit is activated and the output voltage drops. As the output voltage drops, the current limiting operation is repeated, and point B is reached. The current at point B is the output short-circuit current. Because the power loss is small at point B and heat generation is also minimal, the IC can be protected from destruction. This state continues until the cause of the overcurrent is removed. There is automatic recovery of the output voltage when the overcurrent state is resolved.

During the interval from the time when the output current exceeds the maximum value of the recommended output current until the output current reaches the overcurrent detection value, the linear regulator operates normally, but because the maximum value of the recommended output current is exceeded, the electrical characteristics are not guaranteed. Moreover, if operation continues with the allowable dissipation exceeded, the thermal shutdown circuit is actuated and the output is turned off.
Thermal Shutdown (TSD) of Linear Regulator ICs
Thermal shutdown (TSD) is a function that protects a regulator IC from destruction by excessive heat when the temperature of the IC chip (the junction temperature) exceeds the maximum rating due to an output short-circuit or an increase in power losses in the IC. Similarly to the overcurrent protection, this function is not intended to protect an IC or applied equipment that receives power from overheating.
The thermal shutdown circuit in the BDxxIC0 series turns off the linear regulator output when the chip temperature exceeds about 175°C (reference value), shutting off the output current and halting heat generation to lower the temperature (see the diagram below). While there is some variation in the temperature at which an overheated state is detected, this temperature will never be lower than the absolute maximum rating for the junction temperature (in the case of the BDxxIC0 series, 150°C).

When the chip temperature drops to 160°C or so, the output is again turned on and the supply of output current begins. The output is turned on and off repeatedly until the cause of the chip temperature rise is removed. The IC is not destroyed immediately if this state persists, but if it continues for a long period of time, degradation and destruction of the IC will occur. Please take measures to avoid such an occurrence.
Input/Output Equivalent Circuit of a Linear Regulator IC
Below are shown the adjustable output type and fixed output type input and output equivalent circuits for the BDxxIC0 series. From the equivalent circuits we get a general idea of the internal connections between pins and the basic structures of the output and input stage circuits. Of course, the actual circuits are more complex than this, but equivalent circuits may be useful for understanding circuit characteristics and behavior.
One difference between the adjustable output type and the fixed output type can be seen in the fact that the output voltage setting resistors are external resistors for the former, but are internal in the latter (R1 and R2). The values of the internal resistors are essentially the same as the external resistors of the adjustable output type IC.


Equivalent circuits do not necessarily require study, but can be used to deepen understanding.
DC-DC
Basic
- Operation During Shutdown of a Boost DC-DC Converter
- Linear Regulator Basics
-
Switching Regulator Basics
- Types of Switching Regulators
- Advantages vs Disadvantages in Comparison with Linear Regulator
- Supplement-Current Paths during Synchronous Rectifying Step-Down Converter Operation
- Operating Principles of Buck Switching Regulator
- Differences between Synchronous and Nonsynchronous Rectifying DC-DC Conversion
- Control Methods (Voltage Mode, Current Mode, Hysteresis Control)
- Efficiency Improvements at Light Load for the Synchronous Rectifying Type
- Protective and Sequencing Functions
- Considerations on Switching Frequencies
- Behavior when Vin Falls Below Vout
- Supplement-Protective Function: Output Pre-bias Protection
- Seven Representative Power Supply Circuits: From Low-noise to Boost Specs
- Concluding Remarks
- What is a DC/DC Converter?
Design
- Overview of Selection of Inductors and Capacitors for DC-DC Converters
-
Overview of DC-DC Converter PCB Layout
- Ringing at switching nodes
- Placement of input capacitors and output diodes
- Placement of Thermal Vias
- Placement of Inductors
- Placement of Output Capacitors
- Feedback Path Wiring
- Ground
- Resistance and Inductance of Copper Foil
- Noise countermeasures: corner wiring, conducted noise, radiated noise
- Noise countermeasures: snubber, bootstrap resistor, gate resistor
- Summary
-
PCB Layout of a Step-Up DC-DC Converter – Introduction
- The Importance of PCB Layout Design
- Current Paths in Step-up DC-DC Converters
- PCB Layout Procedure
- Placement of Input Capacitors
- Placement of Output Capacitors and Freewheel Diodes
- Inductor Placement
- Placement of Thermal Vias
- Feedback Path Wiring
- Ground
- Layout for Synchronous Rectification Designs
- Resistance and Inductance of Copper Foil
- Relationship Between Corner Wiring and Noise
- Summary
Evaluation
- Overview of Characteristics and Evaluation Method of Switching Regulators
- How to Read Power Supply IC Datasheets: Cover, Block Diagram, Absolute Maximum Ratings and Recommended Operating Conditions
- Evaluating a Switching Regulator: Output Voltage
-
Introduction
- Definitions and Heat Generation
- Losses in Synchronous Rectifying Step-Down Converters
- Conduction Losses in Synchronous Rectifying Step-Down Converters
- Switching Losses in Synchronous Rectifying Step-Down Converters
- Dead Time Losses in Synchronous Rectifying Step-Down Converters
- Controller IC Power Consumption Losses in a Synchronous Rectifying Step-Down Converter
- Gate Charge Losses in a Synchronous Rectifying Step-Down Converter
- Conduction Losses due to the Inductor DCR
- Example of Power Loss Calculation for a Power Supply IC
- Simplified Method of Loss Calculation
- Heat Calculation for Package Selection: Example 1
- Heat Calculation for Package Selection: Example 2
- Loss Factors
- Matters to Consider When Studying Miniaturization by Raising the Switching Frequency
- Important Matters when Studying High Input Voltage Applications
- Important Matters when Studying Large Output Currents Applications: Part 1
- Important Matters when Studying Large Output Currents Applications: Part 2
- Summary
Application
-
Important Points in the Design of a Power Supply Using a Linear Regulator
- Typical Application Circuit Examples of Linear Regulator ICs
- Input/output capacitor design and ripple prevention for linear regulator ICs
- How to determine efficiency and Thermal design for linear regulator ICs
- Protection of Linear Regulator IC Terminals
- Soft Starting of a Linear Regulator IC
- Overcurrent Protection(OCP) and Thermal Shutdown(TSD) of Linear Regulator IC
-
Important Points in the Design of a Power Supply Using a Floating Type Linear Regulator
- Example of Power Supply Circuit Based on a Floating Type Linear Regulator IC
- Input/output capacitor design and ripple prevention for linear regulator ICs
- How to determine efficiency and Thermal design for Floating Type Linear Regulator ICs
- Terminal protection for linear regulator ICs
- Startup characteristics for linear regulator ICs
- Failure to Start of a Power Supply Using a Linear Regulator, Case 1: Damage to the IC and Peripheral Components Due to Hand-Soldering
- About Parallel Connections of LDO Linear Regulators
-
Introduction
- Power Supply Sequence Specification ①: Power Supply Sequence Specifications and Control Block Diagrams
- Power Supply Sequence Specification①: Sequence Operation at Power Turn-on
- Power Supply Sequence Specification①: Sequence Operation at Power Shutoff
- Power Supply Sequence Specification①: Example of Actual Circuit and Component Value Calculations
- Power Supply Sequence Specification①: Example of Actual Operations
- Power Supply Sequence Specification②:Power Supply Sequence Specifications and Control Block Diagrams
- Power Supply Sequence Specification②:Sequence Operation at Power Turn-on
- Power Supply Sequence Specification②: Sequence Operation at Power Shutoff
- Power Supply Sequence Specification②: Example of Actual Circuit and Component Value Calculations
- Power Supply Sequence Specification②: Example of Actual Operations
- Circuits to Implement Power Supply Sequences Using General-Purpose Power Supply ICs ーSummaryー
- Easy Stabilization/Optimization Methods for Linear Regulators – Introduction
Product Information
FAQ