DC-DC|Design
Inductor Placement
2021.02.24
Points of this article
・The inductor should be placed close to the switching MOSFET Q2, and the area of the copper foil wiring should not be made larger than necessary.
・As a guideline for determining the wiring width, the current rating should be considered, and the width should be chosen with a margin included.
・The ground layer must not be located directly below the inductor. In addition to the ground layer, signal lines should likewise not be positioned below the inductor.
・If wiring directly below the inductor cannot be avoided, an inductor with a closed magnetic circuit structure and minimal leakage of magnetic lines of force should be used.
・The distance between inductor terminals should not be shortened.
In the previous article, placement of output capacitors and freewheel diodes was explained. In this article, we explain the positioning of inductors, which are next placed on a board.
Inductor Placement
After output capacitor and freewheel diode placement, the inductor is positioned.
The inductor L is placed near the switching MOSFET Q2 in order to minimize radiated emission from the switching node. The area of the wiring copper foil should not be increased beyond what is necessary. One way to lower the wiring resistance and improve heat dissipation from the copper foil is to expand the copper foil area, but if the foil area is too large, it acts as an antenna and may cause increased EMI.
One guideline to use when determining wiring widths, after having considered the wiring resistance, heat dissipation, and antenna effects, is current rating. The following graphs indicate the temperature increase due to the current being passed and the conductor width. For example, when a 2 A current is passed through wiring with a conductor thickness of 35 μm, if the temperature increase is to be held to within 20°C, then the Δt=20°C curve (light blue) is referenced to determine the wiring width at 2 A. In this case, we find that a conductor width of 0.53 mm is sufficient.

In actuality, because wiring is affected by heat generated by nearby components and the ambient temperature, it is recommended that the conductor width be selected with ample margin included. For example, for a one-ounce (35 μm) board, the conductor width is generally set to 1 mm or more per ampere of current, and for a two-ounce (70 μm) board, the width is generally made 0.7 mm or more per ampere. In this way, separate design rules that include margins are typically applied.
Below are shown a layout example in which wiring area is optimized from the standpoint of EMI, and a poor layout example in which the wiring area is made larger than necessary. The layout sections being discussed are shown in a darker color.

Where inductor wiring is concerned, there are two other points to be noted. The first is that the ground layer must not be located directly below the inductor. Due to the effect of cancelling magnetic lines of force caused by eddy currents occurring in the ground layer, the inductance of the inductor L drops and losses increase (reduced Q) (see the left side of the diagram below). Apart from the ground layer, switching noise can propagate in signal lines as a result of eddy currents. Hence wiring should never be located directly below the inductor. When wiring below the inductor cannot be avoided, an inductor with a closed magnetic circuit structure and little leakage of magnetic lines of force should be used.

The second point to note is the distance between inductor terminals. As in the example on the right in the diagram above, because the copper foil area is broader in the terminal portions, the effective distance between the terminals is reduced, and the high-frequency signal of the switching node may be induced in the input via stray capacitance. As with the other wiring examples, the copper foil for the inductor terminals should be limited to the minimum amount necessary.
【Download Documents】 Linear Regulator Basics
This is a hand book for understanding the basics of linear regulators, such as operating principles, classification, characteristics by circuit configuration, advantages and disadvantages. In addition, typical specifications of linear regulators, efficiency and thermal calculations are also explained.
DC-DC
Basic
- Operation During Shutdown of a Boost DC-DC Converter
- Linear Regulator Basics
-
Switching Regulator Basics
- Types of Switching Regulators
- Advantages vs Disadvantages in Comparison with Linear Regulator
- Supplement-Current Paths during Synchronous Rectifying Step-Down Converter Operation
- Operating Principles of Buck Switching Regulator
- Differences between Synchronous and Nonsynchronous Rectifying DC-DC Conversion
- Control Methods (Voltage Mode, Current Mode, Hysteresis Control)
- Efficiency Improvements at Light Load for the Synchronous Rectifying Type
- Protective and Sequencing Functions
- Considerations on Switching Frequencies
- Behavior when Vin Falls Below Vout
- Supplement-Protective Function: Output Pre-bias Protection
- Seven Representative Power Supply Circuits: From Low-noise to Boost Specs
- Concluding Remarks
- What is a DC/DC Converter?
Design
- Overview of Selection of Inductors and Capacitors for DC-DC Converters
-
Overview of DC-DC Converter PCB Layout
- Ringing at switching nodes
- Placement of input capacitors and output diodes
- Placement of Thermal Vias
- Placement of Inductors
- Placement of Output Capacitors
- Feedback Path Wiring
- Ground
- Resistance and Inductance of Copper Foil
- Noise countermeasures: corner wiring, conducted noise, radiated noise
- Noise countermeasures: snubber, bootstrap resistor, gate resistor
- Summary
-
PCB Layout of a Step-Up DC-DC Converter – Introduction
- The Importance of PCB Layout Design
- Current Paths in Step-up DC-DC Converters
- PCB Layout Procedure
- Placement of Input Capacitors
- Placement of Output Capacitors and Freewheel Diodes
- Inductor Placement
- Placement of Thermal Vias
- Feedback Path Wiring
- Ground
- Layout for Synchronous Rectification Designs
- Resistance and Inductance of Copper Foil
- Relationship Between Corner Wiring and Noise
- Summary
Evaluation
- Overview of Characteristics and Evaluation Method of Switching Regulators
- How to Read Power Supply IC Datasheets: Cover, Block Diagram, Absolute Maximum Ratings and Recommended Operating Conditions
- Evaluating a Switching Regulator: Output Voltage
-
Introduction
- Definitions and Heat Generation
- Losses in Synchronous Rectifying Step-Down Converters
- Conduction Losses in Synchronous Rectifying Step-Down Converters
- Switching Losses in Synchronous Rectifying Step-Down Converters
- Dead Time Losses in Synchronous Rectifying Step-Down Converters
- Controller IC Power Consumption Losses in a Synchronous Rectifying Step-Down Converter
- Gate Charge Losses in a Synchronous Rectifying Step-Down Converter
- Conduction Losses due to the Inductor DCR
- Example of Power Loss Calculation for a Power Supply IC
- Simplified Method of Loss Calculation
- Heat Calculation for Package Selection: Example 1
- Heat Calculation for Package Selection: Example 2
- Loss Factors
- Matters to Consider When Studying Miniaturization by Raising the Switching Frequency
- Important Matters when Studying High Input Voltage Applications
- Important Matters when Studying Large Output Currents Applications: Part 1
- Important Matters when Studying Large Output Currents Applications: Part 2
- Summary
Application
-
Important Points in the Design of a Power Supply Using a Linear Regulator
- Typical Application Circuit Examples of Linear Regulator ICs
- Input/output capacitor design and ripple prevention for linear regulator ICs
- How to determine efficiency and Thermal design for linear regulator ICs
- Protection of Linear Regulator IC Terminals
- Soft Starting of a Linear Regulator IC
- Overcurrent Protection(OCP) and Thermal Shutdown(TSD) of Linear Regulator IC
-
Important Points in the Design of a Power Supply Using a Floating Type Linear Regulator
- Example of Power Supply Circuit Based on a Floating Type Linear Regulator IC
- Input/output capacitor design and ripple prevention for linear regulator ICs
- How to determine efficiency and Thermal design for Floating Type Linear Regulator ICs
- Terminal protection for linear regulator ICs
- Startup characteristics for linear regulator ICs
- Failure to Start of a Power Supply Using a Linear Regulator, Case 1: Damage to the IC and Peripheral Components Due to Hand-Soldering
- About Parallel Connections of LDO Linear Regulators
-
Introduction
- Power Supply Sequence Specification ①: Power Supply Sequence Specifications and Control Block Diagrams
- Power Supply Sequence Specification①: Sequence Operation at Power Turn-on
- Power Supply Sequence Specification①: Sequence Operation at Power Shutoff
- Power Supply Sequence Specification①: Example of Actual Circuit and Component Value Calculations
- Power Supply Sequence Specification①: Example of Actual Operations
- Power Supply Sequence Specification②:Power Supply Sequence Specifications and Control Block Diagrams
- Power Supply Sequence Specification②:Sequence Operation at Power Turn-on
- Power Supply Sequence Specification②: Sequence Operation at Power Shutoff
- Power Supply Sequence Specification②: Example of Actual Circuit and Component Value Calculations
- Power Supply Sequence Specification②: Example of Actual Operations
- Circuits to Implement Power Supply Sequences Using General-Purpose Power Supply ICs ーSummaryー
- Easy Stabilization/Optimization Methods for Linear Regulators – Introduction
Product Information
FAQ