DC-DC|Evaluation
Important Matters when Studying High Input Voltage Applications
2019.05.23
Points of this article
・When the input voltage rises, the increase in switching loss dominates.
・Because the switching loss increases, MOSFET voltage ratings and allowable power dissipation must be reexamined.
・In addition, MOSFETs with faster tr and tf values and with lower on-resistance and Qg values should be considered.
・In power supply specifications, the switching frequency should be lowered if possible. If fSW is halved, the loss is also reduced by half.
・In the case of an IC with an internal switching transistor, use of the IC itself must be reconsidered.
In the previous article, matters to be considered when raising the switching frequency to reduce the application size were discussed. In this article, cases in which the input voltage is increased, including parts of a circuit in which losses increase as well as matters for consideration and possible countermeasures, are explained.
Important Matters when Studying High Input Voltage Applications
As input power supplies to DC-DC converters, the 12 V buses of industrial equipment and the like maintain nearly constant voltage, but in the case of the voltages of batteries for automobiles and the like, equipment must be designed assuming voltages that vary over a considerable range, including transient fluctuations, deviating from the nominal 12 V.
In this article, we examine efficiency for cases in which the input voltage, which in applications we have studied up till now has been 12 V, may increase up to a maximum 60 V.
We calculate the actual losses when VIN is 12 V and 60 V.
PSWH(12VIN)=0.5×12V×2A×(20 nsec+20 nsec)×1MHz=0.48W
PSWH(60VIN)=0.5×60V×2A×(20 nsec+20 nsec)×1MHz=2.4W
VIN rises by a factor of 5, and so the calculated switching loss likewise undergoes a fivefold increase. Below we indicate the change in overall losses with changes in the input voltage. In essence, the increase in switching loss dominates.

Examination and Countermeasures
In order to expand the input voltage range to 12 V to 60 V, a number of specifications must be revised, beginning with the voltage rating (rated voltage) of MOSFETs initially selected for use when the input voltage VIN is 12 V. The parameters that require reexamination are summarized below.
- In cases where a controller IC has an external switching transistor (MOSFET), the MOSFET rated voltage (VD) must be reconsidered.
- Because switching losses are increased, the allowable power dissipation in MOSFETs must also be reviewed.
- Changes to MOSFETs should also include consideration of devices with faster tr and tf values, and lower on-resistances and Qg values.
- In specifications for power supplies, where possible, the switching frequency should be lowered. If fSW is halved to 500 kHz, losses are reduced by half.
- In the case of ICs with internal switching transistors, the IC itself should be reconsidered.
Up to this point we have considered only losses, but in order to accommodate higher input voltages, there is another matter that requires study. It is not the main subject of this article, but is important for practical reasons and so is here mentioned.
A maximum voltage VIN of 60 V is stepped down to a VOUT of 5 V, but because the step-down ratio is limited by the minimum on-time that is one control parameter of a power supply IC, the step-down ratio and minimum on-time must be studied. The step-down ratio is 60:5, and so a simple calculation for a switching frequency of 1 MHz indicates that a power supply IC that can be controlled to 1/12 of a 1 μs period, that is, with a minimum on-time of 83.3 ns or less, is necessary. However, in actuality there are not many power supply ICs with a minimum on-time of 83.3 ns or less. Taking ROHM as an example, the DB9V100MUF power supply IC can be used, but in many cases the minimum on-time requirement cannot be met and the switching frequency must be lowered. Lowering the switching frequency in turn necessitates a review not only of losses, but of the values of all related components. However, in equipment for automotive applications, switching frequencies of 2 MHz and above are basically required, and so the option of lowering the switching frequency is not available.
Thus when studying high-voltage applications, the two issues of step-down ratios and loss increases must be examined.
【Download Documents】 Step-Down DC-DC Converter Examination of Losses
A hand book to study losses of synchronous rectifying step-down converters showing definitions of losses, relations to heat generation, loss equations for places at which losses occur in a circuit, examples of thermal calculation, relations to applications and Losses, and so on.
DC-DC
Basic
- Operation During Shutdown of a Boost DC-DC Converter
- Linear Regulator Basics
-
Switching Regulator Basics
- Types of Switching Regulators
- Advantages vs Disadvantages in Comparison with Linear Regulator
- Supplement-Current Paths during Synchronous Rectifying Step-Down Converter Operation
- Operating Principles of Buck Switching Regulator
- Differences between Synchronous and Nonsynchronous Rectifying DC-DC Conversion
- Control Methods (Voltage Mode, Current Mode, Hysteresis Control)
- Efficiency Improvements at Light Load for the Synchronous Rectifying Type
- Protective and Sequencing Functions
- Considerations on Switching Frequencies
- Behavior when Vin Falls Below Vout
- Supplement-Protective Function: Output Pre-bias Protection
- Seven Representative Power Supply Circuits: From Low-noise to Boost Specs
- Concluding Remarks
- What is a DC/DC Converter?
Design
- Overview of Selection of Inductors and Capacitors for DC-DC Converters
-
Overview of DC-DC Converter PCB Layout
- Ringing at switching nodes
- Placement of input capacitors and output diodes
- Placement of Thermal Vias
- Placement of Inductors
- Placement of Output Capacitors
- Feedback Path Wiring
- Ground
- Resistance and Inductance of Copper Foil
- Noise countermeasures: corner wiring, conducted noise, radiated noise
- Noise countermeasures: snubber, bootstrap resistor, gate resistor
- Summary
-
PCB Layout of a Step-Up DC-DC Converter – Introduction
- The Importance of PCB Layout Design
- Current Paths in Step-up DC-DC Converters
- PCB Layout Procedure
- Placement of Input Capacitors
- Placement of Output Capacitors and Freewheel Diodes
- Inductor Placement
- Placement of Thermal Vias
- Feedback Path Wiring
- Ground
- Layout for Synchronous Rectification Designs
- Resistance and Inductance of Copper Foil
- Relationship Between Corner Wiring and Noise
- Summary
Evaluation
- Overview of Characteristics and Evaluation Method of Switching Regulators
- How to Read Power Supply IC Datasheets: Cover, Block Diagram, Absolute Maximum Ratings and Recommended Operating Conditions
- Evaluating a Switching Regulator: Output Voltage
-
Introduction
- Definitions and Heat Generation
- Losses in Synchronous Rectifying Step-Down Converters
- Conduction Losses in Synchronous Rectifying Step-Down Converters
- Switching Losses in Synchronous Rectifying Step-Down Converters
- Dead Time Losses in Synchronous Rectifying Step-Down Converters
- Controller IC Power Consumption Losses in a Synchronous Rectifying Step-Down Converter
- Gate Charge Losses in a Synchronous Rectifying Step-Down Converter
- Conduction Losses due to the Inductor DCR
- Example of Power Loss Calculation for a Power Supply IC
- Simplified Method of Loss Calculation
- Heat Calculation for Package Selection: Example 1
- Heat Calculation for Package Selection: Example 2
- Loss Factors
- Matters to Consider When Studying Miniaturization by Raising the Switching Frequency
- Important Matters when Studying High Input Voltage Applications
- Important Matters when Studying Large Output Currents Applications: Part 1
- Important Matters when Studying Large Output Currents Applications: Part 2
- Summary
Application
-
Important Points in the Design of a Power Supply Using a Linear Regulator
- Typical Application Circuit Examples of Linear Regulator ICs
- Input/output capacitor design and ripple prevention for linear regulator ICs
- How to determine efficiency and Thermal design for linear regulator ICs
- Protection of Linear Regulator IC Terminals
- Soft Starting of a Linear Regulator IC
- Overcurrent Protection(OCP) and Thermal Shutdown(TSD) of Linear Regulator IC
-
Important Points in the Design of a Power Supply Using a Floating Type Linear Regulator
- Example of Power Supply Circuit Based on a Floating Type Linear Regulator IC
- Input/output capacitor design and ripple prevention for linear regulator ICs
- How to determine efficiency and Thermal design for Floating Type Linear Regulator ICs
- Terminal protection for linear regulator ICs
- Startup characteristics for linear regulator ICs
- Failure to Start of a Power Supply Using a Linear Regulator, Case 1: Damage to the IC and Peripheral Components Due to Hand-Soldering
- About Parallel Connections of LDO Linear Regulators
-
Introduction
- Power Supply Sequence Specification ①: Power Supply Sequence Specifications and Control Block Diagrams
- Power Supply Sequence Specification①: Sequence Operation at Power Turn-on
- Power Supply Sequence Specification①: Sequence Operation at Power Shutoff
- Power Supply Sequence Specification①: Example of Actual Circuit and Component Value Calculations
- Power Supply Sequence Specification①: Example of Actual Operations
- Power Supply Sequence Specification②:Power Supply Sequence Specifications and Control Block Diagrams
- Power Supply Sequence Specification②:Sequence Operation at Power Turn-on
- Power Supply Sequence Specification②: Sequence Operation at Power Shutoff
- Power Supply Sequence Specification②: Example of Actual Circuit and Component Value Calculations
- Power Supply Sequence Specification②: Example of Actual Operations
- Circuits to Implement Power Supply Sequences Using General-Purpose Power Supply ICs ーSummaryー
- Easy Stabilization/Optimization Methods for Linear Regulators – Introduction
Product Information
FAQ